glsdk/glsdk-u-boot.git
2010-05-10 Minkyu KangMerge branch 'master' of git://git.denx.de/u-boot-arm
2010-05-09 TomARM Update mach-types
2010-04-30 Asen Dimovpm9263 converted to at91 soc access
2010-04-30 Asen Dimovat91: define matrix registers bit fields
2010-04-30 Stefano BabicMX31: Removed erroneous board name from QONG
2010-04-30 Stefano BabicMX31: Add UBI support to QONG module
2010-04-30 Stefano BabicMX31: Support 128MB RAM on QONG module
2010-04-30 Stefano BabicMX31: Add support for NAND to QONG board
2010-04-30 Stefano BabicMX31: add pin definitions for NAND controller
2010-04-30 Stefano BabicMX31: add accessor function to get a gpio
2010-04-30 Stefano Babicmx51evk: correct list of possible BOOT_FROM values
2010-04-30 Stefano Babicmkimage: correct spelling error in imximage
2010-04-30 John RigbyMX25 print arm clock instead of mpllclk on boot
2010-04-30 Frans Meulenbroeksconfigs/openrd_base.h: reordered macros
2010-04-30 Frans Meulenbroeksconfigs/sheevaplug: added a few additional commands
2010-04-30 Siddarth GoreMarvell GuruPlug Board Support
2010-04-30 Stefano BabicMoved board specific values in config file
2010-04-30 Fabio EstevamMX51EVK: Remove CPLD related code
2010-04-30 Heiko Schocherarm, i.mx27: add support for magnesium board from proje...
2010-04-30 Heiko Schocherarm, mx27: add support for SDHC1 pin init
2010-04-30 Minkyu KangSAMSUNG: make s5p common gpio functions
2010-04-30 Minkyu KangSAMSUNG: serial: modify name from s5pc1xx to s5p
2010-04-30 Asen Dimovpm9263: remove CONFIG_CMD_AUTOSCRIPT
2010-04-30 Alexander Hollerat91: add defines for RTT and GPBR
2010-04-30 Asen Dimovpm9261: remove CONFIG_CMD_AUTOSCRIPT
2010-04-30 Asen Dimovpm9261 converted to at91 soc access
2010-04-30 trixARM Update mach-types
2010-04-30 Minkyu KangMerge branch 'master' of git://git.denx.de/u-boot-arm
2010-04-29 Asen Dimovpm9263 converted to at91 soc access
2010-04-28 Asen Dimovat91: define matrix registers bit fields
2010-04-28 Minkyu KangMerge branch 'master' of git://git.denx.de/u-boot-arm
2010-04-27 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-video
2010-04-27 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-mpc83xx
2010-04-27 Stefano BabicMX31: Added LCD support for QONG module
2010-04-27 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-mpc5xxx
2010-04-27 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-mpc85xx
2010-04-27 Wolfgang DenkMerge branch 'next' of git://git.denx.de/u-boot-nios
2010-04-27 Kumar Galappc: Split MPC83xx SERDES code from MPC85xx/MPC86xx...
2010-04-27 Lan Chunhempc85xx: Add the ability to set LCRR[CLKDIV] to improve...
2010-04-27 Dave Liu85xx: clean up the io_sel for PCI express of P1022
2010-04-27 Detlev Zundel85xx/socrates: Remove NFS support to fit image size.
2010-04-27 Kumar Gala85xx: Fix compile warning
2010-04-27 Kumar Gala85xx: Convert cpu_init_f code to use out_be32 for LBC...
2010-04-27 Dave Liufsl_sata: Move the snoop bit to another place
2010-04-27 Dave Liufsl_sata: Add the workaround for errata SATA-A001
2010-04-27 Dave Liufsl-ddr: Add extra cycle to turnaround times
2010-04-27 Dave Liufsl-ddr: add the macro for Rtt_Nom definition
2010-04-27 Kumar Galappc/p4080: Add p4080 DEVDISR2 & SRDS_PLLCR0 defines
2010-04-27 Dave Liuppc/p4080: Extend the GUTS memory map
2010-04-27 Srikanth Srinivasanppc/p4080: Fix synchronous frequency calculations
2010-04-27 Kumar Galappc/85xx: Fixup PCI nodes for P1_P2_RDB
2010-04-24 Thomas Chounios2: add nios2-generic board
2010-04-24 Thomas Chounios2: fix no flash, add nand and mmc init in board.c
2010-04-24 Thomas Chounios2: consolidate reset initialization
2010-04-24 Thomas Choualtera_jtag_uart: bypass when no jtag connection
2010-04-24 Thomas Chounios2: add dma_alloc_coherent
2010-04-24 Thomas Chounios2: add 64 bits swab support
2010-04-24 Thomas Chounios2: add altera cf reset
2010-04-24 Thomas Chounios2: allow link script overriding from boards
2010-04-24 Anatolij Gustschinmpc5121: pdm360ng: add coprocessor POST
2010-04-24 Anatolij Gustschinmpc5121: add common post_word_load/store code
2010-04-24 Anatolij Gustschinmpc5121: add support for PDM360NG board
2010-04-24 Anatolij Gustschinmpc5121: determine RAM size using get_ram_size()
2010-04-24 Anatolij Gustschinmpc512x: make MEM IO Control configuration a board...
2010-04-24 Anatolij Gustschinmpc5121: add PSC serial communication routines
2010-04-24 Anatolij Gustschinmpc512x: add multi serial PSC support
2010-04-24 Anatolij Gustschinserial: struct serial_device: add uninit() entry for...
2010-04-24 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-mmc
2010-04-24 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-ppc4xx
2010-04-24 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-micro...
2010-04-24 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-i2c
2010-04-24 Stefano BabicMX31: Removed erroneous board name from QONG
2010-04-24 Stefano BabicMX31: Add UBI support to QONG module
2010-04-24 Stefano BabicMX31: Support 128MB RAM on QONG module
2010-04-24 Stefano BabicMX31: Add support for NAND to QONG board
2010-04-24 Stefano BabicMX31: add pin definitions for NAND controller
2010-04-24 Stefano BabicMX31: add accessor function to get a gpio
2010-04-24 Stefano Babicmx51evk: correct list of possible BOOT_FROM values
2010-04-24 Stefano Babicmkimage: correct spelling error in imximage
2010-04-24 John RigbyMX25 print arm clock instead of mpllclk on boot
2010-04-24 Dipen Dudhatppc/85xx: PIO Support for FSL eSDHC Controller Driver
2010-04-22 Kim Phillipsmpc83xx: turn on icache in core initialization to impro...
2010-04-22 Kim Phillipsmpc83xx: enable command line autocompletion
2010-04-22 Kim Phillipsmpc83xx: use "A" nomenclature only on mpc834x and mpc83...
2010-04-22 Rini van Zettenmpc83xx: Use CONFIG_FSL_ESDHC to enable sdhc clk
2010-04-22 Minkyu KangMerge branch 'master' of git://git.denx.de/u-boot-arm
2010-04-21 Stefan RoeseMove arch/ppc to arch/powerpc
2010-04-21 Frans Meulenbroeksconfigs/openrd_base.h: reordered macros
2010-04-21 Frans Meulenbroeksconfigs/sheevaplug: added a few additional commands
2010-04-21 Siddarth GoreMarvell GuruPlug Board Support
2010-04-19 Stefan Roeseppc4xx: TLB init file cleanup
2010-04-19 Richard Retanubunfsl_i2c: Added a callpoint for i2c_board_late_init
2010-04-19 Minkyu KangMerge branch 'master' of git://git.denx.de/u-boot-arm
2010-04-18 Stefano BabicMoved board specific values in config file
2010-04-18 Fabio EstevamMX51EVK: Remove CPLD related code
2010-04-18 Heiko Schocherarm, i.mx27: add support for magnesium board from proje...
2010-04-18 Heiko Schocherarm, mx27: add support for SDHC1 pin init
2010-04-17 Minkyu KangSAMSUNG: make s5p common gpio functions
2010-04-17 Minkyu KangSAMSUNG: serial: modify name from s5pc1xx to s5p
2010-04-16 Scott McNuttnios2: Move individual board linker scripts to common...
next