glsdk/glsdk-u-boot.git
2013-03-11 Lokesh Vutlaarm: dra7xx: clock: Add the dplls data
2013-03-11 Lokesh Vutlaarm: dra7xx: clock: Add the prcm changes
2013-03-11 Lokesh VutlaARM: OMAP5: srcomp: enable slew rate compensation cells...
2013-03-11 Lokesh VutlaARM: OMAP5: Add DDR changes required for OMAP543X ES2...
2013-03-11 SRICHARAN RARM: OMAP4/5: clocks: Add the required OPP settings...
2013-03-11 SRICHARAN RARM: OMAP5: clock: Add the prcm register changes requir...
2013-03-11 SRICHARAN RARM: OMAP5: Add silicon id support for ES2.0 revision.
2013-03-11 Lokesh VutlaARM: OMAP5: Clean up iosettings code
2013-03-11 Lokesh VutlaARM: OMAP4+: Make control module register structure...
2013-03-11 Lokesh VutlaARM: OMAP4+: Cleanup emif specific files
2013-03-11 SRICHARAN RARM: OMAP4+: Clean up the pmic code
2013-03-11 SRICHARAN RARM: OMAP4+: Cleanup the clocks layer
2013-03-11 SRICHARAN RARM: OMAP4+: Change the PRCM structure prototype common...
2013-03-11 Lokesh VutlaARM: OMAP4+: emif: Detect SDRAM from SDRAM config register
2013-03-11 Nikita Kiryanovcm_t35: prevent splashimage from being set to a bad...
2013-03-11 Nikita Kiryanovlcd: implement a callback for splashimage
2013-03-11 Mugunthan V Nam335x: cpsw: optimize cpsw_send to increase network...
2013-03-11 Tom Riniomap4_common: Enable CONFIG_CMD_BOOTZ
2013-03-11 Tom Riniomap3_beagle: Enable CONFIG_CMD_BOOTZ
2013-03-11 Tom Riniomap5_evm: Enable CONFIG_CMD_BOOTZ
2013-03-11 Tom Riniam335x_evm: Enable CONFIG_CMD_BOOTZ
2013-03-11 Mark JacksonAllow AM33xx boards to setup GPMC chipselects.
2013-03-11 Enric Balletbo... OMAP3: Initialize gpmc if SPL_ONENAND_SUPPORT is enabled.
2013-03-11 Enric Balletbo... SPL: ONENAND: Support SPL to boot u-boot from OneNAND.
2013-03-08 Enric Balletbo... SPL: ONENAND: Fix onenand_spl_load_image implementation.
2013-03-08 Enric Balletbo... SPL: ONENAND: Fix some ONENAND related defines.
2013-03-08 Nikita Kiryanovcm-t35: add support for user defined lcd parameters
2013-03-08 Nikita Kiryanovcm-t35: add support for dvi displays
2013-03-08 Nikita Kiryanovlcd: add option for board specific splash screen prepar...
2013-03-08 Nikita Kiryanovomap3: allow dynamic selection of gfx_format
2013-03-08 Nikita Kiryanovomap3: add useful dss defines
2013-03-08 Nikita Kiryanovomap_hsmmc: add driver check for write protection
2013-03-08 Nikita Kiryanovmmc: add support for write protection
2013-03-08 Nikita Kiryanovcm-t35: implement board specific card detect check
2013-03-08 Nikita Kiryanovomap_hsmmc: implement driver check for card detection
2013-03-08 Nikita Kiryanovomap_hsmmc: introduce omap_hsmmc_data struct
2013-03-08 Nikita Kiryanovomap_hsmmc: fix out of bounds array access
2013-03-08 Nikita Kiryanovomap: consolidate common mmc definitions
2013-03-08 Tom Riniam33xx: Update DDR3 EMIF configuration sequence
2013-03-08 Tom Riniam335x_evm: Add am335x_evm_usbspl build target
2013-03-08 Tom Riniam335x_evm: Never set CONFIG_EXTRA_ENV_SETTINGS in SPL
2013-02-28 Wolfgang DenkARM: ns9750dev: remove remainders of dead board
2013-02-28 Wolfgang DenkREADME.scrapyard: add missing commit IDs
2013-02-21 Albert ARIBAUDMerge branch 'u-boot-ti/master' into 'u-boot-arm/master'
2013-02-21 Albert ARIBAUDMerge 'u-boot-microblaze/mainline/arm' into 'u-boot...
2013-02-18 Tom Riniam335x evm: Add am335x_evm_spiboot target
2013-02-18 Ilya Yanokdoc/SPL/README.am335x-network: Document using ethernet...
2013-02-18 Chase Maupinam335x_evm: Add NET environment variables
2013-02-18 Chase Maupinam335x_evm: Add SPI environment variables
2013-02-18 Chase Maupinam335x_evm: Add NAND environment variables
2013-02-18 Michael Jonesomap3: mvblx: pass FPGA version to the kernel
2013-02-18 Michael Jonesomap3: mvblx: select fpgafilename according to orientation
2013-02-18 Howard Grayomap3: mvblx: change console to ttyO0 and make silent...
2013-02-18 Enric Balletbo... OMAP3: igep00x0: Add new IGEP COM PROTON.
2013-02-18 Enric Balletbo... OMAP3: igep00x0: add missing include mach-types.h
2013-02-18 Enric Balletbo... OMAP3: igep00x0: use official board names.
2013-02-18 Ilya Yanokam335x_evm: enable support for booting via USB
2013-02-18 Ilya Yanokam33xx: support for booting via usbeth
2013-02-18 Ilya Yanokspl: support for booting via usbeth
2013-02-18 Lars Poeschelam33xx: pcm051: Remove wp pin mux for sd-card
2013-02-18 robertcnelson... beagle: expansion boards: add LSR COM6L adapter
2013-02-18 robertcnelson... beagle: expansion boards: retry i2c_read with 16bit...
2013-02-18 Tomas Novotnyda8xx: Add the missing pinmux for da830 to the gpio...
2013-02-18 Tomas Novotnyda8xx: ea20: Add the configuration define for the exact...
2013-02-15 Tom RiniMerge branch 'fixes' of git://git.denx.de/u-boot-mips
2013-02-15 Daniel SchwierzeckMIPS: board.c: remove manual relocation of env_name_spec
2013-02-15 Simon Glassx86: Remove unused real mode code
2013-02-15 Simon Glassx86: Rename CONFIG_NO_X86_RESET_VECTOR to CONFIG_X86_RE...
2013-02-15 Simon Glassx86: Remove unneeded cruft from main Makefile
2013-02-15 Simon Glassx86: Remove sc520 cpu
2013-02-15 Simon Glassx86: Remove eNET boards
2013-02-13 Tom RiniMerge branch 'next' of git://git.denx.de/u-boot-mips
2013-02-12 Gabor JuhosMIPS: add dynamic relocation support
2013-02-12 Gabor JuhosMIPS: u-boot.lds: add relocation specific sections
2013-02-12 Daniel SchwierzeckMIPS: start.S: use symbol __image_copy_end for U-Boot...
2013-02-12 Daniel SchwierzeckMIPS: start.S: optimize BSS initialization
2013-02-12 Daniel SchwierzeckMIPS: board.c: switch to new symbols __bss_end and...
2013-02-12 Daniel SchwierzeckMIPS: u-boot.lds: introduce symbol __image_copy_end
2013-02-12 Daniel SchwierzeckMIPS: u-boot.lds: merge all BSS sections and introduce...
2013-02-12 Gabor JuhosMIPS: compute num_got_entries from .got section's size
2013-02-12 Daniel SchwierzeckMIPS: start.S: unify and simplify reset vector handling
2013-02-12 Daniel SchwierzeckMIPS: start.S: remove obsolete 64 bit handling in setup...
2013-02-12 Daniel SchwierzeckMIPS: xburst: fix broken access to global_data
2013-02-12 Tom Riniam335x_evm: Fix CPSW ethernet on GP EVM and EVM-SK
2013-02-12 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-arm
2013-02-11 Lucas Stacharm: fix CONFIG_DELAY_ENVIRONMENT to act like it claims...
2013-02-11 Tom WarrenTegra114: Add/enable Dalmore build (T114 reference...
2013-02-11 Tom WarrenTegra114: Add generic Tegra114 build support
2013-02-11 Tom WarrenTegra114: Dalmore: Add DT files
2013-02-11 Tom WarrenTegra114: Add common CPU (shared) files
2013-02-11 Tom WarrenTegra114: Add CPU (armv7) files
2013-02-11 Tom WarrenTegra114: Add AVP (arm720t) files
2013-02-11 Tom WarrenTegra114: Add arch-tegra114 include files
2013-02-11 Allen Martintegra: cardhu: config: enable SPI
2013-02-11 Allen Martintegra: add SPI SLINK driver
2013-02-11 Allen Martintegra: add addresses of SPI SLINK controllers
2013-02-11 Allen Martintegra30: fdt: add SPI SLINK nodes
2013-02-11 Allen Martintegra30: add SBC1 to periph id mapping table
2013-02-11 Allen Martintegra: spi: add fdt support to tegra SPI SFLASH driver
2013-02-11 Allen Martintegra20: fdt: add SPI SFLASH node
next