glsdk/glsdk-u-boot.git
2012-07-07 Lokesh VutlaOMAP5: Configure the io settings for omap5432 uevm...
2012-07-07 Lokesh VutlaOMAP5: ADD chip detection for OMAP5432 SOC
2012-07-07 Lokesh VutlaOMAP5: Adding correct Control id code for OMAP5430
2012-07-07 Tom Riniomap3evm: Add CONFIG_CMD_ASKENV
2012-07-07 Tom Riniomap3_beagle: Add CONFIG_CMD_ASKENV
2012-07-07 Tom Riniomap3evm: Set BOOTDELAY to 3
2012-07-07 Tom RiniOMAP3 Beagle: Set BOOTDELAY to 3
2012-07-07 Tom Riniomap24xx_i2c: Add AM33XX support
2012-07-07 Tom Riniam33xx: Fix i2c sampling rate typo
2012-07-07 Tom Riniam33xx: Fill in more cm_wkuppll / cm_perpll
2012-07-07 Tom Riniam335x: Correct i2c sysc offset
2012-07-07 Tom RiniRevert "I2C: OMAP: detect more devices when probing...
2012-07-07 Troy KiskyDaVinci: fix ddr2 vtp i/o calibration
2012-07-07 SRICHARAN RARM: OMAP5: Correct the DRAM_ADDR_SPACE_END macro.
2012-07-07 SRICHARAN RARM: OMAP5: Align memory used for testing to the power...
2012-07-07 SRICHARAN RARM: OMAP5: dmm: Create a tiler trap section.
2012-07-07 SRICHARAN RARM: OMAP4+: dmm: Take care of overlapping dmm and...
2012-07-07 Heiko Schocherarm,davinci: update for enbw_cmc board
2012-07-07 Tom Riniam33xx: Do not call init_timer twice
2012-07-07 Thomas Weberomap4/5: Use CPUDIR for .lds script
2012-07-07 Stephen Warrentegra: trimslice: fix a couple typos
2012-07-07 Tom Warrenarm: Tegra: Use ODMDATA from BCT in IRAM
2012-07-07 Stephen Warrentegra: seaboard: disable SPI, move environment to eMMC
2012-07-07 Stephen Warrentegra: paz00: store environment in eMMC
2012-07-07 Stephen Warrentegra: trimslice: store environment in SPI flash
2012-07-07 Tom Warrengpio: tegra2: rename tegra2_gpio.* to tegra_gpio.*
2012-07-07 Tom Warrenmmc: tegra2: rename tegra2_mmc.* to tegra_mmc.*
2012-07-07 Tom Warrenspi: tegra2: rename tegra2_spi.* to tegra_spi.*
2012-07-07 Stephen Warrentegra: whistler: store environment in eMMC
2012-07-07 Stephen Warrentegra: ventana: store environment in eMMC
2012-07-07 Stephen Warrensf: winbond: Add support for the Winbond W25Q80BL
2012-07-07 Stephen Warrenenv_mmc: align buffers using ALLOC_CACHE_ALIGN_BUFFER
2012-07-07 Stephen Warrentegra: ventana: add own device tree, enable USB
2012-07-07 Stephen Warrentegra: remove CONFIG_USB_ETHER_SMSC95XX from boards...
2012-07-07 amartin@nvidia.comtegra: override compiler flags for low level init code
2012-07-07 Simon Glasstegra: Correct PLL access in ap20.c and clock.c
2012-07-07 Stephen Warrentegra: paz00: add device tree support
2012-07-07 Stephen Warrentegra: harmony: add device tree support
2012-07-07 Stephen Warrentegra: Compulab TrimSlice board support
2012-07-07 Stephen Warrentegra: add SDMMC1 on SDIO1 funcmux entry
2012-07-07 Lucas Stachtegra: add SDIO1 funcmux entry for UARTA
2012-07-07 Lucas Stachtegra: sync SDIO1 pingroup enum name with TRM
2012-07-07 Stephen Warrentegra: add UART1 on GPU funcmux entry
2012-07-07 Stephen Warrentegra: seaboard: add support for USB networking
2012-07-07 Stephen Warrentegra: whistler: reduce and comment network cfg options
2012-07-07 Stephen Warrentegra: flesh out bootcmd
2012-07-07 Stephen Warrentegra: remove some cruft from CONFIG_EXTRA_ENV_SETTINGS
2012-07-07 Stephen Warrentegra: Whistler board support
2012-07-07 Stephen Warrentegra: add alternate UART1 funcmux entry
2012-07-07 Stephen Warrentegra: paz00: fix typo in SD slot CD detect GPIO
2012-07-07 Tom Warrenspi: Tegra2: Seaboard: enable SPI/UART corruption fix
2012-07-07 Tom Warrenspi: Tegra2: Seaboard: fix UART corruption during SPI...
2012-07-02 Andreas Bießmanntools/mkenvimage.c: fix basename(3) usage
2012-06-28 Nobuhiro Iwamatsush: ap_sh4a_4a: Fix wrong register initialization value
2012-06-21 u-boot@lakedaemon.netext2load: increase read speed
2012-06-21 Rob Herringpxe: add support for parsing local syslinux files
2012-06-21 Rob Herringpxe: parse initrd file from append string
2012-06-21 Rob Herringpxe: support absolute paths
2012-06-21 Rob Herringpxe: support linux entries for labels
2012-06-21 Rob Herringpxe: add support for label menu text
2012-06-21 Rob Herringpxe: support include files at top-level
2012-06-21 Rob Herringmenu: only timeout when menu is displayed
2012-06-21 Eric Nelsoncheckpatch: add check for whitespace before semicolon...
2012-06-21 Marek VasutBlock: Remove MG DISK support
2012-06-21 Loïc MinierStrip fw_printenv like the other tools
2012-06-20 Tom Rinihush.c: Move default CONFIG_SYS_PROMPT_HUSH_PS2 to...
2012-06-20 Tom RiniCONFIG_SYS_BAUDRATE_TABLE: Add <config_fallbacks.h...
2012-06-19 Vikram Narayananpatman: Handle creation of patman config file
2012-06-19 Vikram Narayananpatman: Change the location of patman config file
2012-06-19 Mike Frysingerlmb: do not export anything without CONFIG_LMB
2012-06-19 Mike Frysingereasylogo: add lzma support
2012-06-19 Mike Frysingercmd_mem: cmp: convert while() to for() loop
2012-06-19 Mike Frysingercmd_mem: cmp: unify size code paths
2012-06-19 Mike Frysingercmd_mem: replace custom PRINTF() with debug()
2012-06-19 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-mpc83xx
2012-06-15 Thomas Herzmannkm/common: check test_bank and testpin for testboot
2012-06-15 Thomas Herzmannpowerpc/83xx/km: readout dip_switch on kmcoge5ne
2012-06-15 Thomas Herzmannpowerpc/83xx: configure CONFIG_POST for kmcoge5ne
2012-06-15 Stefan Biglerpowerpc/83xx/km: added missing enable of application...
2012-06-15 Holger Brunckkm/common: increase bootlimit to 3
2012-06-15 Thomas Herzmannkm/common: fixed error in ethaddr (1-byte-shift)
2012-06-15 Holger BrunckMAINTAINERS: cleanup for keymile boards
2012-06-15 Holger Brunckpowerpc/83xx: add kmcoge5ne board support
2012-06-15 Andreas Huberkm/common: add support for second flash
2012-06-15 Holger Brunckpowerpc83xx/km: remove unneeded CONFIG_PCI for kmeter1
2012-06-15 Christian Herzigpowerpc83xx/km: lock the window size to 2GiB befor...
2012-06-15 Holger Brunckpowerpc/83xx/km: use tuxx1.h for kmsupx5 target
2012-06-15 Timur Tabipowerpc/83xx: increment malloc heap size for the MPC832...
2012-06-08 Steve Sakomancmd_nand: fix crashing bug in nand read/write
2012-06-07 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-video
2012-06-07 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-avr32
2012-06-07 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-mips
2012-06-07 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-sh
2012-06-07 Marek VasutMPC8xxx: Define cache ops for USB
2012-06-05 Bo Shenvideo: atmel/lcd: add LCD driver for new Atmel SoC
2012-06-05 Anatolij Gustschinvideo: cfb_console: flush dcache for frame buffer in...
2012-06-05 Pali Rohárcfb_console: Ignore bell character
2012-06-04 Pali Rohárcfb_console: Add console_clear_line function
2012-06-04 Pali Rohárcfb_console: Fix function console_back
2012-06-04 Andreas Bießmannavr32:board.c: fix compile warning
next