]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/shortlog
glsdk/glsdk-u-boot.git
2013-04-30 David Andreynet: gem: Preserve clk on emio interface
2013-04-30 David Andreynet: gem: Pass phy address to init
2013-04-30 Michal Simekzynq: Move macros to hardware.h
2013-04-30 Michal Simeknet: gem: Fix gem driver on 1Gbps LAN
2013-04-30 Michal Simeknet: gem: Do not initialize BDs again
2013-04-30 Michal Simeknet: gem: Simplify return path in zynq_gem_recv
2013-04-30 Michal Simeknet: gem: Remove WRAP bit from TX buffer description
2013-04-30 Michal Simeknet: phy: Define Marvell 88e1518 phy
2013-04-30 Michal Simekzynq: Move scutimer baseaddr to hardware.h
2013-04-30 Michal Simekarm: zynq: Rename XPSS_ prefix to ZYNQ_ for hardcoded...
2013-04-30 David Andreyarm: zynq: U-Boot udelay < 1000 FIX
2013-04-19 Tom RiniPrepare v2013.04
2013-04-19 Simon Glasscrc32: Correct endianness of crc32 result
2013-04-18 Andreas Bießmannpatman: fix gitutil for decorations
2013-04-18 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-arm...
2013-04-17 Simon Glassfdt: Ensure that libfdt_env.h comes from U-Boot
2013-04-17 Jaehoon Chungmmc: check the revision for sd3.0
2013-04-17 Jaehoon Chungmmc: support the correct card version for eMMC
2013-04-17 Maxime Larocqueprintenv: Correct out-of-memory condition check.
2013-04-17 Simon Glassexynos: fdt: Add TMU node for snow
2013-04-17 Simon Glassexynos: Correct use of 64-bit division
2013-04-17 Vivek GautamExynos5: Add support for USB download boot mode
2013-04-16 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-x86
2013-04-16 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-arm
2013-04-15 Simon Glassx86: config: Init PCI before SPI
2013-04-15 Simon Glassx86: Allow setup code to manage its own global data
2013-04-15 Simon Glassx86: Fix DRAM bank size init with generic board
2013-04-15 Tom WarrenTegra: T30: Beaver board support.
2013-04-15 Tom WarrenTegra: Split tegra_get_chip_type() into soc & sku funcs
2013-04-15 Tom WarrenTegra: Fix MSELECT clock divisors for T30/T114.
2013-04-15 Tom WarrenTegra114: Initialize System Counter (TSC) with osc...
2013-04-15 Tom WarrenTegra: Configure L2 cache control reg properly.
2013-04-15 Thierry RedingTegra: TEC: Enable boot script support
2013-04-15 Thierry RedingTegra: Plutux: Enable NAND and boot script support
2013-04-15 Thierry RedingTegra: Medcom-Wide: Enable NAND and boot script support
2013-04-15 Thierry RedingTegra: All Tamonten-derived boards use onboard NAND
2013-04-15 Tom WarrenTegra: Restore cp15 VBAR _start vector write for ARMv7
2013-04-15 Tom WarrenTegra: enable verify support for the crc32 command
2013-04-15 Stephen WarrenARM: tegra: support T33 SKU of Tegra30
2013-04-15 Andre PrzywaraARMv7: start.S: stay in HYP mode if u-boot is entered...
2013-04-15 Tom RiniPrepare v2013.04-rc3
2013-04-15 Tom RiniMerge branch 'master' of git://git.denx.de/u-boot-arm
2013-04-15 Tom RiniMerge branch 'tpm' of git://git.denx.de/u-boot-x86
2013-04-14 Albert ARIBAUDcosmetic: fix CONFIG_SPL_BSS_MAX_SIZE typo in README
2013-04-14 Albert ARIBAUDsmdk5250, snow: convert to CONFIG_SPL_MAX_FOOTPRINT
2013-04-14 Albert ARIBAUDda850evm, da850_am18xxevm: convert to CONFIG_SPL_MAX_FO...
2013-04-14 Albert ARIBAUDcam_enc_4xx: convert to CONFIG_SPL_MAX_FOOTPRINT
2013-04-14 Albert ARIBAUDARM: fix CONFIG_SPL_MAX_SIZE semantics
2013-04-14 Albert ARIBAUDMerge branch 'u-boot-imx/master' into 'u-boot-arm/master'
2013-04-14 Andrew Gabbasovfsl_esdhc: Fix DMA transfer completion waiting loop
2013-04-14 Eric Nelsonfsl_esdhc: flush cache after IO completion
2013-04-14 Albert ARIBAUDMerge branch 'u-boot-imx/master' into 'u-boot-arm/master'
2013-04-13 Albert ARIBAUDARM: Fix __bss_start and __bss_end in linker scripts
2013-04-13 Fabio Estevamspi: mxc_spi: Set master mode for all channels
2013-04-13 Otavio Salvadormx6qsabre{sd, auto}: Fix environment as 'mmc rescan...
2013-04-13 Tetsuyuki KobayashiBUGFIX: arm: data abort in get_bad_stack_swi
2013-04-13 Albert ARIBAUDMerge branch 'u-boot-ti/master' into 'u-boot-arm/master'
2013-04-12 Che-liang Chioutpm: Add TPM command library
2013-04-12 Simon Glassexynos: Enable I2C TPM for smdk5250
2013-04-12 Rong Changtpm: Add Infineon slb9635_i2c TPM driver
2013-04-12 Taylor Hutttpm: Add casts for proper compilation
2013-04-12 Linus Walleijintegrator: enable device tree
2013-04-12 Tom RiniVCMA9: Enable CONFIG_CMD_NAND_YAFFS
2013-04-12 Albert ARIBAUDMerge branch 'u-boot/master' into 'u-boot-arm/master'
2013-04-12 Tom Riniomap5_common.h: Switch to ext4
2013-04-12 man.huber@arcor.deomap3: Display MHz instead of mHz on the console
2013-04-12 Stefan RoeseRevert "mtd: cfi_flash: Fix CFI flash driver for 8...
2013-04-12 Stefan RoeseRevert "cfi_flash: Use uintptr_t for casts from u32...
2013-04-12 Tom Riniam335x: Really correct DDR timings on new BeagleBone...
2013-04-12 Holger Brunckarm/km: add support for kmsuv31 board
2013-04-12 Holger Brunckarm/km: use CONFIG_NAND_ECC_BCH
2013-04-12 Holger Brunckarm/km: rename BOARD_LATE_INIT to CONFIG_BOARD_LATE_INIT
2013-04-12 Gerlando Falautokirkwood_nand: allow usage of NAND_ECC_SOFT_BCH
2013-04-12 Albert ARIBAUDMerge branch 'u-boot-ti/master' into 'u-boot-arm/master'
2013-04-12 Fabio Estevammx31pdk: Remove watchdog support
2013-04-12 Benoît Thébaudeauarm: Make all linker scripts compatible with per-symbol...
2013-04-12 Benoît Thébaudeauarm1176: Remove unused MMU setup from start.S
2013-04-12 Benoît Thébaudeauarm: Remove deprecated and now unused NAND SPL
2013-04-12 Benoît Thébaudeauarm: Remove support for unused s3c64xx
2013-04-12 Benoît ThébaudeauRevert "mkconfig: start deprecating Makefile config...
2013-04-12 Benoît Thébaudeauarm: Remove support for smdk6400
2013-04-12 Benoît Thébaudeauimx: Add u-boot-with-nand-spl.imx make target
2013-04-12 Benoît Thébaudeauimx: Add u-boot-with-spl.imx make target
2013-04-12 Benoît Thébaudeau.gitignore: Add /SPL
2013-04-12 Benoît ThébaudeauMakefile: Move SHELL setup to config.mk
2013-04-12 Benoît Thébaudeauarm: Remove unused relocate_code() parameters
2013-04-12 Benoît Thébaudeauarm926ejs: Remove deprecated and now unused NAND SPL
2013-04-12 Benoît Thébaudeaunand: mxc: Switch NAND SPL to generic SPL
2013-04-12 Benoît Thébaudeauimx: Fix automatic make targets for imx images
2013-04-12 Benoît ThébaudeauMakefile: Change CONFIG_SPL_PAD_TO to image offset
2013-04-12 Benoît Thébaudeauautoconfig.mk: Make it possible to define configs from...
2013-04-12 Benoît Thébaudeauarm: crt0.S: Remove bogus .globl
2013-04-12 Benoît Thébaudeauarm: relocate_code(): Use __image_copy_end for end...
2013-04-12 Benoît Thébaudeauarm: relocate_code(): Remove useless relocation offset...
2013-04-12 Benoît Thébaudeauarm1136: Remove redundant relocate_code() return
2013-04-12 Benoît Thébaudeauarm: relocate_code() is no longer noreturn
2013-04-12 Benoît Thébaudeauarm: start.S: Fix _TEXT_BASE for SPL
2013-04-12 Benoît Thébaudeaunand: mxc: Use appropriate page number in syndrome...
2013-04-12 Benoît Thébaudeaunand: mxc: Fix debug trace in mxc_nand_read_oob_syndrome()
2013-04-12 Benoît Thébaudeauimx: mx53ard: Add support for NAND Flash
next