41d4201a35945e7c32043c0eb6c316e0ea7ed2da
[glsdk/gst-plugin-ducati.git] / src / gstducati.c
1 /*
2  * GStreamer
3  * Copyright (c) 2010, Texas Instruments Incorporated
4  *
5  * This library is free software; you can redistribute it and/or
6  * modify it under the terms of the GNU Lesser General Public
7  * License as published by the Free Software Foundation
8  * version 2.1 of the License.
9  *
10  * This library is distributed in the hope that it will be useful,
11  * but WITHOUT ANY WARRANTY; without even the implied warranty of
12  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the GNU
13  * Lesser General Public License for more details.
14  *
15  * You should have received a copy of the GNU Lesser General Public
16  * License along with this library; if not, write to the Free Software
17  * Foundation, Inc., 51 Franklin Street, Fifth Floor, Boston, MA  02110-1301  USA
18  */
20 #ifdef HAVE_CONFIG_H
21 #  include <config.h>
22 #endif
24 #include "gstducati.h"
25 #include "gstducatih264dec.h"
26 #include "gstducatimpeg4dec.h"
27 #include "gstducatimpeg2dec.h"
28 #include "gstducativc1dec.h"
29 #include "gstducativp6dec.h"
30 #include "gstducativp7dec.h"
31 #include "gstducatirvdec.h"
33 GST_DEBUG_CATEGORY (gst_ducati_debug);
35 static gboolean
36 plugin_init (GstPlugin * plugin)
37 {
38   GST_DEBUG_CATEGORY_INIT (gst_ducati_debug, "ducati", 0, "ducati");
40   /* TODO .. find some way to reasonably detect if the corresponding
41    * codecs are actually available..
42    */
43   return gst_element_register (plugin, "ducatih264dec", GST_RANK_PRIMARY,
44       GST_TYPE_DUCATIH264DEC) &&
45       gst_element_register (plugin, "ducatimpeg4dec", GST_RANK_PRIMARY,
46       GST_TYPE_DUCATIMPEG4DEC) &&
47       gst_element_register (plugin, "ducatimpeg2dec", GST_RANK_PRIMARY,
48       GST_TYPE_DUCATIMPEG2DEC) &&
49       gst_element_register (plugin, "ducativc1dec", GST_RANK_PRIMARY,
50       GST_TYPE_DUCATIVC1DEC) &&
51       gst_element_register (plugin, "ducativp6dec", GST_RANK_PRIMARY,
52       GST_TYPE_DUCATIVP6DEC) &&
53       gst_element_register (plugin, "ducativp7dec", GST_RANK_PRIMARY,
54       GST_TYPE_DUCATIVP7DEC) &&
55       gst_element_register (plugin, "ducatirvdec", GST_RANK_PRIMARY,
56       GST_TYPE_DUCATIRVDEC);
57 #if 0
58       &&
59       gst_element_register (plugin, "ducatih264enc", GST_RANK_PRIMARY + 1,
60       GST_TYPE_DUCATIH264ENC) &&
61       gst_element_register (plugin, "ducatimpeg4enc", GST_RANK_PRIMARY + 1,
62       GST_TYPE_DUCATIMPEG4ENC);
63 #endif
64 }
66 /* PACKAGE: this is usually set by autotools depending on some _INIT macro
67  * in configure.ac and then written into and defined in config.h, but we can
68  * just set it ourselves here in case someone doesn't use autotools to
69  * compile this code. GST_PLUGIN_DEFINE needs PACKAGE to be defined.
70  */
71 #ifndef PACKAGE
72 #  define PACKAGE "ducati"
73 #endif
75 GST_PLUGIN_DEFINE (GST_VERSION_MAJOR, GST_VERSION_MINOR, "ducati",
76     "Hardware accellerated codecs for OMAP4",
77     plugin_init, VERSION, "LGPL", "GStreamer", "http://gstreamer.net/")