ducatividdec: remove another leftover -strided caps remnant
[glsdk/gst-plugin-ducati.git] / src / gstducatibufferpriv.h
1 /*
2  * GStreamer
3  *
4  * Copyright (C) 2012 Texas Instruments
5  * Copyright (C) 2012 Collabora Ltd
6  *
7  * Authors:
8  *  Alessandro Decina <alessandro.decina@collabora.co.uk>
9  *  Rob Clark <rob.clark@linaro.org>
10  *
11  * This library is free software; you can redistribute it and/or
12  * modify it under the terms of the GNU Lesser General Public
13  * License as published by the Free Software Foundation
14  * version 2.1 of the License.
15  *
16  * This library is distributed in the hope that it will be useful,
17  * but WITHOUT ANY WARRANTY; without even the implied warranty of
18  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the GNU
19  * Lesser General Public License for more details.
20  *
21  * You should have received a copy of the GNU Lesser General Public
22  * License along with this library; if not, write to the Free Software
23  * Foundation, Inc., 51 Franklin Street, Fifth Floor, Boston, MA  02110-1301  USA
24  */
26 #ifndef __GSTDUCATIBUFFERPRIV_H__
27 #define __GSTDUCATIBUFFERPRIV_H__
29 #include <stdint.h>
30 #include <gst/gst.h>
32 G_BEGIN_DECLS
34 #include <gst/dmabuf/dmabuf.h>
36 /*
37  * per-buffer private data for gst-ducati
38  */
40 #define GST_TYPE_DUCATI_BUFFER_PRIV      \
41   (gst_ducati_buffer_priv_get_type ())
42 #define GST_DUCATI_BUFFER_PRIV(obj)      \
43   (G_TYPE_CHECK_INSTANCE_CAST((obj),GST_TYPE_DUCATI_BUFFER_PRIV, GstDucatiBufferPriv))
44 #define GST_IS_DUCATI_BUFFER_PRIV(obj)     \
45   (G_TYPE_CHECK_INSTANCE_TYPE((obj),GST_TYPE_DUCATI_BUFFER_PRIV))
47 typedef struct _GstDucatiBufferPriv      GstDucatiBufferPriv;
48 typedef struct _GstDucatiBufferPrivClass GstDucatiBufferPrivClass;
51 struct _GstDucatiBufferPriv
52 {
53   GstMiniObject parent;
55   struct omap_bo *bo;
56   gint uv_offset, size;
57 };
59 struct _GstDucatiBufferPrivClass
60 {
61   GstMiniObjectClass parent_class;
62 };
65 GType gst_ducati_buffer_priv_get_type (void);
67 void gst_ducati_buffer_priv_set (GstBuffer * buf, GstDucatiBufferPriv * priv);
68 GstDucatiBufferPriv * gst_ducati_buffer_priv_get (GstBuffer * buf);
69 GstDucatiBufferPriv * gst_ducati_buffer_priv_new (void);
72 G_END_DECLS
75 #endif /* __GSTDUCATIBUFFERPRIV_H__ */