h264enc: Expose the EntropyCodingMode property
[glsdk/gst-plugin-ducati.git] / src / gstducatih264enc.h
1 /*
2  * GStreamer
3  * Copyright (c) 2010, Texas Instruments Incorporated
4  *
5  * This library is free software; you can redistribute it and/or
6  * modify it under the terms of the GNU Lesser General Public
7  * License as published by the Free Software Foundation
8  * version 2.1 of the License.
9  *
10  * This library is distributed in the hope that it will be useful,
11  * but WITHOUT ANY WARRANTY; without even the implied warranty of
12  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the GNU
13  * Lesser General Public License for more details.
14  *
15  * You should have received a copy of the GNU Lesser General Public
16  * License along with this library; if not, write to the Free Software
17  * Foundation, Inc., 51 Franklin Street, Fifth Floor, Boston, MA  02110-1301  USA
18  */
20 #ifndef __GST_DUCATIH264ENC_H__
21 #define __GST_DUCATIH264ENC_H__
23 #include <ti/sdo/codecs/h264enc/ih264enc.h>
24 #include "gstducatividenc.h"
26 #define GST_TYPE_DUCATIH264ENC \
27   (gst_ducati_h264enc_get_type())
28 #define GST_DUCATIH264ENC(obj) \
29   (G_TYPE_CHECK_INSTANCE_CAST((obj),GST_TYPE_DUCATIH264ENC,GstDucatiH264Enc))
30 #define GST_DUCATIH264ENC_CLASS(klass) \
31   (G_TYPE_CHECK_CLASS_CAST((klass),GST_TYPE_DUCATIH264ENC,GstDucatiH264EncClass))
32 #define GST_IS_DUCATIH264ENC(obj) \
33   (G_TYPE_CHECK_INSTANCE_TYPE((obj),GST_TYPE_DUCATIH264ENC))
34 #define GST_IS_DUCATIH264ENC_CLASS(obj) \
35   (G_TYPE_CHECK_CLASS_TYPE((klass),GST_TYPE_DUCATIH264ENC))
36 #define GST_DUCATIH264ENC_GET_CLASS(obj) \
37   (G_TYPE_INSTANCE_GET_CLASS((obj), GST_TYPE_DUCATIH264ENC, GstDucatiH264EncClass))
39 typedef struct _GstDucatiH264Enc GstDucatiH264Enc;
40 typedef struct _GstDucatiH264EncClass GstDucatiH264EncClass;
42 struct _GstDucatiH264Enc
43 {
44   GstDucatiVidEnc parent;
46   guint profile;
47   guint level;
49   gint qp_min_i;
50   gint qpi;
51   gint qp_max_i;
52   guint hrd_buffer_size;
54   IH264ENC_RateControlParamsPreset rate_control_params_preset;
55   IH264ENC_RateControlAlgo rate_control_algo;
56   IH264ENC_EntropyCodingMode entropy_coding_mode;
57 };
59 struct _GstDucatiH264EncClass
60 {
61   GstDucatiVidEncClass parent_class;
62 };
64 GType gst_ducati_h264enc_get_type (void);
66 #endif