Mangle a few files with gst-indent, for future sanity
[glsdk/gst-plugin-ducati.git] / src / gstducatimpeg2dec.c
1 /*
2  * GStreamer
3  * Copyright (c) 2010, Texas Instruments Incorporated
4  *
5  * This library is free software; you can redistribute it and/or
6  * modify it under the terms of the GNU Lesser General Public
7  * License as published by the Free Software Foundation
8  * version 2.1 of the License.
9  *
10  * This library is distributed in the hope that it will be useful,
11  * but WITHOUT ANY WARRANTY; without even the implied warranty of
12  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the GNU
13  * Lesser General Public License for more details.
14  *
15  * You should have received a copy of the GNU Lesser General Public
16  * License along with this library; if not, write to the Free Software
17  * Foundation, Inc., 51 Franklin Street, Fifth Floor, Boston, MA  02110-1301  USA
18  */
20 /**
21  * SECTION:element-ducatimpeg2dec
22  *
23  * FIXME:Describe ducatimpeg2dec here.
24  *
25  * <refsect2>
26  * <title>Example launch line</title>
27  * |[
28  * gst-launch -v -m fakesrc ! ducatimpeg2dec ! fakesink silent=TRUE
29  * ]|
30  * </refsect2>
31  */
33 #ifdef HAVE_CONFIG_H
34 #  include <config.h>
35 #endif
37 #include "gstducatimpeg2dec.h"
39 GST_BOILERPLATE (GstDucatiMpeg2Dec, gst_ducati_mpeg2dec, GstDucatiVidDec,
40     GST_TYPE_DUCATIVIDDEC);
42 static GstStaticPadTemplate sink_factory = GST_STATIC_PAD_TEMPLATE ("sink",
43     GST_PAD_SINK,
44     GST_PAD_ALWAYS,
45     GST_STATIC_CAPS ("video/mpeg, " "mpegversion = (int)[ 1, 2 ], "     // XXX check on MPEG-1..
46         "systemstream = (boolean)false, "
47         "parsed = (boolean)true, "
48         "width = (int)[ 64, 2048 ], "
49         "height = (int)[ 64, 2048 ], " "framerate = (fraction)[ 0, max ];")
50     );
52 /* GstDucatiVidDec vmethod implementations */
54 static void
55 gst_ducati_mpeg2dec_update_buffer_size (GstDucatiVidDec * self)
56 {
57   gint w = self->width;
58   gint h = self->height;
60   /* calculate output buffer parameters: */
61   self->padded_width = w;
62   self->padded_height = h;
63   self->min_buffers = 8;
64 }
66 static gboolean
67 gst_ducati_mpeg2dec_allocate_params (GstDucatiVidDec * self, gint params_sz,
68     gint dynparams_sz, gint status_sz, gint inargs_sz, gint outargs_sz)
69 {
70   gboolean ret = parent_class->allocate_params (self,
71       sizeof (IVIDDEC3_Params), sizeof (IVIDDEC3_DynamicParams),
72       sizeof (IVIDDEC3_Status), sizeof (IVIDDEC3_InArgs),
73       sizeof (IVIDDEC3_OutArgs));
75   if (ret)
76     self->params->displayDelay = IVIDDEC3_DECODE_ORDER;
78   return ret;
79 }
81 static GstBuffer *
82 gst_ducati_mpeg2dec_push_input (GstDucatiVidDec * vdec, GstBuffer * buf)
83 {
84   GstDucatiMpeg2Dec *self = GST_DUCATIMPEG2DEC (vdec);
85   guint sz = GST_BUFFER_SIZE (buf);
86   guint8 *data = GST_BUFFER_DATA (buf);
88   /* skip codec_data, which is same as first buffer from mpegvideoparse (and
89    * appears to be periodically resent) and instead prepend to next frame..
90    */
91   if (vdec->codec_data && (sz == GST_BUFFER_SIZE (vdec->codec_data)) &&
92       !memcmp (data, GST_BUFFER_DATA (vdec->codec_data), sz)) {
93     GST_DEBUG_OBJECT (self, "skipping codec_data buffer");
94     self->prepend_codec_data = TRUE;
95   } else {
96     if (self->prepend_codec_data) {
97       GST_DEBUG_OBJECT (self, "prepending codec_data buffer");
98       push_input (vdec, GST_BUFFER_DATA (vdec->codec_data),
99           GST_BUFFER_SIZE (vdec->codec_data));
100       self->prepend_codec_data = FALSE;
101     }
102     push_input (vdec, data, sz);
103   }
105   gst_buffer_unref (buf);
107   return NULL;
110 static gboolean
111 gst_ducati_mpeg2dec_set_sink_caps (GstDucatiVidDec * self, GstCaps * caps)
113   GstStructure *structure;
114   const gchar *profile;
116   GST_DEBUG_OBJECT (self, "set_sink_caps: %" GST_PTR_FORMAT, caps);
118   if (!GST_CALL_PARENT_WITH_DEFAULT (GST_DUCATIVIDDEC_CLASS, set_sink_caps,
119           (self, caps), TRUE))
120     return FALSE;
122   /* Simple profile does not have B frames */
123   structure = gst_caps_get_structure (caps, 0);
124   profile = gst_structure_get_string (structure, "profile");
125   if (!profile || strcmp (profile, "simple")) {
126     /* TODO: can a better bound be found from stream headers ? */
127     self->backlog_maxframes = self->backlog_max_maxframes;
128   }
130   return TRUE;
133 static GstFlowReturn
134 gst_ducati_mpeg2dec_push_output (GstDucatiVidDec * self, GstBuffer * buf)
136   GST_BUFFER_OFFSET_END (buf) = GST_BUFFER_TIMESTAMP (buf);
137   return parent_class->push_output (self, buf);
140 /* GObject vmethod implementations */
142 static void
143 gst_ducati_mpeg2dec_base_init (gpointer gclass)
145   GstElementClass *element_class = GST_ELEMENT_CLASS (gclass);
147   gst_element_class_set_details_simple (element_class,
148       "DucatiMpeg2Dec",
149       "Codec/Decoder/Video",
150       "Decodes video in MPEG-2 format with ducati", "Rob Clark <rob@ti.com>");
152   gst_element_class_add_pad_template (element_class,
153       gst_static_pad_template_get (&sink_factory));
156 static void
157 gst_ducati_mpeg2dec_class_init (GstDucatiMpeg2DecClass * klass)
159   GstDucatiVidDecClass *bclass = GST_DUCATIVIDDEC_CLASS (klass);
160   bclass->codec_name = "ivahd_mpeg2vdec";
161   bclass->update_buffer_size =
162       GST_DEBUG_FUNCPTR (gst_ducati_mpeg2dec_update_buffer_size);
163   bclass->allocate_params =
164       GST_DEBUG_FUNCPTR (gst_ducati_mpeg2dec_allocate_params);
165   bclass->push_input = GST_DEBUG_FUNCPTR (gst_ducati_mpeg2dec_push_input);
166   bclass->set_sink_caps = GST_DEBUG_FUNCPTR (gst_ducati_mpeg2dec_set_sink_caps);
167   bclass->push_output = GST_DEBUG_FUNCPTR (gst_ducati_mpeg2dec_push_output);
170 static void
171 gst_ducati_mpeg2dec_init (GstDucatiMpeg2Dec * self,
172     GstDucatiMpeg2DecClass * gclass)
174   GstDucatiVidDec *vdec = GST_DUCATIVIDDEC (self);
175   vdec->pageMemType = XDM_MEMTYPE_RAW;