faf367a0018b60a34e82e716f05066f9d4e717f3
[glsdk/gst-plugin-ducati.git] / src / gstducatimpeg2dec.c
1 /*
2  * GStreamer
3  * Copyright (c) 2010, Texas Instruments Incorporated
4  *
5  * This library is free software; you can redistribute it and/or
6  * modify it under the terms of the GNU Lesser General Public
7  * License as published by the Free Software Foundation
8  * version 2.1 of the License.
9  *
10  * This library is distributed in the hope that it will be useful,
11  * but WITHOUT ANY WARRANTY; without even the implied warranty of
12  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the GNU
13  * Lesser General Public License for more details.
14  *
15  * You should have received a copy of the GNU Lesser General Public
16  * License along with this library; if not, write to the Free Software
17  * Foundation, Inc., 51 Franklin Street, Fifth Floor, Boston, MA  02110-1301  USA
18  */
20 /**
21  * SECTION:element-ducatimpeg2dec
22  *
23  * FIXME:Describe ducatimpeg2dec here.
24  *
25  * <refsect2>
26  * <title>Example launch line</title>
27  * |[
28  * gst-launch -v -m fakesrc ! ducatimpeg2dec ! fakesink silent=TRUE
29  * ]|
30  * </refsect2>
31  */
33 #ifdef HAVE_CONFIG_H
34 #  include <config.h>
35 #endif
37 #include "gstducatimpeg2dec.h"
39 GST_BOILERPLATE (GstDucatiMpeg2Dec, gst_ducati_mpeg2dec, GstDucatiVidDec,
40     GST_TYPE_DUCATIVIDDEC);
42 static GstStaticPadTemplate sink_factory = GST_STATIC_PAD_TEMPLATE ("sink",
43     GST_PAD_SINK,
44     GST_PAD_ALWAYS,
45     GST_STATIC_CAPS ("video/mpeg, "
46         "mpegversion = (int)[ 1, 2 ], "  // XXX check on MPEG-1..
47         "systemstream = (boolean)false, "
48         "parsed = (boolean)true, "
49         "width = (int)[ 64, 2048 ], "
50         "height = (int)[ 64, 2048 ], "
51         "framerate = (fraction)[ 0, max ];")
52     );
54 /* GstDucatiVidDec vmethod implementations */
56 static void
57 gst_ducati_mpeg2dec_update_buffer_size (GstDucatiVidDec * self)
58 {
59   gint w = self->width;
60   gint h = self->height;
62   /* calculate output buffer parameters: */
63   self->padded_width = w;
64   self->padded_height = h;
65   self->min_buffers = 8;
66 }
68 static gboolean
69 gst_ducati_mpeg2dec_allocate_params (GstDucatiVidDec * self, gint params_sz,
70     gint dynparams_sz, gint status_sz, gint inargs_sz, gint outargs_sz)
71 {
72   gboolean ret = parent_class->allocate_params (self,
73       sizeof (IVIDDEC3_Params), sizeof (IVIDDEC3_DynamicParams),
74       sizeof (IVIDDEC3_Status), sizeof (IVIDDEC3_InArgs),
75       sizeof (IVIDDEC3_OutArgs));
77   if (ret)
78     self->params->displayDelay = IVIDDEC3_DECODE_ORDER;
80   return ret;
81 }
83 static GstBuffer *
84 gst_ducati_mpeg2dec_push_input (GstDucatiVidDec * vdec, GstBuffer * buf)
85 {
86   GstDucatiMpeg2Dec *self = GST_DUCATIMPEG2DEC (vdec);
87   guint sz = GST_BUFFER_SIZE (buf);
88   guint8 *data = GST_BUFFER_DATA (buf);
90   /* skip codec_data, which is same as first buffer from mpegvideoparse (and
91    * appears to be periodically resent) and instead prepend to next frame..
92    */
93   if (vdec->codec_data && (sz == GST_BUFFER_SIZE (vdec->codec_data)) &&
94       !memcmp (data, GST_BUFFER_DATA (vdec->codec_data), sz)) {
95     GST_DEBUG_OBJECT (self, "skipping codec_data buffer");
96     self->prepend_codec_data = TRUE;
97   } else {
98     if (self->prepend_codec_data) {
99       GST_DEBUG_OBJECT (self, "prepending codec_data buffer");
100       push_input (vdec, GST_BUFFER_DATA (vdec->codec_data),
101           GST_BUFFER_SIZE (vdec->codec_data));
102       self->prepend_codec_data = FALSE;
103     }
104     push_input (vdec, data, sz);
105   }
107   gst_buffer_unref (buf);
109   return NULL;
112 static gboolean
113 gst_ducati_mpeg2dec_set_sink_caps (GstDucatiVidDec * self, GstCaps * caps)
115   GstStructure *structure;
116   const gchar *profile;
118   GST_DEBUG_OBJECT (self, "set_sink_caps: %" GST_PTR_FORMAT, caps);
120   if (!GST_CALL_PARENT_WITH_DEFAULT (GST_DUCATIVIDDEC_CLASS, set_sink_caps,
121           (self, caps), TRUE))
122     return FALSE;
124   /* Simple profile does not have B frames */
125   structure = gst_caps_get_structure (caps, 0);
126   profile = gst_structure_get_string (structure, "profile");
127   if (!profile || strcmp (profile, "simple")) {
128     /* TODO: can a better bound be found from stream headers ? */
129     self->backlog_maxframes = MAX_BACKLOG_FRAMES;
130   }
132   return TRUE;
135 static GstFlowReturn
136 gst_ducati_mpeg2dec_push_output (GstDucatiVidDec * self, GstBuffer * buf)
138   GST_BUFFER_OFFSET_END (buf) = GST_BUFFER_TIMESTAMP (buf);
139   return parent_class->push_output (self, buf);
142 /* GObject vmethod implementations */
144 static void
145 gst_ducati_mpeg2dec_base_init (gpointer gclass)
147   GstElementClass *element_class = GST_ELEMENT_CLASS (gclass);
149   gst_element_class_set_details_simple (element_class,
150       "DucatiMpeg2Dec",
151       "Codec/Decoder/Video",
152       "Decodes video in MPEG-2 format with ducati",
153       "Rob Clark <rob@ti.com>");
155   gst_element_class_add_pad_template (element_class,
156       gst_static_pad_template_get (&sink_factory));
159 static void
160 gst_ducati_mpeg2dec_class_init (GstDucatiMpeg2DecClass * klass)
162   GstDucatiVidDecClass *bclass = GST_DUCATIVIDDEC_CLASS (klass);
163   bclass->codec_name = "ivahd_mpeg2vdec";
164   bclass->update_buffer_size =
165       GST_DEBUG_FUNCPTR (gst_ducati_mpeg2dec_update_buffer_size);
166   bclass->allocate_params =
167       GST_DEBUG_FUNCPTR (gst_ducati_mpeg2dec_allocate_params);
168   bclass->push_input = GST_DEBUG_FUNCPTR (gst_ducati_mpeg2dec_push_input);
169   bclass->set_sink_caps = GST_DEBUG_FUNCPTR (gst_ducati_mpeg2dec_set_sink_caps);
170   bclass->push_output = GST_DEBUG_FUNCPTR (gst_ducati_mpeg2dec_push_output);
173 static void
174 gst_ducati_mpeg2dec_init (GstDucatiMpeg2Dec * self,
175     GstDucatiMpeg2DecClass * gclass)
177   GstDucatiVidDec *vdec = GST_DUCATIVIDDEC (self);
178   vdec->pageMemType = XDM_MEMTYPE_RAW;