1 /*
2 * GStreamer
3 * Copyright (c) 2010, Texas Instruments Incorporated
4 *
5 * This library is free software; you can redistribute it and/or
6 * modify it under the terms of the GNU Lesser General Public
7 * License as published by the Free Software Foundation
8 * version 2.1 of the License.
9 *
10 * This library is distributed in the hope that it will be useful,
11 * but WITHOUT ANY WARRANTY; without even the implied warranty of
12 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the GNU
13 * Lesser General Public License for more details.
14 *
15 * You should have received a copy of the GNU Lesser General Public
16 * License along with this library; if not, write to the Free Software
17 * Foundation, Inc., 51 Franklin Street, Fifth Floor, Boston, MA 02110-1301 USA
18 */
20 #ifndef __GST_DUCATIMPEG2DEC_H__
21 #define __GST_DUCATIMPEG2DEC_H__
23 #include "gstducatividdec.h"
25 #include <ti/sdo/codecs/mpeg2vdec/impeg2vdec.h>
28 G_BEGIN_DECLS
30 #define GST_TYPE_DUCATIMPEG2DEC (gst_ducati_mpeg2dec_get_type())
31 #define GST_DUCATIMPEG2DEC(obj) (G_TYPE_CHECK_INSTANCE_CAST((obj), GST_TYPE_DUCATIMPEG2DEC, GstDucatiMpeg2Dec))
32 #define GST_DUCATIMPEG2DEC_CLASS(klass) (G_TYPE_CHECK_CLASS_CAST((klass), GST_TYPE_DUCATIMPEG2DEC, GstDucatiMpeg2DecClass))
33 #define GST_IS_DUCATIMPEG2DEC(obj) (G_TYPE_CHECK_INSTANCE_TYPE((obj), GST_TYPE_DUCATIMPEG2DEC))
34 #define GST_IS_DUCATIMPEG2DEC_CLASS(klass) (G_TYPE_CHECK_CLASS_TYPE((klass), GST_TYPE_DUCATIMPEG2DEC))
36 typedef struct _GstDucatiMpeg2Dec GstDucatiMpeg2Dec;
37 typedef struct _GstDucatiMpeg2DecClass GstDucatiMpeg2DecClass;
39 struct _GstDucatiMpeg2Dec
40 {
41 GstDucatiVidDec parent;
43 gboolean prepend_codec_data;
44 };
46 struct _GstDucatiMpeg2DecClass
47 {
48 GstDucatiVidDecClass parent_class;
49 };
51 GType gst_ducati_mpeg2dec_get_type (void);
53 G_END_DECLS
55 #endif /* __GST_DUCATIMPEG2DEC_H__ */