vc1dec: add VC-1 Advanced, Main, and Simple profile support
[glsdk/gst-plugin-ducati.git] / src / gstducatimpeg4dec.c
1 /*
2  * GStreamer
3  * Copyright (c) 2010, Texas Instruments Incorporated
4  *
5  * This library is free software; you can redistribute it and/or
6  * modify it under the terms of the GNU Lesser General Public
7  * License as published by the Free Software Foundation
8  * version 2.1 of the License.
9  *
10  * This library is distributed in the hope that it will be useful,
11  * but WITHOUT ANY WARRANTY; without even the implied warranty of
12  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the GNU
13  * Lesser General Public License for more details.
14  *
15  * You should have received a copy of the GNU Lesser General Public
16  * License along with this library; if not, write to the Free Software
17  * Foundation, Inc., 51 Franklin Street, Fifth Floor, Boston, MA  02110-1301  USA
18  */
20 /**
21  * SECTION:element-ducatimpeg4dec
22  *
23  * FIXME:Describe ducatimpeg4dec here.
24  *
25  * <refsect2>
26  * <title>Example launch line</title>
27  * |[
28  * gst-launch -v -m fakesrc ! ducatimpeg4dec ! fakesink silent=TRUE
29  * ]|
30  * </refsect2>
31  */
33 #ifdef HAVE_CONFIG_H
34 #  include <config.h>
35 #endif
37 #include <gst/gst.h>
38 #include <gst/video/video.h>
40 #include "gstducatimpeg4dec.h"
43 #define PADX  32
44 #define PADY  32
47 GST_BOILERPLATE (GstDucatiMpeg4Dec, gst_ducati_mpeg4dec, GstDucatiVidDec,
48     GST_TYPE_DUCATIVIDDEC);
50 #define MPEG4DEC_SINKCAPS_COMMON \
51     "width = (int)[ 16, 2048 ], " \
52     "height = (int)[ 16, 2048 ], " \
53     "framerate = (fraction)[ 0, max ]"
55 static GstStaticPadTemplate sink_factory = GST_STATIC_PAD_TEMPLATE ("sink",
56     GST_PAD_SINK,
57     GST_PAD_ALWAYS,
58     GST_STATIC_CAPS (
59         "video/mpeg, "
60           "mpegversion = (int)4, "
61           "systemstream = (boolean)false, "
62           MPEG4DEC_SINKCAPS_COMMON ";"
63         "video/x-divx, "
64           "divxversion = (int)[4, 5], "  /* TODO check this */
65           MPEG4DEC_SINKCAPS_COMMON ";"
66         "video/x-xvid, "
67           MPEG4DEC_SINKCAPS_COMMON ";"
68         "video/x-3ivx, "
69           MPEG4DEC_SINKCAPS_COMMON ";"
70         )
71     );
73 /* GstDucatiVidDec vmethod implementations */
75 static void
76 gst_ducati_mpeg4dec_update_buffer_size (GstDucatiVidDec * self)
77 {
78   gint w = self->width;
79   gint h = self->height;
81   /* calculate output buffer parameters: */
82   self->padded_width = (w + PADX + 0x7f) & ~0x7f;
83   self->padded_height = h + PADY;
84   self->min_buffers = 8;
85 }
87 static gboolean
88 gst_ducati_mpeg4dec_allocate_params (GstDucatiVidDec * self, gint params_sz,
89     gint dynparams_sz, gint status_sz, gint inargs_sz, gint outargs_sz)
90 {
91   gboolean ret = parent_class->allocate_params (self,
92       sizeof (IMPEG4VDEC_Params), sizeof (IMPEG4VDEC_DynamicParams),
93       sizeof (IMPEG4VDEC_Status), sizeof (IMPEG4VDEC_InArgs),
94       sizeof (IMPEG4VDEC_OutArgs));
96   if (ret) {
97     IMPEG4VDEC_Params *params = (IMPEG4VDEC_Params *) self->params;
98     self->params->displayDelay = IVIDDEC3_DISPLAY_DELAY_1;
99     self->dynParams->lateAcquireArg = -1;
100     params->outloopDeBlocking = TRUE;
101     params->sorensonSparkStream = FALSE;
102     params->ErrorConcealmentON = FALSE;
103   }
105   return ret;
108 /* GObject vmethod implementations */
110 static void
111 gst_ducati_mpeg4dec_base_init (gpointer gclass)
113   GstElementClass *element_class = GST_ELEMENT_CLASS (gclass);
115   gst_element_class_set_details_simple (element_class,
116       "DucatiMpeg4Dec",
117       "Codec/Decoder/Video",
118       "Decodes video in MPEG-4 format with ducati",
119       "Rob Clark <rob@ti.com>");
121   gst_element_class_add_pad_template (element_class,
122       gst_static_pad_template_get (&sink_factory));
125 static void
126 gst_ducati_mpeg4dec_class_init (GstDucatiMpeg4DecClass * klass)
128   GstDucatiVidDecClass *bclass = GST_DUCATIVIDDEC_CLASS (klass);
129   bclass->codec_name = "ivahd_mpeg4dec";
130   bclass->update_buffer_size =
131       GST_DEBUG_FUNCPTR (gst_ducati_mpeg4dec_update_buffer_size);
132   bclass->allocate_params =
133       GST_DEBUG_FUNCPTR (gst_ducati_mpeg4dec_allocate_params);
136 static void
137 gst_ducati_mpeg4dec_init (GstDucatiMpeg4Dec * self,
138     GstDucatiMpeg4DecClass * gclass)