ducatividdec: remove another leftover -strided caps remnant
[glsdk/gst-plugin-ducati.git] / src / gstducativc1dec.c
1 /*
2  * GStreamer
3  * Copyright (c) 2010, Texas Instruments Incorporated
4  *
5  * This library is free software; you can redistribute it and/or
6  * modify it under the terms of the GNU Lesser General Public
7  * License as published by the Free Software Foundation
8  * version 2.1 of the License.
9  *
10  * This library is distributed in the hope that it will be useful,
11  * but WITHOUT ANY WARRANTY; without even the implied warranty of
12  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the GNU
13  * Lesser General Public License for more details.
14  *
15  * You should have received a copy of the GNU Lesser General Public
16  * License along with this library; if not, write to the Free Software
17  * Foundation, Inc., 51 Franklin Street, Fifth Floor, Boston, MA  02110-1301  USA
18  */
20 /**
21  * SECTION:element-ducativc1dec
22  *
23  * FIXME:Describe ducativc1dec here.
24  *
25  * <refsect2>
26  * <title>Example launch line</title>
27  * |[
28  * gst-launch -v -m fakesrc ! ducativc1dec ! fakesink silent=TRUE
29  * ]|
30  * </refsect2>
31  */
33 #ifdef HAVE_CONFIG_H
34 #  include <config.h>
35 #endif
37 #include "gstducativc1dec.h"
40 #define PADX  32
41 #define PADY  40
42 #define GST_BUFFER_FLAG_B_FRAME (GST_BUFFER_FLAG_LAST << 0)
45 GST_BOILERPLATE (GstDucatiVC1Dec, gst_ducati_vc1dec, GstDucatiVidDec,
46     GST_TYPE_DUCATIVIDDEC);
48 static GstStaticPadTemplate sink_factory = GST_STATIC_PAD_TEMPLATE ("sink",
49     GST_PAD_SINK,
50     GST_PAD_ALWAYS,
51     GST_STATIC_CAPS ("video/x-wmv, "
52         "wmvversion = (int) 3, "
53         "format = (fourcc){ WVC1, WMV3 }, "
54         "width = (int)[ 16, 2048 ], "
55         "height = (int)[ 16, 2048 ], "
56         "framerate = (fraction)[ 0, max ];")
57     );
59 /* GstDucatiVidDec vmethod implementations */
61 static gboolean
62 gst_ducati_vc1dec_parse_caps (GstDucatiVidDec * vdec, GstStructure * s)
63 {
64   GstDucatiVC1Dec *self = GST_DUCATIVC1DEC (vdec);
66   if (parent_class->parse_caps (vdec, s)) {
67     guint32 format;
68     gboolean ret = gst_structure_get_fourcc (s, "format", &format);
69     if (ret) {
70       switch (format) {
71         case GST_MAKE_FOURCC ('W', 'V', 'C', '1'):
72           self->level = 4;
73           break;
74         case GST_MAKE_FOURCC ('W', 'M', 'V', '3'):
75           self->level = 3;
76           break;
77         default:
78           ret = FALSE;
79           break;
80       }
81     }
82     return ret;
83   }
85   GST_INFO_OBJECT (vdec, "level %d", self->level);
87   return FALSE;
88 }
90 static void
91 gst_ducati_vc1dec_update_buffer_size (GstDucatiVidDec * self)
92 {
93   gint w = self->width;
94   gint h = self->height;
96   /* calculate output buffer parameters: */
97   self->padded_width = ALIGN2 (w + (2 * PADX), 7);
98   self->padded_height = (ALIGN2 (h / 2, 4) * 2) + 2 * PADY;
99   self->min_buffers = 8;
102 static gboolean
103 gst_ducati_vc1dec_allocate_params (GstDucatiVidDec * self, gint params_sz,
104     gint dynparams_sz, gint status_sz, gint inargs_sz, gint outargs_sz)
106   gboolean ret = parent_class->allocate_params (self,
107       sizeof (IVC1VDEC_Params), sizeof (IVC1VDEC_DynamicParams),
108       sizeof (IVC1VDEC_Status), sizeof (IVC1VDEC_InArgs),
109       sizeof (IVC1VDEC_OutArgs));
111   if (ret) {
112     IVC1VDEC_Params *params = (IVC1VDEC_Params *) self->params;
113     self->params->maxBitRate = 45000000;
114     self->params->displayDelay = IVIDDEC3_DISPLAY_DELAY_AUTO;
116     /* this indicates whether buffers are prefixed with the frame layer struct
117      * or not.  See Table 266: Frame Layer Data Structure from the spec */
118     params->frameLayerDataPresentFlag = FALSE;
120     /* enable concealment */
121     params->ErrorConcealmentON = 1; 
123     /* codec wants lateAcquireArg = -1 */
124     self->dynParams->lateAcquireArg = -1;
125   }
127   return ret;
130 static GstBuffer *
131 gst_ducati_vc1dec_push_input (GstDucatiVidDec * vdec, GstBuffer * buf)
133   GstDucatiVC1Dec *self = GST_DUCATIVC1DEC (vdec);
134   IVC1VDEC_Params *params = (IVC1VDEC_Params *) vdec->params;
135   guint32 val;
137   /* need a base ts for frame layer timestamps */
138   if (self->first_ts == GST_CLOCK_TIME_NONE)
139     self->first_ts = GST_BUFFER_TIMESTAMP (buf);
141   if (G_UNLIKELY (vdec->first_in_buffer) && vdec->codec_data) {
142     if (self->level == 4) {
143       /* for VC-1 Advanced Profile, strip off first byte, and
144        * send rest of codec_data unmodified;
145        */
146       push_input (vdec, GST_BUFFER_DATA (vdec->codec_data) + 1,
147           GST_BUFFER_SIZE (vdec->codec_data) - 1);
148     } else {
149       /* for VC-1 Simple and Main Profile, build the Table 265 Sequence
150        * Layer Data Structure header (refer to VC-1 spec, Annex L):
151        */
153       val = 0xc5ffffff;         /* we don't know the number of frames */
154       push_input (vdec, (const guint8 *) & val, 4);
156       /* STRUCT_C (preceded by length).. see Table 263, 264 */
157       val = 0x00000004;
158       push_input (vdec, (const guint8 *) & val, 4);
160       val = GST_READ_UINT32_LE (GST_BUFFER_DATA (vdec->codec_data));
161       /* FIXME: i have NO idea why asfdemux gives me something I need to patch... */
162       val |= 0x01 << 24;
163       push_input (vdec, (const guint8 *) & val, 4);
165       /* STRUCT_A.. see Table 260 and Annex J.2 */
166       val = vdec->height;
167       push_input (vdec, (const guint8 *) & val, 4);
168       val = vdec->width;
169       push_input (vdec, (const guint8 *) & val, 4);
170       GST_INFO_OBJECT (vdec, "seq hdr resolution: %dx%d", vdec->width, vdec->height);
172       val = 0x0000000c;
173       push_input (vdec, (const guint8 *) & val, 4);
175       /* STRUCT_B.. see Table 261, 262 */
176       val = 0x00000000;         /* not sure how to populate, but codec ignores anyways */
177       push_input (vdec, (const guint8 *) & val, 4);
178       push_input (vdec, (const guint8 *) & val, 4);
179       push_input (vdec, (const guint8 *) & val, 4);
180     }
181   }
183   /* VC-1 Advanced profile needs start-code prepended: */
184   if (self->level == 4) {
185     static const guint8 sc[] = { 0x00, 0x00, 0x01, 0x0d };    /* start code */
186     push_input (vdec, sc, sizeof (sc));
187   }
188   
189   if (params->frameLayerDataPresentFlag) {
190     val = GST_BUFFER_SIZE (buf);
191     if (!GST_BUFFER_FLAG_IS_SET (buf, GST_BUFFER_FLAG_DELTA_UNIT))
192       val |= 0x80 << 24;
193     else
194       val |= 0x00 << 24;
195     push_input (vdec, (const guint8 *) & val, 4);
196     val = GST_TIME_AS_MSECONDS (GST_BUFFER_TIMESTAMP (buf) - self->first_ts);
197     push_input (vdec, (const guint8 *) & val, 4);
198   }
201   push_input (vdec, GST_BUFFER_DATA (buf), GST_BUFFER_SIZE (buf));
202   gst_buffer_unref (buf);
204   return NULL;
207 static gint
208 gst_ducati_vc1dec_handle_error (GstDucatiVidDec * self, gint ret,
209     gint extended_error, gint status_extended_error)
211   if (extended_error == 0x00409000)
212     /* the codec sets some IVC1DEC_ERR_PICHDR (corrupted picture headers) errors
213      * as fatal even though it's able to recover 
214      */
215     ret = XDM_EOK;
216   else
217     ret = parent_class->handle_error (self, ret, extended_error,
218         status_extended_error);
220   return ret;
223 static gboolean
224 gst_ducati_vc1dec_can_drop_frame (GstDucatiVidDec * self, GstBuffer * buf,
225     gint64 diff)
227   gboolean is_bframe = GST_BUFFER_FLAG_IS_SET (buf,
228       GST_BUFFER_FLAG_B_FRAME);
230   if (diff >= 0 && is_bframe)
231     return TRUE;
233   return FALSE;
236 /* GstElement vmethod implementations */
238 static GstStateChangeReturn
239 gst_ducati_vc1dec_change_state (GstElement * element,
240     GstStateChange transition)
242   GstStateChangeReturn ret = GST_STATE_CHANGE_SUCCESS;
243   GstDucatiVC1Dec *self = GST_DUCATIVC1DEC (element);
245   GST_INFO_OBJECT (self, "begin: changing state %s -> %s",
246       gst_element_state_get_name (GST_STATE_TRANSITION_CURRENT (transition)),
247       gst_element_state_get_name (GST_STATE_TRANSITION_NEXT (transition)));
249   ret = GST_ELEMENT_CLASS (parent_class)->change_state (element, transition);
251   if (ret == GST_STATE_CHANGE_FAILURE)
252     goto leave;
254   switch (transition) {
255     case GST_STATE_CHANGE_PAUSED_TO_READY:
256       self->level = -1;
257       self->first_ts = GST_CLOCK_TIME_NONE;
258       break;
259     default:
260       break;
261   }
263 leave:
264   GST_LOG_OBJECT (self, "end");
266   return ret;
269 /* GObject vmethod implementations */
271 static void
272 gst_ducati_vc1dec_base_init (gpointer gclass)
274   GstElementClass *element_class = GST_ELEMENT_CLASS (gclass);
276   gst_element_class_set_details_simple (element_class,
277       "DucatiVC1Dec",
278       "Codec/Decoder/Video",
279       "Decodes video in WMV3/VC-1 format with ducati",
280       "Rob Clark <rob@ti.com>");
282   gst_element_class_add_pad_template (element_class,
283       gst_static_pad_template_get (&sink_factory));
286 static void
287 gst_ducati_vc1dec_class_init (GstDucatiVC1DecClass * klass)
289   GstDucatiVidDecClass *bclass = GST_DUCATIVIDDEC_CLASS (klass);
290   GstElementClass *gstelement_class = GST_ELEMENT_CLASS (klass);
292   gstelement_class->change_state =
293       GST_DEBUG_FUNCPTR (gst_ducati_vc1dec_change_state);
295   bclass->codec_name = "ivahd_vc1vdec";
296   bclass->parse_caps =
297       GST_DEBUG_FUNCPTR (gst_ducati_vc1dec_parse_caps);
298   bclass->update_buffer_size =
299       GST_DEBUG_FUNCPTR (gst_ducati_vc1dec_update_buffer_size);
300   bclass->allocate_params =
301       GST_DEBUG_FUNCPTR (gst_ducati_vc1dec_allocate_params);
302   bclass->push_input =
303       GST_DEBUG_FUNCPTR (gst_ducati_vc1dec_push_input);
304   bclass->handle_error = GST_DEBUG_FUNCPTR (gst_ducati_vc1dec_handle_error);
305   bclass->can_drop_frame = GST_DEBUG_FUNCPTR (gst_ducati_vc1dec_can_drop_frame);
308 static void
309 gst_ducati_vc1dec_init (GstDucatiVC1Dec * self,
310     GstDucatiVC1DecClass * gclass)
312   GstDucatiVidDec *vdec = GST_DUCATIVIDDEC (self);
314   self->level = -1;
315   self->first_ts = GST_CLOCK_TIME_NONE;
316   vdec->pageMemType = XDM_MEMTYPE_RAW;