198b69ecb31382915f9fc9fdf106db8fe38ed46f
[glsdk/gst-plugin-ducati.git] / src / gstducatividdec.c
1 /*
2  * GStreamer
3  * Copyright (c) 2010, Texas Instruments Incorporated
4  *
5  * This library is free software; you can redistribute it and/or
6  * modify it under the terms of the GNU Lesser General Public
7  * License as published by the Free Software Foundation
8  * version 2.1 of the License.
9  *
10  * This library is distributed in the hope that it will be useful,
11  * but WITHOUT ANY WARRANTY; without even the implied warranty of
12  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the GNU
13  * Lesser General Public License for more details.
14  *
15  * You should have received a copy of the GNU Lesser General Public
16  * License along with this library; if not, write to the Free Software
17  * Foundation, Inc., 51 Franklin Street, Fifth Floor, Boston, MA  02110-1301  USA
18  */
20 #ifdef HAVE_CONFIG_H
21 #  include <config.h>
22 #endif
24 #include "gstducatividdec.h"
25 #include "gstducatibufferpriv.h"
27 GST_BOILERPLATE (GstDucatiVidDec, gst_ducati_viddec, GstElement,
28     GST_TYPE_ELEMENT);
30 static GstStaticPadTemplate src_factory = GST_STATIC_PAD_TEMPLATE ("src",
31     GST_PAD_SRC,
32     GST_PAD_ALWAYS,
33     GST_STATIC_CAPS (GST_VIDEO_CAPS_YUV_STRIDED ("NV12", "[ 0, max ]"))
34     );
36 enum
37 {
38   PROP_0,
39   PROP_VERSION,
40 };
42 /* helper functions */
44 static void
45 engine_close (GstDucatiVidDec * self)
46 {
47   if (self->engine) {
48     Engine_close (self->engine);
49     self->engine = NULL;
50   }
52   if (self->params) {
53     dce_free (self->params);
54     self->params = NULL;
55   }
57   if (self->dynParams) {
58     dce_free (self->dynParams);
59     self->dynParams = NULL;
60   }
62   if (self->status) {
63     dce_free (self->status);
64     self->status = NULL;
65   }
67   if (self->inBufs) {
68     dce_free (self->inBufs);
69     self->inBufs = NULL;
70   }
72   if (self->outBufs) {
73     dce_free (self->outBufs);
74     self->outBufs = NULL;
75   }
77   if (self->inArgs) {
78     dce_free (self->inArgs);
79     self->inArgs = NULL;
80   }
82   if (self->outArgs) {
83     dce_free (self->outArgs);
84     self->outArgs = NULL;
85   }
87   if (self->device) {
88     dce_deinit (self->device);
89     self->device = NULL;
90   }
91 }
93 static gboolean
94 engine_open (GstDucatiVidDec * self)
95 {
96   gboolean ret;
97   int ec;
99   if (G_UNLIKELY (self->engine)) {
100     return TRUE;
101   }
103   if (self->device == NULL) {
104     self->device = dce_init ();
105     if (self->device == NULL) {
106       GST_ERROR_OBJECT (self, "dce_init() failed");
107       return FALSE;
108     }
109   }
111   GST_DEBUG_OBJECT (self, "opening engine");
113   self->engine = Engine_open ((String) "ivahd_vidsvr", NULL, &ec);
114   if (G_UNLIKELY (!self->engine)) {
115     GST_ERROR_OBJECT (self, "could not create engine");
116     return FALSE;
117   }
119   ret = GST_DUCATIVIDDEC_GET_CLASS (self)->allocate_params (self,
120       sizeof (IVIDDEC3_Params), sizeof (IVIDDEC3_DynamicParams),
121       sizeof (IVIDDEC3_Status), sizeof (IVIDDEC3_InArgs),
122       sizeof (IVIDDEC3_OutArgs));
124   return ret;
127 static void
128 codec_delete (GstDucatiVidDec * self)
130   if (self->pool) {
131     gst_drm_buffer_pool_destroy (self->pool);
132     self->pool = NULL;
133   }
135   if (self->codec) {
136     VIDDEC3_delete (self->codec);
137     self->codec = NULL;
138   }
140   if (self->input_bo) {
141     omap_bo_del (self->input_bo);
142     self->input_bo = NULL;
143   }
146 static gboolean
147 codec_create (GstDucatiVidDec * self)
149   gint err;
150   const gchar *codec_name;
152   codec_delete (self);
154   if (G_UNLIKELY (!self->engine)) {
155     GST_ERROR_OBJECT (self, "no engine");
156     return FALSE;
157   }
159   /* these need to be set before VIDDEC3_create */
160   self->params->maxWidth = self->width;
161   self->params->maxHeight = self->height;
163   codec_name = GST_DUCATIVIDDEC_GET_CLASS (self)->codec_name;
165   /* create codec: */
166   GST_DEBUG_OBJECT (self, "creating codec: %s", codec_name);
167   self->codec =
168       VIDDEC3_create (self->engine, (String) codec_name, self->params);
170   if (!self->codec) {
171     return FALSE;
172   }
174   err =
175       VIDDEC3_control (self->codec, XDM_SETPARAMS, self->dynParams,
176       self->status);
177   if (err) {
178     GST_ERROR_OBJECT (self, "failed XDM_SETPARAMS");
179     return FALSE;
180   }
182   self->first_in_buffer = TRUE;
183   self->first_out_buffer = TRUE;
185   /* allocate input buffer and initialize inBufs: */
186   self->input_bo = omap_bo_new (self->device,
187       self->width * self->height, OMAP_BO_WC);
188   self->input = omap_bo_map (self->input_bo);
189   self->inBufs->numBufs = 1;
190   self->inBufs->descs[0].buf = (XDAS_Int8 *) omap_bo_handle (self->input_bo);
192   return TRUE;
195 static inline GstBuffer *
196 codec_buffer_pool_get (GstDucatiVidDec * self, GstBuffer * buf)
198   if (G_UNLIKELY (!self->pool)) {
199     guint size = gst_video_format_get_size (GST_VIDEO_FORMAT_NV12,
200         self->padded_width, self->padded_height);
202     GST_DEBUG_OBJECT (self, "creating bufferpool");
203     self->pool = gst_drm_buffer_pool_new (GST_ELEMENT (self),
204         dce_get_fd (), GST_PAD_CAPS (self->srcpad), size);
205   }
206   return GST_BUFFER (gst_drm_buffer_pool_get (self->pool, FALSE));
209 static GstDucatiBufferPriv *
210 get_buffer_priv (GstDucatiVidDec * self, GstBuffer * buf)
212   GstDucatiBufferPriv *priv = gst_ducati_buffer_priv_get (buf);
213   if (!priv) {
214     GstVideoFormat format = GST_VIDEO_FORMAT_NV12;
215     GstDmaBuf *dmabuf = gst_buffer_get_dma_buf (buf);
217     /* if it isn't a dmabuf buffer that we can import, then there
218      * is nothing we can do with it:
219      */
220     if (!dmabuf) {
221       GST_DEBUG_OBJECT (self, "not importing non dmabuf buffer");
222       return NULL;
223     }
225     priv = gst_ducati_buffer_priv_new ();
227     priv->bo = omap_bo_from_dmabuf (self->device, gst_dma_buf_get_fd (dmabuf));
229     priv->uv_offset = gst_video_format_get_component_offset (format,
230         1, self->stride, self->padded_height);
231     priv->size = gst_video_format_get_size (format,
232         self->stride, self->padded_height);
234     gst_ducati_buffer_priv_set (buf, priv);
235   }
236   return priv;
239 static XDAS_Int32
240 codec_prepare_outbuf (GstDucatiVidDec * self, GstBuffer ** buf,
241     gboolean force_internal)
243   GstDucatiBufferPriv *priv = NULL;
245   if (!force_internal)
246     priv = get_buffer_priv (self, *buf);
248   if (!priv) {
249     GstBuffer *orig = *buf;
251     GST_DEBUG_OBJECT (self, "internal bufferpool forced");
252     *buf = codec_buffer_pool_get (self, NULL);
253     GST_BUFFER_TIMESTAMP (*buf) = GST_BUFFER_TIMESTAMP (orig);
254     GST_BUFFER_DURATION (*buf) = GST_BUFFER_DURATION (orig);
255     gst_buffer_unref (orig);
256     return codec_prepare_outbuf (self, buf, FALSE);
257   }
259   self->outBufs->numBufs = 2;
260   self->outBufs->descs[0].memType = XDM_MEMTYPE_BO;
261   self->outBufs->descs[0].buf = (XDAS_Int8 *) omap_bo_handle (priv->bo);
262   self->outBufs->descs[0].bufSize.bytes = priv->uv_offset;
263   self->outBufs->descs[1].memType = XDM_MEMTYPE_BO_OFFSET;
264   self->outBufs->descs[1].buf = (XDAS_Int8 *) priv->uv_offset;
265   self->outBufs->descs[1].bufSize.bytes = priv->size - priv->uv_offset;
267   return (XDAS_Int32) * buf;    // XXX use lookup table
270 static GstBuffer *
271 codec_get_outbuf (GstDucatiVidDec * self, XDAS_Int32 id)
273   GstBuffer *buf = (GstBuffer *) id;    // XXX use lookup table
274   if (buf) {
275     gst_buffer_ref (buf);
276   }
277   return buf;
280 static void
281 codec_unlock_outbuf (GstDucatiVidDec * self, XDAS_Int32 id)
283   GstBuffer *buf = (GstBuffer *) id;    // XXX use lookup table
284   if (buf) {
285     GST_DEBUG_OBJECT (self, "free buffer: %d %p", id, buf);
286     gst_buffer_unref (buf);
287   }
290 static gint
291 codec_process (GstDucatiVidDec * self, gboolean send, gboolean flush,
292     GstFlowReturn * flow_ret)
294   gint err;
295   GstClockTime t;
296   GstBuffer *outbuf = NULL;
297   gint i;
298   GstDucatiVidDecClass *klass = GST_DUCATIVIDDEC_GET_CLASS (self);
299   GstFlowReturn ret = GST_FLOW_OK;
300   if (flow_ret)
301     /* never leave flow_ret uninitialized */
302     *flow_ret = GST_FLOW_OK;
304   memset (&self->outArgs->outputID, 0, sizeof (self->outArgs->outputID));
305   memset (&self->outArgs->freeBufID, 0, sizeof (self->outArgs->freeBufID));
307   t = gst_util_get_timestamp ();
308   err = VIDDEC3_process (self->codec,
309       self->inBufs, self->outBufs, self->inArgs, self->outArgs);
310   GST_DEBUG_OBJECT (self, "%10dns", (gint) (gst_util_get_timestamp () - t));
312   if (err) {
313     GST_WARNING_OBJECT (self, "err=%d, extendedError=%08x",
314         err, self->outArgs->extendedError);
316     err = VIDDEC3_control (self->codec, XDM_GETSTATUS,
317         self->dynParams, self->status);
318     if (!err) {
319       GST_WARNING_OBJECT (self, "XDM_GETSTATUS: err=%d, extendedError=%08x",
320           err, self->status->extendedError);
321     }
323     if (flush)
324       err = XDM_EFAIL;
325     else
326       err = klass->handle_error (self, err,
327           self->outArgs->extendedError, self->status->extendedError);
328   }
330   for (i = 0; i < IVIDEO2_MAX_IO_BUFFERS && self->outArgs->outputID[i]; i++) {
331     gboolean interlaced;
333     outbuf = codec_get_outbuf (self, self->outArgs->outputID[i]);
335     interlaced =
336         self->outArgs->decodedBufs.contentType ==
337         IVIDEO_PROGRESSIVE ? FALSE : TRUE;
339     /* if send is FALSE, don't try to renegotiate as we could be flushing during
340      * a PAUSED->READY state change
341      */
342     if (send && interlaced != self->interlaced) {
343       GstCaps *caps;
345       GST_WARNING_OBJECT (self, "upstream set interlaced=%d but codec "
346           "thinks interlaced=%d... trusting codec", self->interlaced,
347           interlaced);
349       self->interlaced = interlaced;
351       caps =
352           gst_caps_make_writable (gst_pad_get_negotiated_caps (self->srcpad));
353       GST_INFO_OBJECT (self, "changing interlace field in caps");
354       gst_caps_set_simple (caps, "interlaced", G_TYPE_BOOLEAN, interlaced,
355           NULL);
356       gst_drm_buffer_pool_set_caps (self->pool, caps);
357       if (!gst_pad_set_caps (self->srcpad, caps)) {
358         GST_ERROR_OBJECT (self,
359             "downstream didn't want to change interlace mode");
360         err = XDM_EFAIL;
361       }
362       gst_caps_unref (caps);
364       /* this buffer still has the old caps so we skip it */
365       send = FALSE;
366     }
368     if (G_UNLIKELY (self->send_crop_event) && send) {
369       gint crop_width, crop_height;
370       GstDucatiVidDecClass *klass = GST_DUCATIVIDDEC_GET_CLASS (self);
372       /* send region of interest to sink on first buffer: */
373       XDM_Rect *r = &(self->outArgs->displayBufs.bufDesc[0].activeFrameRegion);
375       crop_width = r->bottomRight.x - r->topLeft.x;
376       crop_height = r->bottomRight.y - r->topLeft.y;
378       if (crop_width > self->input_width)
379         crop_width = self->input_width;
380       if (crop_height > self->input_height)
381         crop_height = self->input_height;
383       if (self->interlaced && !strcmp (klass->codec_name, "ivahd_mpeg2vdec"))
384         crop_height = crop_height / 2;
386       GST_INFO_OBJECT (self, "active frame region %d, %d, %d, %d, crop %dx%d",
387           r->topLeft.x, r->topLeft.y, r->bottomRight.x, r->bottomRight.y,
388           crop_width, crop_height);
390       gst_pad_push_event (self->srcpad,
391           gst_event_new_crop (r->topLeft.y, r->topLeft.x,
392               crop_width, crop_height));
394       if (self->crop)
395         gst_video_crop_unref (self->crop);
397       self->crop = gst_video_crop_new (r->topLeft.y, r->topLeft.x,
398           crop_width, crop_height);
400       self->send_crop_event = FALSE;
401     }
403     if (G_UNLIKELY (self->first_out_buffer) && send) {
404       GstDRMBufferPool *pool;
405       self->first_out_buffer = FALSE;
407       /* Destroy the pool so the buffers we used so far are eventually released.
408        * The pool will be recreated if needed.
409        */
410       pool = self->pool;
411       self->pool = NULL;
412       gst_drm_buffer_pool_destroy (pool);
413     }
415     if (send) {
416       GstClockTime ts;
418       ts = GST_BUFFER_TIMESTAMP (outbuf);
420       GST_DEBUG_OBJECT (self, "got buffer: %d %p (%" GST_TIME_FORMAT ")",
421           i, outbuf, GST_TIME_ARGS (ts));
423       if (self->ts_may_be_pts) {
424         if ((self->last_pts != GST_CLOCK_TIME_NONE) && (self->last_pts > ts)) {
425           GST_DEBUG_OBJECT (self, "detected PTS going backwards, "
426               "enabling ts_is_pts");
427           self->ts_is_pts = TRUE;
428         }
429       }
431       self->last_pts = ts;
433       if (self->dts_ridx != self->dts_widx) {
434         ts = self->dts_queue[self->dts_ridx++ % NDTS];
435       }
437       if (self->ts_is_pts) {
438         /* if we have a queued DTS from demuxer, use that instead: */
439         GST_BUFFER_TIMESTAMP (outbuf) = ts;
440         GST_DEBUG_OBJECT (self, "fixed ts: %d %p (%" GST_TIME_FORMAT ")",
441             i, outbuf, GST_TIME_ARGS (ts));
442       }
444       if (GST_BUFFER_CAPS (outbuf) &&
445           !gst_caps_is_equal (GST_BUFFER_CAPS (outbuf),
446               GST_PAD_CAPS (self->srcpad))) {
447         /* this looks a bit scary but it's really just to change the interlace=
448          * field in caps when we start as !interlaced and the codec detects
449          * otherwise */
450         GST_WARNING_OBJECT (self, "overriding buffer caps to fix "
451             "interlace mismatch");
452         outbuf = gst_buffer_make_metadata_writable (outbuf);
453         gst_buffer_set_caps (outbuf, GST_PAD_CAPS (self->srcpad));
454       }
456       if (self->crop)
457         gst_buffer_set_video_crop (outbuf, self->crop);
459       ret = gst_pad_push (self->srcpad, outbuf);
460       if (flow_ret)
461         *flow_ret = ret;
462       if (ret != GST_FLOW_OK) {
463         GST_WARNING_OBJECT (self, "push failed %s", gst_flow_get_name (ret));
464         /* just unref the remaining buffers (if any) */
465         send = FALSE;
466       }
467     } else {
468       GST_DEBUG_OBJECT (self, "free buffer: %d %p", i, outbuf);
469       gst_buffer_unref (outbuf);
470     }
471   }
473   for (i = 0; i < IVIDEO2_MAX_IO_BUFFERS && self->outArgs->freeBufID[i]; i++) {
474     codec_unlock_outbuf (self, self->outArgs->freeBufID[i]);
475   }
477   return err;
480 /** call control(FLUSH), and then process() to pop out all buffers */
481 gboolean
482 gst_ducati_viddec_codec_flush (GstDucatiVidDec * self, gboolean eos)
484   gint err = FALSE;
486   GST_DEBUG_OBJECT (self, "flush: eos=%d", eos);
488   /* note: flush is synchronized against _chain() to avoid calling
489    * the codec from multiple threads
490    */
491   GST_PAD_STREAM_LOCK (self->sinkpad);
493   self->dts_ridx = self->dts_widx = 0;
494   self->last_dts = self->last_pts = GST_CLOCK_TIME_NONE;
495   self->ts_may_be_pts = TRUE;
496   self->ts_is_pts = FALSE;
497   self->wait_keyframe = TRUE;
499   if (G_UNLIKELY (self->first_in_buffer)) {
500     goto out;
501   }
503   if (G_UNLIKELY (!self->codec)) {
504     GST_WARNING_OBJECT (self, "no codec");
505     goto out;
506   }
508   err = VIDDEC3_control (self->codec, XDM_FLUSH, self->dynParams, self->status);
509   if (err) {
510     GST_ERROR_OBJECT (self, "failed XDM_FLUSH");
511     goto out;
512   }
514   self->inBufs->descs[0].bufSize.bytes = 0;
515   self->inArgs->numBytes = 0;
516   self->inArgs->inputID = 0;
518   do {
519     err = codec_process (self, eos, TRUE, NULL);
520   } while (err != XDM_EFAIL);
522   /* reset outArgs in case we're flushing in codec_process trying to do error
523    * recovery */
524   memset (&self->outArgs->outputID, 0, sizeof (self->outArgs->outputID));
525   memset (&self->outArgs->freeBufID, 0, sizeof (self->outArgs->freeBufID));
527   /* on a flush, it is normal (and not an error) for the last _process() call
528    * to return an error..
529    */
530   err = XDM_EOK;
532 out:
533   GST_PAD_STREAM_UNLOCK (self->sinkpad);
534   GST_DEBUG_OBJECT (self, "done");
536   return !err;
539 /* GstDucatiVidDec vmethod default implementations */
541 static gboolean
542 gst_ducati_viddec_parse_caps (GstDucatiVidDec * self, GstStructure * s)
544   const GValue *codec_data;
545   gint w, h;
547   if (gst_structure_get_int (s, "width", &self->input_width) &&
548       gst_structure_get_int (s, "height", &self->input_height)) {
550     h = ALIGN2 (self->input_height, 4); /* round up to MB */
551     w = ALIGN2 (self->input_width, 4);  /* round up to MB */
553     /* if we've already created codec, but the resolution has changed, we
554      * need to re-create the codec:
555      */
556     if (G_UNLIKELY (self->codec)) {
557       if ((h != self->height) || (w != self->width)) {
558         codec_delete (self);
559       }
560     }
562     self->width = w;
563     self->height = h;
565     codec_data = gst_structure_get_value (s, "codec_data");
567     if (codec_data) {
568       GstBuffer *buffer = gst_value_get_buffer (codec_data);
569       GST_DEBUG_OBJECT (self, "codec_data: %" GST_PTR_FORMAT, buffer);
570       self->codec_data = gst_buffer_ref (buffer);
571     }
573     return TRUE;
574   }
576   return FALSE;
579 static gboolean
580 gst_ducati_viddec_allocate_params (GstDucatiVidDec * self, gint params_sz,
581     gint dynparams_sz, gint status_sz, gint inargs_sz, gint outargs_sz)
584   /* allocate params: */
585   self->params = dce_alloc (params_sz);
586   if (G_UNLIKELY (!self->params)) {
587     return FALSE;
588   }
589   self->params->size = params_sz;
590   self->params->maxFrameRate = 30000;
591   self->params->maxBitRate = 10000000;
593   self->params->dataEndianness = XDM_BYTE;
594   self->params->forceChromaFormat = XDM_YUV_420SP;
595   self->params->operatingMode = IVIDEO_DECODE_ONLY;
597   self->params->displayBufsMode = IVIDDEC3_DISPLAYBUFS_EMBEDDED;
598   self->params->inputDataMode = IVIDEO_ENTIREFRAME;
599   self->params->outputDataMode = IVIDEO_ENTIREFRAME;
600   self->params->numInputDataUnits = 0;
601   self->params->numOutputDataUnits = 0;
603   self->params->metadataType[0] = IVIDEO_METADATAPLANE_NONE;
604   self->params->metadataType[1] = IVIDEO_METADATAPLANE_NONE;
605   self->params->metadataType[2] = IVIDEO_METADATAPLANE_NONE;
606   self->params->errorInfoMode = IVIDEO_ERRORINFO_OFF;
608   /* allocate dynParams: */
609   self->dynParams = dce_alloc (dynparams_sz);
610   if (G_UNLIKELY (!self->dynParams)) {
611     return FALSE;
612   }
613   self->dynParams->size = dynparams_sz;
614   self->dynParams->decodeHeader = XDM_DECODE_AU;
615   self->dynParams->displayWidth = 0;
616   self->dynParams->frameSkipMode = IVIDEO_NO_SKIP;
617   self->dynParams->newFrameFlag = XDAS_TRUE;
619   /* allocate status: */
620   self->status = dce_alloc (status_sz);
621   if (G_UNLIKELY (!self->status)) {
622     return FALSE;
623   }
624   self->status->size = status_sz;
626   /* allocate inBufs/outBufs: */
627   self->inBufs = dce_alloc (sizeof (XDM2_BufDesc));
628   self->outBufs = dce_alloc (sizeof (XDM2_BufDesc));
629   if (G_UNLIKELY (!self->inBufs) || G_UNLIKELY (!self->outBufs)) {
630     return FALSE;
631   }
633   /* allocate inArgs/outArgs: */
634   self->inArgs = dce_alloc (inargs_sz);
635   self->outArgs = dce_alloc (outargs_sz);
636   if (G_UNLIKELY (!self->inArgs) || G_UNLIKELY (!self->outArgs)) {
637     return FALSE;
638   }
639   self->inArgs->size = inargs_sz;
640   self->outArgs->size = outargs_sz;
642   return TRUE;
645 static GstBuffer *
646 gst_ducati_viddec_push_input (GstDucatiVidDec * self, GstBuffer * buf)
648   if (G_UNLIKELY (self->first_in_buffer) && self->codec_data) {
649     push_input (self, GST_BUFFER_DATA (self->codec_data),
650         GST_BUFFER_SIZE (self->codec_data));
651   }
653   /* just copy entire buffer */
654   push_input (self, GST_BUFFER_DATA (buf), GST_BUFFER_SIZE (buf));
655   gst_buffer_unref (buf);
657   return NULL;
660 static gint
661 gst_ducati_viddec_handle_error (GstDucatiVidDec * self, gint ret,
662     gint extended_error, gint status_extended_error)
664   if (XDM_ISFATALERROR (extended_error))
665     ret = XDM_EFAIL;
666   else
667     ret = XDM_EOK;
669   return ret;
672 /* GstElement vmethod implementations */
674 static gboolean
675 gst_ducati_viddec_sink_setcaps (GstPad * pad, GstCaps * caps)
677   gboolean ret = TRUE;
678   GstDucatiVidDec *self = GST_DUCATIVIDDEC (gst_pad_get_parent (pad));
679   GstDucatiVidDecClass *klass = GST_DUCATIVIDDEC_GET_CLASS (self);
680   GstStructure *s;
681   GstCaps *outcaps = NULL;
682   GstStructure *out_s;
683   gint par_width, par_height;
684   gboolean par_present;
686   GST_INFO_OBJECT (self, "setcaps (sink): %" GST_PTR_FORMAT, caps);
688   s = gst_caps_get_structure (caps, 0);
689   if (!klass->parse_caps (self, s)) {
690     GST_WARNING_OBJECT (self, "missing required fields");
691     ret = FALSE;
692     goto out;
693   }
695   /* update output/padded sizes */
696   klass->update_buffer_size (self);
698   if (!gst_structure_get_fraction (s, "framerate", &self->fps_n, &self->fps_d)) {
699     self->fps_n = 0;
700     self->fps_d = 1;
701   }
702   gst_structure_get_boolean (s, "interlaced", &self->interlaced);
703   par_present = gst_structure_get_fraction (s, "pixel-aspect-ratio",
704       &par_width, &par_height);
706   outcaps = gst_pad_get_allowed_caps (self->srcpad);
707   if (outcaps) {
708     outcaps = gst_caps_make_writable (outcaps);
709     gst_caps_truncate (outcaps);
710     if (gst_caps_is_empty (outcaps)) {
711       gst_caps_unref (outcaps);
712       outcaps = NULL;
713     }
714   }
716   if (!outcaps) {
717     /* note: default to non-strided for better compatibility with
718      * other gst elements that don't understand stride:
719      */
720     outcaps = gst_caps_new_simple ("video/x-raw-yuv",
721         "format", GST_TYPE_FOURCC, GST_MAKE_FOURCC ('N', 'V', '1', '2'), NULL);
722   }
724   out_s = gst_caps_get_structure (outcaps, 0);
725   gst_structure_set (out_s,
726       "width", G_TYPE_INT, self->padded_width,
727       "height", G_TYPE_INT, self->padded_height,
728       "framerate", GST_TYPE_FRACTION, self->fps_n, self->fps_d, NULL);
729   if (par_present)
730     gst_structure_set (out_s, "pixel-aspect-ratio", GST_TYPE_FRACTION,
731         par_width, par_height, NULL);
733   if (self->interlaced)
734     gst_structure_set (out_s, "interlaced", G_TYPE_BOOLEAN, TRUE, NULL);
736   if (!strcmp (gst_structure_get_name (out_s), "video/x-raw-yuv-strided")) {
737     if (!gst_structure_get_int (out_s, "rowstride", &self->stride)) {
738       self->stride = 4096;
739       gst_structure_set (out_s, "rowstride", G_TYPE_INT, self->stride, NULL);
740     }
741   } else {
742     self->stride = gst_video_format_get_row_stride (GST_VIDEO_FORMAT_NV12,
743         0, self->padded_width);
744   }
746   self->outsize = gst_video_format_get_size (GST_VIDEO_FORMAT_NV12,
747       self->stride, self->padded_height);
749   GST_INFO_OBJECT (self, "outsize %d stride %d outcaps: %" GST_PTR_FORMAT,
750       self->outsize, self->stride, outcaps);
752   if (!self->first_in_buffer) {
753     /* Caps changed mid stream. We flush the codec to unlock all the potentially
754      * locked buffers. This is needed for downstream sinks that provide a
755      * buffer pool and need to destroy all the outstanding buffers before they
756      * can negotiate new caps (hello v4l2sink).
757      */
758     gst_ducati_viddec_codec_flush (self, FALSE);
759   }
761   /* (re)send a crop event when caps change */
762   self->send_crop_event = TRUE;
764   ret = gst_pad_set_caps (self->srcpad, outcaps);
766   GST_INFO_OBJECT (self, "set caps done %d, %" GST_PTR_FORMAT, ret, outcaps);
768 out:
769   if (outcaps)
770     gst_caps_unref (outcaps);
771   gst_object_unref (self);
773   return ret;
776 static GstCaps *
777 gst_ducati_viddec_src_getcaps (GstPad * pad)
779   GstCaps *caps = NULL;
780   GstCaps *outcaps = NULL;
781   int i;
783   caps = GST_PAD_CAPS (pad);
784   if (caps == NULL) {
785     outcaps = gst_caps_copy (gst_pad_get_pad_template_caps (pad));
786     return outcaps;
787   }
789   outcaps = gst_caps_new_empty ();
791   /* allow -rowstrided and regular yuv */
792   for (i = 0; i < gst_caps_get_size (caps); i++) {
793     GstStructure *structure;
794     GstStructure *modified_structure;
795     GValue value = { 0 };
797     structure = gst_caps_get_structure (caps, i);
798     gst_caps_append_structure (outcaps, gst_structure_copy (structure));
799     modified_structure = gst_structure_copy (structure);
801     if (gst_structure_has_name (structure, "video/x-raw-yuv")) {
802       gst_structure_set_name (modified_structure, "video/x-raw-yuv-strided");
803       g_value_init (&value, GST_TYPE_INT_RANGE);
804       gst_value_set_int_range (&value, 0, G_MAXINT);
805       gst_structure_set_value (modified_structure, "rowstride", &value);
806       gst_caps_append_structure (outcaps, modified_structure);
807       g_value_unset (&value);
808     } else {
809       gst_structure_set_name (modified_structure, "video/x-raw-yuv");
810       gst_structure_remove_field (modified_structure, "rowstride");
811       gst_caps_append_structure (outcaps, modified_structure);
812     }
813   }
814   return outcaps;
817 static gboolean
818 gst_ducati_viddec_query (GstDucatiVidDec * self, GstPad * pad,
819     GstQuery * query, gboolean * forward)
821   gboolean res = TRUE;
823   switch (GST_QUERY_TYPE (query)) {
824     case GST_QUERY_BUFFERS:
825       GST_DEBUG_OBJECT (self, "min buffers: %d", self->min_buffers);
826       gst_query_set_buffers_count (query, self->min_buffers);
828       GST_DEBUG_OBJECT (self, "min dimensions: %dx%d",
829           self->padded_width, self->padded_height);
830       gst_query_set_buffers_dimensions (query,
831           self->padded_width, self->padded_height);
832       *forward = FALSE;
833       break;
834     default:
835       break;
836   }
839   return res;
842 static gboolean
843 gst_ducati_viddec_src_query (GstPad * pad, GstQuery * query)
845   gboolean res = TRUE, forward = TRUE;
846   GstDucatiVidDec *self = GST_DUCATIVIDDEC (GST_OBJECT_PARENT (pad));
847   GstDucatiVidDecClass *klass = GST_DUCATIVIDDEC_GET_CLASS (self);
849   GST_DEBUG_OBJECT (self, "query: %" GST_PTR_FORMAT, query);
850   res = klass->query (self, pad, query, &forward);
851   if (res && forward)
852     res = gst_pad_query_default (pad, query);
854   return res;
857 static gboolean
858 gst_ducati_viddec_do_qos (GstDucatiVidDec * self, GstBuffer * buf)
860   GstClockTime timestamp, qostime;
861   GstDucatiVidDecClass *klass = GST_DUCATIVIDDEC_GET_CLASS (self);
862   gint64 diff;
864   if (self->wait_keyframe) {
865     if (GST_BUFFER_FLAG_IS_SET (buf, GST_BUFFER_FLAG_DELTA_UNIT)) {
866       GST_INFO_OBJECT (self, "skipping until the next keyframe");
867       return FALSE;
868     }
870     self->wait_keyframe = FALSE;
871   }
873   timestamp = GST_BUFFER_TIMESTAMP (buf);
874   if (self->segment.format != GST_FORMAT_TIME ||
875       self->qos_earliest_time == GST_CLOCK_TIME_NONE)
876     goto no_qos;
878   if (G_UNLIKELY (!GST_CLOCK_TIME_IS_VALID (timestamp)))
879     goto no_qos;
881   qostime = gst_segment_to_running_time (&self->segment,
882       GST_FORMAT_TIME, timestamp);
883   if (G_UNLIKELY (!GST_CLOCK_TIME_IS_VALID (qostime)))
884     /* out of segment */
885     goto no_qos;
887   /* see how our next timestamp relates to the latest qos timestamp. negative
888    * values mean we are early, positive values mean we are too late. */
889   diff = GST_CLOCK_DIFF (qostime, self->qos_earliest_time);
891   GST_DEBUG_OBJECT (self, "QOS: qostime %" GST_TIME_FORMAT
892       ", earliest %" GST_TIME_FORMAT " diff %" G_GINT64_FORMAT " proportion %f",
893       GST_TIME_ARGS (qostime), GST_TIME_ARGS (self->qos_earliest_time), diff,
894       self->qos_proportion);
896   if (klass->drop_frame (self, buf, diff)) {
897     GST_INFO_OBJECT (self, "dropping frame");
898     return FALSE;
899   }
901 no_qos:
902   return TRUE;
905 static gboolean
906 gst_ducati_viddec_drop_frame (GstDucatiVidDec * self, GstBuffer * buf,
907     gint64 diff)
909   gboolean is_keyframe = !GST_BUFFER_FLAG_IS_SET (buf,
910       GST_BUFFER_FLAG_DELTA_UNIT);
912   if (diff >= 0 && !is_keyframe)
913     return TRUE;
915   return FALSE;
918 static GstFlowReturn
919 gst_ducati_viddec_chain (GstPad * pad, GstBuffer * buf)
921   GstDucatiVidDec *self = GST_DUCATIVIDDEC (GST_OBJECT_PARENT (pad));
922   GstClockTime ts = GST_BUFFER_TIMESTAMP (buf);
923   GstFlowReturn ret = GST_FLOW_OK;
924   Int32 err;
925   GstBuffer *outbuf = NULL;
926   GstCaps *outcaps = NULL;
927   gboolean decode;
929   if (G_UNLIKELY (!self->engine)) {
930     GST_ERROR_OBJECT (self, "no engine");
931     gst_buffer_unref (buf);
932     return GST_FLOW_ERROR;
933   }
935   GST_DEBUG_OBJECT (self, "chain: %" GST_TIME_FORMAT " (%d bytes, flags %d)",
936       GST_TIME_ARGS (ts), GST_BUFFER_SIZE (buf), GST_BUFFER_FLAGS (buf));
938   decode = gst_ducati_viddec_do_qos (self, buf);
939   if (!decode) {
940     gst_buffer_unref (buf);
941     return GST_FLOW_OK;
942   }
944   if (!self->need_out_buf)
945     goto have_out_buf;
947   /* do this before creating codec to ensure reverse caps negotiation
948    * happens first:
949    */
950 allocate_buffer:
951   ret = gst_pad_alloc_buffer (self->srcpad, 0, self->outsize,
952       GST_PAD_CAPS (self->srcpad), &outbuf);
953   if (ret != GST_FLOW_OK) {
954     GST_WARNING_OBJECT (self, "alloc_buffer failed %s",
955         gst_flow_get_name (ret));
956     gst_buffer_unref (buf);
957     return ret;
958   }
960   outcaps = GST_BUFFER_CAPS (outbuf);
961   if (outcaps && !gst_caps_is_equal (outcaps, GST_PAD_CAPS (self->srcpad))) {
962     GstStructure *s;
964     GST_INFO_OBJECT (self, "doing upstream negotiation bufsize %d",
965         GST_BUFFER_SIZE (outbuf));
967     s = gst_caps_get_structure (outcaps, 0);
968     gst_structure_get_int (s, "rowstride", &self->stride);
969     self->outsize = gst_video_format_get_size (GST_VIDEO_FORMAT_NV12,
970         self->stride, self->padded_height);
972     GST_INFO_OBJECT (self, "outsize %d stride %d outcaps: %" GST_PTR_FORMAT,
973         self->outsize, self->stride, outcaps);
975     gst_pad_set_caps (self->srcpad, outcaps);
977     if (GST_BUFFER_SIZE (outbuf) != self->outsize) {
978       GST_INFO_OBJECT (self, "dropping buffer (bufsize %d != outsize %d)",
979           GST_BUFFER_SIZE (outbuf), self->outsize);
980       gst_buffer_unref (outbuf);
981       goto allocate_buffer;
982     }
983   }
985   if (G_UNLIKELY (!self->codec)) {
986     if (!codec_create (self)) {
987       GST_ERROR_OBJECT (self, "could not create codec");
988       gst_buffer_unref (buf);
989       gst_buffer_unref (outbuf);
990       return GST_FLOW_ERROR;
991     }
992   }
994   GST_BUFFER_TIMESTAMP (outbuf) = GST_BUFFER_TIMESTAMP (buf);
995   GST_BUFFER_DURATION (outbuf) = GST_BUFFER_DURATION (buf);
997   /* Pass new output buffer to the decoder to decode into. Use buffers from the
998    * internal pool while self->first_out_buffer == TRUE in order to simplify
999    * things in case we need to renegotiate */
1000   self->inArgs->inputID =
1001       codec_prepare_outbuf (self, &outbuf, self->first_out_buffer);
1002   if (!self->inArgs->inputID) {
1003     GST_ERROR_OBJECT (self, "could not prepare output buffer");
1004     gst_buffer_unref (buf);
1005     return GST_FLOW_ERROR;
1006   }
1008 have_out_buf:
1009   self->in_size = 0;
1010   buf = GST_DUCATIVIDDEC_GET_CLASS (self)->push_input (self, buf);
1012   if (ts != GST_CLOCK_TIME_NONE) {
1013     self->dts_queue[self->dts_widx++ % NDTS] = ts;
1014     /* if next buffer has earlier ts than previous, then the ts
1015      * we are getting are definitely decode order (DTS):
1016      */
1017     if ((self->last_dts != GST_CLOCK_TIME_NONE) && (self->last_dts > ts)) {
1018       GST_DEBUG_OBJECT (self, "input timestamp definitely DTS");
1019       self->ts_may_be_pts = FALSE;
1020     }
1021     self->last_dts = ts;
1022   }
1024   if (self->in_size == 0 && outbuf) {
1025     GST_DEBUG_OBJECT (self, "no input, skipping process");
1026     gst_buffer_unref (outbuf);
1027     return GST_FLOW_OK;
1028   }
1030   self->inArgs->numBytes = self->in_size;
1031   self->inBufs->descs[0].bufSize.bytes = self->in_size;
1032   self->inBufs->descs[0].memType = XDM_MEMTYPE_BO;
1034   err = codec_process (self, TRUE, FALSE, &ret);
1035   if (err) {
1036     GST_ELEMENT_ERROR (self, STREAM, DECODE, (NULL),
1037         ("process returned error: %d %08x", err, self->outArgs->extendedError));
1038     return GST_FLOW_ERROR;
1039   }
1040   if (ret != GST_FLOW_OK) {
1041     GST_WARNING_OBJECT (self, "push from codec_process failed %s",
1042         gst_flow_get_name (ret));
1043     return ret;
1044   }
1046   self->first_in_buffer = FALSE;
1048   if (self->outArgs->outBufsInUseFlag) {
1049     GST_DEBUG_OBJECT (self, "outBufsInUseFlag set");
1050     self->need_out_buf = FALSE;
1051   } else {
1052     self->need_out_buf = TRUE;
1053   }
1055   if (buf) {
1056     GST_DEBUG_OBJECT (self, "found remaining data: %d bytes",
1057         GST_BUFFER_SIZE (buf));
1058     ts = GST_BUFFER_TIMESTAMP (buf);
1059     goto allocate_buffer;
1060   }
1062   return GST_FLOW_OK;
1065 static gboolean
1066 gst_ducati_viddec_event (GstPad * pad, GstEvent * event)
1068   GstDucatiVidDec *self = GST_DUCATIVIDDEC (GST_OBJECT_PARENT (pad));
1069   gboolean ret = TRUE;
1071   GST_DEBUG_OBJECT (self, "begin: event=%s", GST_EVENT_TYPE_NAME (event));
1073   switch (GST_EVENT_TYPE (event)) {
1074     case GST_EVENT_NEWSEGMENT:
1075     {
1076       gboolean update;
1077       GstFormat fmt;
1078       gint64 start, stop, time;
1079       gdouble rate, arate;
1081       gst_event_parse_new_segment_full (event, &update, &rate, &arate, &fmt,
1082           &start, &stop, &time);
1083       gst_segment_set_newsegment_full (&self->segment, update,
1084           rate, arate, fmt, start, stop, time);
1085       break;
1086     }
1087     case GST_EVENT_EOS:
1088       if (!gst_ducati_viddec_codec_flush (self, TRUE)) {
1089         GST_ERROR_OBJECT (self, "could not flush on eos");
1090         ret = FALSE;
1091       }
1092       break;
1093     case GST_EVENT_FLUSH_STOP:
1094       if (!gst_ducati_viddec_codec_flush (self, FALSE)) {
1095         GST_ERROR_OBJECT (self, "could not flush");
1096         ret = FALSE;
1097       }
1098       gst_segment_init (&self->segment, GST_FORMAT_UNDEFINED);
1099       self->qos_earliest_time = GST_CLOCK_TIME_NONE;
1100       self->qos_proportion = 1;
1101       self->need_out_buf = TRUE;
1102       break;
1103     default:
1104       break;
1105   }
1107   if (ret)
1108     ret = gst_pad_push_event (self->srcpad, event);
1109   GST_LOG_OBJECT (self, "end");
1111   return ret;
1114 static gboolean
1115 gst_ducati_viddec_src_event (GstPad * pad, GstEvent * event)
1117   GstDucatiVidDec *self = GST_DUCATIVIDDEC (GST_OBJECT_PARENT (pad));
1118   gboolean ret = TRUE;
1120   GST_LOG_OBJECT (self, "begin: event=%s", GST_EVENT_TYPE_NAME (event));
1122   switch (GST_EVENT_TYPE (event)) {
1123     case GST_EVENT_QOS:
1124     {
1125       gdouble proportion;
1126       GstClockTimeDiff diff;
1127       GstClockTime timestamp;
1129       gst_event_parse_qos (event, &proportion, &diff, &timestamp);
1131       GST_OBJECT_LOCK (self);
1132       self->qos_proportion = proportion;
1133       self->qos_earliest_time = timestamp + 2 * diff;
1134       GST_OBJECT_UNLOCK (self);
1136       GST_DEBUG_OBJECT (self,
1137           "got QoS proportion %f %" GST_TIME_FORMAT ", %" G_GINT64_FORMAT,
1138           proportion, GST_TIME_ARGS (timestamp), diff);
1140       ret = gst_pad_push_event (self->sinkpad, event);
1141       break;
1142     }
1143     default:
1144       ret = gst_pad_push_event (self->sinkpad, event);
1145       break;
1146   }
1148   GST_LOG_OBJECT (self, "end");
1150   return ret;
1153 static GstStateChangeReturn
1154 gst_ducati_viddec_change_state (GstElement * element, GstStateChange transition)
1156   GstStateChangeReturn ret = GST_STATE_CHANGE_SUCCESS;
1157   GstDucatiVidDec *self = GST_DUCATIVIDDEC (element);
1158   gboolean supported;
1160   GST_DEBUG_OBJECT (self, "begin: changing state %s -> %s",
1161       gst_element_state_get_name (GST_STATE_TRANSITION_CURRENT (transition)),
1162       gst_element_state_get_name (GST_STATE_TRANSITION_NEXT (transition)));
1164   switch (transition) {
1165     case GST_STATE_CHANGE_NULL_TO_READY:
1166       if (!engine_open (self)) {
1167         GST_ERROR_OBJECT (self, "could not open");
1168         return GST_STATE_CHANGE_FAILURE;
1169       }
1170       /* try to create/destroy the codec here, it may not be supported */
1171       supported = codec_create (self);
1172       codec_delete (self);
1173       self->codec = NULL;
1174       if (!supported) {
1175         GST_ERROR_OBJECT (element, "Failed to create codec %s, not supported",
1176             GST_DUCATIVIDDEC_GET_CLASS (self)->codec_name);
1177         engine_close (self);
1178         return GST_STATE_CHANGE_FAILURE;
1179       }
1180       break;
1181     default:
1182       break;
1183   }
1185   ret = GST_ELEMENT_CLASS (parent_class)->change_state (element, transition);
1187   if (ret == GST_STATE_CHANGE_FAILURE)
1188     goto leave;
1190   switch (transition) {
1191     case GST_STATE_CHANGE_PAUSED_TO_READY:
1192       self->interlaced = FALSE;
1193       self->send_crop_event = TRUE;
1194       gst_ducati_viddec_codec_flush (self, FALSE);
1195       break;
1196     case GST_STATE_CHANGE_READY_TO_NULL:
1197       codec_delete (self);
1198       engine_close (self);
1199       break;
1200     default:
1201       break;
1202   }
1204 leave:
1205   GST_LOG_OBJECT (self, "end");
1207   return ret;
1210 /* GObject vmethod implementations */
1212 #define VERSION_LENGTH 256
1214 static void
1215 gst_ducati_viddec_get_property (GObject * obj,
1216     guint prop_id, GValue * value, GParamSpec * pspec)
1218   GstDucatiVidDec *self = GST_DUCATIVIDDEC (obj);
1221   switch (prop_id) {
1222     case PROP_VERSION:{
1223       int err;
1224       char *version = NULL;
1226       if (!self->engine)
1227         engine_open (self);
1229       if (!self->codec)
1230         codec_create (self);
1232       if (self->codec) {
1233         version = dce_alloc (VERSION_LENGTH);
1234         self->status->data.buf = (XDAS_Int8 *) version;
1235         self->status->data.bufSize = VERSION_LENGTH;
1237         err = VIDDEC3_control (self->codec, XDM_GETVERSION,
1238             self->dynParams, self->status);
1239         if (err) {
1240           GST_ERROR_OBJECT (self, "failed XDM_GETVERSION");
1241         }
1243         self->status->data.buf = NULL;
1244         self->status->data.bufSize = 0;
1245       }
1247       g_value_set_string (value, version);
1248       if (version)
1249         dce_free (version);
1251       break;
1252     }
1253     default:{
1254       G_OBJECT_WARN_INVALID_PROPERTY_ID (obj, prop_id, pspec);
1255       break;
1256     }
1257   }
1260 static void
1261 gst_ducati_viddec_finalize (GObject * obj)
1263   GstDucatiVidDec *self = GST_DUCATIVIDDEC (obj);
1265   codec_delete (self);
1266   engine_close (self);
1268   if (self->codec_data) {
1269     gst_buffer_unref (self->codec_data);
1270     self->codec_data = NULL;
1271   }
1273   G_OBJECT_CLASS (parent_class)->finalize (obj);
1276 static void
1277 gst_ducati_viddec_base_init (gpointer gclass)
1279   GstElementClass *element_class = GST_ELEMENT_CLASS (gclass);
1281   gst_element_class_add_pad_template (element_class,
1282       gst_static_pad_template_get (&src_factory));
1285 static void
1286 gst_ducati_viddec_class_init (GstDucatiVidDecClass * klass)
1288   GObjectClass *gobject_class = G_OBJECT_CLASS (klass);
1289   GstElementClass *gstelement_class = GST_ELEMENT_CLASS (klass);
1291   gobject_class->get_property =
1292       GST_DEBUG_FUNCPTR (gst_ducati_viddec_get_property);
1293   gobject_class->finalize = GST_DEBUG_FUNCPTR (gst_ducati_viddec_finalize);
1294   gstelement_class->change_state =
1295       GST_DEBUG_FUNCPTR (gst_ducati_viddec_change_state);
1297   klass->parse_caps = GST_DEBUG_FUNCPTR (gst_ducati_viddec_parse_caps);
1298   klass->allocate_params =
1299       GST_DEBUG_FUNCPTR (gst_ducati_viddec_allocate_params);
1300   klass->push_input = GST_DEBUG_FUNCPTR (gst_ducati_viddec_push_input);
1301   klass->handle_error = GST_DEBUG_FUNCPTR (gst_ducati_viddec_handle_error);
1302   klass->drop_frame = GST_DEBUG_FUNCPTR (gst_ducati_viddec_drop_frame);
1303   klass->query = GST_DEBUG_FUNCPTR (gst_ducati_viddec_query);
1305   g_object_class_install_property (gobject_class, PROP_VERSION,
1306       g_param_spec_string ("version", "Version",
1307           "The codec version string", "",
1308           G_PARAM_READABLE | G_PARAM_STATIC_STRINGS));
1311 static void
1312 gst_ducati_viddec_init (GstDucatiVidDec * self, GstDucatiVidDecClass * klass)
1314   GstElementClass *gstelement_class = GST_ELEMENT_CLASS (klass);
1316   self->sinkpad =
1317       gst_pad_new_from_template (gst_element_class_get_pad_template
1318       (gstelement_class, "sink"), "sink");
1319   gst_pad_set_setcaps_function (self->sinkpad,
1320       GST_DEBUG_FUNCPTR (gst_ducati_viddec_sink_setcaps));
1321   gst_pad_set_chain_function (self->sinkpad,
1322       GST_DEBUG_FUNCPTR (gst_ducati_viddec_chain));
1323   gst_pad_set_event_function (self->sinkpad,
1324       GST_DEBUG_FUNCPTR (gst_ducati_viddec_event));
1326   self->srcpad = gst_pad_new_from_static_template (&src_factory, "src");
1327   gst_pad_set_event_function (self->srcpad,
1328       GST_DEBUG_FUNCPTR (gst_ducati_viddec_src_event));
1329   gst_pad_set_query_function (self->srcpad,
1330       GST_DEBUG_FUNCPTR (gst_ducati_viddec_src_query));
1331   gst_pad_set_getcaps_function (self->srcpad,
1332       GST_DEBUG_FUNCPTR (gst_ducati_viddec_src_getcaps));
1334   gst_element_add_pad (GST_ELEMENT (self), self->sinkpad);
1335   gst_element_add_pad (GST_ELEMENT (self), self->srcpad);
1337   self->input_width = 0;
1338   self->input_height = 0;
1339   /* sane defaults in case we need to create codec without caps negotiation
1340    * (for example, to get 'version' property)
1341    */
1342   self->width = 128;
1343   self->height = 128;
1344   self->fps_n = -1;
1345   self->fps_d = -1;
1347   self->first_in_buffer = TRUE;
1348   self->first_out_buffer = TRUE;
1349   self->interlaced = FALSE;
1350   self->send_crop_event = TRUE;
1352   self->dts_ridx = self->dts_widx = 0;
1353   self->last_dts = self->last_pts = GST_CLOCK_TIME_NONE;
1354   self->ts_may_be_pts = TRUE;
1355   self->ts_is_pts = FALSE;
1357   self->pageMemType = XDM_MEMTYPE_TILEDPAGE;
1359   gst_segment_init (&self->segment, GST_FORMAT_UNDEFINED);
1361   self->qos_proportion = 1;
1362   self->qos_earliest_time = GST_CLOCK_TIME_NONE;
1363   self->wait_keyframe = TRUE;
1365   self->need_out_buf = TRUE;
1366   self->device = NULL;
1367   self->input_bo = NULL;