ducatividdec: fix typo in log
[glsdk/gst-plugin-ducati.git] / src / gstducatividdec.c
1 #define USE_DTS_PTS_CODE
2 /*
3  * GStreamer
4  * Copyright (c) 2010, Texas Instruments Incorporated
5  *
6  * This library is free software; you can redistribute it and/or
7  * modify it under the terms of the GNU Lesser General Public
8  * License as published by the Free Software Foundation
9  * version 2.1 of the License.
10  *
11  * This library is distributed in the hope that it will be useful,
12  * but WITHOUT ANY WARRANTY; without even the implied warranty of
13  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the GNU
14  * Lesser General Public License for more details.
15  *
16  * You should have received a copy of the GNU Lesser General Public
17  * License along with this library; if not, write to the Free Software
18  * Foundation, Inc., 51 Franklin Street, Fifth Floor, Boston, MA  02110-1301  USA
19  */
21 #ifdef HAVE_CONFIG_H
22 #  include <config.h>
23 #endif
25 #include "gstducatividdec.h"
26 #include "gstducatibufferpriv.h"
28 GST_BOILERPLATE (GstDucatiVidDec, gst_ducati_viddec, GstElement,
29     GST_TYPE_ELEMENT);
31 static GstStaticPadTemplate src_factory = GST_STATIC_PAD_TEMPLATE ("src",
32     GST_PAD_SRC,
33     GST_PAD_ALWAYS,
34     GST_STATIC_CAPS (GST_VIDEO_CAPS_YUV_STRIDED ("NV12", "[ 0, max ]"))
35     );
37 enum
38 {
39   PROP_0,
40   PROP_VERSION,
41   PROP_MAX_REORDER_FRAMES,
42 };
44 /* helper functions */
46 static void
47 engine_close (GstDucatiVidDec * self)
48 {
49   if (self->engine) {
50     Engine_close (self->engine);
51     self->engine = NULL;
52   }
54   if (self->params) {
55     dce_free (self->params);
56     self->params = NULL;
57   }
59   if (self->dynParams) {
60     dce_free (self->dynParams);
61     self->dynParams = NULL;
62   }
64   if (self->status) {
65     dce_free (self->status);
66     self->status = NULL;
67   }
69   if (self->inBufs) {
70     dce_free (self->inBufs);
71     self->inBufs = NULL;
72   }
74   if (self->outBufs) {
75     dce_free (self->outBufs);
76     self->outBufs = NULL;
77   }
79   if (self->inArgs) {
80     dce_free (self->inArgs);
81     self->inArgs = NULL;
82   }
84   if (self->outArgs) {
85     dce_free (self->outArgs);
86     self->outArgs = NULL;
87   }
89   if (self->device) {
90     dce_deinit (self->device);
91     self->device = NULL;
92   }
93 }
95 static gboolean
96 engine_open (GstDucatiVidDec * self)
97 {
98   gboolean ret;
99   int ec;
101   if (G_UNLIKELY (self->engine)) {
102     return TRUE;
103   }
105   if (self->device == NULL) {
106     self->device = dce_init ();
107     if (self->device == NULL) {
108       GST_ERROR_OBJECT (self, "dce_init() failed");
109       return FALSE;
110     }
111   }
113   GST_DEBUG_OBJECT (self, "opening engine");
115   self->engine = Engine_open ((String) "ivahd_vidsvr", NULL, &ec);
116   if (G_UNLIKELY (!self->engine)) {
117     GST_ERROR_OBJECT (self, "could not create engine");
118     return FALSE;
119   }
121   ret = GST_DUCATIVIDDEC_GET_CLASS (self)->allocate_params (self,
122       sizeof (IVIDDEC3_Params), sizeof (IVIDDEC3_DynamicParams),
123       sizeof (IVIDDEC3_Status), sizeof (IVIDDEC3_InArgs),
124       sizeof (IVIDDEC3_OutArgs));
126   return ret;
129 static void
130 codec_delete (GstDucatiVidDec * self)
132   if (self->pool) {
133     gst_drm_buffer_pool_destroy (self->pool);
134     self->pool = NULL;
135   }
137   if (self->codec) {
138     VIDDEC3_delete (self->codec);
139     self->codec = NULL;
140   }
142   if (self->input_bo) {
143     omap_bo_del (self->input_bo);
144     self->input_bo = NULL;
145   }
148 static gboolean
149 codec_create (GstDucatiVidDec * self)
151   gint err;
152   const gchar *codec_name;
154   codec_delete (self);
156   if (G_UNLIKELY (!self->engine)) {
157     GST_ERROR_OBJECT (self, "no engine");
158     return FALSE;
159   }
161   /* these need to be set before VIDDEC3_create */
162   self->params->maxWidth = self->width;
163   self->params->maxHeight = self->height;
165   codec_name = GST_DUCATIVIDDEC_GET_CLASS (self)->codec_name;
167   /* create codec: */
168   GST_DEBUG_OBJECT (self, "creating codec: %s", codec_name);
169   self->codec =
170       VIDDEC3_create (self->engine, (String) codec_name, self->params);
172   if (!self->codec) {
173     return FALSE;
174   }
176   err =
177       VIDDEC3_control (self->codec, XDM_SETPARAMS, self->dynParams,
178       self->status);
179   if (err) {
180     GST_ERROR_OBJECT (self, "failed XDM_SETPARAMS");
181     return FALSE;
182   }
184   self->first_in_buffer = TRUE;
185   self->first_out_buffer = TRUE;
187   /* allocate input buffer and initialize inBufs: */
188   /* FIXME:  needed size here has nothing to do with width * height */
189   self->input_bo = omap_bo_new (self->device,
190       self->width * self->height, OMAP_BO_WC);
191   self->input = omap_bo_map (self->input_bo);
192   self->inBufs->numBufs = 1;
193   self->inBufs->descs[0].buf = (XDAS_Int8 *) omap_bo_handle (self->input_bo);
195   return TRUE;
198 static inline GstBuffer *
199 codec_buffer_pool_get (GstDucatiVidDec * self, GstBuffer * buf)
201   if (G_UNLIKELY (!self->pool)) {
202     guint size = gst_video_format_get_size (GST_VIDEO_FORMAT_NV12,
203         self->padded_width, self->padded_height);
205     GST_DEBUG_OBJECT (self, "creating bufferpool");
206     self->pool = gst_drm_buffer_pool_new (GST_ELEMENT (self),
207         dce_get_fd (), GST_PAD_CAPS (self->srcpad), size);
208   }
209   return GST_BUFFER (gst_drm_buffer_pool_get (self->pool, FALSE));
212 static GstDucatiBufferPriv *
213 get_buffer_priv (GstDucatiVidDec * self, GstBuffer * buf)
215   GstDucatiBufferPriv *priv = gst_ducati_buffer_priv_get (buf);
216   if (!priv) {
217     GstVideoFormat format = GST_VIDEO_FORMAT_NV12;
218     GstDmaBuf *dmabuf = gst_buffer_get_dma_buf (buf);
220     /* if it isn't a dmabuf buffer that we can import, then there
221      * is nothing we can do with it:
222      */
223     if (!dmabuf) {
224       GST_DEBUG_OBJECT (self, "not importing non dmabuf buffer");
225       return NULL;
226     }
228     priv = gst_ducati_buffer_priv_new ();
230     priv->bo = omap_bo_from_dmabuf (self->device, gst_dma_buf_get_fd (dmabuf));
232     priv->uv_offset = gst_video_format_get_component_offset (format,
233         1, self->stride, self->padded_height);
234     priv->size = gst_video_format_get_size (format,
235         self->stride, self->padded_height);
237     gst_ducati_buffer_priv_set (buf, priv);
238     gst_mini_object_unref (GST_MINI_OBJECT (priv));
239   }
240   return priv;
243 static XDAS_Int32
244 codec_prepare_outbuf (GstDucatiVidDec * self, GstBuffer ** buf,
245     gboolean force_internal)
247   GstDucatiBufferPriv *priv = NULL;
249   if (!force_internal)
250     priv = get_buffer_priv (self, *buf);
252   if (!priv) {
253     GstBuffer *orig = *buf;
255     GST_DEBUG_OBJECT (self, "internal bufferpool forced");
256     *buf = codec_buffer_pool_get (self, NULL);
257     GST_BUFFER_TIMESTAMP (*buf) = GST_BUFFER_TIMESTAMP (orig);
258     GST_BUFFER_DURATION (*buf) = GST_BUFFER_DURATION (orig);
259     gst_buffer_unref (orig);
260     return codec_prepare_outbuf (self, buf, FALSE);
261   }
263   self->outBufs->numBufs = 2;
264   self->outBufs->descs[0].memType = XDM_MEMTYPE_BO;
265   self->outBufs->descs[0].buf = (XDAS_Int8 *) omap_bo_handle (priv->bo);
266   self->outBufs->descs[0].bufSize.bytes = priv->uv_offset;
267   self->outBufs->descs[1].memType = XDM_MEMTYPE_BO_OFFSET;
268   self->outBufs->descs[1].buf = (XDAS_Int8 *) priv->uv_offset;
269   self->outBufs->descs[1].bufSize.bytes = priv->size - priv->uv_offset;
271   return (XDAS_Int32) * buf;
274 static GstBuffer *
275 codec_get_outbuf (GstDucatiVidDec * self, XDAS_Int32 id)
277   GstBuffer *buf = (GstBuffer *) id;
279   if (buf) {
280     g_hash_table_insert (self->passed_in_bufs, buf, buf);
282     gst_buffer_ref (buf);
283   }
284   return buf;
287 static void
288 codec_unlock_outbuf (GstDucatiVidDec * self, XDAS_Int32 id)
290   GstBuffer *buf = (GstBuffer *) id;
292   if (buf) {
293     GST_DEBUG_OBJECT (self, "free buffer: %d %p", id, buf);
294     g_hash_table_remove (self->passed_in_bufs, buf);
295   }
298 static GstFlowReturn
299 gst_ducati_viddec_push_earliest (GstDucatiVidDec * self)
301   guint64 earliest_order = G_MAXUINT64;
302   guint earliest_index = 0, i;
303   GstBuffer *buf;
305   if (self->backlog_nframes == 0)
306     return GST_FLOW_OK;
308   /* work out which frame has the earliest poc */
309   for (i = 0; i < self->backlog_nframes; i++) {
310     guint64 order = GST_BUFFER_OFFSET_END (self->backlog_frames[i]);
311     if (earliest_order == G_MAXUINT64 || order < earliest_order) {
312       earliest_order = order;
313       earliest_index = i;
314     }
315   }
317   /* send it, giving away the ref */
318   buf = self->backlog_frames[earliest_index];
319   self->backlog_frames[earliest_index] =
320       self->backlog_frames[--self->backlog_nframes];
321   GST_DEBUG_OBJECT (self, "Actually pushing backlog buffer %" GST_PTR_FORMAT,
322       buf);
323   return gst_pad_push (self->srcpad, buf);
326 static void
327 gst_ducati_viddec_on_flush (GstDucatiVidDec * self, gboolean eos)
329   /* push everything on the backlog, ignoring errors */
330   while (self->backlog_nframes > 0) {
331     gst_ducati_viddec_push_earliest (self);
332   }
335 static gint
336 codec_process (GstDucatiVidDec * self, gboolean send, gboolean flush,
337     GstFlowReturn * flow_ret)
339   gint err;
340   GstClockTime t;
341   GstBuffer *outbuf = NULL;
342   gint i;
343   GstDucatiVidDecClass *klass = GST_DUCATIVIDDEC_GET_CLASS (self);
344   GstFlowReturn ret = GST_FLOW_OK;
345   if (flow_ret)
346     /* never leave flow_ret uninitialized */
347     *flow_ret = GST_FLOW_OK;
349   memset (&self->outArgs->outputID, 0, sizeof (self->outArgs->outputID));
350   memset (&self->outArgs->freeBufID, 0, sizeof (self->outArgs->freeBufID));
352   GST_DEBUG ("Calling VIDDEC3_process");
353   t = gst_util_get_timestamp ();
354   err = VIDDEC3_process (self->codec,
355       self->inBufs, self->outBufs, self->inArgs, self->outArgs);
356   GST_DEBUG_OBJECT (self, "VIDDEC3_process took %10dns (%d ms)", (gint) t,
357       (gint) (t / 1000000));
359   if (err) {
360     GST_WARNING_OBJECT (self, "err=%d, extendedError=%08x",
361         err, self->outArgs->extendedError);
362     gst_ducati_log_extended_error_info (self->outArgs->extendedError);
364     err = VIDDEC3_control (self->codec, XDM_GETSTATUS,
365         self->dynParams, self->status);
366     if (err) {
367       GST_WARNING_OBJECT (self, "XDM_GETSTATUS: err=%d, extendedError=%08x",
368           err, self->status->extendedError);
369       gst_ducati_log_extended_error_info (self->status->extendedError);
370     }
372     if (flush)
373       err = XDM_EFAIL;
374     else
375       err = klass->handle_error (self, err,
376           self->outArgs->extendedError, self->status->extendedError);
377   }
379   /* we now let the codec decide */
380   self->dynParams->newFrameFlag = XDAS_FALSE;
382   if (err == XDM_EFAIL)
383     goto skip_outbuf_processing;
385   for (i = 0; i < IVIDEO2_MAX_IO_BUFFERS && self->outArgs->outputID[i]; i++) {
386     gboolean interlaced;
388     /* Getting an extra reference for the decoder */
389     outbuf = codec_get_outbuf (self, self->outArgs->outputID[i]);
390     interlaced =
391         self->outArgs->decodedBufs.contentType ==
392         IVIDEO_PROGRESSIVE ? FALSE : TRUE;
394     /* if send is FALSE, don't try to renegotiate as we could be flushing during
395      * a PAUSED->READY state change
396      */
397     if (send && interlaced != self->interlaced) {
398       GstCaps *caps;
400       GST_WARNING_OBJECT (self, "upstream set interlaced=%d but codec "
401           "thinks interlaced=%d... trusting codec", self->interlaced,
402           interlaced);
404       self->interlaced = interlaced;
406       caps =
407           gst_caps_make_writable (gst_pad_get_negotiated_caps (self->srcpad));
408       GST_INFO_OBJECT (self, "changing interlace field in caps");
409       gst_caps_set_simple (caps, "interlaced", G_TYPE_BOOLEAN, interlaced,
410           NULL);
411       gst_drm_buffer_pool_set_caps (self->pool, caps);
412       if (!gst_pad_set_caps (self->srcpad, caps)) {
413         GST_ERROR_OBJECT (self,
414             "downstream didn't want to change interlace mode");
415         err = XDM_EFAIL;
416       }
417       gst_caps_unref (caps);
419       /* this buffer still has the old caps so we skip it */
420       send = FALSE;
421     }
423     if (G_UNLIKELY (self->send_crop_event) && send) {
424       gint crop_width, crop_height;
426       /* send region of interest to sink on first buffer: */
427       XDM_Rect *r = &(self->outArgs->displayBufs.bufDesc[0].activeFrameRegion);
429       crop_width = r->bottomRight.x - r->topLeft.x;
430       crop_height = r->bottomRight.y - r->topLeft.y;
432       if (crop_width > self->input_width)
433         crop_width = self->input_width;
434       if (crop_height > self->input_height)
435         crop_height = self->input_height;
437       GST_INFO_OBJECT (self, "active frame region %d, %d, %d, %d, crop %dx%d",
438           r->topLeft.x, r->topLeft.y, r->bottomRight.x, r->bottomRight.y,
439           crop_width, crop_height);
441       gst_pad_push_event (self->srcpad,
442           gst_event_new_crop (r->topLeft.y, r->topLeft.x,
443               crop_width, crop_height));
445       if (self->crop)
446         gst_video_crop_unref (self->crop);
448       self->crop = gst_video_crop_new (r->topLeft.y, r->topLeft.x,
449           crop_width, crop_height);
451       self->send_crop_event = FALSE;
452     }
454     if (G_UNLIKELY (self->first_out_buffer) && send) {
455       GstDRMBufferPool *pool;
456       self->first_out_buffer = FALSE;
458       /* Destroy the pool so the buffers we used so far are eventually released.
459        * The pool will be recreated if needed.
460        */
461       pool = self->pool;
462       self->pool = NULL;
463       gst_drm_buffer_pool_destroy (pool);
464     }
466     if (send) {
467       GstClockTime ts;
469       ts = GST_BUFFER_TIMESTAMP (outbuf);
471       GST_DEBUG_OBJECT (self, "got buffer: %d %p (%" GST_TIME_FORMAT ")",
472           i, outbuf, GST_TIME_ARGS (ts));
474 #ifdef USE_DTS_PTS_CODE
475       if (self->ts_may_be_pts) {
476         if ((self->last_pts != GST_CLOCK_TIME_NONE) && (self->last_pts > ts)) {
477           GST_DEBUG_OBJECT (self, "detected PTS going backwards, "
478               "enabling ts_is_pts");
479           self->ts_is_pts = TRUE;
480         }
481       }
482 #endif
484       self->last_pts = ts;
486       if (self->dts_ridx != self->dts_widx) {
487         ts = self->dts_queue[self->dts_ridx++ % NDTS];
488       }
490       if (self->ts_is_pts) {
491         /* if we have a queued DTS from demuxer, use that instead: */
492         GST_BUFFER_TIMESTAMP (outbuf) = ts;
493         GST_DEBUG_OBJECT (self, "fixed ts: %d %p (%" GST_TIME_FORMAT ")",
494             i, outbuf, GST_TIME_ARGS (ts));
495       }
497       if (GST_BUFFER_CAPS (outbuf) &&
498           !gst_caps_is_equal (GST_BUFFER_CAPS (outbuf),
499               GST_PAD_CAPS (self->srcpad))) {
500         /* this looks a bit scary but it's really just to change the interlace=
501          * field in caps when we start as !interlaced and the codec detects
502          * otherwise */
503         GST_WARNING_OBJECT (self, "overriding buffer caps to fix "
504             "interlace mismatch");
505         outbuf = gst_buffer_make_metadata_writable (outbuf);
506         gst_buffer_set_caps (outbuf, GST_PAD_CAPS (self->srcpad));
507       }
509       if (self->crop)
510         gst_buffer_set_video_crop (outbuf, self->crop);
512       ret = klass->push_output (self, outbuf);
513       if (flow_ret)
514         *flow_ret = ret;
515       if (ret != GST_FLOW_OK) {
516         GST_WARNING_OBJECT (self, "push failed %s", gst_flow_get_name (ret));
517         /* just unref the remaining buffers (if any) */
518         send = FALSE;
519       }
520     } else {
521       GST_DEBUG_OBJECT (self, "Buffer not pushed, dropping 'chain' ref: %d %p",
522           i, outbuf);
524       gst_buffer_unref (outbuf);
525     }
526   }
528 skip_outbuf_processing:
529   for (i = 0; i < IVIDEO2_MAX_IO_BUFFERS && self->outArgs->freeBufID[i]; i++) {
530     codec_unlock_outbuf (self, self->outArgs->freeBufID[i]);
531   }
533   return err;
536 /** call control(FLUSH), and then process() to pop out all buffers */
537 gboolean
538 gst_ducati_viddec_codec_flush (GstDucatiVidDec * self, gboolean eos)
540   gint err = FALSE;
542   GST_DEBUG_OBJECT (self, "flush: eos=%d", eos);
544   GST_DUCATIVIDDEC_GET_CLASS (self)->on_flush (self, eos);
546   /* note: flush is synchronized against _chain() to avoid calling
547    * the codec from multiple threads
548    */
549   GST_PAD_STREAM_LOCK (self->sinkpad);
551 #ifdef USE_DTS_PTS_CODE
552   self->dts_ridx = self->dts_widx = 0;
553   self->last_dts = self->last_pts = GST_CLOCK_TIME_NONE;
554   self->ts_may_be_pts = TRUE;
555   self->ts_is_pts = FALSE;
556 #endif
557   self->wait_keyframe = TRUE;
558   self->in_size = 0;
559   self->needs_flushing = FALSE;
560   self->need_out_buf = TRUE;
562   if (G_UNLIKELY (self->first_in_buffer)) {
563     goto out;
564   }
566   if (G_UNLIKELY (!self->codec)) {
567     GST_WARNING_OBJECT (self, "no codec");
568     goto out;
569   }
571   err = VIDDEC3_control (self->codec, XDM_FLUSH, self->dynParams, self->status);
572   if (err) {
573     GST_ERROR_OBJECT (self, "failed XDM_FLUSH");
574     goto out;
575   }
577   self->inBufs->descs[0].bufSize.bytes = 0;
578   self->inBufs->numBufs = 0;
579   self->inArgs->numBytes = 0;
580   self->inArgs->inputID = 0;
581   self->outBufs->numBufs = 0;
583   do {
584     err = codec_process (self, eos, TRUE, NULL);
585   } while (err != XDM_EFAIL);
587   /* We flushed the decoder, we can now remove the buffer that have never been
588    * unrefed in it */
589   g_hash_table_remove_all (self->passed_in_bufs);
591   /* reset outArgs in case we're flushing in codec_process trying to do error
592    * recovery */
593   memset (&self->outArgs->outputID, 0, sizeof (self->outArgs->outputID));
594   memset (&self->outArgs->freeBufID, 0, sizeof (self->outArgs->freeBufID));
596   self->dynParams->newFrameFlag = XDAS_TRUE;
598   /* Reset the push buffer and YUV buffers */
599   self->inBufs->numBufs = 1;
600   self->outBufs->numBufs = 2;
602   /* on a flush, it is normal (and not an error) for the last _process() call
603    * to return an error..
604    */
605   err = XDM_EOK;
607 out:
608   GST_PAD_STREAM_UNLOCK (self->sinkpad);
609   GST_DEBUG_OBJECT (self, "done");
611   return !err;
614 /* GstDucatiVidDec vmethod default implementations */
616 static gboolean
617 gst_ducati_viddec_parse_caps (GstDucatiVidDec * self, GstStructure * s)
619   const GValue *codec_data;
620   gint w, h;
622   if (gst_structure_get_int (s, "width", &self->input_width) &&
623       gst_structure_get_int (s, "height", &self->input_height)) {
625     h = ALIGN2 (self->input_height, 4); /* round up to MB */
626     w = ALIGN2 (self->input_width, 4);  /* round up to MB */
628     /* if we've already created codec, but the resolution has changed, we
629      * need to re-create the codec:
630      */
631     if (G_UNLIKELY (self->codec)) {
632       if ((h != self->height) || (w != self->width)) {
633         codec_delete (self);
634       }
635     }
637     self->width = w;
638     self->height = h;
640     codec_data = gst_structure_get_value (s, "codec_data");
642     if (codec_data) {
643       GstBuffer *buffer = gst_value_get_buffer (codec_data);
644       GST_DEBUG_OBJECT (self, "codec_data: %" GST_PTR_FORMAT, buffer);
645       self->codec_data = gst_buffer_ref (buffer);
646     }
648     return TRUE;
649   }
651   return FALSE;
654 static gboolean
655 gst_ducati_viddec_allocate_params (GstDucatiVidDec * self, gint params_sz,
656     gint dynparams_sz, gint status_sz, gint inargs_sz, gint outargs_sz)
659   /* allocate params: */
660   self->params = dce_alloc (params_sz);
661   if (G_UNLIKELY (!self->params)) {
662     return FALSE;
663   }
664   self->params->size = params_sz;
665   self->params->maxFrameRate = 30000;
666   self->params->maxBitRate = 10000000;
668   self->params->dataEndianness = XDM_BYTE;
669   self->params->forceChromaFormat = XDM_YUV_420SP;
670   self->params->operatingMode = IVIDEO_DECODE_ONLY;
672   self->params->displayBufsMode = IVIDDEC3_DISPLAYBUFS_EMBEDDED;
673   self->params->inputDataMode = IVIDEO_ENTIREFRAME;
674   self->params->outputDataMode = IVIDEO_ENTIREFRAME;
675   self->params->numInputDataUnits = 0;
676   self->params->numOutputDataUnits = 0;
678   self->params->metadataType[0] = IVIDEO_METADATAPLANE_NONE;
679   self->params->metadataType[1] = IVIDEO_METADATAPLANE_NONE;
680   self->params->metadataType[2] = IVIDEO_METADATAPLANE_NONE;
681   self->params->errorInfoMode = IVIDEO_ERRORINFO_OFF;
683   /* allocate dynParams: */
684   self->dynParams = dce_alloc (dynparams_sz);
685   if (G_UNLIKELY (!self->dynParams)) {
686     return FALSE;
687   }
688   self->dynParams->size = dynparams_sz;
689   self->dynParams->decodeHeader = XDM_DECODE_AU;
690   self->dynParams->displayWidth = 0;
691   self->dynParams->frameSkipMode = IVIDEO_NO_SKIP;
692   self->dynParams->newFrameFlag = XDAS_TRUE;
694   /* allocate status: */
695   self->status = dce_alloc (status_sz);
696   if (G_UNLIKELY (!self->status)) {
697     return FALSE;
698   }
699   memset (self->status, 0, status_sz);
700   self->status->size = status_sz;
702   /* allocate inBufs/outBufs: */
703   self->inBufs = dce_alloc (sizeof (XDM2_BufDesc));
704   self->outBufs = dce_alloc (sizeof (XDM2_BufDesc));
705   if (G_UNLIKELY (!self->inBufs) || G_UNLIKELY (!self->outBufs)) {
706     return FALSE;
707   }
709   /* allocate inArgs/outArgs: */
710   self->inArgs = dce_alloc (inargs_sz);
711   self->outArgs = dce_alloc (outargs_sz);
712   if (G_UNLIKELY (!self->inArgs) || G_UNLIKELY (!self->outArgs)) {
713     return FALSE;
714   }
715   self->inArgs->size = inargs_sz;
716   self->outArgs->size = outargs_sz;
718   return TRUE;
721 static GstBuffer *
722 gst_ducati_viddec_push_input (GstDucatiVidDec * self, GstBuffer * buf)
724   if (G_UNLIKELY (self->first_in_buffer) && self->codec_data) {
725     push_input (self, GST_BUFFER_DATA (self->codec_data),
726         GST_BUFFER_SIZE (self->codec_data));
727   }
729   /* just copy entire buffer */
730   push_input (self, GST_BUFFER_DATA (buf), GST_BUFFER_SIZE (buf));
731   gst_buffer_unref (buf);
733   return NULL;
736 static GstFlowReturn
737 gst_ducati_viddec_push_output (GstDucatiVidDec * self, GstBuffer * buf)
739   GstFlowReturn ret = GST_FLOW_OK;
741   /* if no reordering info was set, just send the buffer */
742   if (GST_BUFFER_OFFSET_END (buf) == GST_BUFFER_OFFSET_NONE) {
743     GST_DEBUG_OBJECT (self, "No reordering info on that buffer, sending now");
744     return gst_pad_push (self->srcpad, buf);
745   }
747   /* add the frame to the list, the array will own the ref */
748   GST_DEBUG_OBJECT (self, "Adding buffer %" GST_PTR_FORMAT " to backlog", buf);
749   self->backlog_frames[self->backlog_nframes++] = buf;
751   /* push till we have no more than the max needed, or error */
752   while (self->backlog_nframes > self->backlog_maxframes) {
753     ret = gst_ducati_viddec_push_earliest (self);
754     if (ret != GST_FLOW_OK)
755       break;
756   }
758   return ret;
761 static gint
762 gst_ducati_viddec_handle_error (GstDucatiVidDec * self, gint ret,
763     gint extended_error, gint status_extended_error)
765   if (XDM_ISFATALERROR (extended_error))
766     ret = XDM_EFAIL;
767   else
768     ret = XDM_EOK;
770   return ret;
773 /* GstElement vmethod implementations */
775 static gboolean
776 gst_ducati_viddec_set_sink_caps (GstDucatiVidDec * self, GstCaps * caps)
778   gboolean ret = TRUE;
779   GstDucatiVidDecClass *klass = GST_DUCATIVIDDEC_GET_CLASS (self);
780   GstStructure *s;
781   GstCaps *outcaps = NULL;
782   GstStructure *out_s;
783   gint par_width, par_height;
784   gboolean par_present;
786   s = gst_caps_get_structure (caps, 0);
787   if (!klass->parse_caps (self, s)) {
788     GST_WARNING_OBJECT (self, "missing required fields");
789     ret = FALSE;
790     goto out;
791   }
793   /* update output/padded sizes */
794   klass->update_buffer_size (self);
796   if (!gst_structure_get_fraction (s, "framerate", &self->fps_n, &self->fps_d)) {
797     self->fps_n = 0;
798     self->fps_d = 1;
799   }
800   gst_structure_get_boolean (s, "interlaced", &self->interlaced);
801   par_present = gst_structure_get_fraction (s, "pixel-aspect-ratio",
802       &par_width, &par_height);
804   outcaps = gst_pad_get_allowed_caps (self->srcpad);
805   if (outcaps) {
806     outcaps = gst_caps_make_writable (outcaps);
807     gst_caps_truncate (outcaps);
808     if (gst_caps_is_empty (outcaps)) {
809       gst_caps_unref (outcaps);
810       outcaps = NULL;
811     }
812   }
814   if (!outcaps) {
815     outcaps = gst_caps_new_simple ("video/x-raw-yuv",
816         "format", GST_TYPE_FOURCC, GST_MAKE_FOURCC ('N', 'V', '1', '2'), NULL);
817   }
819   out_s = gst_caps_get_structure (outcaps, 0);
820   gst_structure_set (out_s,
821       "width", G_TYPE_INT, self->padded_width,
822       "height", G_TYPE_INT, self->padded_height,
823       "framerate", GST_TYPE_FRACTION, self->fps_n, self->fps_d, NULL);
824   if (par_present)
825     gst_structure_set (out_s, "pixel-aspect-ratio", GST_TYPE_FRACTION,
826         par_width, par_height, NULL);
828   if (self->interlaced)
829     gst_structure_set (out_s, "interlaced", G_TYPE_BOOLEAN, TRUE, NULL);
831   self->stride = gst_video_format_get_row_stride (GST_VIDEO_FORMAT_NV12,
832       0, self->padded_width);
834   self->outsize = gst_video_format_get_size (GST_VIDEO_FORMAT_NV12,
835       self->stride, self->padded_height);
837   GST_INFO_OBJECT (self, "outsize %d stride %d outcaps: %" GST_PTR_FORMAT,
838       self->outsize, self->stride, outcaps);
840   if (!self->first_in_buffer) {
841     /* Caps changed mid stream. We flush the codec to unlock all the potentially
842      * locked buffers. This is needed for downstream sinks that provide a
843      * buffer pool and need to destroy all the outstanding buffers before they
844      * can negotiate new caps (hello v4l2sink).
845      */
846     gst_ducati_viddec_codec_flush (self, FALSE);
847   }
849   /* (re)send a crop event when caps change */
850   self->send_crop_event = TRUE;
852   ret = gst_pad_set_caps (self->srcpad, outcaps);
854   GST_INFO_OBJECT (self, "set caps done %d, %" GST_PTR_FORMAT, ret, outcaps);
856   /* default to no reordering */
857   self->backlog_maxframes = 0;
859 out:
860   if (outcaps)
861     gst_caps_unref (outcaps);
863   return ret;
866 static gboolean
867 gst_ducati_viddec_sink_setcaps (GstPad * pad, GstCaps * caps)
869   gboolean ret = TRUE;
870   GstDucatiVidDec *self = GST_DUCATIVIDDEC (gst_pad_get_parent (pad));
871   GstDucatiVidDecClass *klass = GST_DUCATIVIDDEC_GET_CLASS (self);
873   GST_INFO_OBJECT (self, "setcaps (sink): %" GST_PTR_FORMAT, caps);
875   ret = klass->set_sink_caps (self, caps);
877   gst_object_unref (self);
879   return ret;
882 static GstCaps *
883 gst_ducati_viddec_src_getcaps (GstPad * pad)
885   GstCaps *caps = NULL;
887   caps = GST_PAD_CAPS (pad);
888   if (caps == NULL) {
889     return gst_caps_copy (gst_pad_get_pad_template_caps (pad));
890   } else {
891     return gst_caps_copy (caps);
892   }
895 static gboolean
896 gst_ducati_viddec_query (GstDucatiVidDec * self, GstPad * pad,
897     GstQuery * query, gboolean * forward)
899   gboolean res = TRUE;
901   switch (GST_QUERY_TYPE (query)) {
902     case GST_QUERY_BUFFERS:
903       GST_DEBUG_OBJECT (self, "min buffers: %d", self->min_buffers);
904       gst_query_set_buffers_count (query, self->min_buffers);
906       GST_DEBUG_OBJECT (self, "min dimensions: %dx%d",
907           self->padded_width, self->padded_height);
908       gst_query_set_buffers_dimensions (query,
909           self->padded_width, self->padded_height);
910       *forward = FALSE;
911       break;
912     default:
913       break;
914   }
917   return res;
920 static gboolean
921 gst_ducati_viddec_src_query (GstPad * pad, GstQuery * query)
923   gboolean res = TRUE, forward = TRUE;
924   GstDucatiVidDec *self = GST_DUCATIVIDDEC (GST_OBJECT_PARENT (pad));
925   GstDucatiVidDecClass *klass = GST_DUCATIVIDDEC_GET_CLASS (self);
927   GST_DEBUG_OBJECT (self, "query: %" GST_PTR_FORMAT, query);
928   res = klass->query (self, pad, query, &forward);
929   if (res && forward)
930     res = gst_pad_query_default (pad, query);
932   return res;
935 static gboolean
936 gst_ducati_viddec_do_qos (GstDucatiVidDec * self, GstBuffer * buf)
938   GstClockTime timestamp, qostime;
939   GstDucatiVidDecClass *klass = GST_DUCATIVIDDEC_GET_CLASS (self);
940   gint64 diff;
942   if (self->wait_keyframe) {
943     if (GST_BUFFER_FLAG_IS_SET (buf, GST_BUFFER_FLAG_DELTA_UNIT)) {
944       GST_INFO_OBJECT (self, "skipping until the next keyframe");
945       return FALSE;
946     }
948     self->wait_keyframe = FALSE;
949   }
951   timestamp = GST_BUFFER_TIMESTAMP (buf);
952   if (self->segment.format != GST_FORMAT_TIME ||
953       self->qos_earliest_time == GST_CLOCK_TIME_NONE)
954     goto no_qos;
956   if (G_UNLIKELY (!GST_CLOCK_TIME_IS_VALID (timestamp)))
957     goto no_qos;
959   qostime = gst_segment_to_running_time (&self->segment,
960       GST_FORMAT_TIME, timestamp);
961   if (G_UNLIKELY (!GST_CLOCK_TIME_IS_VALID (qostime)))
962     /* out of segment */
963     goto no_qos;
965   /* see how our next timestamp relates to the latest qos timestamp. negative
966    * values mean we are early, positive values mean we are too late. */
967   diff = GST_CLOCK_DIFF (qostime, self->qos_earliest_time);
969   GST_DEBUG_OBJECT (self, "QOS: qostime %" GST_TIME_FORMAT
970       ", earliest %" GST_TIME_FORMAT " diff %" G_GINT64_FORMAT " proportion %f",
971       GST_TIME_ARGS (qostime), GST_TIME_ARGS (self->qos_earliest_time), diff,
972       self->qos_proportion);
974   if (klass->can_drop_frame (self, buf, diff)) {
975     GST_INFO_OBJECT (self, "dropping frame");
976     return FALSE;
977   }
979 no_qos:
980   return TRUE;
983 static gboolean
984 gst_ducati_viddec_can_drop_frame (GstDucatiVidDec * self, GstBuffer * buf,
985     gint64 diff)
987   gboolean is_keyframe = !GST_BUFFER_FLAG_IS_SET (buf,
988       GST_BUFFER_FLAG_DELTA_UNIT);
990   if (diff >= 0 && !is_keyframe)
991     return TRUE;
993   return FALSE;
996 static GstFlowReturn
997 gst_ducati_viddec_chain (GstPad * pad, GstBuffer * buf)
999   GstDucatiVidDec *self = GST_DUCATIVIDDEC (GST_OBJECT_PARENT (pad));
1000   GstClockTime ts = GST_BUFFER_TIMESTAMP (buf);
1001   GstFlowReturn ret = GST_FLOW_OK;
1002   Int32 err;
1003   GstBuffer *outbuf = NULL;
1004   GstCaps *outcaps = NULL;
1005   gboolean decode;
1007   if (G_UNLIKELY (!self->engine)) {
1008     GST_ERROR_OBJECT (self, "no engine");
1009     gst_buffer_unref (buf);
1010     return GST_FLOW_ERROR;
1011   }
1013   GST_DEBUG_OBJECT (self, "chain: %" GST_TIME_FORMAT " (%d bytes, flags %d)",
1014       GST_TIME_ARGS (ts), GST_BUFFER_SIZE (buf), GST_BUFFER_FLAGS (buf));
1016   decode = gst_ducati_viddec_do_qos (self, buf);
1017   if (!decode) {
1018     gst_buffer_unref (buf);
1019     return GST_FLOW_OK;
1020   }
1022   if (!self->need_out_buf)
1023     goto have_out_buf;
1025   /* do this before creating codec to ensure reverse caps negotiation
1026    * happens first:
1027    */
1028 allocate_buffer:
1029   ret = gst_pad_alloc_buffer (self->srcpad, 0, self->outsize,
1030       GST_PAD_CAPS (self->srcpad), &outbuf);
1031   if (ret != GST_FLOW_OK) {
1032     GST_WARNING_OBJECT (self, "alloc_buffer failed %s",
1033         gst_flow_get_name (ret));
1034     gst_buffer_unref (buf);
1035     return ret;
1036   }
1038   outcaps = GST_BUFFER_CAPS (outbuf);
1039   if (outcaps && !gst_caps_is_equal (outcaps, GST_PAD_CAPS (self->srcpad))) {
1040     GstStructure *s;
1042     GST_INFO_OBJECT (self, "doing upstream negotiation bufsize %d",
1043         GST_BUFFER_SIZE (outbuf));
1045     s = gst_caps_get_structure (outcaps, 0);
1046     gst_structure_get_int (s, "rowstride", &self->stride);
1047     self->outsize = gst_video_format_get_size (GST_VIDEO_FORMAT_NV12,
1048         self->stride, self->padded_height);
1050     GST_INFO_OBJECT (self, "outsize %d stride %d outcaps: %" GST_PTR_FORMAT,
1051         self->outsize, self->stride, outcaps);
1053     gst_pad_set_caps (self->srcpad, outcaps);
1055     if (GST_BUFFER_SIZE (outbuf) != self->outsize) {
1056       GST_INFO_OBJECT (self, "dropping buffer (bufsize %d != outsize %d)",
1057           GST_BUFFER_SIZE (outbuf), self->outsize);
1058       gst_buffer_unref (outbuf);
1059       goto allocate_buffer;
1060     }
1061   }
1063   if (G_UNLIKELY (!self->codec)) {
1064     if (!codec_create (self)) {
1065       GST_ERROR_OBJECT (self, "could not create codec");
1066       gst_buffer_unref (buf);
1067       gst_buffer_unref (outbuf);
1068       return GST_FLOW_ERROR;
1069     }
1070   }
1072   GST_BUFFER_TIMESTAMP (outbuf) = GST_BUFFER_TIMESTAMP (buf);
1073   GST_BUFFER_DURATION (outbuf) = GST_BUFFER_DURATION (buf);
1075   /* Pass new output buffer to the decoder to decode into. Use buffers from the
1076    * internal pool while self->first_out_buffer == TRUE in order to simplify
1077    * things in case we need to renegotiate */
1078   self->inArgs->inputID =
1079       codec_prepare_outbuf (self, &outbuf, self->first_out_buffer);
1080   if (!self->inArgs->inputID) {
1081     GST_ERROR_OBJECT (self, "could not prepare output buffer");
1082     gst_buffer_unref (buf);
1083     return GST_FLOW_ERROR;
1084   }
1085   GST_BUFFER_OFFSET_END (outbuf) = GST_BUFFER_OFFSET_END (buf);
1087 have_out_buf:
1088   buf = GST_DUCATIVIDDEC_GET_CLASS (self)->push_input (self, buf);
1090 #ifdef USE_DTS_PTS_CODE
1091   if (ts != GST_CLOCK_TIME_NONE) {
1092     self->dts_queue[self->dts_widx++ % NDTS] = ts;
1093     /* if next buffer has earlier ts than previous, then the ts
1094      * we are getting are definitely decode order (DTS):
1095      */
1096     if ((self->last_dts != GST_CLOCK_TIME_NONE) && (self->last_dts > ts)) {
1097       GST_DEBUG_OBJECT (self, "input timestamp definitely DTS");
1098       self->ts_may_be_pts = FALSE;
1099     }
1100     self->last_dts = ts;
1101   }
1102 #endif
1104   if (self->in_size == 0 && outbuf) {
1105     GST_DEBUG_OBJECT (self, "no input, skipping process");
1107     gst_buffer_unref (outbuf);
1108     return GST_FLOW_OK;
1109   }
1111   self->inArgs->numBytes = self->in_size;
1112   self->inBufs->descs[0].bufSize.bytes = self->in_size;
1113   self->inBufs->descs[0].memType = XDM_MEMTYPE_BO;
1115   err = codec_process (self, TRUE, FALSE, &ret);
1116   if (err) {
1117     GST_ELEMENT_ERROR (self, STREAM, DECODE, (NULL),
1118         ("process returned error: %d %08x", err, self->outArgs->extendedError));
1119     gst_ducati_log_extended_error_info (self->outArgs->extendedError);
1121     return GST_FLOW_ERROR;
1122   }
1124   if (ret != GST_FLOW_OK) {
1125     GST_WARNING_OBJECT (self, "push from codec_process failed %s",
1126         gst_flow_get_name (ret));
1128     return ret;
1129   }
1131   self->first_in_buffer = FALSE;
1133   if (self->params->inputDataMode != IVIDEO_ENTIREFRAME) {
1134     /* The copy could be avoided by playing with the buffer pointer,
1135        but it seems to be rare and for not many bytes */
1136     GST_DEBUG_OBJECT (self, "Consumed %d/%d (%d) bytes, %d left",
1137         self->outArgs->bytesConsumed, self->in_size,
1138         self->inArgs->numBytes, self->in_size - self->outArgs->bytesConsumed);
1139     if (self->outArgs->bytesConsumed > 0) {
1140       if (self->outArgs->bytesConsumed > self->in_size) {
1141         GST_WARNING_OBJECT (self,
1142             "Codec claims to have used more bytes than supplied");
1143         self->in_size = 0;
1144       } else {
1145         if (self->outArgs->bytesConsumed < self->in_size) {
1146           memmove (self->input, self->input + self->outArgs->bytesConsumed,
1147               self->in_size - self->outArgs->bytesConsumed);
1148         }
1149         self->in_size -= self->outArgs->bytesConsumed;
1150       }
1151     }
1152   } else {
1153     self->in_size = 0;
1154   }
1156   if (self->outArgs->outBufsInUseFlag) {
1157     GST_DEBUG_OBJECT (self, "outBufsInUseFlag set");
1158     self->need_out_buf = FALSE;
1159   } else {
1160     self->need_out_buf = TRUE;
1161   }
1163   if (buf) {
1164     GST_DEBUG_OBJECT (self, "found remaining data: %d bytes",
1165         GST_BUFFER_SIZE (buf));
1166     ts = GST_BUFFER_TIMESTAMP (buf);
1167     goto allocate_buffer;
1168   }
1170   if (self->needs_flushing)
1171     gst_ducati_viddec_codec_flush (self, FALSE);
1173   return GST_FLOW_OK;
1176 static gboolean
1177 gst_ducati_viddec_event (GstPad * pad, GstEvent * event)
1179   GstDucatiVidDec *self = GST_DUCATIVIDDEC (GST_OBJECT_PARENT (pad));
1180   gboolean ret = TRUE;
1182   GST_DEBUG_OBJECT (self, "begin: event=%s", GST_EVENT_TYPE_NAME (event));
1184   switch (GST_EVENT_TYPE (event)) {
1185     case GST_EVENT_NEWSEGMENT:
1186     {
1187       gboolean update;
1188       GstFormat fmt;
1189       gint64 start, stop, time;
1190       gdouble rate, arate;
1192       gst_event_parse_new_segment_full (event, &update, &rate, &arate, &fmt,
1193           &start, &stop, &time);
1194       gst_segment_set_newsegment_full (&self->segment, update,
1195           rate, arate, fmt, start, stop, time);
1196       break;
1197     }
1198     case GST_EVENT_EOS:
1199       if (!gst_ducati_viddec_codec_flush (self, TRUE)) {
1200         GST_ERROR_OBJECT (self, "could not flush on eos");
1201         ret = FALSE;
1202       }
1203       break;
1204     case GST_EVENT_FLUSH_STOP:
1205       if (!gst_ducati_viddec_codec_flush (self, FALSE)) {
1206         GST_ERROR_OBJECT (self, "could not flush");
1207         gst_event_unref (event);
1208         ret = FALSE;
1209       }
1210       gst_segment_init (&self->segment, GST_FORMAT_UNDEFINED);
1211       self->qos_earliest_time = GST_CLOCK_TIME_NONE;
1212       self->qos_proportion = 1;
1213       self->need_out_buf = TRUE;
1214       break;
1215     default:
1216       break;
1217   }
1219   if (ret)
1220     ret = gst_pad_push_event (self->srcpad, event);
1221   GST_LOG_OBJECT (self, "end");
1223   return ret;
1226 static gboolean
1227 gst_ducati_viddec_src_event (GstPad * pad, GstEvent * event)
1229   GstDucatiVidDec *self = GST_DUCATIVIDDEC (GST_OBJECT_PARENT (pad));
1230   gboolean ret = TRUE;
1232   GST_LOG_OBJECT (self, "begin: event=%s", GST_EVENT_TYPE_NAME (event));
1234   switch (GST_EVENT_TYPE (event)) {
1235     case GST_EVENT_QOS:
1236     {
1237       gdouble proportion;
1238       GstClockTimeDiff diff;
1239       GstClockTime timestamp;
1241       gst_event_parse_qos (event, &proportion, &diff, &timestamp);
1243       GST_OBJECT_LOCK (self);
1244       self->qos_proportion = proportion;
1245       self->qos_earliest_time = timestamp + 2 * diff;
1246       GST_OBJECT_UNLOCK (self);
1248       GST_DEBUG_OBJECT (self,
1249           "got QoS proportion %f %" GST_TIME_FORMAT ", %" G_GINT64_FORMAT,
1250           proportion, GST_TIME_ARGS (timestamp), diff);
1252       ret = gst_pad_push_event (self->sinkpad, event);
1253       break;
1254     }
1255     default:
1256       ret = gst_pad_push_event (self->sinkpad, event);
1257       break;
1258   }
1260   GST_LOG_OBJECT (self, "end");
1262   return ret;
1265 static GstStateChangeReturn
1266 gst_ducati_viddec_change_state (GstElement * element, GstStateChange transition)
1268   GstStateChangeReturn ret = GST_STATE_CHANGE_SUCCESS;
1269   GstDucatiVidDec *self = GST_DUCATIVIDDEC (element);
1270   gboolean supported;
1272   GST_DEBUG_OBJECT (self, "begin: changing state %s -> %s",
1273       gst_element_state_get_name (GST_STATE_TRANSITION_CURRENT (transition)),
1274       gst_element_state_get_name (GST_STATE_TRANSITION_NEXT (transition)));
1276   switch (transition) {
1277     case GST_STATE_CHANGE_NULL_TO_READY:
1278       if (!engine_open (self)) {
1279         GST_ERROR_OBJECT (self, "could not open");
1280         return GST_STATE_CHANGE_FAILURE;
1281       }
1282       /* try to create/destroy the codec here, it may not be supported */
1283       supported = codec_create (self);
1284       codec_delete (self);
1285       self->codec = NULL;
1286       if (!supported) {
1287         GST_ERROR_OBJECT (element, "Failed to create codec %s, not supported",
1288             GST_DUCATIVIDDEC_GET_CLASS (self)->codec_name);
1289         engine_close (self);
1290         return GST_STATE_CHANGE_FAILURE;
1291       }
1292       break;
1293     default:
1294       break;
1295   }
1297   ret = GST_ELEMENT_CLASS (parent_class)->change_state (element, transition);
1299   if (ret == GST_STATE_CHANGE_FAILURE)
1300     goto leave;
1302   switch (transition) {
1303     case GST_STATE_CHANGE_PAUSED_TO_READY:
1304       self->interlaced = FALSE;
1305       self->send_crop_event = TRUE;
1306       gst_ducati_viddec_codec_flush (self, FALSE);
1307       break;
1308     case GST_STATE_CHANGE_READY_TO_NULL:
1309       codec_delete (self);
1310       engine_close (self);
1311       break;
1312     default:
1313       break;
1314   }
1316 leave:
1317   GST_LOG_OBJECT (self, "end");
1319   return ret;
1322 /* GObject vmethod implementations */
1324 #define VERSION_LENGTH 256
1326 static void
1327 gst_ducati_viddec_get_property (GObject * obj,
1328     guint prop_id, GValue * value, GParamSpec * pspec)
1330   GstDucatiVidDec *self = GST_DUCATIVIDDEC (obj);
1333   switch (prop_id) {
1334     case PROP_VERSION:{
1335       int err;
1336       char *version = NULL;
1338       if (!self->engine)
1339         engine_open (self);
1341       if (!self->codec)
1342         codec_create (self);
1344       if (self->codec) {
1345         version = dce_alloc (VERSION_LENGTH);
1346         self->status->data.buf = (XDAS_Int8 *) version;
1347         self->status->data.bufSize = VERSION_LENGTH;
1349         err = VIDDEC3_control (self->codec, XDM_GETVERSION,
1350             self->dynParams, self->status);
1351         if (err) {
1352           GST_ERROR_OBJECT (self, "failed XDM_GETVERSION");
1353         }
1355         self->status->data.buf = NULL;
1356         self->status->data.bufSize = 0;
1357       }
1359       g_value_set_string (value, version);
1360       if (version)
1361         dce_free (version);
1363       break;
1364     }
1365     case PROP_MAX_REORDER_FRAMES:
1366       g_value_set_int (value, self->backlog_max_maxframes);
1367       break;
1368     default:{
1369       G_OBJECT_WARN_INVALID_PROPERTY_ID (obj, prop_id, pspec);
1370       break;
1371     }
1372   }
1375 static void
1376 gst_ducati_viddec_set_property (GObject * obj,
1377     guint prop_id, const GValue * value, GParamSpec * pspec)
1379   GstDucatiVidDec *self = GST_DUCATIVIDDEC (obj);
1381   switch (prop_id) {
1382     case PROP_MAX_REORDER_FRAMES:
1383       self->backlog_max_maxframes = g_value_get_int (value);
1384       break;
1385     default:{
1386       G_OBJECT_WARN_INVALID_PROPERTY_ID (obj, prop_id, pspec);
1387       break;
1388     }
1389   }
1392 static void
1393 gst_ducati_viddec_finalize (GObject * obj)
1395   GstDucatiVidDec *self = GST_DUCATIVIDDEC (obj);
1397   codec_delete (self);
1398   engine_close (self);
1400   /* Will unref the remaining buffers if needed */
1401   g_hash_table_unref (self->passed_in_bufs);
1402   if (self->codec_data) {
1403     gst_buffer_unref (self->codec_data);
1404     self->codec_data = NULL;
1405   }
1407   G_OBJECT_CLASS (parent_class)->finalize (obj);
1410 static void
1411 gst_ducati_viddec_base_init (gpointer gclass)
1413   GstElementClass *element_class = GST_ELEMENT_CLASS (gclass);
1415   gst_element_class_add_pad_template (element_class,
1416       gst_static_pad_template_get (&src_factory));
1419 static void
1420 gst_ducati_viddec_class_init (GstDucatiVidDecClass * klass)
1422   GObjectClass *gobject_class = G_OBJECT_CLASS (klass);
1423   GstElementClass *gstelement_class = GST_ELEMENT_CLASS (klass);
1425   gobject_class->get_property =
1426       GST_DEBUG_FUNCPTR (gst_ducati_viddec_get_property);
1427   gobject_class->set_property =
1428       GST_DEBUG_FUNCPTR (gst_ducati_viddec_set_property);
1429   gobject_class->finalize = GST_DEBUG_FUNCPTR (gst_ducati_viddec_finalize);
1430   gstelement_class->change_state =
1431       GST_DEBUG_FUNCPTR (gst_ducati_viddec_change_state);
1433   klass->parse_caps = GST_DEBUG_FUNCPTR (gst_ducati_viddec_parse_caps);
1434   klass->allocate_params =
1435       GST_DEBUG_FUNCPTR (gst_ducati_viddec_allocate_params);
1436   klass->push_input = GST_DEBUG_FUNCPTR (gst_ducati_viddec_push_input);
1437   klass->handle_error = GST_DEBUG_FUNCPTR (gst_ducati_viddec_handle_error);
1438   klass->can_drop_frame = GST_DEBUG_FUNCPTR (gst_ducati_viddec_can_drop_frame);
1439   klass->query = GST_DEBUG_FUNCPTR (gst_ducati_viddec_query);
1440   klass->push_output = GST_DEBUG_FUNCPTR (gst_ducati_viddec_push_output);
1441   klass->on_flush = GST_DEBUG_FUNCPTR (gst_ducati_viddec_on_flush);
1442   klass->set_sink_caps = GST_DEBUG_FUNCPTR (gst_ducati_viddec_set_sink_caps);
1444   g_object_class_install_property (gobject_class, PROP_VERSION,
1445       g_param_spec_string ("version", "Version",
1446           "The codec version string", "",
1447           G_PARAM_READABLE | G_PARAM_STATIC_STRINGS));
1449   g_object_class_install_property (gobject_class, PROP_MAX_REORDER_FRAMES,
1450       g_param_spec_int ("max-reorder-frames",
1451           "Maximum number of frames needed for reordering",
1452           "The maximum number of frames needed for reordering output frames. "
1453           "Only meaningful for codecs with B frames. 0 means no reordering. "
1454           "This value will be used if the correct value cannot be inferred "
1455           "from the stream. Too low a value may cause misordering, too high "
1456           "will cause extra latency.",
1457           0, MAX_BACKLOG_FRAMES, MAX_BACKLOG_FRAMES,
1458           G_PARAM_READWRITE | G_PARAM_STATIC_STRINGS));
1461 static void
1462 gst_ducati_viddec_init (GstDucatiVidDec * self, GstDucatiVidDecClass * klass)
1464   GstElementClass *gstelement_class = GST_ELEMENT_CLASS (klass);
1466   self->sinkpad =
1467       gst_pad_new_from_template (gst_element_class_get_pad_template
1468       (gstelement_class, "sink"), "sink");
1469   gst_pad_set_setcaps_function (self->sinkpad,
1470       GST_DEBUG_FUNCPTR (gst_ducati_viddec_sink_setcaps));
1471   gst_pad_set_chain_function (self->sinkpad,
1472       GST_DEBUG_FUNCPTR (gst_ducati_viddec_chain));
1473   gst_pad_set_event_function (self->sinkpad,
1474       GST_DEBUG_FUNCPTR (gst_ducati_viddec_event));
1476   self->srcpad = gst_pad_new_from_static_template (&src_factory, "src");
1477   gst_pad_set_event_function (self->srcpad,
1478       GST_DEBUG_FUNCPTR (gst_ducati_viddec_src_event));
1479   gst_pad_set_query_function (self->srcpad,
1480       GST_DEBUG_FUNCPTR (gst_ducati_viddec_src_query));
1481   gst_pad_set_getcaps_function (self->srcpad,
1482       GST_DEBUG_FUNCPTR (gst_ducati_viddec_src_getcaps));
1484   gst_element_add_pad (GST_ELEMENT (self), self->sinkpad);
1485   gst_element_add_pad (GST_ELEMENT (self), self->srcpad);
1487   self->input_width = 0;
1488   self->input_height = 0;
1489   /* sane defaults in case we need to create codec without caps negotiation
1490    * (for example, to get 'version' property)
1491    */
1492   self->width = 128;
1493   self->height = 128;
1494   self->fps_n = -1;
1495   self->fps_d = -1;
1497   self->first_in_buffer = TRUE;
1498   self->first_out_buffer = TRUE;
1499   self->interlaced = FALSE;
1500   self->send_crop_event = TRUE;
1502 #ifdef USE_DTS_PTS_CODE
1503   self->dts_ridx = self->dts_widx = 0;
1504   self->last_dts = self->last_pts = GST_CLOCK_TIME_NONE;
1505   self->ts_may_be_pts = TRUE;
1506   self->ts_is_pts = FALSE;
1507 #endif
1509   self->pageMemType = XDM_MEMTYPE_TILEDPAGE;
1511   gst_segment_init (&self->segment, GST_FORMAT_UNDEFINED);
1513   self->qos_proportion = 1;
1514   self->qos_earliest_time = GST_CLOCK_TIME_NONE;
1515   self->wait_keyframe = TRUE;
1517   self->need_out_buf = TRUE;
1518   self->device = NULL;
1519   self->input_bo = NULL;
1521   self->backlog_maxframes = 0;
1522   self->backlog_nframes = 0;
1523   self->backlog_max_maxframes = MAX_BACKLOG_FRAMES;
1525   self->passed_in_bufs = g_hash_table_new_full (g_direct_hash, g_direct_equal,
1526       NULL, (GDestroyNotify) gst_buffer_unref);