ebb852d5efdb3ba355e4e51cf3512e400975be32
[glsdk/gst-plugin-ducati.git] / src / gstducatividdec.c
1 /*
2  * GStreamer
3  * Copyright (c) 2010, Texas Instruments Incorporated
4  *
5  * This library is free software; you can redistribute it and/or
6  * modify it under the terms of the GNU Lesser General Public
7  * License as published by the Free Software Foundation
8  * version 2.1 of the License.
9  *
10  * This library is distributed in the hope that it will be useful,
11  * but WITHOUT ANY WARRANTY; without even the implied warranty of
12  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the GNU
13  * Lesser General Public License for more details.
14  *
15  * You should have received a copy of the GNU Lesser General Public
16  * License along with this library; if not, write to the Free Software
17  * Foundation, Inc., 51 Franklin Street, Fifth Floor, Boston, MA  02110-1301  USA
18  */
20 #ifdef HAVE_CONFIG_H
21 #  include <config.h>
22 #endif
24 #include "gstducatividdec.h"
25 #include "gstducatibufferpriv.h"
27 GST_BOILERPLATE (GstDucatiVidDec, gst_ducati_viddec, GstElement,
28     GST_TYPE_ELEMENT);
30 static GstStaticPadTemplate src_factory = GST_STATIC_PAD_TEMPLATE ("src",
31     GST_PAD_SRC,
32     GST_PAD_ALWAYS,
33     GST_STATIC_CAPS (GST_VIDEO_CAPS_YUV_STRIDED ("NV12", "[ 0, max ]"))
34     );
36 enum
37 {
38   PROP_0,
39   PROP_VERSION,
40 };
42 /* helper functions */
44 static void
45 engine_close (GstDucatiVidDec * self)
46 {
47   if (self->engine) {
48     Engine_close (self->engine);
49     self->engine = NULL;
50   }
52   if (self->params) {
53     dce_free (self->params);
54     self->params = NULL;
55   }
57   if (self->dynParams) {
58     dce_free (self->dynParams);
59     self->dynParams = NULL;
60   }
62   if (self->status) {
63     dce_free (self->status);
64     self->status = NULL;
65   }
67   if (self->inBufs) {
68     dce_free (self->inBufs);
69     self->inBufs = NULL;
70   }
72   if (self->outBufs) {
73     dce_free (self->outBufs);
74     self->outBufs = NULL;
75   }
77   if (self->inArgs) {
78     dce_free (self->inArgs);
79     self->inArgs = NULL;
80   }
82   if (self->outArgs) {
83     dce_free (self->outArgs);
84     self->outArgs = NULL;
85   }
87   if (self->device) {
88     dce_deinit (self->device);
89     self->device = NULL;
90   }
91 }
93 static gboolean
94 engine_open (GstDucatiVidDec * self)
95 {
96   gboolean ret;
97   int ec;
99   if (G_UNLIKELY (self->engine)) {
100     return TRUE;
101   }
103   if (self->device == NULL) {
104     self->device = dce_init ();
105     if (self->device == NULL) {
106       GST_ERROR_OBJECT (self, "dce_init() failed");
107       return FALSE;
108     }
109   }
111   GST_DEBUG_OBJECT (self, "opening engine");
113   self->engine = Engine_open ((String) "ivahd_vidsvr", NULL, &ec);
114   if (G_UNLIKELY (!self->engine)) {
115     GST_ERROR_OBJECT (self, "could not create engine");
116     return FALSE;
117   }
119   ret = GST_DUCATIVIDDEC_GET_CLASS (self)->allocate_params (self,
120       sizeof (IVIDDEC3_Params), sizeof (IVIDDEC3_DynamicParams),
121       sizeof (IVIDDEC3_Status), sizeof (IVIDDEC3_InArgs),
122       sizeof (IVIDDEC3_OutArgs));
124   return ret;
127 static void
128 codec_delete (GstDucatiVidDec * self)
130   if (self->pool) {
131     gst_drm_buffer_pool_destroy (self->pool);
132     self->pool = NULL;
133   }
135   if (self->codec) {
136     VIDDEC3_delete (self->codec);
137     self->codec = NULL;
138   }
140   if (self->input_bo) {
141     omap_bo_del (self->input_bo);
142     self->input_bo = NULL;
143   }
146 static gboolean
147 codec_create (GstDucatiVidDec * self)
149   gint err;
150   const gchar *codec_name;
152   codec_delete (self);
154   if (G_UNLIKELY (!self->engine)) {
155     GST_ERROR_OBJECT (self, "no engine");
156     return FALSE;
157   }
159   /* these need to be set before VIDDEC3_create */
160   self->params->maxWidth = self->width;
161   self->params->maxHeight = self->height;
163   codec_name = GST_DUCATIVIDDEC_GET_CLASS (self)->codec_name;
165   /* create codec: */
166   GST_DEBUG_OBJECT (self, "creating codec: %s", codec_name);
167   self->codec =
168       VIDDEC3_create (self->engine, (String) codec_name, self->params);
170   if (!self->codec) {
171     return FALSE;
172   }
174   err =
175       VIDDEC3_control (self->codec, XDM_SETPARAMS, self->dynParams,
176       self->status);
177   if (err) {
178     GST_ERROR_OBJECT (self, "failed XDM_SETPARAMS");
179     return FALSE;
180   }
182   self->first_in_buffer = TRUE;
183   self->first_out_buffer = TRUE;
185   /* allocate input buffer and initialize inBufs: */
186   self->input_bo = omap_bo_new (self->device,
187       self->width * self->height, OMAP_BO_WC);
188   self->input = omap_bo_map (self->input_bo);
189   self->inBufs->numBufs = 1;
190   self->inBufs->descs[0].buf = (XDAS_Int8 *) omap_bo_handle (self->input_bo);
192   return TRUE;
195 static inline GstBuffer *
196 codec_buffer_pool_get (GstDucatiVidDec * self, GstBuffer * buf)
198   if (G_UNLIKELY (!self->pool)) {
199     guint size = gst_video_format_get_size (GST_VIDEO_FORMAT_NV12,
200         self->padded_width, self->padded_height);
202     GST_DEBUG_OBJECT (self, "creating bufferpool");
203     self->pool = gst_drm_buffer_pool_new (GST_ELEMENT (self),
204         dce_get_fd (), GST_PAD_CAPS (self->srcpad), size);
205   }
206   return GST_BUFFER (gst_drm_buffer_pool_get (self->pool, FALSE));
209 static GstDucatiBufferPriv *
210 get_buffer_priv (GstDucatiVidDec * self, GstBuffer * buf)
212   GstDucatiBufferPriv *priv = gst_ducati_buffer_priv_get (buf);
213   if (!priv) {
214     GstVideoFormat format = GST_VIDEO_FORMAT_NV12;
215     GstDmaBuf *dmabuf = gst_buffer_get_dma_buf (buf);
217     /* if it isn't a dmabuf buffer that we can import, then there
218      * is nothing we can do with it:
219      */
220     if (!dmabuf) {
221       GST_DEBUG_OBJECT (self, "not importing non dmabuf buffer");
222       return NULL;
223     }
225     priv = gst_ducati_buffer_priv_new ();
227     priv->bo = omap_bo_from_dmabuf (self->device, gst_dma_buf_get_fd (dmabuf));
229     priv->uv_offset = gst_video_format_get_component_offset (format,
230         1, self->stride, self->padded_height);
231     priv->size = gst_video_format_get_size (format,
232         self->stride, self->padded_height);
234     gst_ducati_buffer_priv_set (buf, priv);
235     gst_mini_object_unref (GST_MINI_OBJECT (priv));
236   }
237   return priv;
240 static XDAS_Int32
241 codec_prepare_outbuf (GstDucatiVidDec * self, GstBuffer ** buf,
242     gboolean force_internal)
244   GstDucatiBufferPriv *priv = NULL;
246   if (!force_internal)
247     priv = get_buffer_priv (self, *buf);
249   if (!priv) {
250     GstBuffer *orig = *buf;
252     GST_DEBUG_OBJECT (self, "internal bufferpool forced");
253     *buf = codec_buffer_pool_get (self, NULL);
254     GST_BUFFER_TIMESTAMP (*buf) = GST_BUFFER_TIMESTAMP (orig);
255     GST_BUFFER_DURATION (*buf) = GST_BUFFER_DURATION (orig);
256     gst_buffer_unref (orig);
257     return codec_prepare_outbuf (self, buf, FALSE);
258   }
260   self->outBufs->numBufs = 2;
261   self->outBufs->descs[0].memType = XDM_MEMTYPE_BO;
262   self->outBufs->descs[0].buf = (XDAS_Int8 *) omap_bo_handle (priv->bo);
263   self->outBufs->descs[0].bufSize.bytes = priv->uv_offset;
264   self->outBufs->descs[1].memType = XDM_MEMTYPE_BO_OFFSET;
265   self->outBufs->descs[1].buf = (XDAS_Int8 *) priv->uv_offset;
266   self->outBufs->descs[1].bufSize.bytes = priv->size - priv->uv_offset;
268   return (XDAS_Int32) * buf;    // XXX use lookup table
271 static GstBuffer *
272 codec_get_outbuf (GstDucatiVidDec * self, XDAS_Int32 id)
274   GstBuffer *buf = (GstBuffer *) id;    // XXX use lookup table
275   if (buf) {
276     gst_buffer_ref (buf);
277   }
278   return buf;
281 static void
282 codec_unlock_outbuf (GstDucatiVidDec * self, XDAS_Int32 id)
284   GstBuffer *buf = (GstBuffer *) id;    // XXX use lookup table
285   if (buf) {
286     GST_DEBUG_OBJECT (self, "free buffer: %d %p", id, buf);
287     gst_buffer_unref (buf);
288   }
291 static gint
292 codec_process (GstDucatiVidDec * self, gboolean send, gboolean flush,
293     GstFlowReturn * flow_ret)
295   gint err;
296   GstClockTime t;
297   GstBuffer *outbuf = NULL;
298   gint i;
299   GstDucatiVidDecClass *klass = GST_DUCATIVIDDEC_GET_CLASS (self);
300   GstFlowReturn ret = GST_FLOW_OK;
301   if (flow_ret)
302     /* never leave flow_ret uninitialized */
303     *flow_ret = GST_FLOW_OK;
305   memset (&self->outArgs->outputID, 0, sizeof (self->outArgs->outputID));
306   memset (&self->outArgs->freeBufID, 0, sizeof (self->outArgs->freeBufID));
308   t = gst_util_get_timestamp ();
309   err = VIDDEC3_process (self->codec,
310       self->inBufs, self->outBufs, self->inArgs, self->outArgs);
311   GST_DEBUG_OBJECT (self, "%10dns", (gint) (gst_util_get_timestamp () - t));
313   if (err) {
314     GST_WARNING_OBJECT (self, "err=%d, extendedError=%08x",
315         err, self->outArgs->extendedError);
316     gst_ducati_log_extended_error_info (self->outArgs->extendedError);
318     err = VIDDEC3_control (self->codec, XDM_GETSTATUS,
319         self->dynParams, self->status);
320     if (err) {
321       GST_WARNING_OBJECT (self, "XDM_GETSTATUS: err=%d, extendedError=%08x",
322           err, self->status->extendedError);
323       gst_ducati_log_extended_error_info (self->status->extendedError);
324     }
326     if (flush)
327       err = XDM_EFAIL;
328     else
329       err = klass->handle_error (self, err,
330           self->outArgs->extendedError, self->status->extendedError);
331   }
333   for (i = 0; i < IVIDEO2_MAX_IO_BUFFERS && self->outArgs->outputID[i]; i++) {
334     gboolean interlaced;
336     outbuf = codec_get_outbuf (self, self->outArgs->outputID[i]);
338     interlaced =
339         self->outArgs->decodedBufs.contentType ==
340         IVIDEO_PROGRESSIVE ? FALSE : TRUE;
342     /* if send is FALSE, don't try to renegotiate as we could be flushing during
343      * a PAUSED->READY state change
344      */
345     if (send && interlaced != self->interlaced) {
346       GstCaps *caps;
348       GST_WARNING_OBJECT (self, "upstream set interlaced=%d but codec "
349           "thinks interlaced=%d... trusting codec", self->interlaced,
350           interlaced);
352       self->interlaced = interlaced;
354       caps =
355           gst_caps_make_writable (gst_pad_get_negotiated_caps (self->srcpad));
356       GST_INFO_OBJECT (self, "changing interlace field in caps");
357       gst_caps_set_simple (caps, "interlaced", G_TYPE_BOOLEAN, interlaced,
358           NULL);
359       gst_drm_buffer_pool_set_caps (self->pool, caps);
360       if (!gst_pad_set_caps (self->srcpad, caps)) {
361         GST_ERROR_OBJECT (self,
362             "downstream didn't want to change interlace mode");
363         err = XDM_EFAIL;
364       }
365       gst_caps_unref (caps);
367       /* this buffer still has the old caps so we skip it */
368       send = FALSE;
369     }
371     if (G_UNLIKELY (self->send_crop_event) && send) {
372       gint crop_width, crop_height;
373       GstDucatiVidDecClass *klass = GST_DUCATIVIDDEC_GET_CLASS (self);
375       /* send region of interest to sink on first buffer: */
376       XDM_Rect *r = &(self->outArgs->displayBufs.bufDesc[0].activeFrameRegion);
378       crop_width = r->bottomRight.x - r->topLeft.x;
379       crop_height = r->bottomRight.y - r->topLeft.y;
381       if (crop_width > self->input_width)
382         crop_width = self->input_width;
383       if (crop_height > self->input_height)
384         crop_height = self->input_height;
386       if (self->interlaced && !strcmp (klass->codec_name, "ivahd_mpeg2vdec"))
387         crop_height = crop_height / 2;
389       GST_INFO_OBJECT (self, "active frame region %d, %d, %d, %d, crop %dx%d",
390           r->topLeft.x, r->topLeft.y, r->bottomRight.x, r->bottomRight.y,
391           crop_width, crop_height);
393       gst_pad_push_event (self->srcpad,
394           gst_event_new_crop (r->topLeft.y, r->topLeft.x,
395               crop_width, crop_height));
397       if (self->crop)
398         gst_video_crop_unref (self->crop);
400       self->crop = gst_video_crop_new (r->topLeft.y, r->topLeft.x,
401           crop_width, crop_height);
403       self->send_crop_event = FALSE;
404     }
406     if (G_UNLIKELY (self->first_out_buffer) && send) {
407       GstDRMBufferPool *pool;
408       self->first_out_buffer = FALSE;
410       /* Destroy the pool so the buffers we used so far are eventually released.
411        * The pool will be recreated if needed.
412        */
413       pool = self->pool;
414       self->pool = NULL;
415       gst_drm_buffer_pool_destroy (pool);
416     }
418     if (send) {
419       GstClockTime ts;
421       ts = GST_BUFFER_TIMESTAMP (outbuf);
423       GST_DEBUG_OBJECT (self, "got buffer: %d %p (%" GST_TIME_FORMAT ")",
424           i, outbuf, GST_TIME_ARGS (ts));
426       if (self->ts_may_be_pts) {
427         if ((self->last_pts != GST_CLOCK_TIME_NONE) && (self->last_pts > ts)) {
428           GST_DEBUG_OBJECT (self, "detected PTS going backwards, "
429               "enabling ts_is_pts");
430           self->ts_is_pts = TRUE;
431         }
432       }
434       self->last_pts = ts;
436       if (self->dts_ridx != self->dts_widx) {
437         ts = self->dts_queue[self->dts_ridx++ % NDTS];
438       }
440       if (self->ts_is_pts) {
441         /* if we have a queued DTS from demuxer, use that instead: */
442         GST_BUFFER_TIMESTAMP (outbuf) = ts;
443         GST_DEBUG_OBJECT (self, "fixed ts: %d %p (%" GST_TIME_FORMAT ")",
444             i, outbuf, GST_TIME_ARGS (ts));
445       }
447       if (GST_BUFFER_CAPS (outbuf) &&
448           !gst_caps_is_equal (GST_BUFFER_CAPS (outbuf),
449               GST_PAD_CAPS (self->srcpad))) {
450         /* this looks a bit scary but it's really just to change the interlace=
451          * field in caps when we start as !interlaced and the codec detects
452          * otherwise */
453         GST_WARNING_OBJECT (self, "overriding buffer caps to fix "
454             "interlace mismatch");
455         outbuf = gst_buffer_make_metadata_writable (outbuf);
456         gst_buffer_set_caps (outbuf, GST_PAD_CAPS (self->srcpad));
457       }
459       if (self->crop)
460         gst_buffer_set_video_crop (outbuf, self->crop);
462       ret = gst_pad_push (self->srcpad, outbuf);
463       if (flow_ret)
464         *flow_ret = ret;
465       if (ret != GST_FLOW_OK) {
466         GST_WARNING_OBJECT (self, "push failed %s", gst_flow_get_name (ret));
467         /* just unref the remaining buffers (if any) */
468         send = FALSE;
469       }
470     } else {
471       GST_DEBUG_OBJECT (self, "free buffer: %d %p", i, outbuf);
472       gst_buffer_unref (outbuf);
473     }
474   }
476   for (i = 0; i < IVIDEO2_MAX_IO_BUFFERS && self->outArgs->freeBufID[i]; i++) {
477     codec_unlock_outbuf (self, self->outArgs->freeBufID[i]);
478   }
480   return err;
483 /** call control(FLUSH), and then process() to pop out all buffers */
484 gboolean
485 gst_ducati_viddec_codec_flush (GstDucatiVidDec * self, gboolean eos)
487   gint err = FALSE;
489   GST_DEBUG_OBJECT (self, "flush: eos=%d", eos);
491   /* note: flush is synchronized against _chain() to avoid calling
492    * the codec from multiple threads
493    */
494   GST_PAD_STREAM_LOCK (self->sinkpad);
496   self->dts_ridx = self->dts_widx = 0;
497   self->last_dts = self->last_pts = GST_CLOCK_TIME_NONE;
498   self->ts_may_be_pts = TRUE;
499   self->ts_is_pts = FALSE;
500   self->wait_keyframe = TRUE;
502   if (G_UNLIKELY (self->first_in_buffer)) {
503     goto out;
504   }
506   if (G_UNLIKELY (!self->codec)) {
507     GST_WARNING_OBJECT (self, "no codec");
508     goto out;
509   }
511   err = VIDDEC3_control (self->codec, XDM_FLUSH, self->dynParams, self->status);
512   if (err) {
513     GST_ERROR_OBJECT (self, "failed XDM_FLUSH");
514     goto out;
515   }
517   self->inBufs->descs[0].bufSize.bytes = 0;
518   self->inArgs->numBytes = 0;
519   self->inArgs->inputID = 0;
521   do {
522     err = codec_process (self, eos, TRUE, NULL);
523   } while (err != XDM_EFAIL);
525   /* reset outArgs in case we're flushing in codec_process trying to do error
526    * recovery */
527   memset (&self->outArgs->outputID, 0, sizeof (self->outArgs->outputID));
528   memset (&self->outArgs->freeBufID, 0, sizeof (self->outArgs->freeBufID));
530   /* on a flush, it is normal (and not an error) for the last _process() call
531    * to return an error..
532    */
533   err = XDM_EOK;
535 out:
536   GST_PAD_STREAM_UNLOCK (self->sinkpad);
537   GST_DEBUG_OBJECT (self, "done");
539   return !err;
542 /* GstDucatiVidDec vmethod default implementations */
544 static gboolean
545 gst_ducati_viddec_parse_caps (GstDucatiVidDec * self, GstStructure * s)
547   const GValue *codec_data;
548   gint w, h;
550   if (gst_structure_get_int (s, "width", &self->input_width) &&
551       gst_structure_get_int (s, "height", &self->input_height)) {
553     h = ALIGN2 (self->input_height, 4); /* round up to MB */
554     w = ALIGN2 (self->input_width, 4);  /* round up to MB */
556     /* if we've already created codec, but the resolution has changed, we
557      * need to re-create the codec:
558      */
559     if (G_UNLIKELY (self->codec)) {
560       if ((h != self->height) || (w != self->width)) {
561         codec_delete (self);
562       }
563     }
565     self->width = w;
566     self->height = h;
568     codec_data = gst_structure_get_value (s, "codec_data");
570     if (codec_data) {
571       GstBuffer *buffer = gst_value_get_buffer (codec_data);
572       GST_DEBUG_OBJECT (self, "codec_data: %" GST_PTR_FORMAT, buffer);
573       self->codec_data = gst_buffer_ref (buffer);
574     }
576     return TRUE;
577   }
579   return FALSE;
582 static gboolean
583 gst_ducati_viddec_allocate_params (GstDucatiVidDec * self, gint params_sz,
584     gint dynparams_sz, gint status_sz, gint inargs_sz, gint outargs_sz)
587   /* allocate params: */
588   self->params = dce_alloc (params_sz);
589   if (G_UNLIKELY (!self->params)) {
590     return FALSE;
591   }
592   self->params->size = params_sz;
593   self->params->maxFrameRate = 30000;
594   self->params->maxBitRate = 10000000;
596   self->params->dataEndianness = XDM_BYTE;
597   self->params->forceChromaFormat = XDM_YUV_420SP;
598   self->params->operatingMode = IVIDEO_DECODE_ONLY;
600   self->params->displayBufsMode = IVIDDEC3_DISPLAYBUFS_EMBEDDED;
601   self->params->inputDataMode = IVIDEO_ENTIREFRAME;
602   self->params->outputDataMode = IVIDEO_ENTIREFRAME;
603   self->params->numInputDataUnits = 0;
604   self->params->numOutputDataUnits = 0;
606   self->params->metadataType[0] = IVIDEO_METADATAPLANE_NONE;
607   self->params->metadataType[1] = IVIDEO_METADATAPLANE_NONE;
608   self->params->metadataType[2] = IVIDEO_METADATAPLANE_NONE;
609   self->params->errorInfoMode = IVIDEO_ERRORINFO_OFF;
611   /* allocate dynParams: */
612   self->dynParams = dce_alloc (dynparams_sz);
613   if (G_UNLIKELY (!self->dynParams)) {
614     return FALSE;
615   }
616   self->dynParams->size = dynparams_sz;
617   self->dynParams->decodeHeader = XDM_DECODE_AU;
618   self->dynParams->displayWidth = 0;
619   self->dynParams->frameSkipMode = IVIDEO_NO_SKIP;
620   self->dynParams->newFrameFlag = XDAS_TRUE;
622   /* allocate status: */
623   self->status = dce_alloc (status_sz);
624   if (G_UNLIKELY (!self->status)) {
625     return FALSE;
626   }
627   self->status->size = status_sz;
629   /* allocate inBufs/outBufs: */
630   self->inBufs = dce_alloc (sizeof (XDM2_BufDesc));
631   self->outBufs = dce_alloc (sizeof (XDM2_BufDesc));
632   if (G_UNLIKELY (!self->inBufs) || G_UNLIKELY (!self->outBufs)) {
633     return FALSE;
634   }
636   /* allocate inArgs/outArgs: */
637   self->inArgs = dce_alloc (inargs_sz);
638   self->outArgs = dce_alloc (outargs_sz);
639   if (G_UNLIKELY (!self->inArgs) || G_UNLIKELY (!self->outArgs)) {
640     return FALSE;
641   }
642   self->inArgs->size = inargs_sz;
643   self->outArgs->size = outargs_sz;
645   return TRUE;
648 static GstBuffer *
649 gst_ducati_viddec_push_input (GstDucatiVidDec * self, GstBuffer * buf)
651   if (G_UNLIKELY (self->first_in_buffer) && self->codec_data) {
652     push_input (self, GST_BUFFER_DATA (self->codec_data),
653         GST_BUFFER_SIZE (self->codec_data));
654   }
656   /* just copy entire buffer */
657   push_input (self, GST_BUFFER_DATA (buf), GST_BUFFER_SIZE (buf));
658   gst_buffer_unref (buf);
660   return NULL;
663 static gint
664 gst_ducati_viddec_handle_error (GstDucatiVidDec * self, gint ret,
665     gint extended_error, gint status_extended_error)
667   if (XDM_ISFATALERROR (extended_error))
668     ret = XDM_EFAIL;
669   else
670     ret = XDM_EOK;
672   return ret;
675 /* GstElement vmethod implementations */
677 static gboolean
678 gst_ducati_viddec_sink_setcaps (GstPad * pad, GstCaps * caps)
680   gboolean ret = TRUE;
681   GstDucatiVidDec *self = GST_DUCATIVIDDEC (gst_pad_get_parent (pad));
682   GstDucatiVidDecClass *klass = GST_DUCATIVIDDEC_GET_CLASS (self);
683   GstStructure *s;
684   GstCaps *outcaps = NULL;
685   GstStructure *out_s;
686   gint par_width, par_height;
687   gboolean par_present;
689   GST_INFO_OBJECT (self, "setcaps (sink): %" GST_PTR_FORMAT, caps);
691   s = gst_caps_get_structure (caps, 0);
692   if (!klass->parse_caps (self, s)) {
693     GST_WARNING_OBJECT (self, "missing required fields");
694     ret = FALSE;
695     goto out;
696   }
698   /* update output/padded sizes */
699   klass->update_buffer_size (self);
701   if (!gst_structure_get_fraction (s, "framerate", &self->fps_n, &self->fps_d)) {
702     self->fps_n = 0;
703     self->fps_d = 1;
704   }
705   gst_structure_get_boolean (s, "interlaced", &self->interlaced);
706   par_present = gst_structure_get_fraction (s, "pixel-aspect-ratio",
707       &par_width, &par_height);
709   outcaps = gst_pad_get_allowed_caps (self->srcpad);
710   if (outcaps) {
711     outcaps = gst_caps_make_writable (outcaps);
712     gst_caps_truncate (outcaps);
713     if (gst_caps_is_empty (outcaps)) {
714       gst_caps_unref (outcaps);
715       outcaps = NULL;
716     }
717   }
719   if (!outcaps) {
720     /* note: default to non-strided for better compatibility with
721      * other gst elements that don't understand stride:
722      */
723     outcaps = gst_caps_new_simple ("video/x-raw-yuv",
724         "format", GST_TYPE_FOURCC, GST_MAKE_FOURCC ('N', 'V', '1', '2'), NULL);
725   }
727   out_s = gst_caps_get_structure (outcaps, 0);
728   gst_structure_set (out_s,
729       "width", G_TYPE_INT, self->padded_width,
730       "height", G_TYPE_INT, self->padded_height,
731       "framerate", GST_TYPE_FRACTION, self->fps_n, self->fps_d, NULL);
732   if (par_present)
733     gst_structure_set (out_s, "pixel-aspect-ratio", GST_TYPE_FRACTION,
734         par_width, par_height, NULL);
736   if (self->interlaced)
737     gst_structure_set (out_s, "interlaced", G_TYPE_BOOLEAN, TRUE, NULL);
739   if (!strcmp (gst_structure_get_name (out_s), "video/x-raw-yuv-strided")) {
740     if (!gst_structure_get_int (out_s, "rowstride", &self->stride)) {
741       self->stride = 4096;
742       gst_structure_set (out_s, "rowstride", G_TYPE_INT, self->stride, NULL);
743     }
744   } else {
745     self->stride = gst_video_format_get_row_stride (GST_VIDEO_FORMAT_NV12,
746         0, self->padded_width);
747   }
749   self->outsize = gst_video_format_get_size (GST_VIDEO_FORMAT_NV12,
750       self->stride, self->padded_height);
752   GST_INFO_OBJECT (self, "outsize %d stride %d outcaps: %" GST_PTR_FORMAT,
753       self->outsize, self->stride, outcaps);
755   if (!self->first_in_buffer) {
756     /* Caps changed mid stream. We flush the codec to unlock all the potentially
757      * locked buffers. This is needed for downstream sinks that provide a
758      * buffer pool and need to destroy all the outstanding buffers before they
759      * can negotiate new caps (hello v4l2sink).
760      */
761     gst_ducati_viddec_codec_flush (self, FALSE);
762   }
764   /* (re)send a crop event when caps change */
765   self->send_crop_event = TRUE;
767   ret = gst_pad_set_caps (self->srcpad, outcaps);
769   GST_INFO_OBJECT (self, "set caps done %d, %" GST_PTR_FORMAT, ret, outcaps);
771 out:
772   if (outcaps)
773     gst_caps_unref (outcaps);
774   gst_object_unref (self);
776   return ret;
779 static GstCaps *
780 gst_ducati_viddec_src_getcaps (GstPad * pad)
782   GstCaps *caps = NULL;
783   GstCaps *outcaps = NULL;
784   int i;
786   caps = GST_PAD_CAPS (pad);
787   if (caps == NULL) {
788     outcaps = gst_caps_copy (gst_pad_get_pad_template_caps (pad));
789     return outcaps;
790   }
792   outcaps = gst_caps_new_empty ();
794   /* allow -rowstrided and regular yuv */
795   for (i = 0; i < gst_caps_get_size (caps); i++) {
796     GstStructure *structure;
797     GstStructure *modified_structure;
798     GValue value = { 0 };
800     structure = gst_caps_get_structure (caps, i);
801     gst_caps_append_structure (outcaps, gst_structure_copy (structure));
802     modified_structure = gst_structure_copy (structure);
804     if (gst_structure_has_name (structure, "video/x-raw-yuv")) {
805       gst_structure_set_name (modified_structure, "video/x-raw-yuv-strided");
806       g_value_init (&value, GST_TYPE_INT_RANGE);
807       gst_value_set_int_range (&value, 0, G_MAXINT);
808       gst_structure_set_value (modified_structure, "rowstride", &value);
809       gst_caps_append_structure (outcaps, modified_structure);
810       g_value_unset (&value);
811     } else {
812       gst_structure_set_name (modified_structure, "video/x-raw-yuv");
813       gst_structure_remove_field (modified_structure, "rowstride");
814       gst_caps_append_structure (outcaps, modified_structure);
815     }
816   }
817   return outcaps;
820 static gboolean
821 gst_ducati_viddec_query (GstDucatiVidDec * self, GstPad * pad,
822     GstQuery * query, gboolean * forward)
824   gboolean res = TRUE;
826   switch (GST_QUERY_TYPE (query)) {
827     case GST_QUERY_BUFFERS:
828       GST_DEBUG_OBJECT (self, "min buffers: %d", self->min_buffers);
829       gst_query_set_buffers_count (query, self->min_buffers);
831       GST_DEBUG_OBJECT (self, "min dimensions: %dx%d",
832           self->padded_width, self->padded_height);
833       gst_query_set_buffers_dimensions (query,
834           self->padded_width, self->padded_height);
835       *forward = FALSE;
836       break;
837     default:
838       break;
839   }
842   return res;
845 static gboolean
846 gst_ducati_viddec_src_query (GstPad * pad, GstQuery * query)
848   gboolean res = TRUE, forward = TRUE;
849   GstDucatiVidDec *self = GST_DUCATIVIDDEC (GST_OBJECT_PARENT (pad));
850   GstDucatiVidDecClass *klass = GST_DUCATIVIDDEC_GET_CLASS (self);
852   GST_DEBUG_OBJECT (self, "query: %" GST_PTR_FORMAT, query);
853   res = klass->query (self, pad, query, &forward);
854   if (res && forward)
855     res = gst_pad_query_default (pad, query);
857   return res;
860 static gboolean
861 gst_ducati_viddec_do_qos (GstDucatiVidDec * self, GstBuffer * buf)
863   GstClockTime timestamp, qostime;
864   GstDucatiVidDecClass *klass = GST_DUCATIVIDDEC_GET_CLASS (self);
865   gint64 diff;
867   if (self->wait_keyframe) {
868     if (GST_BUFFER_FLAG_IS_SET (buf, GST_BUFFER_FLAG_DELTA_UNIT)) {
869       GST_INFO_OBJECT (self, "skipping until the next keyframe");
870       return FALSE;
871     }
873     self->wait_keyframe = FALSE;
874   }
876   timestamp = GST_BUFFER_TIMESTAMP (buf);
877   if (self->segment.format != GST_FORMAT_TIME ||
878       self->qos_earliest_time == GST_CLOCK_TIME_NONE)
879     goto no_qos;
881   if (G_UNLIKELY (!GST_CLOCK_TIME_IS_VALID (timestamp)))
882     goto no_qos;
884   qostime = gst_segment_to_running_time (&self->segment,
885       GST_FORMAT_TIME, timestamp);
886   if (G_UNLIKELY (!GST_CLOCK_TIME_IS_VALID (qostime)))
887     /* out of segment */
888     goto no_qos;
890   /* see how our next timestamp relates to the latest qos timestamp. negative
891    * values mean we are early, positive values mean we are too late. */
892   diff = GST_CLOCK_DIFF (qostime, self->qos_earliest_time);
894   GST_DEBUG_OBJECT (self, "QOS: qostime %" GST_TIME_FORMAT
895       ", earliest %" GST_TIME_FORMAT " diff %" G_GINT64_FORMAT " proportion %f",
896       GST_TIME_ARGS (qostime), GST_TIME_ARGS (self->qos_earliest_time), diff,
897       self->qos_proportion);
899   if (klass->drop_frame (self, buf, diff)) {
900     GST_INFO_OBJECT (self, "dropping frame");
901     return FALSE;
902   }
904 no_qos:
905   return TRUE;
908 static gboolean
909 gst_ducati_viddec_drop_frame (GstDucatiVidDec * self, GstBuffer * buf,
910     gint64 diff)
912   gboolean is_keyframe = !GST_BUFFER_FLAG_IS_SET (buf,
913       GST_BUFFER_FLAG_DELTA_UNIT);
915   if (diff >= 0 && !is_keyframe)
916     return TRUE;
918   return FALSE;
921 static GstFlowReturn
922 gst_ducati_viddec_chain (GstPad * pad, GstBuffer * buf)
924   GstDucatiVidDec *self = GST_DUCATIVIDDEC (GST_OBJECT_PARENT (pad));
925   GstClockTime ts = GST_BUFFER_TIMESTAMP (buf);
926   GstFlowReturn ret = GST_FLOW_OK;
927   Int32 err;
928   GstBuffer *outbuf = NULL;
929   GstCaps *outcaps = NULL;
930   gboolean decode;
932   if (G_UNLIKELY (!self->engine)) {
933     GST_ERROR_OBJECT (self, "no engine");
934     gst_buffer_unref (buf);
935     return GST_FLOW_ERROR;
936   }
938   GST_DEBUG_OBJECT (self, "chain: %" GST_TIME_FORMAT " (%d bytes, flags %d)",
939       GST_TIME_ARGS (ts), GST_BUFFER_SIZE (buf), GST_BUFFER_FLAGS (buf));
941   decode = gst_ducati_viddec_do_qos (self, buf);
942   if (!decode) {
943     gst_buffer_unref (buf);
944     return GST_FLOW_OK;
945   }
947   if (!self->need_out_buf)
948     goto have_out_buf;
950   /* do this before creating codec to ensure reverse caps negotiation
951    * happens first:
952    */
953 allocate_buffer:
954   ret = gst_pad_alloc_buffer (self->srcpad, 0, self->outsize,
955       GST_PAD_CAPS (self->srcpad), &outbuf);
956   if (ret != GST_FLOW_OK) {
957     GST_WARNING_OBJECT (self, "alloc_buffer failed %s",
958         gst_flow_get_name (ret));
959     gst_buffer_unref (buf);
960     return ret;
961   }
963   outcaps = GST_BUFFER_CAPS (outbuf);
964   if (outcaps && !gst_caps_is_equal (outcaps, GST_PAD_CAPS (self->srcpad))) {
965     GstStructure *s;
967     GST_INFO_OBJECT (self, "doing upstream negotiation bufsize %d",
968         GST_BUFFER_SIZE (outbuf));
970     s = gst_caps_get_structure (outcaps, 0);
971     gst_structure_get_int (s, "rowstride", &self->stride);
972     self->outsize = gst_video_format_get_size (GST_VIDEO_FORMAT_NV12,
973         self->stride, self->padded_height);
975     GST_INFO_OBJECT (self, "outsize %d stride %d outcaps: %" GST_PTR_FORMAT,
976         self->outsize, self->stride, outcaps);
978     gst_pad_set_caps (self->srcpad, outcaps);
980     if (GST_BUFFER_SIZE (outbuf) != self->outsize) {
981       GST_INFO_OBJECT (self, "dropping buffer (bufsize %d != outsize %d)",
982           GST_BUFFER_SIZE (outbuf), self->outsize);
983       gst_buffer_unref (outbuf);
984       goto allocate_buffer;
985     }
986   }
988   if (G_UNLIKELY (!self->codec)) {
989     if (!codec_create (self)) {
990       GST_ERROR_OBJECT (self, "could not create codec");
991       gst_buffer_unref (buf);
992       gst_buffer_unref (outbuf);
993       return GST_FLOW_ERROR;
994     }
995   }
997   GST_BUFFER_TIMESTAMP (outbuf) = GST_BUFFER_TIMESTAMP (buf);
998   GST_BUFFER_DURATION (outbuf) = GST_BUFFER_DURATION (buf);
1000   /* Pass new output buffer to the decoder to decode into. Use buffers from the
1001    * internal pool while self->first_out_buffer == TRUE in order to simplify
1002    * things in case we need to renegotiate */
1003   self->inArgs->inputID =
1004       codec_prepare_outbuf (self, &outbuf, self->first_out_buffer);
1005   if (!self->inArgs->inputID) {
1006     GST_ERROR_OBJECT (self, "could not prepare output buffer");
1007     gst_buffer_unref (buf);
1008     return GST_FLOW_ERROR;
1009   }
1011 have_out_buf:
1012   self->in_size = 0;
1013   buf = GST_DUCATIVIDDEC_GET_CLASS (self)->push_input (self, buf);
1015   if (ts != GST_CLOCK_TIME_NONE) {
1016     self->dts_queue[self->dts_widx++ % NDTS] = ts;
1017     /* if next buffer has earlier ts than previous, then the ts
1018      * we are getting are definitely decode order (DTS):
1019      */
1020     if ((self->last_dts != GST_CLOCK_TIME_NONE) && (self->last_dts > ts)) {
1021       GST_DEBUG_OBJECT (self, "input timestamp definitely DTS");
1022       self->ts_may_be_pts = FALSE;
1023     }
1024     self->last_dts = ts;
1025   }
1027   if (self->in_size == 0 && outbuf) {
1028     GST_DEBUG_OBJECT (self, "no input, skipping process");
1029     gst_buffer_unref (outbuf);
1030     return GST_FLOW_OK;
1031   }
1033   self->inArgs->numBytes = self->in_size;
1034   self->inBufs->descs[0].bufSize.bytes = self->in_size;
1035   self->inBufs->descs[0].memType = XDM_MEMTYPE_BO;
1037   err = codec_process (self, TRUE, FALSE, &ret);
1038   if (err) {
1039     GST_ELEMENT_ERROR (self, STREAM, DECODE, (NULL),
1040         ("process returned error: %d %08x", err, self->outArgs->extendedError));
1041     gst_ducati_log_extended_error_info (self->outArgs->extendedError);
1042     return GST_FLOW_ERROR;
1043   }
1044   if (ret != GST_FLOW_OK) {
1045     GST_WARNING_OBJECT (self, "push from codec_process failed %s",
1046         gst_flow_get_name (ret));
1047     return ret;
1048   }
1050   self->first_in_buffer = FALSE;
1052   if (self->outArgs->outBufsInUseFlag) {
1053     GST_DEBUG_OBJECT (self, "outBufsInUseFlag set");
1054     self->need_out_buf = FALSE;
1055   } else {
1056     self->need_out_buf = TRUE;
1057   }
1059   if (buf) {
1060     GST_DEBUG_OBJECT (self, "found remaining data: %d bytes",
1061         GST_BUFFER_SIZE (buf));
1062     ts = GST_BUFFER_TIMESTAMP (buf);
1063     goto allocate_buffer;
1064   }
1066   return GST_FLOW_OK;
1069 static gboolean
1070 gst_ducati_viddec_event (GstPad * pad, GstEvent * event)
1072   GstDucatiVidDec *self = GST_DUCATIVIDDEC (GST_OBJECT_PARENT (pad));
1073   gboolean ret = TRUE;
1075   GST_DEBUG_OBJECT (self, "begin: event=%s", GST_EVENT_TYPE_NAME (event));
1077   switch (GST_EVENT_TYPE (event)) {
1078     case GST_EVENT_NEWSEGMENT:
1079     {
1080       gboolean update;
1081       GstFormat fmt;
1082       gint64 start, stop, time;
1083       gdouble rate, arate;
1085       gst_event_parse_new_segment_full (event, &update, &rate, &arate, &fmt,
1086           &start, &stop, &time);
1087       gst_segment_set_newsegment_full (&self->segment, update,
1088           rate, arate, fmt, start, stop, time);
1089       break;
1090     }
1091     case GST_EVENT_EOS:
1092       if (!gst_ducati_viddec_codec_flush (self, TRUE)) {
1093         GST_ERROR_OBJECT (self, "could not flush on eos");
1094         ret = FALSE;
1095       }
1096       break;
1097     case GST_EVENT_FLUSH_STOP:
1098       if (!gst_ducati_viddec_codec_flush (self, FALSE)) {
1099         GST_ERROR_OBJECT (self, "could not flush");
1100         gst_event_unref (event);
1101         ret = FALSE;
1102       }
1103       gst_segment_init (&self->segment, GST_FORMAT_UNDEFINED);
1104       self->qos_earliest_time = GST_CLOCK_TIME_NONE;
1105       self->qos_proportion = 1;
1106       self->need_out_buf = TRUE;
1107       break;
1108     default:
1109       break;
1110   }
1112   if (ret)
1113     ret = gst_pad_push_event (self->srcpad, event);
1114   GST_LOG_OBJECT (self, "end");
1116   return ret;
1119 static gboolean
1120 gst_ducati_viddec_src_event (GstPad * pad, GstEvent * event)
1122   GstDucatiVidDec *self = GST_DUCATIVIDDEC (GST_OBJECT_PARENT (pad));
1123   gboolean ret = TRUE;
1125   GST_LOG_OBJECT (self, "begin: event=%s", GST_EVENT_TYPE_NAME (event));
1127   switch (GST_EVENT_TYPE (event)) {
1128     case GST_EVENT_QOS:
1129     {
1130       gdouble proportion;
1131       GstClockTimeDiff diff;
1132       GstClockTime timestamp;
1134       gst_event_parse_qos (event, &proportion, &diff, &timestamp);
1136       GST_OBJECT_LOCK (self);
1137       self->qos_proportion = proportion;
1138       self->qos_earliest_time = timestamp + 2 * diff;
1139       GST_OBJECT_UNLOCK (self);
1141       GST_DEBUG_OBJECT (self,
1142           "got QoS proportion %f %" GST_TIME_FORMAT ", %" G_GINT64_FORMAT,
1143           proportion, GST_TIME_ARGS (timestamp), diff);
1145       ret = gst_pad_push_event (self->sinkpad, event);
1146       break;
1147     }
1148     default:
1149       ret = gst_pad_push_event (self->sinkpad, event);
1150       break;
1151   }
1153   GST_LOG_OBJECT (self, "end");
1155   return ret;
1158 static GstStateChangeReturn
1159 gst_ducati_viddec_change_state (GstElement * element, GstStateChange transition)
1161   GstStateChangeReturn ret = GST_STATE_CHANGE_SUCCESS;
1162   GstDucatiVidDec *self = GST_DUCATIVIDDEC (element);
1163   gboolean supported;
1165   GST_DEBUG_OBJECT (self, "begin: changing state %s -> %s",
1166       gst_element_state_get_name (GST_STATE_TRANSITION_CURRENT (transition)),
1167       gst_element_state_get_name (GST_STATE_TRANSITION_NEXT (transition)));
1169   switch (transition) {
1170     case GST_STATE_CHANGE_NULL_TO_READY:
1171       if (!engine_open (self)) {
1172         GST_ERROR_OBJECT (self, "could not open");
1173         return GST_STATE_CHANGE_FAILURE;
1174       }
1175       /* try to create/destroy the codec here, it may not be supported */
1176       supported = codec_create (self);
1177       codec_delete (self);
1178       self->codec = NULL;
1179       if (!supported) {
1180         GST_ERROR_OBJECT (element, "Failed to create codec %s, not supported",
1181             GST_DUCATIVIDDEC_GET_CLASS (self)->codec_name);
1182         engine_close (self);
1183         return GST_STATE_CHANGE_FAILURE;
1184       }
1185       break;
1186     default:
1187       break;
1188   }
1190   ret = GST_ELEMENT_CLASS (parent_class)->change_state (element, transition);
1192   if (ret == GST_STATE_CHANGE_FAILURE)
1193     goto leave;
1195   switch (transition) {
1196     case GST_STATE_CHANGE_PAUSED_TO_READY:
1197       self->interlaced = FALSE;
1198       self->send_crop_event = TRUE;
1199       gst_ducati_viddec_codec_flush (self, FALSE);
1200       break;
1201     case GST_STATE_CHANGE_READY_TO_NULL:
1202       codec_delete (self);
1203       engine_close (self);
1204       break;
1205     default:
1206       break;
1207   }
1209 leave:
1210   GST_LOG_OBJECT (self, "end");
1212   return ret;
1215 /* GObject vmethod implementations */
1217 #define VERSION_LENGTH 256
1219 static void
1220 gst_ducati_viddec_get_property (GObject * obj,
1221     guint prop_id, GValue * value, GParamSpec * pspec)
1223   GstDucatiVidDec *self = GST_DUCATIVIDDEC (obj);
1226   switch (prop_id) {
1227     case PROP_VERSION:{
1228       int err;
1229       char *version = NULL;
1231       if (!self->engine)
1232         engine_open (self);
1234       if (!self->codec)
1235         codec_create (self);
1237       if (self->codec) {
1238         version = dce_alloc (VERSION_LENGTH);
1239         self->status->data.buf = (XDAS_Int8 *) version;
1240         self->status->data.bufSize = VERSION_LENGTH;
1242         err = VIDDEC3_control (self->codec, XDM_GETVERSION,
1243             self->dynParams, self->status);
1244         if (err) {
1245           GST_ERROR_OBJECT (self, "failed XDM_GETVERSION");
1246         }
1248         self->status->data.buf = NULL;
1249         self->status->data.bufSize = 0;
1250       }
1252       g_value_set_string (value, version);
1253       if (version)
1254         dce_free (version);
1256       break;
1257     }
1258     default:{
1259       G_OBJECT_WARN_INVALID_PROPERTY_ID (obj, prop_id, pspec);
1260       break;
1261     }
1262   }
1265 static void
1266 gst_ducati_viddec_finalize (GObject * obj)
1268   GstDucatiVidDec *self = GST_DUCATIVIDDEC (obj);
1270   codec_delete (self);
1271   engine_close (self);
1273   if (self->codec_data) {
1274     gst_buffer_unref (self->codec_data);
1275     self->codec_data = NULL;
1276   }
1278   G_OBJECT_CLASS (parent_class)->finalize (obj);
1281 static void
1282 gst_ducati_viddec_base_init (gpointer gclass)
1284   GstElementClass *element_class = GST_ELEMENT_CLASS (gclass);
1286   gst_element_class_add_pad_template (element_class,
1287       gst_static_pad_template_get (&src_factory));
1290 static void
1291 gst_ducati_viddec_class_init (GstDucatiVidDecClass * klass)
1293   GObjectClass *gobject_class = G_OBJECT_CLASS (klass);
1294   GstElementClass *gstelement_class = GST_ELEMENT_CLASS (klass);
1296   gobject_class->get_property =
1297       GST_DEBUG_FUNCPTR (gst_ducati_viddec_get_property);
1298   gobject_class->finalize = GST_DEBUG_FUNCPTR (gst_ducati_viddec_finalize);
1299   gstelement_class->change_state =
1300       GST_DEBUG_FUNCPTR (gst_ducati_viddec_change_state);
1302   klass->parse_caps = GST_DEBUG_FUNCPTR (gst_ducati_viddec_parse_caps);
1303   klass->allocate_params =
1304       GST_DEBUG_FUNCPTR (gst_ducati_viddec_allocate_params);
1305   klass->push_input = GST_DEBUG_FUNCPTR (gst_ducati_viddec_push_input);
1306   klass->handle_error = GST_DEBUG_FUNCPTR (gst_ducati_viddec_handle_error);
1307   klass->drop_frame = GST_DEBUG_FUNCPTR (gst_ducati_viddec_drop_frame);
1308   klass->query = GST_DEBUG_FUNCPTR (gst_ducati_viddec_query);
1310   g_object_class_install_property (gobject_class, PROP_VERSION,
1311       g_param_spec_string ("version", "Version",
1312           "The codec version string", "",
1313           G_PARAM_READABLE | G_PARAM_STATIC_STRINGS));
1316 static void
1317 gst_ducati_viddec_init (GstDucatiVidDec * self, GstDucatiVidDecClass * klass)
1319   GstElementClass *gstelement_class = GST_ELEMENT_CLASS (klass);
1321   self->sinkpad =
1322       gst_pad_new_from_template (gst_element_class_get_pad_template
1323       (gstelement_class, "sink"), "sink");
1324   gst_pad_set_setcaps_function (self->sinkpad,
1325       GST_DEBUG_FUNCPTR (gst_ducati_viddec_sink_setcaps));
1326   gst_pad_set_chain_function (self->sinkpad,
1327       GST_DEBUG_FUNCPTR (gst_ducati_viddec_chain));
1328   gst_pad_set_event_function (self->sinkpad,
1329       GST_DEBUG_FUNCPTR (gst_ducati_viddec_event));
1331   self->srcpad = gst_pad_new_from_static_template (&src_factory, "src");
1332   gst_pad_set_event_function (self->srcpad,
1333       GST_DEBUG_FUNCPTR (gst_ducati_viddec_src_event));
1334   gst_pad_set_query_function (self->srcpad,
1335       GST_DEBUG_FUNCPTR (gst_ducati_viddec_src_query));
1336   gst_pad_set_getcaps_function (self->srcpad,
1337       GST_DEBUG_FUNCPTR (gst_ducati_viddec_src_getcaps));
1339   gst_element_add_pad (GST_ELEMENT (self), self->sinkpad);
1340   gst_element_add_pad (GST_ELEMENT (self), self->srcpad);
1342   self->input_width = 0;
1343   self->input_height = 0;
1344   /* sane defaults in case we need to create codec without caps negotiation
1345    * (for example, to get 'version' property)
1346    */
1347   self->width = 128;
1348   self->height = 128;
1349   self->fps_n = -1;
1350   self->fps_d = -1;
1352   self->first_in_buffer = TRUE;
1353   self->first_out_buffer = TRUE;
1354   self->interlaced = FALSE;
1355   self->send_crop_event = TRUE;
1357   self->dts_ridx = self->dts_widx = 0;
1358   self->last_dts = self->last_pts = GST_CLOCK_TIME_NONE;
1359   self->ts_may_be_pts = TRUE;
1360   self->ts_is_pts = FALSE;
1362   self->pageMemType = XDM_MEMTYPE_TILEDPAGE;
1364   gst_segment_init (&self->segment, GST_FORMAT_UNDEFINED);
1366   self->qos_proportion = 1;
1367   self->qos_earliest_time = GST_CLOCK_TIME_NONE;
1368   self->wait_keyframe = TRUE;
1370   self->need_out_buf = TRUE;
1371   self->device = NULL;
1372   self->input_bo = NULL;