ducatividdec: remove another leftover -strided caps remnant
[glsdk/gst-plugin-ducati.git] / src / gstducativp6dec.c
1 /*
2  * GStreamer
3  * Copyright (c) 2010, Texas Instruments Incorporated
4  *
5  * This library is free software; you can redistribute it and/or
6  * modify it under the terms of the GNU Lesser General Public
7  * License as published by the Free Software Foundation
8  * version 2.1 of the License.
9  *
10  * This library is distributed in the hope that it will be useful,
11  * but WITHOUT ANY WARRANTY; without even the implied warranty of
12  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the GNU
13  * Lesser General Public License for more details.
14  *
15  * You should have received a copy of the GNU Lesser General Public
16  * License along with this library; if not, write to the Free Software
17  * Foundation, Inc., 51 Franklin Street, Fifth Floor, Boston, MA  02110-1301  USA
18  */
20 /**
21  * SECTION:element-ducativp6dec
22  *
23  * FIXME:Describe ducativp6dec here.
24  *
25  * <refsect2>
26  * <title>Example launch line</title>
27  * |[
28  * gst-launch -v -m fakesrc ! ducativp6dec ! fakesink silent=TRUE
29  * ]|
30  * </refsect2>
31  */
33 #ifdef HAVE_CONFIG_H
34 #  include <config.h>
35 #endif
37 #include "gstducativp6dec.h"
40 #define PADX  48
41 #define PADY  48
44 GST_BOILERPLATE (GstDucatiVP6Dec, gst_ducati_vp6dec, GstDucatiVidDec,
45     GST_TYPE_DUCATIVIDDEC);
47 static GstStaticPadTemplate sink_factory = GST_STATIC_PAD_TEMPLATE ("sink",
48     GST_PAD_SINK,
49     GST_PAD_ALWAYS,
50     GST_STATIC_CAPS ("video/x-vp6, "
51         "width = (int)[ 16, 2048 ], "
52         "height = (int)[ 16, 2048 ], "
53         "framerate = (fraction)[ 0, max ];")
54     );
56 /* GstDucatiVidDec vmethod implementations */
58 static void
59 gst_ducati_vp6dec_update_buffer_size (GstDucatiVidDec * self)
60 {
61   gint w = self->width;
62   gint h = self->height;
64   /* calculate output buffer parameters: */
65   self->padded_width = ALIGN2 (w + (2 * PADX), 7);
66   self->padded_height = h + 2 * PADY;
67   self->min_buffers = 8;
68 }
70 static gboolean
71 gst_ducati_vp6dec_allocate_params (GstDucatiVidDec * self, gint params_sz,
72     gint dynparams_sz, gint status_sz, gint inargs_sz, gint outargs_sz)
73 {
74   gboolean ret = parent_class->allocate_params (self,
75       sizeof (Ivp6VDEC_Params), sizeof (Ivp6VDEC_DynamicParams),
76       sizeof (Ivp6VDEC_Status), sizeof (Ivp6VDEC_InArgs),
77       sizeof (Ivp6VDEC_OutArgs));
79   if (ret) {
80     Ivp6VDEC_Params *params = (Ivp6VDEC_Params *) self->params;
81     self->params->displayDelay = IVIDDEC3_DECODE_ORDER;
82     self->dynParams->newFrameFlag = FALSE;
83     self->dynParams->lateAcquireArg = -1;
84     self->params->numInputDataUnits = 1;
85     self->params->numOutputDataUnits = 1;
86     params->ivfFormat = FALSE;
87     params->payloadHeaderPresent = TRUE;
88   }
90   return ret;
91 }
93 /* this should be unneeded in future codec versions: */
94 static GstBuffer *
95 gst_ducati_vp6dec_push_input (GstDucatiVidDec * vdec, GstBuffer * buf)
96 {
97   guint32 sz;
99   if (G_UNLIKELY (vdec->first_in_buffer) && vdec->codec_data) {
100     // XXX none of the vp6 clips I've seen have codec_data..
101   }
103   /* current codec version requires size prepended on input buffer: */
104   sz = GST_BUFFER_SIZE (buf);
105   push_input (vdec, (guint8 *)&sz, 4);
107   push_input (vdec, GST_BUFFER_DATA (buf), sz);
108   gst_buffer_unref (buf);
110   return NULL;
114 /* GObject vmethod implementations */
116 static void
117 gst_ducati_vp6dec_base_init (gpointer gclass)
119   GstElementClass *element_class = GST_ELEMENT_CLASS (gclass);
121   gst_element_class_set_details_simple (element_class,
122       "DucatiVP6Dec",
123       "Codec/Decoder/Video",
124       "Decodes video in On2 VP6 format with ducati",
125       "Rob Clark <rob@ti.com>");
127   gst_element_class_add_pad_template (element_class,
128       gst_static_pad_template_get (&sink_factory));
131 static void
132 gst_ducati_vp6dec_class_init (GstDucatiVP6DecClass * klass)
134   GstDucatiVidDecClass *bclass = GST_DUCATIVIDDEC_CLASS (klass);
135   bclass->codec_name = "ivahd_vp6dec";
136   bclass->update_buffer_size =
137       GST_DEBUG_FUNCPTR (gst_ducati_vp6dec_update_buffer_size);
138   bclass->allocate_params =
139       GST_DEBUG_FUNCPTR (gst_ducati_vp6dec_allocate_params);
140   bclass->push_input =
141       GST_DEBUG_FUNCPTR (gst_ducati_vp6dec_push_input);
144 static void
145 gst_ducati_vp6dec_init (GstDucatiVP6Dec * self,
146     GstDucatiVP6DecClass * gclass)