/*
* GStreamer
* Copyright (c) 2010, Texas Instruments Incorporated
*
* This library is free software; you can redistribute it and/or
* modify it under the terms of the GNU Lesser General Public
* License as published by the Free Software Foundation
* version 2.1 of the License.
*
* This library is distributed in the hope that it will be useful,
* but WITHOUT ANY WARRANTY; without even the implied warranty of
* MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the GNU
* Lesser General Public License for more details.
*
* You should have received a copy of the GNU Lesser General Public
* License along with this library; if not, write to the Free Software
* Foundation, Inc., 51 Franklin Street, Fifth Floor, Boston, MA 02110-1301 USA
*/
/**
* SECTION:element-ducatih264dec
*
* FIXME:Describe ducatih264dec here.
*
*
* Example launch line
* |[
* gst-launch -v -m fakesrc ! ducatih264dec ! fakesink silent=TRUE
* ]|
*
*/
#ifdef HAVE_CONFIG_H
# include
#endif
#include
#include "gstducatih264dec.h"
#define GST_BUFFER_FLAG_B_FRAME (GST_BUFFER_FLAG_LAST << 0)
#define PADX 32
#define PADY 24
/* This structure is not public, this should be replaced by
sizeof(sErrConcealLayerStr) when it is made so. */
#define SIZE_OF_CONCEALMENT_DATA 65536
GST_BOILERPLATE (GstDucatiH264Dec, gst_ducati_h264dec, GstDucatiVidDec,
GST_TYPE_DUCATIVIDDEC);
/* *INDENT-OFF* */
static GstStaticPadTemplate sink_factory = GST_STATIC_PAD_TEMPLATE ("sink",
GST_PAD_SINK,
GST_PAD_ALWAYS,
GST_STATIC_CAPS ("video/x-h264, "
"stream-format = byte-stream, " /* only byte-stream */
"alignment = au, " /* only entire frames */
"width = (int)[ 16, 2048 ], "
"height = (int)[ 16, 2048 ], "
"framerate = (fraction)[ 0, max ],"
"profile = (string){constrained-baseline, baseline, main, extended};"
"video/x-h264, "
"stream-format = byte-stream, " /* only byte-stream */
"alignment = au, " /* only entire frames */
"width = (int)[ 16, 2048 ], "
"height = (int)[ 16, 2048 ], "
"framerate = (fraction)[ 0, max ],"
"profile = (string) {high, high-10-intra, high-10, high-4:2:2-intra, "
"high-4:2:2, high-4:4:4-intra, high-4:4:4, cavlc-4:4:4-intra}, "
"level = (string) {1, 1b, 1.1, 1.2, 1.3, 2, 2.1, 2.2, 3, 3.1, 3.2, 4, 4.1, 4.2, 5.1};")
);
static const struct
{
const char *level;
gint kb;
} max_dpb_by_level[] = {
{ "1", 149 },
{ "1b", 149 }, /* That one's not in the spec ?? */
{ "1.1", 338 },
{ "1.2", 891 },
{ "1.3", 891 },
{ "2", 891 },
{ "2.1", 1782 },
{ "2.2", 3038 },
{ "3", 3038 },
{ "3.1", 6750 },
{ "3.2", 7680 },
{ "4", 12288 },
{ "4.1", 12288 },
{ "4.2", 12288 },
{ "5", 41400 },
{ "5.1", 69120 },
};
/* *INDENT-ON* */
/* GstDucatiVidDec vmethod implementations */
static void
gst_ducati_h264dec_update_buffer_size (GstDucatiVidDec * self)
{
gint w = self->width;
gint h = self->height;
/* calculate output buffer parameters: */
self->padded_width = ALIGN2 (w + (2 * PADX), 7);
self->padded_height = h + 4 * PADY;
self->min_buffers = MIN (16, 32768 / ((w / 16) * (h / 16))) + 3;
}
static gboolean
gst_ducati_h264dec_allocate_params (GstDucatiVidDec * self, gint params_sz,
gint dynparams_sz, gint status_sz, gint inargs_sz, gint outargs_sz)
{
gboolean ret = parent_class->allocate_params (self,
sizeof (IH264VDEC_Params), sizeof (IH264VDEC_DynamicParams),
sizeof (IH264VDEC_Status), sizeof (IH264VDEC_InArgs),
sizeof (IH264VDEC_OutArgs));
if (ret) {
IH264VDEC_Params *params = (IH264VDEC_Params *) self->params;
self->params->displayDelay = IVIDDEC3_DECODE_ORDER;
params->maxNumRefFrames = IH264VDEC_NUM_REFFRAMES_AUTO;
params->pConstantMemory = 0;
params->presetLevelIdc = IH264VDEC_LEVEL41;
params->errConcealmentMode = IH264VDEC_APPLY_CONCEALMENT;
params->temporalDirModePred = TRUE;
if (self->codec_debug_info) {
/* We must allocate a byte per MB, plus the size of some struture which
is not public. Place this in the first metadata buffer slot, and ask
for MBINFO metadata for it. */
GstDucatiH264Dec *h264dec = GST_DUCATIH264DEC (self);
unsigned mbw = (self->width + 15) / 16;
unsigned mbh = (self->height + 15) / 16;
unsigned nmb = mbw * mbh;
h264dec->bo_mberror =
omap_bo_new (self->device, nmb + SIZE_OF_CONCEALMENT_DATA,
OMAP_BO_WC);
self->outBufs->descs[2].memType = XDM_MEMTYPE_BO;
self->outBufs->descs[2].buf =
(XDAS_Int8 *) omap_bo_handle (h264dec->bo_mberror);
self->outBufs->descs[2].bufSize.bytes = nmb + SIZE_OF_CONCEALMENT_DATA;
self->params->metadataType[0] = IVIDEO_METADATAPLANE_MBINFO;
}
}
return ret;
}
static gint
gst_ducati_h264dec_handle_error (GstDucatiVidDec * self, gint ret,
gint extended_error, gint status_extended_error)
{
GstDucatiH264Dec *h264dec = GST_DUCATIH264DEC (self);
const unsigned char *mberror, *mbcon;
unsigned mbw, mbh, nmb;
uint16_t mbwr, mbhr;
size_t n, nerr = 0;
if (h264dec->bo_mberror) {
mberror = omap_bo_map (h264dec->bo_mberror);
mbw = (self->width + 15) / 16;
mbh = (self->height + 15) / 16;
nmb = mbw * mbh;
mbcon = mberror + nmb;
mbwr = ((const uint16_t *) mbcon)[21]; /* not a public struct */
mbhr = ((const uint16_t *) mbcon)[22]; /* not a public struct */
if (nmb != mbwr * mbhr) {
GST_WARNING_OBJECT (self, "Failed to find MB size - "
"corruption might have happened");
} else {
for (n = 0; n < nmb; ++n) {
if (mberror[n])
++nerr;
}
GST_INFO_OBJECT (self, "Frame has %zu MB errors over %zu (%u x %u) MBs",
nerr, nmb, mbwr, mbhr);
}
}
if (extended_error & 0x00000001) {
/* No valid slice. This seems to be bad enough that it's better to flush and
* skip to the next keyframe.
*/
if (extended_error == 0x00000201) {
/* the codec doesn't unlock the input buffer in this case... */
gst_buffer_unref ((GstBuffer *) self->inArgs->inputID);
self->inArgs->inputID = 0;
}
self->needs_flushing = TRUE;
}
ret = parent_class->handle_error (self, ret, extended_error,
status_extended_error);
return ret;
}
static gboolean
gst_ducati_h264dec_query (GstDucatiVidDec * vdec, GstPad * pad,
GstQuery * query, gboolean * forward)
{
GstDucatiH264Dec *self = GST_DUCATIH264DEC (vdec);
gboolean res = TRUE;
switch (GST_QUERY_TYPE (query)) {
case GST_QUERY_LATENCY:
{
gboolean live;
GstClockTime min, max, latency;
if (vdec->fps_d == 0) {
GST_INFO_OBJECT (self, "not ready to report latency");
res = FALSE;
break;
}
gst_query_parse_latency (query, &live, &min, &max);
if (vdec->fps_n != 0)
latency = gst_util_uint64_scale (GST_SECOND, vdec->fps_d, vdec->fps_n);
else
latency = 0;
/* Take into account the backlog frames for reordering */
latency *= (vdec->backlog_maxframes + 1);
if (min == GST_CLOCK_TIME_NONE)
min = latency;
else
min += latency;
if (max != GST_CLOCK_TIME_NONE)
max += latency;
GST_INFO_OBJECT (self,
"latency %" GST_TIME_FORMAT " ours %" GST_TIME_FORMAT,
GST_TIME_ARGS (min), GST_TIME_ARGS (latency));
gst_query_set_latency (query, live, min, max);
break;
}
default:
break;
}
if (res)
res = parent_class->query (vdec, pad, query, forward);
return res;
}
static gboolean
gst_ducati_h264dec_can_drop_frame (GstDucatiVidDec * self, GstBuffer * buf,
gint64 diff)
{
gboolean is_bframe = GST_BUFFER_FLAG_IS_SET (buf,
GST_BUFFER_FLAG_B_FRAME);
if (diff >= 0 && is_bframe)
return TRUE;
return FALSE;
}
static gint
gst_ducati_h264dec_find_max_dpb_from_level (GstDucatiVidDec * self,
const char *level)
{
guint n;
for (n = 0; n < G_N_ELEMENTS (max_dpb_by_level); ++n)
if (!strcmp (level, max_dpb_by_level[n].level))
return max_dpb_by_level[n].kb;
GST_WARNING_OBJECT (self, "Max DBP not found for level %s", level);
return -1;
}
static gint
gst_ducati_h264dec_get_max_dpb_size (GstDucatiVidDec * self, GstCaps * caps)
{
gint wmb = (self->width + 15) / 16;
gint hmb = (self->height + 15) / 16;
gint max_dpb, max_dpb_size;
GstStructure *structure;
const char *level;
float chroma_factor = 1.5; /* We only support NV12, which is 4:2:0 */
/* Min( 1024 * MaxDPB / ( PicWidthInMbs * FrameHeightInMbs * 256 * ChromaFormatFactor ), 16 ) */
structure = gst_caps_get_structure (caps, 0);
if (!structure)
return -1;
level = gst_structure_get_string (structure, "level");
if (!level)
return -1;
max_dpb = gst_ducati_h264dec_find_max_dpb_from_level (self, level);
if (max_dpb < 0)
return -1;
max_dpb_size =
lrint (ceil (1024 * max_dpb / (wmb * hmb * 256 * chroma_factor)));
if (max_dpb_size > MAX_BACKLOG_FRAMES)
max_dpb_size = MAX_BACKLOG_FRAMES;
return max_dpb_size;
}
static gboolean
gst_ducati_h264dec_set_sink_caps (GstDucatiVidDec * self, GstCaps * caps)
{
GstStructure *structure;
GST_DEBUG_OBJECT (self, "set_sink_caps: %" GST_PTR_FORMAT, caps);
if (!GST_CALL_PARENT_WITH_DEFAULT (GST_DUCATIVIDDEC_CLASS, set_sink_caps,
(self, caps), TRUE))
return FALSE;
/* HW decoder fails in GETSTATUS */
#if 0
/* When we have the first decoded buffer, we ask the decoder for the
max number of frames needed to reorder */
int err = VIDDEC3_control (self->codec, XDM_GETSTATUS,
self->dynParams, self->status);
if (!err) {
IH264VDEC_Status *s = (IH264VDEC_Status *) self->status;
if (s->spsMaxRefFrames > MAX_BACKLOG_FRAMES) {
h264dec->backlog_maxframes = MAX_BACKLOG_FRAMES;
GST_WARNING_OBJECT (self,
"Stream needs %d frames for reordering, we can only accomodate %d",
s->spsMaxRefFrames, MAX_BACKLOG_FRAMES);
} else {
h264dec->backlog_maxframes = s->spsMaxRefFrames;
GST_INFO_OBJECT (self, "Num frames for reordering: %d",
h264dec->backlog_maxframes);
}
} else {
h264dec->backlog_maxframes = MAX_BACKLOG_FRAMES;
GST_WARNING_OBJECT (self,
"Failed to request num frames for reordering, defaulting to %d",
h264dec->backlog_maxframes);
}
#endif
self->backlog_maxframes = -1;
structure = gst_caps_get_structure (caps, 0);
if (structure) {
gint num_ref_frames = -1, num_reorder_frames = -1;
const char *profile;
/* baseline profile does not use B frames (and I'll say constrained-baseline
is unlikely either from the name, it's not present in my H264 spec... */
profile = gst_structure_get_string (structure, "profile");
if (profile && (!strcmp (profile, "baseline")
|| !strcmp (profile, "constrained-baseline"))) {
GST_DEBUG_OBJECT (self, "No need for reordering for %s profile", profile);
self->backlog_maxframes = 0;
goto no_b_frames;
}
if (gst_structure_get_int (structure, "num-ref-frames", &num_ref_frames)
&& num_ref_frames >= 0) {
((IH264VDEC_Params *) self->params)->maxNumRefFrames = num_ref_frames;
}
if (gst_structure_get_int (structure, "num-reorder-frames",
&num_reorder_frames)
&& num_reorder_frames >= 0) {
if (num_reorder_frames > MAX_BACKLOG_FRAMES) {
self->backlog_maxframes = MAX_BACKLOG_FRAMES;
GST_WARNING_OBJECT (self,
"Stream needs %d frames for reordering, we can only accomodate %d",
num_reorder_frames, MAX_BACKLOG_FRAMES);
} else {
self->backlog_maxframes = num_reorder_frames;
GST_INFO_OBJECT (self, "Num frames for reordering: %d",
self->backlog_maxframes);
}
}
}
/* If not present, use the spec forumula for a bound */
if (self->backlog_maxframes < 0) {
self->backlog_maxframes = gst_ducati_h264dec_get_max_dpb_size (self, caps);
if (self->backlog_maxframes >= 0) {
GST_WARNING_OBJECT (self,
"num-reorder-frames not found on caps, calculation from stream parameters gives %d",
self->backlog_maxframes);
} else {
self->backlog_maxframes = MAX_H264_BACKLOG_FRAMES;
}
}
if (self->backlog_maxframes > self->backlog_max_maxframes)
self->backlog_maxframes = self->backlog_max_maxframes;
GST_WARNING_OBJECT (self,
"Using %d frames for reordering", self->backlog_maxframes);
no_b_frames:
return TRUE;
}
/* GObject vmethod implementations */
static void
gst_ducati_h264dec_base_init (gpointer gclass)
{
GstElementClass *element_class = GST_ELEMENT_CLASS (gclass);
gst_element_class_set_details_simple (element_class,
"DucatiH264Dec",
"Codec/Decoder/Video",
"Decodes video in H.264/bytestream format with ducati",
"Rob Clark ");
gst_element_class_add_pad_template (element_class,
gst_static_pad_template_get (&sink_factory));
}
static void
gst_ducati_h264dec_finalize (GObject * obj)
{
GstDucatiH264Dec *self = GST_DUCATIH264DEC (obj);
if (self->bo_mberror)
omap_bo_del (self->bo_mberror);
G_OBJECT_CLASS (parent_class)->finalize (obj);
}
static void
gst_ducati_h264dec_class_init (GstDucatiH264DecClass * klass)
{
GstDucatiVidDecClass *bclass = GST_DUCATIVIDDEC_CLASS (klass);
GObjectClass *gobject_class = G_OBJECT_CLASS (klass);
bclass->codec_name = "ivahd_h264dec";
bclass->update_buffer_size =
GST_DEBUG_FUNCPTR (gst_ducati_h264dec_update_buffer_size);
bclass->allocate_params =
GST_DEBUG_FUNCPTR (gst_ducati_h264dec_allocate_params);
bclass->handle_error = GST_DEBUG_FUNCPTR (gst_ducati_h264dec_handle_error);
bclass->can_drop_frame =
GST_DEBUG_FUNCPTR (gst_ducati_h264dec_can_drop_frame);
bclass->query = GST_DEBUG_FUNCPTR (gst_ducati_h264dec_query);
bclass->set_sink_caps = GST_DEBUG_FUNCPTR (gst_ducati_h264dec_set_sink_caps);
gobject_class->finalize = GST_DEBUG_FUNCPTR (gst_ducati_h264dec_finalize);
}
static void
gst_ducati_h264dec_init (GstDucatiH264Dec * self,
GstDucatiH264DecClass * gclass)
{
}