/* * GStreamer * Copyright (c) 2010, Texas Instruments Incorporated * * This library is free software; you can redistribute it and/or * modify it under the terms of the GNU Lesser General Public * License as published by the Free Software Foundation * version 2.1 of the License. * * This library is distributed in the hope that it will be useful, * but WITHOUT ANY WARRANTY; without even the implied warranty of * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the GNU * Lesser General Public License for more details. * * You should have received a copy of the GNU Lesser General Public * License along with this library; if not, write to the Free Software * Foundation, Inc., 51 Franklin Street, Fifth Floor, Boston, MA 02110-1301 USA */ #ifndef __GST_DUCATIMPEG4DEC_H__ #define __GST_DUCATIMPEG4DEC_H__ #include "gstducatividdec.h" #include #include G_BEGIN_DECLS #define GST_TYPE_DUCATIMPEG4DEC (gst_ducati_mpeg4dec_get_type()) #define GST_DUCATIMPEG4DEC(obj) (G_TYPE_CHECK_INSTANCE_CAST((obj), GST_TYPE_DUCATIMPEG4DEC, GstDucatiMpeg4Dec)) #define GST_DUCATIMPEG4DEC_CLASS(klass) (G_TYPE_CHECK_CLASS_CAST((klass), GST_TYPE_DUCATIMPEG4DEC, GstDucatiMpeg4DecClass)) #define GST_IS_DUCATIMPEG4DEC(obj) (G_TYPE_CHECK_INSTANCE_TYPE((obj), GST_TYPE_DUCATIMPEG4DEC)) #define GST_IS_DUCATIMPEG4DEC_CLASS(klass) (G_TYPE_CHECK_CLASS_TYPE((klass), GST_TYPE_DUCATIMPEG4DEC)) typedef struct _GstDucatiMpeg4Dec GstDucatiMpeg4Dec; typedef struct _GstDucatiMpeg4DecClass GstDucatiMpeg4DecClass; struct _GstDucatiMpeg4Dec { GstDucatiVidDec parent; GstBitReader *br; gint time_increment_bits; }; struct _GstDucatiMpeg4DecClass { GstDucatiVidDecClass parent_class; }; GType gst_ducati_mpeg4dec_get_type (void); G_END_DECLS #endif /* __GST_DUCATIMPEG4DEC_H__ */