/* * GStreamer * Copyright (c) 2010, Texas Instruments Incorporated * * This library is free software; you can redistribute it and/or * modify it under the terms of the GNU Lesser General Public * License as published by the Free Software Foundation * version 2.1 of the License. * * This library is distributed in the hope that it will be useful, * but WITHOUT ANY WARRANTY; without even the implied warranty of * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the GNU * Lesser General Public License for more details. * * You should have received a copy of the GNU Lesser General Public * License along with this library; if not, write to the Free Software * Foundation, Inc., 51 Franklin Street, Fifth Floor, Boston, MA 02110-1301 USA */ #ifndef __GST_DUCATIVC1DEC_H__ #define __GST_DUCATIVC1DEC_H__ #include #include "gstducatividdec.h" #include G_BEGIN_DECLS #define GST_TYPE_DUCATIVC1DEC (gst_ducati_vc1dec_get_type()) #define GST_DUCATIVC1DEC(obj) (G_TYPE_CHECK_INSTANCE_CAST((obj), GST_TYPE_DUCATIVC1DEC, GstDucatiVC1Dec)) #define GST_DUCATIVC1DEC_CLASS(klass) (G_TYPE_CHECK_CLASS_CAST((klass), GST_TYPE_DUCATIVC1DEC, GstDucatiVC1DecClass)) #define GST_IS_DUCATIVC1DEC(obj) (G_TYPE_CHECK_INSTANCE_TYPE((obj), GST_TYPE_DUCATIVC1DEC)) #define GST_IS_DUCATIVC1DEC_CLASS(klass) (G_TYPE_CHECK_CLASS_TYPE((klass), GST_TYPE_DUCATIVC1DEC)) typedef struct _GstDucatiVC1Dec GstDucatiVC1Dec; typedef struct _GstDucatiVC1DecClass GstDucatiVC1DecClass; struct _GstDucatiVC1Dec { GstDucatiVidDec parent; gint level; }; struct _GstDucatiVC1DecClass { GstDucatiVidDecClass parent_class; }; GType gst_ducati_vc1dec_get_type (void); G_END_DECLS #endif /* __GST_DUCATIVC1DEC_H__ */