configure: ensure HAVE_ENCODERS is placed in config.h
[glsdk/gst-plugin-ducati.git] / configure.ac
index c70edfe03283ec541659dea5d2d208f41dc769c2..7165032c23e08feb95f4ee0bdec4faa139d7ee7b 100644 (file)
@@ -39,7 +39,14 @@ AC_CONFIG_MACRO_DIR([m4])
 dnl initialize GStreamer macros
 AG_GST_INIT
 dnl define an ERROR_CFLAGS Makefile variable
-AG_GST_SET_ERROR_CFLAGS($GST_CVS)
+AG_GST_SET_ERROR_CFLAGS($GST_GIT, [
+    -Wmissing-declarations -Wmissing-prototypes -Wredundant-decls
+    -Wwrite-strings -Wformat-nonliteral -Wformat-security -Wold-style-definition
+    -Winit-self -Wmissing-include-dirs -Waddress
+    -Waggregate-return -Wno-multichar])
+
+dnl define correct level for debugging messages
+AG_GST_SET_LEVEL_DEFAULT($GST_GIT)
 
 dnl set up gettext
 dnl the version check needs to stay here because autopoint greps for it
@@ -66,9 +73,6 @@ AC_CHECK_PROG(HAVE_PKGCONFIG, pkg-config, [ ], [
   AC_MSG_ERROR([You need to have pkg-config installed!])
 ])
 
-dnl Check for tiler memmgr
-PKG_CHECK_MODULES([MEMMGR], [libmemmgr])
-
 dnl Check for required codec-engine library..
 PKG_CHECK_MODULES(LIBDCE, [libdce >= 1.0.0])
 
@@ -77,6 +81,8 @@ dnl This will export GST_CFLAGS and GST_LIBS variables for use in Makefile.am
 PKG_CHECK_MODULES(GST, [
   gstreamer-0.10 >= $GST_REQUIRED
   gstreamer-base-0.10 >= $GST_REQUIRED
+  gstreamer-plugins-base-0.10 >= $GST_REQUIRED
+  gstreamer-plugins-bad-0.10
 ], [
   AC_SUBST(GST_CFLAGS)
   AC_SUBST(GST_LIBS)
@@ -108,7 +114,7 @@ DEPRECATED_CFLAGS="-DGST_DISABLE_DEPRECATED"
 AC_SUBST(DEPRECATED_CFLAGS)
 
 dnl every flag in GST_OPTION_CFLAGS can be overridden at make time
-GST_OPTION_CFLAGS="\$(ERROR_CFLAGS) \$(DEBUG_CFLAGS) \$(PROFILE_CFLAGS) \$(GCOV_CFLAGS) \$(OPT_CFLAGS) \$(DEPRECATED_CFLAGS)"
+GST_OPTION_CFLAGS="\$(WARNING_CFLAGS) \$(ERROR_CFLAGS) \$(DEBUG_CFLAGS) \$(PROFILE_CFLAGS) \$(GCOV_CFLAGS) \$(OPT_CFLAGS) \$(DEPRECATED_CFLAGS)"
 AC_SUBST(GST_OPTION_CFLAGS)
 
 dnl our libraries need to be versioned correctly
@@ -118,7 +124,7 @@ dnl FIXME: do we want to rename to GST_ALL_* ?
 dnl prefer internal headers to already installed ones
 dnl also add builddir include for enumtypes and marshal
 dnl add GST_OPTION_CFLAGS, but overridable
-GST_CFLAGS="-I\$(top_srcdir)/gst-libs -I\$(top_builddir)/gst-libs $GST_CFLAGS \$(GST_OPTION_CFLAGS)"
+GST_CFLAGS="$GST_CFLAGS \$(GST_OPTION_CFLAGS)"
 AC_SUBST(GST_CFLAGS)
 AC_SUBST(GST_LIBS)
 
@@ -132,6 +138,13 @@ dnl whatevertarget_LIBS and -L flags here affect the rest of the linking
 GST_PLUGIN_LDFLAGS="-module -avoid-version -export-symbols-regex '^[_]*gst_plugin_desc\$\$' $GST_ALL_LDFLAGS"
 AC_SUBST(GST_PLUGIN_LDFLAGS)
 
+dnl encoders - they can be missing
+AC_CHECK_HEADERS([ti/sdo/codecs/h264enc/ih264enc.h],[HAVE_ENCODERS=1])
+AM_CONDITIONAL(HAVE_ENCODERS, test "$HAVE_ENCODERS" = "1")
+if test "$HAVE_ENCODERS" = "1"; then
+  AC_DEFINE(HAVE_ENCODERS, 1, [Define if encoder headers are available])
+fi
+
 AC_CONFIG_FILES([Makefile src/Makefile])
 AC_OUTPUT