diff --git a/src/gstducatih264enc.c b/src/gstducatih264enc.c
index 7fbdccb4ac2d70997eb3d4cc20552b2cffcc15cb..1b2e32efdb19b5b52ddc85e8928230f7553a07c6 100644 (file)
--- a/src/gstducatih264enc.c
+++ b/src/gstducatih264enc.c
#define DEFAULT_PROFILE GST_DUCATI_H264ENC_PROFILE_HIGH
#define DEFAULT_LEVEL GST_DUCATI_H264ENC_LEVEL_40
-#define DEFAULT_BITRATE 2048
-#define DEFAULT_RATE_PRESET GST_DUCATI_H264ENC_RATE_PRESET_LOW_DELAY
#define GST_TYPE_DUCATI_H264ENC_PROFILE (gst_ducati_h264enc_profile_get_type ())
#define GST_TYPE_DUCATI_H264ENC_LEVEL (gst_ducati_h264enc_level_get_type ())
-#define GST_TYPE_DUCATI_H264ENC_RATE_PRESET (gst_ducati_h264enc_rate_preset_get_type ())
enum
PROP_0,
PROP_PROFILE,
PROP_LEVEL,
- PROP_BITRATE,
- PROP_RATE_PRESET
};
static void gst_ducati_h264enc_set_property (GObject * object, guint prop_id,
static void gst_ducati_h264enc_get_property (GObject * object, guint prop_id,
GValue * value, GParamSpec * pspec);
-static gboolean gst_ducati_h264enc_set_format (GstBaseVideoEncoder *
- base_video_encoder, GstVideoState * state);
-static gboolean gst_ducati_h264enc_start (GstBaseVideoEncoder *
- base_video_encoder);
-static gboolean gst_ducati_h264enc_stop (GstBaseVideoEncoder *
- base_video_encoder);
-static GstFlowReturn gst_ducati_h264enc_finish (GstBaseVideoEncoder *
- base_video_encoder);
-static GstFlowReturn gst_ducati_h264enc_handle_frame (GstBaseVideoEncoder *
- base_video_encoder, GstVideoFrame * frame);
+static gboolean gst_ducati_h264enc_allocate_params (GstDucatiVidEnc *
+ self, gint params_sz, gint dynparams_sz, gint status_sz, gint inargs_sz,
+ gint outargs_sz);
+static gboolean gst_ducati_h264enc_configure (GstDucatiVidEnc * self);
+
static GstStaticPadTemplate gst_ducati_h264enc_sink_template =
GST_STATIC_PAD_TEMPLATE ("sink",
GST_STATIC_CAPS ("video/x-h264")
);
-GST_BOILERPLATE (GstDucatiH264Enc, gst_ducati_h264enc, GstBaseVideoEncoder,
- GST_TYPE_BASE_VIDEO_ENCODER);
+GST_BOILERPLATE (GstDucatiH264Enc, gst_ducati_h264enc, GstDucatiVidEnc,
+ GST_TYPE_DUCATIVIDENC);
/* the values for the following enums are taken from the codec */
GST_DUCATI_H264ENC_LEVEL_51 = 51 /**< Level 5.1 */
};
-enum
-{
- GST_DUCATI_H264ENC_RATE_PRESET_LOW_DELAY = 1, /**< CBR rate control for video conferencing. */
- GST_DUCATI_H264ENC_RATE_PRESET_STORAGE = 2, /**< VBR rate control for local storage (DVD)
- * recording.
- */
- GST_DUCATI_H264ENC_RATE_PRESET_TWOPASS = 3, /**< Two pass rate control for non real time
- * applications.
- */
- GST_DUCATI_H264ENC_RATE_PRESET_NONE = 4, /**< No configurable video rate control
- * mechanism.
- */
- GST_DUCATI_H264ENC_RATE_PRESET_USER_DEFINED = 5,/**< User defined configuration using extended
- * parameters.
- */
-};
-
static GType
gst_ducati_h264enc_profile_get_type (void)
{
return type;
}
-static GType
-gst_ducati_h264enc_rate_preset_get_type (void)
-{
- static GType type = 0;
-
- if (!type) {
- static const GEnumValue vals[] = {
- {GST_DUCATI_H264ENC_RATE_PRESET_LOW_DELAY, "Low Delay", "low-delay"},
- {GST_DUCATI_H264ENC_RATE_PRESET_STORAGE, "Storage", "storage"},
- {GST_DUCATI_H264ENC_RATE_PRESET_TWOPASS, "Two-Pass", "two-pass"},
- {0, NULL, NULL},
- };
-
- type = g_enum_register_static ("GstDucatiH264EncRatePreset", vals);
- }
-
- return type;
-}
-
static void
gst_ducati_h264enc_base_init (gpointer g_class)
{
"Codec/Encoder/Video",
"Encode raw video into H264 stream",
"Alessandro Decina <alessandro.decina@collabora.com>");
+
+ GST_DUCATIVIDENC_CLASS (element_class)->codec_name = "ivahd_h264enc";
}
static void
gst_ducati_h264enc_class_init (GstDucatiH264EncClass * klass)
{
GObjectClass *gobject_class;
- GstBaseVideoEncoderClass *basevideocoder_class;
+ GstDucatiVidEncClass *videnc_class;
gobject_class = G_OBJECT_CLASS (klass);
- basevideocoder_class = GST_BASE_VIDEO_ENCODER_CLASS (klass);
+ videnc_class = GST_DUCATIVIDENC_CLASS (klass);
gobject_class->set_property = gst_ducati_h264enc_set_property;
gobject_class->get_property = gst_ducati_h264enc_get_property;
- basevideocoder_class->set_format =
- GST_DEBUG_FUNCPTR (gst_ducati_h264enc_set_format);
- basevideocoder_class->start = GST_DEBUG_FUNCPTR (gst_ducati_h264enc_start);
- basevideocoder_class->stop = GST_DEBUG_FUNCPTR (gst_ducati_h264enc_stop);
- basevideocoder_class->finish = GST_DEBUG_FUNCPTR (gst_ducati_h264enc_finish);
- basevideocoder_class->handle_frame =
- GST_DEBUG_FUNCPTR (gst_ducati_h264enc_handle_frame);
+ videnc_class->allocate_params = gst_ducati_h264enc_allocate_params;
+ videnc_class->configure = gst_ducati_h264enc_configure;
g_object_class_install_property (gobject_class, PROP_PROFILE,
g_param_spec_enum ("profile", "H.264 Profile", "H.264 Profile",
g_object_class_install_property (gobject_class, PROP_LEVEL,
g_param_spec_enum ("level", "H.264 Level", "H.264 Level",
GST_TYPE_DUCATI_H264ENC_LEVEL, DEFAULT_LEVEL, G_PARAM_READWRITE));
-
- g_object_class_install_property (gobject_class, PROP_BITRATE,
- g_param_spec_int ("bitrate", "Bitrate", "Bitrate in kbit/sec", -1,
- 100 * 1024, DEFAULT_BITRATE, G_PARAM_READWRITE));
-
- g_object_class_install_property (gobject_class, PROP_RATE_PRESET,
- g_param_spec_enum ("rate-preset", "H.264 Rate Control",
- "H.264 Rate Control",
- GST_TYPE_DUCATI_H264ENC_RATE_PRESET, DEFAULT_RATE_PRESET,
- G_PARAM_READWRITE));
}
static void
@@ -274,33 +215,8 @@ gst_ducati_h264enc_init (GstDucatiH264Enc * self, GstDucatiH264EncClass * klass)
{
GST_DEBUG ("gst_ducati_h264enc_init");
- self->engine = NULL;
- self->codec = NULL;
- self->params = NULL;
- self->status = NULL;
- self->inBufs = NULL;
- self->outBufs = NULL;
- self->inArgs = NULL;
- self->outArgs = NULL;
- self->configure = FALSE;
- self->input_pool = NULL;
- self->output_pool = NULL;
-
self->profile = DEFAULT_PROFILE;
self->level = DEFAULT_LEVEL;
- self->bitrate = DEFAULT_BITRATE * 1000;
- self->rate_preset = DEFAULT_RATE_PRESET;
-}
-
-static gboolean
-gst_ducati_h264enc_set_format (GstBaseVideoEncoder * base_video_encoder,
- GstVideoState * state)
-{
- GstDucatiH264Enc *self = GST_DUCATIH264ENC (base_video_encoder);
-
- self->configure = TRUE;
-
- return TRUE;
}
static void
case PROP_LEVEL:
self->level = g_value_get_enum (value);
break;
- case PROP_BITRATE:
- self->bitrate = g_value_get_int (value) * 1000;
- break;
- case PROP_RATE_PRESET:
- self->rate_preset = g_value_get_enum (value);
- break;
default:
G_OBJECT_WARN_INVALID_PROPERTY_ID (object, prop_id, pspec);
}
case PROP_LEVEL:
g_value_set_enum (value, self->level);
break;
- case PROP_BITRATE:
- g_value_set_int (value, self->bitrate / 1000);
- break;
- case PROP_RATE_PRESET:
- g_value_set_enum (value, self->rate_preset);
- break;
default:
G_OBJECT_WARN_INVALID_PROPERTY_ID (object, prop_id, pspec);
}
}
static gboolean
-gst_ducati_h264enc_configure (GstDucatiH264Enc * self)
+gst_ducati_h264enc_configure (GstDucatiVidEnc * videnc)
{
- int err, i, max_out_size = 0;
- VIDENC2_DynamicParams *dynParams;
- VIDENC2_Params *baseParams;
+ GstDucatiH264Enc *self = GST_DUCATIH264ENC (videnc);
IH264ENC_Params *params;
- const GstVideoState *state;
-
- state = gst_base_video_encoder_get_state (GST_BASE_VIDEO_ENCODER (self));
-
- params = self->params;
- baseParams = (VIDENC2_Params *) self->params;
- baseParams->encodingPreset = 0x03; /* ??? */
- baseParams->rateControlPreset = self->rate_preset;
- baseParams->maxHeight = state->height;
- baseParams->maxWidth = state->width;
- baseParams->dataEndianness = XDM_BYTE;
- baseParams->maxInterFrameInterval = 1;
- baseParams->maxBitRate = self->bitrate;
- baseParams->minBitRate = 0;
- baseParams->inputChromaFormat = XDM_YUV_420SP;
- baseParams->inputContentType = IVIDEO_PROGRESSIVE;
- baseParams->operatingMode = IVIDEO_ENCODE_ONLY;
- baseParams->profile = self->profile;
- baseParams->level = self->level;
- baseParams->inputDataMode = IVIDEO_ENTIREFRAME;
- baseParams->outputDataMode = IVIDEO_ENTIREFRAME;
- baseParams->numInputDataUnits = 1;
- baseParams->numOutputDataUnits = 1;
- for (i = 0; i < IVIDEO_MAX_NUM_METADATA_PLANES; i++) {
- baseParams->metadataType[i] = IVIDEO_METADATAPLANE_NONE;
- }
+ videnc->params->profile = self->profile;
+ videnc->params->level = self->level;
+
+ params = (IH264ENC_Params *) videnc->params;
/* this is the only non-base field strictly required */
params->maxIntraFrameInterval = 0x7fffffff;
- if (self->codec == NULL) {
- self->codec = VIDENC2_create (self->engine,
- (String) "ivahd_h264enc", baseParams);
- if (self->codec == NULL) {
- GST_ERROR_OBJECT (self, "couldn't create codec");
- return FALSE;
- }
- }
-
- dynParams = self->dynParams;
- dynParams = (VIDENC2_DynamicParams *) self->dynParams;
- dynParams->size = sizeof (IVIDENC2_DynamicParams);
-
- dynParams->refFrameRate =
- gst_util_uint64_scale (1000, state->fps_n, state->fps_d);
- dynParams->targetFrameRate = dynParams->refFrameRate;
- dynParams->inputWidth = state->width;
- dynParams->inputHeight = state->height;
- dynParams->targetBitRate = self->bitrate;
- dynParams->intraFrameInterval = 15;
- dynParams->captureWidth = dynParams->inputWidth;
- dynParams->forceFrame = IVIDEO_NA_FRAME;
- dynParams->interFrameInterval = 1;
- dynParams->mvAccuracy = IVIDENC2_MOTIONVECTOR_QUARTERPEL;
- dynParams->sampleAspectRatioHeight = 1;
- dynParams->sampleAspectRatioWidth = 1;
- dynParams->generateHeader = XDM_ENCODE_AU;
- dynParams->ignoreOutbufSizeFlag = 1;
- dynParams->lateAcquireArg = -1;
-
- err = VIDENC2_control (self->codec,
- XDM_SETPARAMS, dynParams, self->status);
- if (err) {
- GST_ERROR_OBJECT (self, "XDM_SETPARAMS err=%d, extendedError=%08x",
- err, self->status->extendedError);
-
- return FALSE;
- }
-
- err = VIDENC2_control (self->codec,
- XDM_GETBUFINFO, dynParams, self->status);
- if (err) {
- GST_ERROR_OBJECT (self, "XDM_GETBUFINFO err=%d, extendedError=%08x",
- err, self->status->extendedError);
-
- return FALSE;
- }
-
- self->inBufs->chromaFormat = XDM_YUV_420SP;
- self->inBufs->numPlanes = 2;
-
- self->outBufs->numBufs = self->status->bufInfo.minNumOutBufs;
- for (i = 0; i < self->outBufs->numBufs; i++) {
- int size = self->status->bufInfo.minOutBufSize[i].bytes;
- if (size > max_out_size)
- max_out_size = size;
- }
-
- g_assert (self->input_pool == NULL);
- self->input_pool =
- gst_ducati_bufferpool_new (GST_ELEMENT (self), NULL,
- state->bytes_per_picture);
-
- g_assert (self->output_pool == NULL);
- self->output_pool =
- gst_ducati_bufferpool_new (GST_ELEMENT (self), NULL, max_out_size);
-
- GST_INFO_OBJECT (self, "configured");
-
- self->configure = FALSE;
-
- return TRUE;
-}
-
-static gboolean
-gst_ducati_h264enc_alloc_dce (GstDucatiH264Enc * self)
-{
- self->engine = Engine_open ((String) "ivahd_vidsvr", NULL, NULL);
- if (self->engine == NULL) {
- GST_ERROR_OBJECT (self, "couldn't open engine");
- return FALSE;
- }
-
- self->params = dce_alloc (sizeof (IH264ENC_Params));
- memset (self->params, 0, sizeof (IH264ENC_Params));
- self->params->videnc2Params.size = sizeof (IH264ENC_Params);
-
- self->codec = NULL;
-
- self->dynParams = dce_alloc (sizeof (IVIDENC2_DynamicParams));
- memset (self->dynParams, 0, sizeof (IVIDENC2_DynamicParams));
- self->dynParams->size = sizeof (IVIDENC2_DynamicParams);
-
- self->status = dce_alloc (sizeof (IVIDENC2_Status));
- memset (self->status, 0, sizeof (IVIDENC2_Status));
- self->status->size = sizeof (IVIDENC2_Status);
-
- self->inBufs = dce_alloc (sizeof (IVIDEO2_BufDesc));
- memset (self->inBufs, 0, sizeof (IVIDEO2_BufDesc));
-
- self->outBufs = dce_alloc (sizeof (XDM2_BufDesc));
- memset (self->outBufs, 0, sizeof (XDM2_BufDesc));
-
- self->inArgs = dce_alloc (sizeof (IVIDENC2_InArgs));
- memset (self->inArgs, 0, sizeof (IVIDENC2_InArgs));
- self->inArgs->size = sizeof (IVIDENC2_InArgs);
-
- self->outArgs = dce_alloc (sizeof (IVIDENC2_OutArgs));
- memset (self->outArgs, 0, sizeof (IVIDENC2_OutArgs));
- self->outArgs->size = sizeof (IVIDENC2_OutArgs);
-
- GST_INFO_OBJECT (self, "started");
-
- return TRUE;
-}
-
-static gboolean
-gst_ducati_h264enc_free_dce (GstDucatiH264Enc * self)
-{
- if (self->params) {
- dce_free (self->params);
- self->params = NULL;
- }
-
- if (self->dynParams) {
- dce_free (self->dynParams);
- self->dynParams = NULL;
- }
-
- if (self->inArgs) {
- dce_free (self->inArgs);
- self->inArgs = NULL;
- }
-
- if (self->outArgs) {
- dce_free (self->outArgs);
- self->outArgs = NULL;
- }
-
- if (self->status) {
- dce_free (self->status);
- self->status = NULL;
- }
-
- if (self->inBufs) {
- dce_free (self->inBufs);
- self->inBufs = NULL;
- }
-
- if (self->outBufs) {
- dce_free (self->outBufs);
- self->inBufs = NULL;
- }
-
- if (self->codec) {
- VIDENC2_delete (self->codec);
- self->codec = NULL;
- }
-
- if (self->engine) {
- Engine_close (self->engine);
- self->engine = NULL;
- }
-
- return TRUE;
-}
-
-static gboolean
-gst_ducati_h264enc_start (GstBaseVideoEncoder * base_video_encoder)
-{
- GstDucatiH264Enc *self = GST_DUCATIH264ENC (base_video_encoder);
-
- if (!gst_ducati_h264enc_alloc_dce (self))
- goto fail;
-
- return TRUE;
-
-fail:
- gst_ducati_h264enc_free_dce (self);
- return FALSE;
+ return GST_DUCATIVIDENC_CLASS (parent_class)->configure (videnc);
}
static gboolean
-gst_ducati_h264enc_stop (GstBaseVideoEncoder * base_video_encoder)
-{
- GstDucatiH264Enc *self = GST_DUCATIH264ENC (base_video_encoder);
-
- gst_ducati_h264enc_free_dce (self);
-
- if (self->input_pool) {
- gst_ducati_bufferpool_destroy (self->input_pool);
- self->input_pool = NULL;
- }
-
- if (self->output_pool) {
- gst_ducati_bufferpool_destroy (self->output_pool);
- self->output_pool = NULL;
- }
-
- return TRUE;
-}
-
-static GstFlowReturn
-gst_ducati_h264enc_finish (GstBaseVideoEncoder * base_video_encoder)
+gst_ducati_h264enc_allocate_params (GstDucatiVidEnc *
+ videnc, gint params_sz, gint dynparams_sz, gint status_sz, gint inargs_sz,
+ gint outargs_sz)
{
- GstDucatiH264Enc *self = GST_DUCATIH264ENC (base_video_encoder);
-
- GST_DEBUG_OBJECT (self, "finish");
-
- return GST_FLOW_OK;
-}
-
-static GstFlowReturn
-gst_ducati_h264enc_handle_frame (GstBaseVideoEncoder * base_video_encoder,
- GstVideoFrame * frame)
-{
- GstDucatiH264Enc *self = GST_DUCATIH264ENC (base_video_encoder);
- GstBuffer *inbuf, *outbuf;
- guint8 *y_vaddr, *uv_vaddr;
- SSPtr y_paddr, uv_paddr, outbuf_paddr;
- XDAS_Int32 err;
- const GstVideoState *state;
- int i;
-
- state = gst_base_video_encoder_get_state (base_video_encoder);
-
- if (G_UNLIKELY (self->configure)) {
- if (!gst_ducati_h264enc_configure (self)) {
- GST_DEBUG_OBJECT (self, "configure failed");
- GST_ELEMENT_ERROR (self, STREAM, ENCODE, (NULL), (NULL));
-
- return GST_FLOW_ERROR;
- }
- }
-
- inbuf = GST_BUFFER (gst_ducati_bufferpool_get (self->input_pool, NULL));
- memcpy (GST_BUFFER_DATA (inbuf), GST_BUFFER_DATA (frame->sink_buffer),
- GST_BUFFER_SIZE (frame->sink_buffer));
- outbuf = GST_BUFFER (gst_ducati_bufferpool_get (self->output_pool, NULL));
-
- y_vaddr = GST_BUFFER_DATA (inbuf);
- uv_vaddr = y_vaddr + gst_video_format_get_component_offset (state->format,
- 1, state->width, state->height);
-
- y_paddr = TilerMem_VirtToPhys (y_vaddr);
- uv_paddr = TilerMem_VirtToPhys (uv_vaddr);
-
- outbuf_paddr = TilerMem_VirtToPhys (GST_BUFFER_DATA (outbuf));
-
- self->inBufs->planeDesc[0].buf = (XDAS_Int8 *) y_paddr;
- self->inBufs->planeDesc[0].memType = XDM_MEMTYPE_TILEDPAGE;
- self->inBufs->planeDesc[0].bufSize.tileMem.width = state->width;
- self->inBufs->planeDesc[0].bufSize.tileMem.height = state->height;
- self->inBufs->planeDesc[1].buf = (XDAS_Int8 *) uv_paddr;
- self->inBufs->planeDesc[1].memType = XDM_MEMTYPE_TILEDPAGE;
- self->inBufs->planeDesc[1].bufSize.tileMem.width = state->width;
- self->inBufs->planeDesc[1].bufSize.tileMem.height = state->height / 2;
- self->inBufs->imagePitch[0] = state->width;
- self->inBufs->imagePitch[1] = state->width;
- self->inBufs->imageRegion.bottomRight.x = state->width;
- self->inBufs->activeFrameRegion.bottomRight.x = state->width;
- self->inBufs->imageRegion.bottomRight.y = state->height;
- self->inBufs->activeFrameRegion.bottomRight.y = state->height;
- self->inBufs->topFieldFirstFlag = TRUE;
-
- self->outBufs->numBufs = 1;
- self->outBufs->descs[0].buf = (XDAS_Int8 *) outbuf_paddr;
- self->outBufs->descs[0].bufSize.bytes = GST_BUFFER_SIZE (outbuf);
-
- self->inArgs->inputID = GPOINTER_TO_INT (inbuf);
-
- err = VIDENC2_process (self->codec, self->inBufs, self->outBufs,
- self->inArgs, self->outArgs);
- if (err) {
- GST_WARNING_OBJECT (self, "process failed: err=%d, extendedError=%08x",
- err, self->status->extendedError);
-
- err = VIDENC2_control (self->codec,
- XDM_GETSTATUS, (IVIDENC2_DynamicParams *) self->dynParams,
- self->status);
-
- GST_WARNING_OBJECT (self, "XDM_GETSTATUS: err=%d, extendedError=%08x",
- err, self->status->extendedError);
-
- return GST_FLOW_ERROR;
- }
-
- frame->src_buffer = gst_buffer_new_and_alloc (self->outArgs->bytesGenerated);
- memcpy (GST_BUFFER_DATA (frame->src_buffer),
- GST_BUFFER_DATA (outbuf), self->outArgs->bytesGenerated);
-
- gst_buffer_unref (outbuf);
-
- for (i = 0; self->outArgs->freeBufID[i]; i++) {
- GstBuffer *buf = (GstBuffer *) self->outArgs->freeBufID[i];
-
- GST_LOG_OBJECT (self, "free buffer: %p", buf);
- gst_buffer_unref (buf);
- }
-
- return gst_base_video_encoder_finish_frame (base_video_encoder, frame);
+ return GST_DUCATIVIDENC_CLASS (parent_class)->allocate_params (videnc,
+ sizeof (IH264ENC_Params), sizeof (IVIDENC2_DynamicParams),
+ sizeof (IVIDENC2_Status), sizeof (IVIDENC2_InArgs),
+ sizeof (IVIDENC2_OutArgs));
}