]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/gst-plugin-ducati.git/blobdiff - src/gstducatih264enc.c
ducatih264enc: fix B frames being disabled
[glsdk/gst-plugin-ducati.git] / src / gstducatih264enc.c
index 7fbdccb4ac2d70997eb3d4cc20552b2cffcc15cb..4df4516a1ebc4e20b862bf5998318210edf00064 100644 (file)
 
 #define DEFAULT_PROFILE GST_DUCATI_H264ENC_PROFILE_HIGH
 #define DEFAULT_LEVEL GST_DUCATI_H264ENC_LEVEL_40
-#define DEFAULT_BITRATE 2048
-#define DEFAULT_RATE_PRESET GST_DUCATI_H264ENC_RATE_PRESET_LOW_DELAY
+#define DEFAULT_QPI 28
+#define DEFAULT_QP_MAX_I 36
+#define DEFAULT_QP_MIN_I 10
+/* 2 x targetBitRate for VBR Rate Control */
+#define DEFAULT_HRD_BUFFER_SIZE 40960000
+#define DEFAULT_INTER_INTERVAL 4
 
 #define GST_TYPE_DUCATI_H264ENC_PROFILE (gst_ducati_h264enc_profile_get_type ())
 #define GST_TYPE_DUCATI_H264ENC_LEVEL (gst_ducati_h264enc_level_get_type ())
-#define GST_TYPE_DUCATI_H264ENC_RATE_PRESET (gst_ducati_h264enc_rate_preset_get_type ())
+#define GST_TYPE_DUCATI_H264ENC_RCPP (gst_ducati_h264enc_get_rate_control_params_preset_type ())
+#define GST_TYPE_DUCATI_H264ENC_RATE_CONTROL_ALGO (gst_ducati_h264enc_get_rate_control_algo_type ())
+#define GST_TYPE_DUCATI_H264ENC_ENTROPY_CODING_MODE (gst_ducati_h264enc_get_entropy_coding_mode_type ())
+#define GST_TYPE_DUCATI_H264ENC_SLICE_MODE (gst_ducati_h264enc_get_slice_mode_type ())
 
 
 enum
@@ -53,8 +60,15 @@ enum
   PROP_0,
   PROP_PROFILE,
   PROP_LEVEL,
-  PROP_BITRATE,
-  PROP_RATE_PRESET
+  PROP_RATE_CONTROL_PARAMS_PRESET,
+  PROP_RATE_CONTROL_ALGO,
+  PROP_QPI,
+  PROP_QP_MAX_I,
+  PROP_QP_MIN_I,
+  PROP_HRD_BUFFER_SIZE,
+  PROP_ENTROPY_CODING_MODE,
+  PROP_INTER_INTERVAL,
+  PROP_SLICE_MODE,
 };
 
 static void gst_ducati_h264enc_set_property (GObject * object, guint prop_id,
@@ -62,16 +76,13 @@ static void gst_ducati_h264enc_set_property (GObject * object, guint prop_id,
 static void gst_ducati_h264enc_get_property (GObject * object, guint prop_id,
     GValue * value, GParamSpec * pspec);
 
-static gboolean gst_ducati_h264enc_set_format (GstBaseVideoEncoder *
-    base_video_encoder, GstVideoState * state);
-static gboolean gst_ducati_h264enc_start (GstBaseVideoEncoder *
-    base_video_encoder);
-static gboolean gst_ducati_h264enc_stop (GstBaseVideoEncoder *
-    base_video_encoder);
-static GstFlowReturn gst_ducati_h264enc_finish (GstBaseVideoEncoder *
-    base_video_encoder);
-static GstFlowReturn gst_ducati_h264enc_handle_frame (GstBaseVideoEncoder *
-    base_video_encoder, GstVideoFrame * frame);
+static gboolean gst_ducati_h264enc_allocate_params (GstDucatiVidEnc *
+    self, gint params_sz, gint dynparams_sz, gint status_sz, gint inargs_sz,
+    gint outargs_sz);
+static gboolean gst_ducati_h264enc_configure (GstDucatiVidEnc * self);
+static gboolean gst_ducati_h264enc_is_sync_point (GstDucatiVidEnc * enc,
+    int type);
+
 
 static GstStaticPadTemplate gst_ducati_h264enc_sink_template =
 GST_STATIC_PAD_TEMPLATE ("sink",
@@ -84,11 +95,12 @@ static GstStaticPadTemplate gst_ducati_h264enc_src_template =
 GST_STATIC_PAD_TEMPLATE ("src",
     GST_PAD_SRC,
     GST_PAD_ALWAYS,
-    GST_STATIC_CAPS ("video/x-h264")
+    GST_STATIC_CAPS
+    ("video/x-h264, alignment=(string)au, stream-format=(string)byte-stream")
     );
 
-GST_BOILERPLATE (GstDucatiH264Enc, gst_ducati_h264enc, GstBaseVideoEncoder,
-    GST_TYPE_BASE_VIDEO_ENCODER);
+GST_BOILERPLATE (GstDucatiH264Enc, gst_ducati_h264enc, GstDucatiVidEnc,
+    GST_TYPE_DUCATIVIDENC);
 
 
 /* the values for the following enums are taken from the codec */
@@ -123,23 +135,6 @@ enum
   GST_DUCATI_H264ENC_LEVEL_51 = 51 /**<  Level 5.1  */
 };
 
-enum
-{
-  GST_DUCATI_H264ENC_RATE_PRESET_LOW_DELAY = 1,   /**< CBR rate control for video conferencing. */
-  GST_DUCATI_H264ENC_RATE_PRESET_STORAGE = 2,     /**< VBR rate control for local storage (DVD)
-                           *   recording.
-                           */
-  GST_DUCATI_H264ENC_RATE_PRESET_TWOPASS = 3,     /**< Two pass rate control for non real time
-                           *   applications.
-                           */
-  GST_DUCATI_H264ENC_RATE_PRESET_NONE = 4,        /**< No configurable video rate control
-                            *  mechanism.
-                            */
-  GST_DUCATI_H264ENC_RATE_PRESET_USER_DEFINED = 5,/**< User defined configuration using extended
-                           *   parameters.
-                           */
-};
-
 static GType
 gst_ducati_h264enc_profile_get_type (void)
 {
@@ -162,6 +157,52 @@ gst_ducati_h264enc_profile_get_type (void)
   return type;
 }
 
+static GType
+gst_ducati_h264enc_get_rate_control_params_preset_type (void)
+{
+  static GType type = 0;
+
+  if (!type) {
+    static const GEnumValue vals[] = {
+      {IH264_RATECONTROLPARAMS_DEFAULT, "Rate Control params preset default",
+          "rate-control-params-preset-default"},
+      {IH264_RATECONTROLPARAMS_USERDEFINED, "User defined rate control",
+          "rate-control-params-preset-user-defined"},
+      {IH264_RATECONTROLPARAMS_EXISTING, "Existing rate control params",
+          "rate-control-params-preset-existing"},
+      {IH264_RATECONTROLPARAMS_MAX, "Max rate control",
+          "rate-control-params-preset-control"},
+      {0, NULL, NULL},
+    };
+
+    type = g_enum_register_static ("GstDucatiH264EncRateControlParams", vals);
+  }
+
+  return type;
+}
+
+static GType
+gst_ducati_h264enc_get_rate_control_algo_type (void)
+{
+  static GType type = 0;
+
+  if (!type) {
+    static const GEnumValue vals[] = {
+      {IH264_RATECONTROL_PRC, "Perceptual rate control",
+          "perceptual-rate-control"},
+      {IH264_RATECONTROL_PRC_LOW_DELAY, "Low delay rate control",
+          "low-delay-rate-control"},
+      {IH264_RATECONTROL_DEFAULT, "Default rcAlgo (PRC)",
+          "default-rate-control"},
+      {0, NULL, NULL},
+    };
+
+    type = g_enum_register_static ("GstDucatiH264EncRateControlAlgo", vals);
+  }
+
+  return type;
+}
+
 static GType
 gst_ducati_h264enc_level_get_type (void)
 {
@@ -195,19 +236,45 @@ gst_ducati_h264enc_level_get_type (void)
 }
 
 static GType
-gst_ducati_h264enc_rate_preset_get_type (void)
+gst_ducati_h264enc_get_entropy_coding_mode_type (void)
+{
+  static GType type = 0;
+
+  if (!type) {
+    static const GEnumValue vals[] = {
+      {IH264_ENTROPYCODING_CAVLC, "CAVLC coding type", "cavlc"},
+      {IH264_ENTROPYCODING_DEFAULT, "Default coding type (cavlc)", "default"},
+      {IH264_ENTROPYCODING_CABAC, "Cabac coding mode", "cabac"},
+      {0, NULL, NULL},
+    };
+
+    type = g_enum_register_static ("GstDucatiEntropyCodingMode", vals);
+  }
+
+  return type;
+}
+
+static GType
+gst_ducati_h264enc_get_slice_mode_type (void)
 {
   static GType type = 0;
 
   if (!type) {
     static const GEnumValue vals[] = {
-      {GST_DUCATI_H264ENC_RATE_PRESET_LOW_DELAY, "Low Delay", "low-delay"},
-      {GST_DUCATI_H264ENC_RATE_PRESET_STORAGE, "Storage", "storage"},
-      {GST_DUCATI_H264ENC_RATE_PRESET_TWOPASS, "Two-Pass", "two-pass"},
+      {IH264_SLICEMODE_NONE, "No slice mode", "none"},
+      {IH264_SLICEMODE_DEFAULT, "Default slice coding mode is MB based",
+          "default"},
+      {IH264_SLICEMODE_MBUNIT,
+          "Slices are controlled based upon number of Macroblocks", "mbunit"},
+      {IH264_SLICEMODE_BYTES,
+          "Slices are controlled based upon number of bytes", "bytes"},
+      {IH264_SLICEMODE_OFFSET,
+            "Slices are controlled based upon user defined offset unit of Row",
+          "offset"},
       {0, NULL, NULL},
     };
 
-    type = g_enum_register_static ("GstDucatiH264EncRatePreset", vals);
+    type = g_enum_register_static ("GstDucatiSliceMode", vals);
   }
 
   return type;
@@ -228,27 +295,25 @@ gst_ducati_h264enc_base_init (gpointer g_class)
       "Codec/Encoder/Video",
       "Encode raw video into H264 stream",
       "Alessandro Decina <alessandro.decina@collabora.com>");
+
+  GST_DUCATIVIDENC_CLASS (element_class)->codec_name = "ivahd_h264enc";
 }
 
 static void
 gst_ducati_h264enc_class_init (GstDucatiH264EncClass * klass)
 {
   GObjectClass *gobject_class;
-  GstBaseVideoEncoderClass *basevideocoder_class;
+  GstDucatiVidEncClass *videnc_class;
 
   gobject_class = G_OBJECT_CLASS (klass);
-  basevideocoder_class = GST_BASE_VIDEO_ENCODER_CLASS (klass);
+  videnc_class = GST_DUCATIVIDENC_CLASS (klass);
 
   gobject_class->set_property = gst_ducati_h264enc_set_property;
   gobject_class->get_property = gst_ducati_h264enc_get_property;
 
-  basevideocoder_class->set_format =
-      GST_DEBUG_FUNCPTR (gst_ducati_h264enc_set_format);
-  basevideocoder_class->start = GST_DEBUG_FUNCPTR (gst_ducati_h264enc_start);
-  basevideocoder_class->stop = GST_DEBUG_FUNCPTR (gst_ducati_h264enc_stop);
-  basevideocoder_class->finish = GST_DEBUG_FUNCPTR (gst_ducati_h264enc_finish);
-  basevideocoder_class->handle_frame =
-      GST_DEBUG_FUNCPTR (gst_ducati_h264enc_handle_frame);
+  videnc_class->allocate_params = gst_ducati_h264enc_allocate_params;
+  videnc_class->configure = gst_ducati_h264enc_configure;
+  videnc_class->is_sync_point = gst_ducati_h264enc_is_sync_point;
 
   g_object_class_install_property (gobject_class, PROP_PROFILE,
       g_param_spec_enum ("profile", "H.264 Profile", "H.264 Profile",
@@ -258,15 +323,67 @@ gst_ducati_h264enc_class_init (GstDucatiH264EncClass * klass)
       g_param_spec_enum ("level", "H.264 Level", "H.264 Level",
           GST_TYPE_DUCATI_H264ENC_LEVEL, DEFAULT_LEVEL, G_PARAM_READWRITE));
 
-  g_object_class_install_property (gobject_class, PROP_BITRATE,
-      g_param_spec_int ("bitrate", "Bitrate", "Bitrate in kbit/sec", -1,
-          100 * 1024, DEFAULT_BITRATE, G_PARAM_READWRITE));
+  g_object_class_install_property (gobject_class, PROP_INTER_INTERVAL,
+      g_param_spec_uint ("inter-interval", "Inter-frame interval",
+          "Max inter frame interval (B frames are allowed between them if > 1)",
+          1, 31, DEFAULT_INTER_INTERVAL, G_PARAM_READWRITE));
+
+  g_object_class_install_property (gobject_class,
+      PROP_RATE_CONTROL_PARAMS_PRESET,
+      g_param_spec_enum ("rate-control-params-preset",
+          "H.264 rate control params preset",
+          "This preset controls the USER_DEFINED versus "
+          "DEFAULT mode. If you are not aware about the "
+          "fields, it should be set as IH264_RATECONTROLPARAMS_DEFAULT",
+          GST_TYPE_DUCATI_H264ENC_RCPP, IH264_RATECONTROLPARAMS_DEFAULT,
+          G_PARAM_READWRITE));
 
-  g_object_class_install_property (gobject_class, PROP_RATE_PRESET,
-      g_param_spec_enum ("rate-preset", "H.264 Rate Control",
-          "H.264 Rate Control",
-          GST_TYPE_DUCATI_H264ENC_RATE_PRESET, DEFAULT_RATE_PRESET,
+  g_object_class_install_property (gobject_class, PROP_RATE_CONTROL_ALGO,
+      g_param_spec_enum ("rate-control-algo", "H.264 rate control algorithm",
+          "This defines the rate control algorithm to be used. Only useful if "
+          " 'rate-control-params-preset' is set as "
+          "'rate-control-params-preset-user-defined'",
+          GST_TYPE_DUCATI_H264ENC_RATE_CONTROL_ALGO, IH264_RATECONTROL_DEFAULT,
           G_PARAM_READWRITE));
+
+  g_object_class_install_property (gobject_class, PROP_QPI,
+      g_param_spec_int ("qpi", "Initial quantization parameter",
+          "Initial quantization parameter for I/IDR frames.", -1, 51,
+          DEFAULT_QPI, G_PARAM_READWRITE));
+
+  g_object_class_install_property (gobject_class, PROP_QP_MIN_I,
+      g_param_spec_int ("qp-min-i", "Minimum quantization parameter",
+          "Minimum quantization parameter for I/IDR frames.", 0, 51,
+          DEFAULT_QP_MIN_I, G_PARAM_READWRITE));
+
+  g_object_class_install_property (gobject_class, PROP_QP_MAX_I,
+      g_param_spec_int ("qp-max-i", "Maximum quantization parameter",
+          "Maximum quantization parameter for I/IDR frames.", 0, 51,
+          DEFAULT_QP_MAX_I, G_PARAM_READWRITE));
+
+  g_object_class_install_property (gobject_class, PROP_HRD_BUFFER_SIZE,
+      g_param_spec_uint ("hrd-buffer-size",
+          "Hypothetical reference decoder buffer size",
+          "Hypothetical reference decoder buffer size. This "
+          "size controls the frame skip logic of the encoder. "
+          "For low delay applications this size should be "
+          "small. This size is in bits. Maximum Value is level "
+          "dependant and min value is 4096",
+          4096, G_MAXUINT, DEFAULT_HRD_BUFFER_SIZE, G_PARAM_READWRITE));
+
+  g_object_class_install_property (gobject_class, PROP_ENTROPY_CODING_MODE,
+      g_param_spec_enum ("entropy-coding-mode", "H.264 entropy coding mode",
+          "Controls the entropy coding type.",
+          GST_TYPE_DUCATI_H264ENC_ENTROPY_CODING_MODE,
+          IH264_ENTROPYCODING_DEFAULT, G_PARAM_READWRITE));
+
+  g_object_class_install_property (gobject_class, PROP_SLICE_MODE,
+      g_param_spec_enum ("slice-mode", "H.264 slice mode",
+          "This defines the control mechanism to split a picture in slices."
+          " It can be either MB based or bytes based",
+          GST_TYPE_DUCATI_H264ENC_SLICE_MODE,
+          IH264_SLICEMODE_DEFAULT, G_PARAM_READWRITE));
+
 }
 
 static void
@@ -274,33 +391,15 @@ gst_ducati_h264enc_init (GstDucatiH264Enc * self, GstDucatiH264EncClass * klass)
 {
   GST_DEBUG ("gst_ducati_h264enc_init");
 
-  self->engine = NULL;
-  self->codec = NULL;
-  self->params = NULL;
-  self->status = NULL;
-  self->inBufs = NULL;
-  self->outBufs = NULL;
-  self->inArgs = NULL;
-  self->outArgs = NULL;
-  self->configure = FALSE;
-  self->input_pool = NULL;
-  self->output_pool = NULL;
-
   self->profile = DEFAULT_PROFILE;
   self->level = DEFAULT_LEVEL;
-  self->bitrate = DEFAULT_BITRATE * 1000;
-  self->rate_preset = DEFAULT_RATE_PRESET;
-}
-
-static gboolean
-gst_ducati_h264enc_set_format (GstBaseVideoEncoder * base_video_encoder,
-    GstVideoState * state)
-{
-  GstDucatiH264Enc *self = GST_DUCATIH264ENC (base_video_encoder);
-
-  self->configure = TRUE;
-
-  return TRUE;
+  self->rate_control_params_preset = IH264_RATECONTROLPARAMS_DEFAULT;
+  self->rate_control_algo = IH264_RATECONTROL_DEFAULT;
+  self->qpi = DEFAULT_QPI;
+  self->qp_min_i = DEFAULT_QP_MIN_I;
+  self->qp_max_i = DEFAULT_QP_MAX_I;
+  self->hrd_buffer_size = DEFAULT_HRD_BUFFER_SIZE;
+  self->inter_interval = DEFAULT_INTER_INTERVAL;
 }
 
 static void
@@ -308,8 +407,10 @@ gst_ducati_h264enc_set_property (GObject * object, guint prop_id,
     const GValue * value, GParamSpec * pspec)
 {
   GstDucatiH264Enc *self = GST_DUCATIH264ENC (object);
+  GstDucatiVidEnc *venc = GST_DUCATIVIDENC (object);
+  IH264ENC_DynamicParams *dynParams =
+      (IH264ENC_DynamicParams *) venc->dynParams;
 
-  g_return_if_fail (GST_IS_DUCATIH264ENC (object));
   self = GST_DUCATIH264ENC (object);
 
   switch (prop_id) {
@@ -319,11 +420,52 @@ gst_ducati_h264enc_set_property (GObject * object, guint prop_id,
     case PROP_LEVEL:
       self->level = g_value_get_enum (value);
       break;
-    case PROP_BITRATE:
-      self->bitrate = g_value_get_int (value) * 1000;
+    case PROP_RATE_CONTROL_PARAMS_PRESET:
+      self->rate_control_params_preset = g_value_get_enum (value);
+      if (dynParams)
+        dynParams->rateControlParams.rateControlParamsPreset =
+            self->rate_control_params_preset;
+      break;
+    case PROP_RATE_CONTROL_ALGO:
+      self->rate_control_algo = g_value_get_enum (value);
+
+      if (self->rate_control_params_preset !=
+          IH264_RATECONTROLPARAMS_USERDEFINED)
+        GST_INFO_OBJECT (self,
+            "Setting rcAlgo but rateControlParamsPreset not "
+            "'rate-control-params-preset-user-defined' config won't be taken "
+            "into account");
+
+      if (dynParams)
+        dynParams->rateControlParams.rcAlgo = self->rate_control_algo;
+      break;
+    case PROP_QPI:
+      self->qpi = g_value_get_int (value);
+      if (dynParams)
+        dynParams->rateControlParams.qpI = self->qpi;
+
       break;
-    case PROP_RATE_PRESET:
-      self->rate_preset = g_value_get_enum (value);
+    case PROP_QP_MIN_I:
+      self->qp_min_i = g_value_get_int (value);
+      if (dynParams)
+        dynParams->rateControlParams.qpMinI = self->qp_min_i;
+      break;
+    case PROP_QP_MAX_I:
+      self->qp_max_i = g_value_get_int (value);
+      if (dynParams)
+        dynParams->rateControlParams.qpMaxI = self->qp_max_i;
+      break;
+    case PROP_HRD_BUFFER_SIZE:
+      self->hrd_buffer_size = g_value_get_uint (value);
+      break;
+    case PROP_ENTROPY_CODING_MODE:
+      self->entropy_coding_mode = g_value_get_enum (value);
+      break;
+    case PROP_SLICE_MODE:
+      self->slice_mode = g_value_get_enum (value);
+      break;
+    case PROP_INTER_INTERVAL:
+      self->inter_interval = g_value_get_uint (value);
       break;
     default:
       G_OBJECT_WARN_INVALID_PROPERTY_ID (object, prop_id, pspec);
@@ -346,353 +488,188 @@ gst_ducati_h264enc_get_property (GObject * object, guint prop_id,
     case PROP_LEVEL:
       g_value_set_enum (value, self->level);
       break;
-    case PROP_BITRATE:
-      g_value_set_int (value, self->bitrate / 1000);
+    case PROP_RATE_CONTROL_PARAMS_PRESET:
+      g_value_set_enum (value, self->rate_control_params_preset);
+      break;
+    case PROP_RATE_CONTROL_ALGO:
+      g_value_set_enum (value, self->rate_control_algo);
+      break;
+    case PROP_QPI:
+      g_value_set_int (value, self->qpi);
+      break;
+    case PROP_QP_MIN_I:
+      g_value_set_int (value, self->qp_min_i);
+      break;
+    case PROP_QP_MAX_I:
+      g_value_set_int (value, self->qp_max_i);
+      break;
+    case PROP_HRD_BUFFER_SIZE:
+      g_value_set_uint (value, self->hrd_buffer_size);
       break;
-    case PROP_RATE_PRESET:
-      g_value_set_enum (value, self->rate_preset);
+    case PROP_ENTROPY_CODING_MODE:
+      g_value_set_enum (value, self->entropy_coding_mode);
+      break;
+    case PROP_SLICE_MODE:
+      g_value_set_enum (value, self->slice_mode);
+      break;
+    case PROP_INTER_INTERVAL:
+      g_value_set_uint (value, self->inter_interval);
       break;
     default:
       G_OBJECT_WARN_INVALID_PROPERTY_ID (object, prop_id, pspec);
   }
 }
 
-static gboolean
-gst_ducati_h264enc_configure (GstDucatiH264Enc * self)
+static const char *
+get_profile_name (guint profile)
 {
-  int err, i, max_out_size = 0;
-  VIDENC2_DynamicParams *dynParams;
-  VIDENC2_Params *baseParams;
-  IH264ENC_Params *params;
-  const GstVideoState *state;
-
-  state = gst_base_video_encoder_get_state (GST_BASE_VIDEO_ENCODER (self));
-
-  params = self->params;
-  baseParams = (VIDENC2_Params *) self->params;
-  baseParams->encodingPreset = 0x03;    /* ??? */
-  baseParams->rateControlPreset = self->rate_preset;
-  baseParams->maxHeight = state->height;
-  baseParams->maxWidth = state->width;
-  baseParams->dataEndianness = XDM_BYTE;
-  baseParams->maxInterFrameInterval = 1;
-  baseParams->maxBitRate = self->bitrate;
-  baseParams->minBitRate = 0;
-  baseParams->inputChromaFormat = XDM_YUV_420SP;
-  baseParams->inputContentType = IVIDEO_PROGRESSIVE;
-  baseParams->operatingMode = IVIDEO_ENCODE_ONLY;
-  baseParams->profile = self->profile;
-  baseParams->level = self->level;
-  baseParams->inputDataMode = IVIDEO_ENTIREFRAME;
-  baseParams->outputDataMode = IVIDEO_ENTIREFRAME;
-  baseParams->numInputDataUnits = 1;
-  baseParams->numOutputDataUnits = 1;
-  for (i = 0; i < IVIDEO_MAX_NUM_METADATA_PLANES; i++) {
-    baseParams->metadataType[i] = IVIDEO_METADATAPLANE_NONE;
-  }
-
-  /* this is the only non-base field strictly required */
-  params->maxIntraFrameInterval = 0x7fffffff;
-
-  if (self->codec == NULL) {
-    self->codec = VIDENC2_create (self->engine,
-        (String) "ivahd_h264enc", baseParams);
-    if (self->codec == NULL) {
-      GST_ERROR_OBJECT (self, "couldn't create codec");
-      return FALSE;
-    }
-  }
-
-  dynParams = self->dynParams;
-  dynParams = (VIDENC2_DynamicParams *) self->dynParams;
-  dynParams->size = sizeof (IVIDENC2_DynamicParams);
-
-  dynParams->refFrameRate =
-      gst_util_uint64_scale (1000, state->fps_n, state->fps_d);
-  dynParams->targetFrameRate = dynParams->refFrameRate;
-  dynParams->inputWidth = state->width;
-  dynParams->inputHeight = state->height;
-  dynParams->targetBitRate = self->bitrate;
-  dynParams->intraFrameInterval = 15;
-  dynParams->captureWidth = dynParams->inputWidth;
-  dynParams->forceFrame = IVIDEO_NA_FRAME;
-  dynParams->interFrameInterval = 1;
-  dynParams->mvAccuracy = IVIDENC2_MOTIONVECTOR_QUARTERPEL;
-  dynParams->sampleAspectRatioHeight = 1;
-  dynParams->sampleAspectRatioWidth = 1;
-  dynParams->generateHeader = XDM_ENCODE_AU;
-  dynParams->ignoreOutbufSizeFlag = 1;
-  dynParams->lateAcquireArg = -1;
-
-  err = VIDENC2_control (self->codec,
-      XDM_SETPARAMS, dynParams, self->status);
-  if (err) {
-    GST_ERROR_OBJECT (self, "XDM_SETPARAMS err=%d, extendedError=%08x",
-        err, self->status->extendedError);
-
-    return FALSE;
-  }
-
-  err = VIDENC2_control (self->codec,
-      XDM_GETBUFINFO, dynParams, self->status);
-  if (err) {
-    GST_ERROR_OBJECT (self, "XDM_GETBUFINFO err=%d, extendedError=%08x",
-        err, self->status->extendedError);
-
-    return FALSE;
-  }
-
-  self->inBufs->chromaFormat = XDM_YUV_420SP;
-  self->inBufs->numPlanes = 2;
-
-  self->outBufs->numBufs = self->status->bufInfo.minNumOutBufs;
-  for (i = 0; i < self->outBufs->numBufs; i++) {
-    int size = self->status->bufInfo.minOutBufSize[i].bytes;
-    if (size > max_out_size)
-      max_out_size = size;
-  }
-
-  g_assert (self->input_pool == NULL);
-  self->input_pool =
-      gst_ducati_bufferpool_new (GST_ELEMENT (self), NULL,
-      state->bytes_per_picture);
-
-  g_assert (self->output_pool == NULL);
-  self->output_pool =
-      gst_ducati_bufferpool_new (GST_ELEMENT (self), NULL, max_out_size);
-
-  GST_INFO_OBJECT (self, "configured");
-
-  self->configure = FALSE;
-
-  return TRUE;
-}
-
-static gboolean
-gst_ducati_h264enc_alloc_dce (GstDucatiH264Enc * self)
-{
-  self->engine = Engine_open ((String) "ivahd_vidsvr", NULL, NULL);
-  if (self->engine == NULL) {
-    GST_ERROR_OBJECT (self, "couldn't open engine");
-    return FALSE;
+  switch (profile) {
+    case GST_DUCATI_H264ENC_PROFILE_BASELINE:
+      return "baseline";
+    case GST_DUCATI_H264ENC_PROFILE_MAIN:
+      return "main";
+    case GST_DUCATI_H264ENC_PROFILE_EXTENDED:
+      return "extended";
+    case GST_DUCATI_H264ENC_PROFILE_HIGH:
+      return "high";
+    case GST_DUCATI_H264ENC_PROFILE_HIGH_10:
+      return "high-10";
+    case GST_DUCATI_H264ENC_PROFILE_HIGH_422:
+      return "high-422";
+    default:
+      return NULL;
   }
-
-  self->params = dce_alloc (sizeof (IH264ENC_Params));
-  memset (self->params, 0, sizeof (IH264ENC_Params));
-  self->params->videnc2Params.size = sizeof (IH264ENC_Params);
-
-  self->codec = NULL;
-
-  self->dynParams = dce_alloc (sizeof (IVIDENC2_DynamicParams));
-  memset (self->dynParams, 0, sizeof (IVIDENC2_DynamicParams));
-  self->dynParams->size = sizeof (IVIDENC2_DynamicParams);
-
-  self->status = dce_alloc (sizeof (IVIDENC2_Status));
-  memset (self->status, 0, sizeof (IVIDENC2_Status));
-  self->status->size = sizeof (IVIDENC2_Status);
-
-  self->inBufs = dce_alloc (sizeof (IVIDEO2_BufDesc));
-  memset (self->inBufs, 0, sizeof (IVIDEO2_BufDesc));
-
-  self->outBufs = dce_alloc (sizeof (XDM2_BufDesc));
-  memset (self->outBufs, 0, sizeof (XDM2_BufDesc));
-
-  self->inArgs = dce_alloc (sizeof (IVIDENC2_InArgs));
-  memset (self->inArgs, 0, sizeof (IVIDENC2_InArgs));
-  self->inArgs->size = sizeof (IVIDENC2_InArgs);
-
-  self->outArgs = dce_alloc (sizeof (IVIDENC2_OutArgs));
-  memset (self->outArgs, 0, sizeof (IVIDENC2_OutArgs));
-  self->outArgs->size = sizeof (IVIDENC2_OutArgs);
-
-  GST_INFO_OBJECT (self, "started");
-
-  return TRUE;
 }
 
-static gboolean
-gst_ducati_h264enc_free_dce (GstDucatiH264Enc * self)
+static const char *
+get_level_name (guint level)
 {
-  if (self->params) {
-    dce_free (self->params);
-    self->params = NULL;
-  }
-
-  if (self->dynParams) {
-    dce_free (self->dynParams);
-    self->dynParams = NULL;
-  }
-
-  if (self->inArgs) {
-    dce_free (self->inArgs);
-    self->inArgs = NULL;
-  }
-
-  if (self->outArgs) {
-    dce_free (self->outArgs);
-    self->outArgs = NULL;
-  }
-
-  if (self->status) {
-    dce_free (self->status);
-    self->status = NULL;
-  }
-
-  if (self->inBufs) {
-    dce_free (self->inBufs);
-    self->inBufs = NULL;
-  }
-
-  if (self->outBufs) {
-    dce_free (self->outBufs);
-    self->inBufs = NULL;
-  }
-
-  if (self->codec) {
-    VIDENC2_delete (self->codec);
-    self->codec = NULL;
-  }
-
-  if (self->engine) {
-    Engine_close (self->engine);
-    self->engine = NULL;
+  switch (level) {
+    case GST_DUCATI_H264ENC_LEVEL_10:
+      return "1";
+    case GST_DUCATI_H264ENC_LEVEL_1b:
+      return "1b";
+    case GST_DUCATI_H264ENC_LEVEL_11:
+      return "1.1";
+    case GST_DUCATI_H264ENC_LEVEL_12:
+      return "1.2";
+    case GST_DUCATI_H264ENC_LEVEL_13:
+      return "1.3";
+    case GST_DUCATI_H264ENC_LEVEL_20:
+      return "2";
+    case GST_DUCATI_H264ENC_LEVEL_21:
+      return "2.1";
+    case GST_DUCATI_H264ENC_LEVEL_22:
+      return "2.2";
+    case GST_DUCATI_H264ENC_LEVEL_30:
+      return "3";
+    case GST_DUCATI_H264ENC_LEVEL_31:
+      return "3.1";
+    case GST_DUCATI_H264ENC_LEVEL_32:
+      return "3.2";
+    case GST_DUCATI_H264ENC_LEVEL_40:
+      return "4";
+    case GST_DUCATI_H264ENC_LEVEL_41:
+      return "4.1";
+    case GST_DUCATI_H264ENC_LEVEL_42:
+      return "4.2";
+    case GST_DUCATI_H264ENC_LEVEL_50:
+      return "5";
+    case GST_DUCATI_H264ENC_LEVEL_51:
+      return "5.1";
+    default:
+      return NULL;
   }
-
-  return TRUE;
 }
 
 static gboolean
-gst_ducati_h264enc_start (GstBaseVideoEncoder * base_video_encoder)
+gst_ducati_h264enc_configure (GstDucatiVidEnc * videnc)
 {
-  GstDucatiH264Enc *self = GST_DUCATIH264ENC (base_video_encoder);
+  GstDucatiH264Enc *self = GST_DUCATIH264ENC (videnc);
+  IH264ENC_Params *params;
+  IH264ENC_DynamicParams *dynParams;
+  gboolean ret;
+  const char *s;
+  const GstVideoState *state;
+  GstCaps *caps;
 
-  if (!gst_ducati_h264enc_alloc_dce (self))
-    goto fail;
+  ret = GST_DUCATIVIDENC_CLASS (parent_class)->configure (videnc);
+  if (!ret)
+    return FALSE;
 
-  return TRUE;
+  videnc->params->profile = self->profile;
+  videnc->params->level = self->level;
 
-fail:
-  gst_ducati_h264enc_free_dce (self);
-  return FALSE;
+  params = (IH264ENC_Params *) videnc->params;
+  /* this is the only non-base field strictly required */
+  params->maxIntraFrameInterval = 0x7fffffff;
+  params->IDRFrameInterval = 1;
+  params->numTemporalLayer = 1;
+  params->entropyCodingMode = self->entropy_coding_mode;
+  videnc->params->maxInterFrameInterval = self->inter_interval;
+
+  /* Dynamic params */
+  dynParams = (IH264ENC_DynamicParams *) videnc->dynParams;
+  dynParams->rateControlParams.rateControlParamsPreset =
+      self->rate_control_params_preset;
+  dynParams->rateControlParams.rcAlgo = self->rate_control_algo;
+  dynParams->rateControlParams.qpI = self->qpi;
+  dynParams->rateControlParams.qpMaxI = self->qp_max_i;
+  dynParams->rateControlParams.qpMinI = self->qp_min_i;
+  dynParams->rateControlParams.HRDBufferSize = self->hrd_buffer_size;
+  dynParams->sliceCodingParams.sliceMode = self->slice_mode;
+  videnc->dynParams->interFrameInterval = self->inter_interval;
+
+  state = gst_base_video_encoder_get_state (GST_BASE_VIDEO_ENCODER (videnc));
+  caps = gst_caps_new_simple ("video/x-h264",
+      "width", G_TYPE_INT, videnc->rect.w,
+      "height", G_TYPE_INT, videnc->rect.h,
+      "framerate", GST_TYPE_FRACTION, state->fps_n, state->fps_d,
+      "pixel-aspect-ratio", GST_TYPE_FRACTION, state->par_n, state->par_d,
+      "stream-format", G_TYPE_STRING, "byte-stream",
+      "align", G_TYPE_STRING, "au", NULL);
+  s = get_profile_name (self->profile);
+  if (s)
+    gst_caps_set_simple (caps, "profile", G_TYPE_STRING, s, NULL);
+  s = get_level_name (self->level);
+  if (s)
+    gst_caps_set_simple (caps, "level", G_TYPE_STRING, s, NULL);
+  ret = gst_pad_set_caps (GST_BASE_VIDEO_CODEC_SRC_PAD (self), caps);
+
+  return ret;
 }
 
 static gboolean
-gst_ducati_h264enc_stop (GstBaseVideoEncoder * base_video_encoder)
+gst_ducati_h264enc_allocate_params (GstDucatiVidEnc *
+    videnc, gint params_sz, gint dynparams_sz, gint status_sz, gint inargs_sz,
+    gint outargs_sz)
 {
-  GstDucatiH264Enc *self = GST_DUCATIH264ENC (base_video_encoder);
-
-  gst_ducati_h264enc_free_dce (self);
-
-  if (self->input_pool) {
-    gst_ducati_bufferpool_destroy (self->input_pool);
-    self->input_pool = NULL;
-  }
-
-  if (self->output_pool) {
-    gst_ducati_bufferpool_destroy (self->output_pool);
-    self->output_pool = NULL;
+  gboolean ret = GST_DUCATIVIDENC_CLASS (parent_class)->allocate_params (videnc,
+      sizeof (IH264ENC_Params), sizeof (IH264ENC_DynamicParams),
+      sizeof (IVIDENC2_Status), sizeof (IVIDENC2_InArgs),
+      sizeof (IVIDENC2_OutArgs));
+
+  GstDucatiH264Enc *self = GST_DUCATIH264ENC (videnc);
+
+  if (ret == TRUE) {
+    IH264ENC_DynamicParams *dynParams =
+        (IH264ENC_DynamicParams *) videnc->dynParams;
+
+    dynParams->rateControlParams.rateControlParamsPreset =
+        self->rate_control_params_preset;
+    dynParams->rateControlParams.rcAlgo = self->rate_control_algo;
+    dynParams->rateControlParams.qpI = self->qpi;
+    dynParams->rateControlParams.qpMaxI = self->qp_max_i;
+    dynParams->rateControlParams.qpMinI = self->qp_min_i;
+    dynParams->rateControlParams.HRDBufferSize = self->hrd_buffer_size;
+    dynParams->sliceCodingParams.sliceMode = self->slice_mode;
   }
 
-  return TRUE;
-}
-
-static GstFlowReturn
-gst_ducati_h264enc_finish (GstBaseVideoEncoder * base_video_encoder)
-{
-  GstDucatiH264Enc *self = GST_DUCATIH264ENC (base_video_encoder);
-
-  GST_DEBUG_OBJECT (self, "finish");
-
-  return GST_FLOW_OK;
+  return ret;
 }
 
-static GstFlowReturn
-gst_ducati_h264enc_handle_frame (GstBaseVideoEncoder * base_video_encoder,
-    GstVideoFrame * frame)
+static gboolean
+gst_ducati_h264enc_is_sync_point (GstDucatiVidEnc * enc, int type)
 {
-  GstDucatiH264Enc *self = GST_DUCATIH264ENC (base_video_encoder);
-  GstBuffer *inbuf, *outbuf;
-  guint8 *y_vaddr, *uv_vaddr;
-  SSPtr y_paddr, uv_paddr, outbuf_paddr;
-  XDAS_Int32 err;
-  const GstVideoState *state;
-  int i;
-
-  state = gst_base_video_encoder_get_state (base_video_encoder);
-
-  if (G_UNLIKELY (self->configure)) {
-    if (!gst_ducati_h264enc_configure (self)) {
-      GST_DEBUG_OBJECT (self, "configure failed");
-      GST_ELEMENT_ERROR (self, STREAM, ENCODE, (NULL), (NULL));
-
-      return GST_FLOW_ERROR;
-    }
-  }
-
-  inbuf = GST_BUFFER (gst_ducati_bufferpool_get (self->input_pool, NULL));
-  memcpy (GST_BUFFER_DATA (inbuf), GST_BUFFER_DATA (frame->sink_buffer),
-      GST_BUFFER_SIZE (frame->sink_buffer));
-  outbuf = GST_BUFFER (gst_ducati_bufferpool_get (self->output_pool, NULL));
-
-  y_vaddr = GST_BUFFER_DATA (inbuf);
-  uv_vaddr = y_vaddr + gst_video_format_get_component_offset (state->format,
-      1, state->width, state->height);
-
-  y_paddr = TilerMem_VirtToPhys (y_vaddr);
-  uv_paddr = TilerMem_VirtToPhys (uv_vaddr);
-
-  outbuf_paddr = TilerMem_VirtToPhys (GST_BUFFER_DATA (outbuf));
-
-  self->inBufs->planeDesc[0].buf = (XDAS_Int8 *) y_paddr;
-  self->inBufs->planeDesc[0].memType = XDM_MEMTYPE_TILEDPAGE;
-  self->inBufs->planeDesc[0].bufSize.tileMem.width = state->width;
-  self->inBufs->planeDesc[0].bufSize.tileMem.height = state->height;
-  self->inBufs->planeDesc[1].buf = (XDAS_Int8 *) uv_paddr;
-  self->inBufs->planeDesc[1].memType = XDM_MEMTYPE_TILEDPAGE;
-  self->inBufs->planeDesc[1].bufSize.tileMem.width = state->width;
-  self->inBufs->planeDesc[1].bufSize.tileMem.height = state->height / 2;
-  self->inBufs->imagePitch[0] = state->width;
-  self->inBufs->imagePitch[1] = state->width;
-  self->inBufs->imageRegion.bottomRight.x = state->width;
-  self->inBufs->activeFrameRegion.bottomRight.x = state->width;
-  self->inBufs->imageRegion.bottomRight.y = state->height;
-  self->inBufs->activeFrameRegion.bottomRight.y = state->height;
-  self->inBufs->topFieldFirstFlag = TRUE;
-
-  self->outBufs->numBufs = 1;
-  self->outBufs->descs[0].buf = (XDAS_Int8 *) outbuf_paddr;
-  self->outBufs->descs[0].bufSize.bytes = GST_BUFFER_SIZE (outbuf);
-
-  self->inArgs->inputID = GPOINTER_TO_INT (inbuf);
-
-  err = VIDENC2_process (self->codec, self->inBufs, self->outBufs,
-      self->inArgs, self->outArgs);
-  if (err) {
-    GST_WARNING_OBJECT (self, "process failed: err=%d, extendedError=%08x",
-        err, self->status->extendedError);
-
-    err = VIDENC2_control (self->codec,
-        XDM_GETSTATUS, (IVIDENC2_DynamicParams *) self->dynParams,
-        self->status);
-
-    GST_WARNING_OBJECT (self, "XDM_GETSTATUS: err=%d, extendedError=%08x",
-        err, self->status->extendedError);
-
-    return GST_FLOW_ERROR;
-  }
-
-  frame->src_buffer = gst_buffer_new_and_alloc (self->outArgs->bytesGenerated);
-  memcpy (GST_BUFFER_DATA (frame->src_buffer),
-      GST_BUFFER_DATA (outbuf), self->outArgs->bytesGenerated);
-
-  gst_buffer_unref (outbuf);
-
-  for (i = 0; self->outArgs->freeBufID[i]; i++) {
-    GstBuffer *buf = (GstBuffer *) self->outArgs->freeBufID[i];
-
-    GST_LOG_OBJECT (self, "free buffer: %p", buf);
-    gst_buffer_unref (buf);
-  }
-
-  return gst_base_video_encoder_finish_frame (base_video_encoder, frame);
+  return type == IVIDEO_IDR_FRAME;
 }