index f8085154a6408f71b2db2685797116ea6c39bc07..af23f4854a82eea2d674592ccbf0ae73bd852c46 100644 (file)
--- a/src/gstducatimpeg2dec.c
+++ b/src/gstducatimpeg2dec.c
*/
#ifdef HAVE_CONFIG_H
-# include <config.h>
+#include <config.h>
#endif
#include "gstducatimpeg2dec.h"
-GST_BOILERPLATE (GstDucatiMpeg2Dec, gst_ducati_mpeg2dec, GstDucatiVidDec,
- GST_TYPE_DUCATIVIDDEC);
+static void gst_ducati_mpeg2dec_class_init (GstDucatiMpeg2DecClass * klass);
+static void gst_ducati_mpeg2dec_init (GstDucatiMpeg2Dec * self, gpointer klass);
+static void gst_ducati_mpeg2dec_base_init (gpointer gclass);
+static GstDucatiVidDecClass *parent_class = NULL;
+
+GType
+gst_ducati_mpeg2dec_get_type (void)
+{
+ static GType ducati_mpeg2dec_type = 0;
+
+ if (!ducati_mpeg2dec_type) {
+ static const GTypeInfo ducati_mpeg2dec_info = {
+ sizeof (GstDucatiMpeg2DecClass),
+ (GBaseInitFunc) gst_ducati_mpeg2dec_base_init,
+ NULL,
+ (GClassInitFunc) gst_ducati_mpeg2dec_class_init,
+ NULL,
+ NULL,
+ sizeof (GstDucatiMpeg2Dec),
+ 0,
+ (GInstanceInitFunc) gst_ducati_mpeg2dec_init,
+ };
+
+ ducati_mpeg2dec_type = g_type_register_static (GST_TYPE_DUCATIVIDDEC,
+ "GstDucatiMpeg2Dec", &ducati_mpeg2dec_info, 0);
+ }
+ return ducati_mpeg2dec_type;
+}
static GstStaticPadTemplate sink_factory = GST_STATIC_PAD_TEMPLATE ("sink",
GST_PAD_SINK,
GST_PAD_ALWAYS,
- GST_STATIC_CAPS ("video/mpeg, "
- "mpegversion = (int)[ 1, 2 ], " // XXX check on MPEG-1..
+ GST_STATIC_CAPS ("video/mpeg, " "mpegversion = (int)[ 1, 2 ], " // XXX check on MPEG-1..
"systemstream = (boolean)false, "
- "parsed = (boolean)true, "
- "width = (int)[ 64, 2048 ], "
- "height = (int)[ 64, 2048 ], "
- "framerate = (fraction)[ 0, max ];")
+ "parsed = (boolean)true;")
);
/* GstDucatiVidDec vmethod implementations */
gst_ducati_mpeg2dec_allocate_params (GstDucatiVidDec * self, gint params_sz,
gint dynparams_sz, gint status_sz, gint inargs_sz, gint outargs_sz)
{
- gboolean ret = parent_class->allocate_params (self,
+ gboolean ret = GST_DUCATIVIDDEC_CLASS (parent_class)->allocate_params (self,
sizeof (IVIDDEC3_Params), sizeof (IVIDDEC3_DynamicParams),
sizeof (IVIDDEC3_Status), sizeof (IVIDDEC3_InArgs),
sizeof (IVIDDEC3_OutArgs));
if (ret)
- self->params->displayDelay = IVIDDEC3_DECODE_ORDER;
+ self->params->displayDelay = IVIDDEC3_DISPLAY_DELAY_AUTO;
return ret;
}
gst_ducati_mpeg2dec_push_input (GstDucatiVidDec * vdec, GstBuffer * buf)
{
GstDucatiMpeg2Dec *self = GST_DUCATIMPEG2DEC (vdec);
- guint sz = GST_BUFFER_SIZE (buf);
- guint8 *data = GST_BUFFER_DATA (buf);
+
+ GstMapInfo info;
+ gboolean mapped;
+ mapped = gst_buffer_map (buf, &info, GST_MAP_READ);
/* skip codec_data, which is same as first buffer from mpegvideoparse (and
* appears to be periodically resent) and instead prepend to next frame..
*/
- if (vdec->codec_data && (sz == GST_BUFFER_SIZE (vdec->codec_data)) &&
- !memcmp (data, GST_BUFFER_DATA (vdec->codec_data), sz)) {
+ if (vdec->codecdata && (info.size == vdec->codecdatasize) &&
+ !memcmp (info.data, vdec->codecdata, info.size)) {
GST_DEBUG_OBJECT (self, "skipping codec_data buffer");
self->prepend_codec_data = TRUE;
} else {
if (self->prepend_codec_data) {
GST_DEBUG_OBJECT (self, "prepending codec_data buffer");
- push_input (vdec, GST_BUFFER_DATA (vdec->codec_data),
- GST_BUFFER_SIZE (vdec->codec_data));
+ push_input (vdec, vdec->codecdata, vdec->codecdatasize);
self->prepend_codec_data = FALSE;
}
- push_input (vdec, data, sz);
+ if (mapped) {
+ push_input (vdec, info.data, info.size);
+ }
+ }
+ if (mapped) {
+ gst_buffer_unmap (buf, &info);
}
-
gst_buffer_unref (buf);
return NULL;
(self, caps), TRUE))
return FALSE;
+ /* I have at least one case where incoming timestamps are ordered,
+ but frames are not, so we'd need to find out how to get correct
+ ordering from the internals of the frames. For now, let the hw
+ codec do the reordering to avoid more aggravation (and the 1.0
+ port will let the codec do it anyway). */
+#if 0
/* Simple profile does not have B frames */
structure = gst_caps_get_structure (caps, 0);
profile = gst_structure_get_string (structure, "profile");
if (!profile || strcmp (profile, "simple")) {
/* TODO: can a better bound be found from stream headers ? */
- self->backlog_maxframes = self->backlog_default_maxframes;
+ self->backlog_maxframes = self->backlog_max_maxframes;
}
+#endif
return TRUE;
}
static GstFlowReturn
gst_ducati_mpeg2dec_push_output (GstDucatiVidDec * self, GstBuffer * buf)
{
- GST_BUFFER_OFFSET_END (buf) = GST_BUFFER_TIMESTAMP (buf);
- return parent_class->push_output (self, buf);
+ GST_BUFFER_OFFSET_END (buf) = GST_BUFFER_PTS (buf);
+ return GST_DUCATIVIDDEC_CLASS (parent_class)->push_output (self, buf);
}
/* GObject vmethod implementations */
{
GstElementClass *element_class = GST_ELEMENT_CLASS (gclass);
- gst_element_class_set_details_simple (element_class,
+ gst_element_class_set_static_metadata (element_class,
"DucatiMpeg2Dec",
"Codec/Decoder/Video",
- "Decodes video in MPEG-2 format with ducati",
- "Rob Clark <rob@ti.com>");
+ "Decodes video in MPEG-2 format with ducati", "Rob Clark <rob@ti.com>");
gst_element_class_add_pad_template (element_class,
gst_static_pad_template_get (&sink_factory));
gst_ducati_mpeg2dec_class_init (GstDucatiMpeg2DecClass * klass)
{
GstDucatiVidDecClass *bclass = GST_DUCATIVIDDEC_CLASS (klass);
+ parent_class = g_type_class_peek_parent (klass);
bclass->codec_name = "ivahd_mpeg2vdec";
bclass->update_buffer_size =
GST_DEBUG_FUNCPTR (gst_ducati_mpeg2dec_update_buffer_size);
}
static void
-gst_ducati_mpeg2dec_init (GstDucatiMpeg2Dec * self,
- GstDucatiMpeg2DecClass * gclass)
+gst_ducati_mpeg2dec_init (GstDucatiMpeg2Dec * self, gpointer gclass)
{
GstDucatiVidDec *vdec = GST_DUCATIVIDDEC (self);
vdec->pageMemType = XDM_MEMTYPE_RAW;