diff --git a/src/gstducatividdec.c b/src/gstducatividdec.c
index 3bdf9988118b6dfde977f4545655913a15ff27d0..a6339d7b77c38b7f507ffaab7dbf68be845f23f9 100644 (file)
--- a/src/gstducatividdec.c
+++ b/src/gstducatividdec.c
*/
#ifdef HAVE_CONFIG_H
-# include <config.h>
+#include <config.h>
#endif
#include "gstducatividdec.h"
#include "gstducatibufferpriv.h"
#define VERSION_LENGTH 256
-GST_BOILERPLATE (GstDucatiVidDec, gst_ducati_viddec, GstElement,
- GST_TYPE_ELEMENT);
+
+static void gst_ducati_viddec_class_init (GstDucatiVidDecClass * klass);
+static void gst_ducati_viddec_init (GstDucatiVidDec * self, gpointer klass);
+static void gst_ducati_viddec_base_init (gpointer gclass);
+static GstElementClass *parent_class = NULL;
+void gst_drm_buffer_pool_set_caps (GstDRMBufferPool * self, GstCaps * caps);
+
+
+void
+gst_drm_buffer_pool_set_caps (GstDRMBufferPool * self, GstCaps * caps)
+{
+ GstStructure *conf;
+ conf = gst_buffer_pool_get_config (GST_BUFFER_POOL (self));
+ gst_buffer_pool_config_set_params (conf, caps, self->size, 0, 0);
+ gst_drm_buffer_pool_set_config (GST_BUFFER_POOL (self), conf);
+
+}
+
+GType
+gst_ducati_viddec_get_type (void)
+{
+ static GType ducati_viddec_type = 0;
+
+ if (!ducati_viddec_type) {
+ static const GTypeInfo ducati_viddec_info = {
+ sizeof (GstDucatiVidDecClass),
+ (GBaseInitFunc) gst_ducati_viddec_base_init,
+ NULL,
+ (GClassInitFunc) gst_ducati_viddec_class_init,
+ NULL,
+ NULL,
+ sizeof (GstDucatiVidDec),
+ 0,
+ (GInstanceInitFunc) gst_ducati_viddec_init,
+ };
+
+ ducati_viddec_type = g_type_register_static (GST_TYPE_ELEMENT,
+ "GstDucatiVidDec", &ducati_viddec_info, 0);
+ }
+ return ducati_viddec_type;
+}
static GstStaticPadTemplate src_factory = GST_STATIC_PAD_TEMPLATE ("src",
GST_PAD_SRC,
GST_PAD_ALWAYS,
- GST_STATIC_CAPS (GST_VIDEO_CAPS_YUV ("NV12"))
+ GST_STATIC_CAPS (GST_VIDEO_CAPS_MAKE ("NV12"))
);
enum
}
if (self->input_bo) {
- close((int)self->inBufs->descs[0].buf);
+ close ((int) self->inBufs->descs[0].buf);
omap_bo_del (self->input_bo);
self->input_bo = NULL;
}
codec_buffer_pool_get (GstDucatiVidDec * self, GstBuffer * buf)
{
if (G_UNLIKELY (!self->pool)) {
- guint size = gst_video_format_get_size (GST_VIDEO_FORMAT_NV12,
- self->padded_width, self->padded_height);
+ guint size =
+ GST_ROUND_UP_4 (self->padded_width) *
+ GST_ROUND_UP_2 (self->padded_height) * 3 / 2;
GST_DEBUG_OBJECT (self, "creating bufferpool");
- self->pool = gst_drm_buffer_pool_new (GST_ELEMENT (self),
- dce_get_fd (), GST_PAD_CAPS (self->srcpad), size);
+ GST_DEBUG_OBJECT (self, "%s\n",
+ gst_caps_to_string (gst_pad_get_current_caps (self->srcpad)));
+ self->pool =
+ gst_drm_buffer_pool_new (GST_ELEMENT (self), dce_get_fd (),
+ gst_pad_get_current_caps (self->srcpad), size);
}
return GST_BUFFER (gst_drm_buffer_pool_get (self->pool, FALSE));
}
-static GstDucatiBufferPriv *
+static GstMetaDucatiBufferPriv *
get_buffer_priv (GstDucatiVidDec * self, GstBuffer * buf)
{
- GstDucatiBufferPriv *priv = gst_ducati_buffer_priv_get (buf);
+ GstMetaDucatiBufferPriv *priv = gst_ducati_buffer_priv_get (buf);
if (!priv) {
GstVideoFormat format = GST_VIDEO_FORMAT_NV12;
- GstDmaBuf *dmabuf = gst_buffer_get_dma_buf (buf);
+ struct omap_bo *bo;
+ gint uv_offset, size;
+
+ GstMetaDmaBuf *dmabuf = gst_buffer_get_dma_buf_meta (buf);
/* if it isn't a dmabuf buffer that we can import, then there
* is nothing we can do with it:
return NULL;
}
- priv = gst_ducati_buffer_priv_new ();
-
- priv->bo = omap_bo_from_dmabuf (self->device, gst_dma_buf_get_fd (dmabuf));
+ bo = omap_bo_from_dmabuf (self->device, gst_dma_buf_meta_get_fd (dmabuf));
- priv->uv_offset = gst_video_format_get_component_offset (format,
- 1, self->stride, self->padded_height);
- priv->size = gst_video_format_get_size (format,
- self->stride, self->padded_height);
+ uv_offset =
+ GST_ROUND_UP_4 (self->stride) * GST_ROUND_UP_2 (self->padded_height);
+ size =
+ GST_ROUND_UP_4 (self->stride) * GST_ROUND_UP_2 (self->padded_height) *
+ 3 / 2;
- gst_ducati_buffer_priv_set (buf, priv);
- gst_mini_object_unref (GST_MINI_OBJECT (priv));
+ priv = gst_ducati_buffer_priv_set (buf, bo, uv_offset, size);
}
return priv;
}
codec_prepare_outbuf (GstDucatiVidDec * self, GstBuffer ** buf,
gboolean force_internal)
{
- GstDucatiBufferPriv *priv = NULL;
- GstDmaBuf *dmabuf = NULL;
+ GstMetaDucatiBufferPriv *priv = NULL;
+ GstMetaDmaBuf *dmabuf = NULL;
if (!force_internal)
priv = get_buffer_priv (self, *buf);
GST_DEBUG_OBJECT (self, "internal bufferpool forced");
*buf = codec_buffer_pool_get (self, NULL);
- GST_BUFFER_TIMESTAMP (*buf) = GST_BUFFER_TIMESTAMP (orig);
+ GST_BUFFER_PTS (*buf) = GST_BUFFER_PTS (orig);
GST_BUFFER_DURATION (*buf) = GST_BUFFER_DURATION (orig);
gst_buffer_unref (orig);
return codec_prepare_outbuf (self, buf, FALSE);
/* There are at least two buffers. Derived classes may add codec specific
buffers (eg, debug info) after these two if they want to. */
- dmabuf = gst_buffer_get_dma_buf (*buf);
+ dmabuf = gst_buffer_get_dma_buf_meta (*buf);
/* XDM_MemoryType required by drm to allcoate buffer */
self->outBufs->descs[0].memType = XDM_MEMTYPE_RAW;
/* IPC requires dmabuf fd in place of bo handle */
- self->outBufs->descs[0].buf = (XDAS_Int8 *) gst_dma_buf_get_fd (dmabuf);
+ self->outBufs->descs[0].buf = (XDAS_Int8 *) gst_dma_buf_meta_get_fd (dmabuf);
self->outBufs->descs[0].bufSize.bytes = priv->uv_offset;
self->outBufs->descs[1].memType = XDM_MEMTYPE_RAW;
/* For singleplaner buffer pass a single dmabuf fd for both the outBufs
}
static void
-do_dce_buf_unlock(GstBuffer *buf)
+do_dce_buf_unlock (GstBuffer * buf)
{
SizeT fd;
/* Get dmabuf fd of the buffer to unlock */
- fd = gst_dma_buf_get_fd(gst_buffer_get_dma_buf(buf));
+ fd = gst_dma_buf_meta_get_fd (gst_buffer_get_dma_buf_meta (buf));
- dce_buf_unlock(1,&fd);
+ dce_buf_unlock (1, &fd);
}
static void
-dce_buf_free_all(GstBuffer * buf, gpointer key,
- GstDucatiVidDec * self)
+dce_buf_free_all (GstBuffer * buf, gpointer key, GstDucatiVidDec * self)
{
if (FALSE == g_hash_table_remove (self->passed_in_bufs, buf)) {
/* Buffer was not found in the hash table, remove it anyway */
- gst_buffer_unref(buf);
+ gst_buffer_unref (buf);
}
}
g_hash_table_remove (self->dce_locked_bufs, buf);
if (FALSE == g_hash_table_remove (self->passed_in_bufs, buf)) {
/* Buffer was not found in the hash table, remove it anyway */
- gst_buffer_unref(buf);
+ gst_buffer_unref (buf);
}
}
}
if (self->inArgs->inputID != 0) {
/* Check if this inputID was already sent to the codec */
- if (g_hash_table_contains(self->dce_locked_bufs, (gpointer)self->inArgs->inputID)) {
- GstDucatiBufferPriv *priv = gst_ducati_buffer_priv_get ((GstBuffer*)self->inArgs->inputID);
+ if (g_hash_table_contains (self->dce_locked_bufs,
+ (gpointer) self->inArgs->inputID)) {
+ GstMetaDucatiBufferPriv *priv =
+ gst_ducati_buffer_priv_get ((GstBuffer *) self->inArgs->inputID);
- GST_DEBUG_OBJECT (self, "Resending (inputID: %08x)", self->inArgs->inputID);
+ GST_DEBUG_OBJECT (self, "Resending (inputID: %08x)",
+ self->inArgs->inputID);
/* Input ID needs to be resent to the codec for cases like H.264 field coded pictures.
The decoder indicates this by setting outArgs->outBufsInUseFlag */
self->outBufs->descs[0].memType = XDM_MEMTYPE_RAW;
self->outBufs->descs[0].buf = (XDAS_Int8 *)
- gst_dma_buf_get_fd(gst_buffer_get_dma_buf((GstBuffer *)self->inArgs->inputID));
+ gst_dma_buf_meta_get_fd (gst_buffer_get_dma_buf_meta ((GstBuffer *)
+ self->inArgs->inputID));
self->outBufs->descs[0].bufSize.bytes = priv->uv_offset;
self->outBufs->descs[1].memType = XDM_MEMTYPE_RAW;
self->outBufs->descs[1].buf = (XDAS_Int8 *) self->outBufs->descs[0].buf;
self->outBufs->descs[1].bufSize.bytes = priv->size - priv->uv_offset;
} else {
- /* Get dmabuf fd of the buffer to lock it*/
- fd = gst_dma_buf_get_fd(gst_buffer_get_dma_buf((GstBuffer *) self->inArgs->inputID));
+ /* Get dmabuf fd of the buffer to lock it */
+ fd = gst_dma_buf_meta_get_fd (gst_buffer_get_dma_buf_meta ((GstBuffer *)
+ self->inArgs->inputID));
/* Must lock all the buffer passed to ducati */
- GST_DEBUG_OBJECT (self, "dce_buf_lock(inputID: %08x, fd: %d)", self->inArgs->inputID, fd);
- dce_buf_lock(1,&fd);
- g_hash_table_insert (self->dce_locked_bufs, (gpointer)self->inArgs->inputID,
- (gpointer)self->inArgs->inputID);
+ GST_DEBUG_OBJECT (self, "dce_buf_lock(inputID: %08x, fd: %d)",
+ self->inArgs->inputID, fd);
+ dce_buf_lock (1, &fd);
+ g_hash_table_insert (self->dce_locked_bufs,
+ (gpointer) self->inArgs->inputID, (gpointer) self->inArgs->inputID);
}
}
t = gst_util_get_timestamp ();
gboolean interlaced;
GST_DEBUG_OBJECT (self, "VIDDEC3_process outputID[%d]: %08x",
- i, self->outArgs->outputID[i]);
+ i, self->outArgs->outputID[i]);
interlaced =
self->outArgs->displayBufs.bufDesc[0].contentType ==
IVIDEO_PROGRESSIVE ? FALSE : TRUE;
if (interlaced) {
GstBuffer *buf = GST_BUFFER (self->outArgs->outputID[i]);
- if (!buf || !gst_buffer_is_metadata_writable (buf)) {
+ if (!buf || !gst_buffer_is_writable (buf)) {
GST_ERROR_OBJECT (self, "Cannot change buffer flags!!");
} else {
- GST_BUFFER_FLAG_UNSET (buf, GST_VIDEO_BUFFER_TFF);
- GST_BUFFER_FLAG_UNSET (buf, GST_VIDEO_BUFFER_RFF);
+ GST_BUFFER_FLAG_UNSET (buf, GST_VIDEO_BUFFER_FLAG_TFF);
+ GST_BUFFER_FLAG_UNSET (buf, GST_VIDEO_BUFFER_FLAG_RFF);
if (self->outArgs->displayBufs.bufDesc[0].topFieldFirstFlag)
- GST_BUFFER_FLAG_SET (buf, GST_VIDEO_BUFFER_TFF);
+ GST_BUFFER_FLAG_SET (buf, GST_VIDEO_BUFFER_FLAG_TFF);
if (self->outArgs->displayBufs.bufDesc[0].repeatFirstFieldFlag)
- GST_BUFFER_FLAG_SET (buf, GST_VIDEO_BUFFER_RFF);
+ GST_BUFFER_FLAG_SET (buf, GST_VIDEO_BUFFER_FLAG_RFF);
}
}
self->interlaced = interlaced;
- caps =
- gst_caps_make_writable (gst_pad_get_negotiated_caps (self->srcpad));
+ caps = gst_caps_make_writable (gst_pad_get_current_caps (self->srcpad));
GST_INFO_OBJECT (self, "changing interlace field in caps");
gst_caps_set_simple (caps, "interlaced", G_TYPE_BOOLEAN, interlaced,
NULL);
- if (self->pool) gst_drm_buffer_pool_set_caps (self->pool, caps);
+ if (self->pool)
+ gst_drm_buffer_pool_set_caps (self->pool, caps);
if (!gst_pad_set_caps (self->srcpad, caps)) {
GST_ERROR_OBJECT (self,
"downstream didn't want to change interlace mode");
send = FALSE;
}
- if (G_UNLIKELY (self->send_crop_event) && send) {
+ if (send) {
gint crop_width, crop_height;
+ GstVideoCropMeta *crop = gst_buffer_get_video_crop_meta (outbuf);
/* send region of interest to sink on first buffer: */
XDM_Rect *r = &(self->outArgs->displayBufs.bufDesc[0].activeFrameRegion);
r->topLeft.x, r->topLeft.y, r->bottomRight.x, r->bottomRight.y,
crop_width, crop_height);
- gst_pad_push_event (self->srcpad,
- gst_event_new_crop (r->topLeft.y, r->topLeft.x,
- crop_width, crop_height));
-
- if (self->crop)
- gst_video_crop_unref (self->crop);
-
- self->crop = gst_video_crop_new (r->topLeft.y, r->topLeft.x,
- crop_width, crop_height);
-
- self->send_crop_event = FALSE;
+ crop->x = r->topLeft.x;
+ crop->y = r->topLeft.y;
+ crop->width = crop_width;
+ crop->height = crop_height;
}
if (G_UNLIKELY (self->first_out_buffer) && send) {
*/
pool = self->pool;
self->pool = NULL;
- if (pool) gst_drm_buffer_pool_destroy (pool);
+ if (pool)
+ gst_drm_buffer_pool_destroy (pool);
}
if (send) {
GstClockTime ts;
- ts = GST_BUFFER_TIMESTAMP (outbuf);
+ ts = GST_BUFFER_PTS (outbuf);
GST_DEBUG_OBJECT (self, "got buffer: %d %p (%" GST_TIME_FORMAT ")",
i, outbuf, GST_TIME_ARGS (ts));
if (self->ts_is_pts) {
/* if we have a queued DTS from demuxer, use that instead: */
- GST_BUFFER_TIMESTAMP (outbuf) = ts;
+ GST_BUFFER_PTS (outbuf) = ts;
GST_DEBUG_OBJECT (self, "fixed ts: %d %p (%" GST_TIME_FORMAT ")",
i, outbuf, GST_TIME_ARGS (ts));
}
- if (GST_BUFFER_CAPS (outbuf) &&
- !gst_caps_is_equal (GST_BUFFER_CAPS (outbuf),
- GST_PAD_CAPS (self->srcpad))) {
- /* this looks a bit scary but it's really just to change the interlace=
- * field in caps when we start as !interlaced and the codec detects
- * otherwise */
- GST_WARNING_OBJECT (self, "overriding buffer caps to fix "
- "interlace mismatch");
- gst_buffer_set_caps (outbuf, GST_PAD_CAPS (self->srcpad));
- }
-
- if (self->crop)
- gst_buffer_set_video_crop (outbuf, self->crop);
-
ret = klass->push_output (self, outbuf);
if (flow_ret)
*flow_ret = ret;
skip_outbuf_processing:
for (i = 0; i < IVIDEO2_MAX_IO_BUFFERS && self->outArgs->freeBufID[i]; i++) {
GST_DEBUG_OBJECT (self, "VIDDEC3_process freeBufID[%d]: %08x",
- i, self->outArgs->freeBufID[i]);
+ i, self->outArgs->freeBufID[i]);
codec_unlock_outbuf (self, self->outArgs->freeBufID[i]);
}
/* We flushed the decoder, we can now remove the buffer that have never been
* unrefed in it */
- g_hash_table_foreach (self->dce_locked_bufs, (GHFunc)dce_buf_free_all, self);
+ g_hash_table_foreach (self->dce_locked_bufs, (GHFunc) dce_buf_free_all, self);
g_hash_table_remove_all (self->dce_locked_bufs);
g_hash_table_remove_all (self->passed_in_bufs);
codec_data = gst_structure_get_value (s, "codec_data");
if (codec_data) {
+ int i;
+ GstMapInfo info;
GstBuffer *buffer = gst_value_get_buffer (codec_data);
+
GST_DEBUG_OBJECT (self, "codec_data: %" GST_PTR_FORMAT, buffer);
+
+ gst_buffer_map (buffer, &info, GST_MAP_READ);
+ GST_DEBUG_OBJECT (self, "codec_data dump, size = %d ", info.size);
+ for (i = 0; i < info.size; i++) {
+ GST_DEBUG_OBJECT (self, "%02x ", info.data[i]);
+ }
+ self->codecdata = g_slice_alloc (info.size);
+ memcpy (self->codecdata, info.data, info.size);
+ self->codecdatasize = info.size;
+ gst_buffer_unmap (buffer, &info);
self->codec_data = gst_buffer_ref (buffer);
}
static GstBuffer *
gst_ducati_viddec_push_input (GstDucatiVidDec * self, GstBuffer * buf)
{
- if (G_UNLIKELY (self->first_in_buffer) && self->codec_data) {
- push_input (self, GST_BUFFER_DATA (self->codec_data),
- GST_BUFFER_SIZE (self->codec_data));
+ gsize bufoffset, bufmaxsize, buftotalsize;
+ guint sz;
+ guint8 *data = NULL;
+ if (G_UNLIKELY (self->first_in_buffer) && self->codecdata) {
+ push_input (self, self->codecdata, self->codecdatasize);
}
/* just copy entire buffer */
- push_input (self, GST_BUFFER_DATA (buf), GST_BUFFER_SIZE (buf));
+ buftotalsize = gst_buffer_get_sizes (buf, &bufoffset, &bufmaxsize);
+ data = g_slice_alloc (buftotalsize);
+ sz = gst_buffer_extract (buf, bufoffset, data, buftotalsize);
+ push_input (self, data, sz);
gst_buffer_unref (buf);
return NULL;
/* negative rate: reverse playback */
if (self->backlog_nframes > 0 &&
- (GST_BUFFER_TIMESTAMP (self->backlog_frames[0]) >
- GST_BUFFER_TIMESTAMP (buf))) {
+ (GST_BUFFER_PTS (self->backlog_frames[0]) > GST_BUFFER_PTS (buf))) {
/* push out all backlog frames, since we have a buffer that is
earlier than any other in the list */
while (self->backlog_nframes > 0) {
gint par_width, par_height;
gboolean par_present;
+ GST_INFO_OBJECT (self, "set_caps (sink): %" GST_PTR_FORMAT, caps);
+
s = gst_caps_get_structure (caps, 0);
if (!klass->parse_caps (self, s)) {
GST_WARNING_OBJECT (self, "missing required fields");
&par_width, &par_height);
outcaps = gst_pad_get_allowed_caps (self->srcpad);
+ GST_DEBUG_OBJECT (self, "%s",
+ gst_caps_to_string (gst_pad_get_current_caps (self->srcpad)));
if (outcaps) {
outcaps = gst_caps_make_writable (outcaps);
- gst_caps_truncate (outcaps);
+ outcaps = gst_caps_truncate (outcaps);
if (gst_caps_is_empty (outcaps)) {
gst_caps_unref (outcaps);
outcaps = NULL;
}
if (!outcaps) {
- outcaps = gst_caps_new_simple ("video/x-raw-yuv",
- "format", GST_TYPE_FOURCC, GST_MAKE_FOURCC ('N', 'V', '1', '2'), NULL);
+ outcaps = gst_caps_new_simple ("video/x-raw",
+ "format", G_TYPE_STRING, "NV12", NULL);
}
out_s = gst_caps_get_structure (outcaps, 0);
if (self->interlaced)
gst_structure_set (out_s, "interlaced", G_TYPE_BOOLEAN, TRUE, NULL);
- self->stride = gst_video_format_get_row_stride (GST_VIDEO_FORMAT_NV12,
- 0, self->padded_width);
+ self->stride = GST_ROUND_UP_4 (self->padded_width);
- self->outsize = gst_video_format_get_size (GST_VIDEO_FORMAT_NV12,
- self->stride, self->padded_height);
+ self->outsize =
+ GST_ROUND_UP_4 (self->stride) * GST_ROUND_UP_2 (self->padded_height) * 3 /
+ 2;
GST_INFO_OBJECT (self, "outsize %d stride %d outcaps: %" GST_PTR_FORMAT,
self->outsize, self->stride, outcaps);
gst_ducati_viddec_codec_flush (self, FALSE);
}
- /* (re)send a crop event when caps change */
- self->send_crop_event = TRUE;
ret = gst_pad_set_caps (self->srcpad, outcaps);
{
GstCaps *caps = NULL;
- caps = GST_PAD_CAPS (pad);
+ caps = gst_pad_get_current_caps (pad);
if (caps == NULL) {
- return gst_caps_copy (gst_pad_get_pad_template_caps (pad));
+ GstCaps *fil = gst_pad_get_pad_template_caps (pad);
+ GST_DEBUG ("filter caps = %s \n", gst_caps_to_string (fil));
+ return gst_caps_copy (fil);
} else {
return gst_caps_copy (caps);
}
gboolean res = TRUE;
switch (GST_QUERY_TYPE (query)) {
- case GST_QUERY_BUFFERS:
- GST_DEBUG_OBJECT (self, "min buffers: %d", self->min_buffers);
- gst_query_set_buffers_count (query, self->min_buffers);
-
- GST_DEBUG_OBJECT (self, "min dimensions: %dx%d",
- self->padded_width, self->padded_height);
- gst_query_set_buffers_dimensions (query,
- self->padded_width, self->padded_height);
- *forward = FALSE;
+ case GST_QUERY_CAPS:
+ {
+ GstCaps *filter;
+ filter = gst_ducati_viddec_src_getcaps (pad);
+ gst_query_parse_caps (query, &filter);
break;
+ }
case GST_QUERY_LATENCY:
{
gboolean live;
}
static gboolean
-gst_ducati_viddec_src_query (GstPad * pad, GstQuery * query)
+gst_ducati_viddec_src_query (GstPad * pad, GstObject * parent, GstQuery * query)
{
gboolean res = TRUE, forward = TRUE;
- GstDucatiVidDec *self = GST_DUCATIVIDDEC (GST_OBJECT_PARENT (pad));
+ GstDucatiVidDec *self = GST_DUCATIVIDDEC (parent);
GstDucatiVidDecClass *klass = GST_DUCATIVIDDEC_GET_CLASS (self);
GST_DEBUG_OBJECT (self, "query: %" GST_PTR_FORMAT, query);
res = klass->query (self, pad, query, &forward);
if (res && forward)
- res = gst_pad_query_default (pad, query);
+ res = gst_pad_query_default (pad, parent, query);
return res;
}
self->wait_keyframe = FALSE;
}
- timestamp = GST_BUFFER_TIMESTAMP (buf);
+ timestamp = GST_BUFFER_PTS (buf);
if (self->segment.format != GST_FORMAT_TIME ||
self->qos_earliest_time == GST_CLOCK_TIME_NONE)
goto no_qos;
}
static GstFlowReturn
-gst_ducati_viddec_chain (GstPad * pad, GstBuffer * buf)
+gst_ducati_viddec_chain (GstPad * pad, GstObject * parent, GstBuffer * buf)
{
SizeT fd;
- GstDucatiVidDec *self = GST_DUCATIVIDDEC (GST_OBJECT_PARENT (pad));
- GstClockTime ts = GST_BUFFER_TIMESTAMP (buf);
+ GstDucatiVidDec *self = GST_DUCATIVIDDEC (parent);
+ GstClockTime ts = GST_BUFFER_PTS (buf);
GstFlowReturn ret = GST_FLOW_OK;
Int32 err;
GstBuffer *outbuf = NULL;
GstCaps *outcaps = NULL;
gboolean decode;
+ GstQuery *query = NULL;
+ guint min = 0;
+ guint max = 0;
+ guint size = 0;
+
normal:
if (G_UNLIKELY (!self->engine)) {
GST_ERROR_OBJECT (self, "no engine");
}
GST_DEBUG_OBJECT (self, "chain: %" GST_TIME_FORMAT " (%d bytes, flags %d)",
- GST_TIME_ARGS (ts), GST_BUFFER_SIZE (buf), GST_BUFFER_FLAGS (buf));
+ GST_TIME_ARGS (ts), gst_buffer_get_size (buf), GST_BUFFER_FLAGS (buf));
decode = gst_ducati_viddec_do_qos (self, buf);
if (!decode) {
* happens first:
*/
allocate_buffer:
- ret = gst_pad_alloc_buffer (self->srcpad, 0, self->outsize,
- GST_PAD_CAPS (self->srcpad), &outbuf);
+ /* For plugins like VPE that allocate buffers to peers */
+ if (!self->queried_external_pool) {
+ query =
+ gst_query_new_allocation (gst_pad_get_current_caps (self->srcpad),
+ TRUE);
+ if (gst_pad_peer_query (self->srcpad, query)) {
+ gst_query_parse_nth_allocation_pool (query, 0, &self->externalpool, &size,
+ &min, &max);
+ }
+ gst_query_unref (query);
+ self->queried_external_pool = TRUE;
+ }
+
+ if (self->externalpool) {
+ GstFlowReturn ret_acq_buf =
+ gst_buffer_pool_acquire_buffer (GST_BUFFER_POOL (self->externalpool),
+ &outbuf,
+ NULL);
+ if (ret_acq_buf == GST_FLOW_OK) {
+ GstMetaDmaBuf *meta = gst_buffer_get_dma_buf_meta (outbuf);
+ if (!meta) {
+ goto aqcuire_from_own_pool;
+ }
+ goto common;
+ }
+ } else {
+ goto aqcuire_from_own_pool;
+ }
+
+aqcuire_from_own_pool:
+ if (self->externalpool) {
+ gst_object_unref (self->externalpool);
+ self->externalpool = NULL;
+ }
+ outbuf = codec_buffer_pool_get (self, NULL);
+
+common:
if (ret != GST_FLOW_OK) {
GST_WARNING_OBJECT (self, "alloc_buffer failed %s",
gst_flow_get_name (ret));
return ret;
}
- outcaps = GST_BUFFER_CAPS (outbuf);
- if (outcaps && !gst_caps_is_equal (outcaps, GST_PAD_CAPS (self->srcpad))) {
+ outcaps = gst_pad_get_current_caps (self->srcpad);
+ if (outcaps
+ && !gst_caps_is_equal (outcaps,
+ gst_pad_get_current_caps (self->srcpad))) {
GstStructure *s;
+ gsize bufoffset, bufmaxsize, buftotalsize;
+ guint sz;
+ guint8 *data = NULL;
GST_INFO_OBJECT (self, "doing upstream negotiation bufsize %d",
- GST_BUFFER_SIZE (outbuf));
+ gst_buffer_get_size (outbuf));
s = gst_caps_get_structure (outcaps, 0);
gst_structure_get_int (s, "rowstride", &self->stride);
- self->outsize = gst_video_format_get_size (GST_VIDEO_FORMAT_NV12,
- self->stride, self->padded_height);
+ self->outsize =
+ GST_ROUND_UP_4 (self->stride) * GST_ROUND_UP_2 (self->padded_height) *
+ 3 / 2;
GST_INFO_OBJECT (self, "outsize %d stride %d outcaps: %" GST_PTR_FORMAT,
self->outsize, self->stride, outcaps);
gst_pad_set_caps (self->srcpad, outcaps);
- if (GST_BUFFER_SIZE (outbuf) != self->outsize) {
+ buftotalsize = gst_buffer_get_sizes (outbuf, &bufoffset, &bufmaxsize);
+ data = g_slice_alloc (buftotalsize);
+ sz = gst_buffer_extract (outbuf, bufoffset, data, buftotalsize);
+
+/* TO DO for vpe
+ if (sz != self->outsize) {
GST_INFO_OBJECT (self, "dropping buffer (bufsize %d != outsize %d)",
- GST_BUFFER_SIZE (outbuf), self->outsize);
+ sz, self->outsize);
gst_buffer_unref (outbuf);
goto allocate_buffer;
- }
+ }*/
}
if (G_UNLIKELY (!self->codec)) {
}
}
- GST_BUFFER_TIMESTAMP (outbuf) = GST_BUFFER_TIMESTAMP (buf);
+ GST_BUFFER_PTS (outbuf) = GST_BUFFER_PTS (buf);
GST_BUFFER_DURATION (outbuf) = GST_BUFFER_DURATION (buf);
/* Pass new output buffer to the decoder to decode into. Use buffers from the
if (buf) {
GST_DEBUG_OBJECT (self, "found remaining data: %d bytes",
- GST_BUFFER_SIZE (buf));
- ts = GST_BUFFER_TIMESTAMP (buf);
+ gst_buffer_get_size (buf));
+ ts = GST_BUFFER_PTS (buf);
goto allocate_buffer;
}
}
static gboolean
-gst_ducati_viddec_event (GstPad * pad, GstEvent * event)
+gst_ducati_viddec_event (GstPad * pad, GstObject * parent, GstEvent * event)
{
- GstDucatiVidDec *self = GST_DUCATIVIDDEC (GST_OBJECT_PARENT (pad));
+ GstDucatiVidDec *self = GST_DUCATIVIDDEC (parent);
gboolean ret = TRUE;
GST_DEBUG_OBJECT (self, "begin: event=%s", GST_EVENT_TYPE_NAME (event));
switch (GST_EVENT_TYPE (event)) {
- case GST_EVENT_NEWSEGMENT:
+ case GST_EVENT_CAPS:
{
- gboolean update;
- GstFormat fmt;
- gint64 start, stop, time;
- gdouble rate, arate;
-
- gst_event_parse_new_segment_full (event, &update, &rate, &arate, &fmt,
- &start, &stop, &time);
- gst_segment_set_newsegment_full (&self->segment, update,
- rate, arate, fmt, start, stop, time);
+ GstCaps *caps;
+ gst_event_parse_caps (event, &caps);
+ return gst_ducati_viddec_sink_setcaps (pad, caps);
+ break;
+ }
+ case GST_EVENT_SEGMENT:
+ {
+
+ gst_event_copy_segment (event, &self->segment);
+
break;
}
case GST_EVENT_EOS:
}
static gboolean
-gst_ducati_viddec_src_event (GstPad * pad, GstEvent * event)
+gst_ducati_viddec_src_event (GstPad * pad, GstObject * parent, GstEvent * event)
{
- GstDucatiVidDec *self = GST_DUCATIVIDDEC (GST_OBJECT_PARENT (pad));
+ GstDucatiVidDec *self = GST_DUCATIVIDDEC (parent);
gboolean ret = TRUE;
GST_LOG_OBJECT (self, "begin: event=%s", GST_EVENT_TYPE_NAME (event));
gdouble proportion;
GstClockTimeDiff diff;
GstClockTime timestamp;
+ GstQOSType type;
- gst_event_parse_qos (event, &proportion, &diff, ×tamp);
+ gst_event_parse_qos (event, &type, &proportion, &diff, ×tamp);
GST_OBJECT_LOCK (self);
self->qos_proportion = proportion;
@@ -1522,7 +1623,6 @@ gst_ducati_viddec_change_state (GstElement * element, GstStateChange transition)
switch (transition) {
case GST_STATE_CHANGE_PAUSED_TO_READY:
self->interlaced = FALSE;
- self->send_crop_event = TRUE;
gst_ducati_viddec_codec_flush (self, FALSE);
break;
case GST_STATE_CHANGE_READY_TO_NULL:
gst_buffer_unref (self->codec_data);
self->codec_data = NULL;
}
+ if (self->codecdata) {
+ g_slice_free1 (self->codecdatasize, self->codecdata);
+ self->codecdata = NULL;
+ }
G_OBJECT_CLASS (parent_class)->finalize (obj);
}
{
GObjectClass *gobject_class = G_OBJECT_CLASS (klass);
GstElementClass *gstelement_class = GST_ELEMENT_CLASS (klass);
+ parent_class = g_type_class_peek_parent (klass);
gobject_class->get_property =
GST_DEBUG_FUNCPTR (gst_ducati_viddec_get_property);
}
static void
-gst_ducati_viddec_init (GstDucatiVidDec * self, GstDucatiVidDecClass * klass)
+gst_ducati_viddec_init (GstDucatiVidDec * self, gpointer klass)
{
GstElementClass *gstelement_class = GST_ELEMENT_CLASS (klass);
@@ -1702,20 +1807,12 @@ gst_ducati_viddec_init (GstDucatiVidDec * self, GstDucatiVidDecClass * klass)
self->sinkpad =
gst_pad_new_from_template (gst_element_class_get_pad_template
(gstelement_class, "sink"), "sink");
- gst_pad_set_setcaps_function (self->sinkpad,
- GST_DEBUG_FUNCPTR (gst_ducati_viddec_sink_setcaps));
- gst_pad_set_chain_function (self->sinkpad,
- GST_DEBUG_FUNCPTR (gst_ducati_viddec_chain));
- gst_pad_set_event_function (self->sinkpad,
- GST_DEBUG_FUNCPTR (gst_ducati_viddec_event));
+ gst_pad_set_chain_function (self->sinkpad, gst_ducati_viddec_chain);
+ gst_pad_set_event_function (self->sinkpad, gst_ducati_viddec_event);
self->srcpad = gst_pad_new_from_static_template (&src_factory, "src");
- gst_pad_set_event_function (self->srcpad,
- GST_DEBUG_FUNCPTR (gst_ducati_viddec_src_event));
- gst_pad_set_query_function (self->srcpad,
- GST_DEBUG_FUNCPTR (gst_ducati_viddec_src_query));
- gst_pad_set_getcaps_function (self->srcpad,
- GST_DEBUG_FUNCPTR (gst_ducati_viddec_src_getcaps));
+ gst_pad_set_event_function (self->srcpad, gst_ducati_viddec_src_event);
+ gst_pad_set_query_function (self->srcpad, gst_ducati_viddec_src_query);
gst_element_add_pad (GST_ELEMENT (self), self->sinkpad);
gst_element_add_pad (GST_ELEMENT (self), self->srcpad);
self->first_in_buffer = TRUE;
self->first_out_buffer = FALSE;
self->interlaced = FALSE;
- self->send_crop_event = TRUE;
#ifdef USE_DTS_PTS_CODE
self->dts_ridx = self->dts_widx = 0;
@@ -1744,6 +1840,12 @@ gst_ducati_viddec_init (GstDucatiVidDec * self, GstDucatiVidDecClass * klass)
self->pageMemType = XDM_MEMTYPE_TILEDPAGE;
+ self->queried_external_pool = FALSE;
+ self->externalpool = NULL;
+
+ self->codecdata = NULL;
+ self->codecdatasize = 0;
+
gst_segment_init (&self->segment, GST_FORMAT_UNDEFINED);
self->qos_proportion = 1;