diff --git a/src/gstducatividdec.c b/src/gstducatividdec.c
index 36f04a00691fa74e8873b39de2b0a978758bd559..ab3147dd4fb54cea58833c8dfefad6c4adf38278 100644 (file)
--- a/src/gstducatividdec.c
+++ b/src/gstducatividdec.c
+#define USE_DTS_PTS_CODE
/*
* GStreamer
* Copyright (c) 2010, Texas Instruments Incorporated
#endif
#include "gstducatividdec.h"
+#include "gstducatibufferpriv.h"
GST_BOILERPLATE (GstDucatiVidDec, gst_ducati_viddec, GstElement,
GST_TYPE_ELEMENT);
dce_free (self->outArgs);
self->outArgs = NULL;
}
+
+ if (self->device) {
+ dce_deinit (self->device);
+ self->device = NULL;
+ }
}
static gboolean
engine_open (GstDucatiVidDec * self)
{
gboolean ret;
+ int ec;
if (G_UNLIKELY (self->engine)) {
return TRUE;
}
+ if (self->device == NULL) {
+ self->device = dce_init ();
+ if (self->device == NULL) {
+ GST_ERROR_OBJECT (self, "dce_init() failed");
+ return FALSE;
+ }
+ }
+
GST_DEBUG_OBJECT (self, "opening engine");
- self->engine = Engine_open ((String) "ivahd_vidsvr", NULL, NULL);
+ self->engine = Engine_open ((String) "ivahd_vidsvr", NULL, &ec);
if (G_UNLIKELY (!self->engine)) {
GST_ERROR_OBJECT (self, "could not create engine");
return FALSE;
codec_delete (GstDucatiVidDec * self)
{
if (self->pool) {
- gst_ducati_bufferpool_destroy (self->pool);
+ gst_drm_buffer_pool_destroy (self->pool);
self->pool = NULL;
}
self->codec = NULL;
}
- if (self->input) {
- MemMgr_Free (self->input);
- self->input = NULL;
+ if (self->input_bo) {
+ omap_bo_del (self->input_bo);
+ self->input_bo = NULL;
}
}
self->first_out_buffer = TRUE;
/* allocate input buffer and initialize inBufs: */
+ /* FIXME: needed size here has nothing to do with width * height */
+ self->input_bo = omap_bo_new (self->device,
+ self->width * self->height, OMAP_BO_WC);
+ self->input = omap_bo_map (self->input_bo);
self->inBufs->numBufs = 1;
- self->input = gst_ducati_alloc_1d (self->width * self->height);
- self->inBufs->descs[0].buf = (XDAS_Int8 *) TilerMem_VirtToPhys (self->input);
- self->inBufs->descs[0].memType = XDM_MEMTYPE_RAW;
+ self->inBufs->descs[0].buf = (XDAS_Int8 *) omap_bo_handle (self->input_bo);
return TRUE;
}
static inline GstBuffer *
-codec_bufferpool_get (GstDucatiVidDec * self, GstBuffer * buf)
+codec_buffer_pool_get (GstDucatiVidDec * self, GstBuffer * buf)
{
if (G_UNLIKELY (!self->pool)) {
- guint size;
-
- size = gst_video_format_get_size (GST_VIDEO_FORMAT_NV12,
+ guint size = gst_video_format_get_size (GST_VIDEO_FORMAT_NV12,
self->padded_width, self->padded_height);
+
GST_DEBUG_OBJECT (self, "creating bufferpool");
- self->pool = gst_ducati_bufferpool_new (GST_ELEMENT (self),
- GST_PAD_CAPS (self->srcpad), size);
+ self->pool = gst_drm_buffer_pool_new (GST_ELEMENT (self),
+ dce_get_fd (), GST_PAD_CAPS (self->srcpad), size);
}
- return GST_BUFFER (gst_ducati_bufferpool_get (self->pool, buf));
+ return GST_BUFFER (gst_drm_buffer_pool_get (self->pool, FALSE));
+}
+
+static GstDucatiBufferPriv *
+get_buffer_priv (GstDucatiVidDec * self, GstBuffer * buf)
+{
+ GstDucatiBufferPriv *priv = gst_ducati_buffer_priv_get (buf);
+ if (!priv) {
+ GstVideoFormat format = GST_VIDEO_FORMAT_NV12;
+ GstDmaBuf *dmabuf = gst_buffer_get_dma_buf (buf);
+
+ /* if it isn't a dmabuf buffer that we can import, then there
+ * is nothing we can do with it:
+ */
+ if (!dmabuf) {
+ GST_DEBUG_OBJECT (self, "not importing non dmabuf buffer");
+ return NULL;
+ }
+
+ priv = gst_ducati_buffer_priv_new ();
+
+ priv->bo = omap_bo_from_dmabuf (self->device, gst_dma_buf_get_fd (dmabuf));
+
+ priv->uv_offset = gst_video_format_get_component_offset (format,
+ 1, self->stride, self->padded_height);
+ priv->size = gst_video_format_get_size (format,
+ self->stride, self->padded_height);
+
+ gst_ducati_buffer_priv_set (buf, priv);
+ gst_mini_object_unref (GST_MINI_OBJECT (priv));
+ }
+ return priv;
}
static XDAS_Int32
codec_prepare_outbuf (GstDucatiVidDec * self, GstBuffer ** buf,
gboolean force_internal)
{
- XDAS_Int16 y_type, uv_type;
- guint8 *y_vaddr, *uv_vaddr;
- SSPtr y_paddr, uv_paddr;
+ GstDucatiBufferPriv *priv = NULL;
+
+ if (!force_internal)
+ priv = get_buffer_priv (self, *buf);
- if (force_internal) {
+ if (!priv) {
GstBuffer *orig = *buf;
GST_DEBUG_OBJECT (self, "internal bufferpool forced");
- *buf = codec_bufferpool_get (self, NULL);
+ *buf = codec_buffer_pool_get (self, NULL);
GST_BUFFER_TIMESTAMP (*buf) = GST_BUFFER_TIMESTAMP (orig);
GST_BUFFER_DURATION (*buf) = GST_BUFFER_DURATION (orig);
gst_buffer_unref (orig);
return codec_prepare_outbuf (self, buf, FALSE);
}
- y_vaddr = GST_BUFFER_DATA (*buf);
- uv_vaddr = y_vaddr + self->stride * self->padded_height;
-
- y_paddr = TilerMem_VirtToPhys (y_vaddr);
- uv_paddr = TilerMem_VirtToPhys (uv_vaddr);
-
- y_type = gst_ducati_get_mem_type (y_paddr);
- uv_type = gst_ducati_get_mem_type (uv_paddr);
- /* FIXME: workaround for the vc1 codec expecting _RAW when it's actually
- * _TILEDPAGE... should be removed once the codec is fixed */
- if (y_type == XDM_MEMTYPE_TILEDPAGE && self->pageMemType != y_type)
- y_type = self->pageMemType;
- if (uv_type == XDM_MEMTYPE_TILEDPAGE && self->pageMemType != uv_type)
- uv_type = self->pageMemType;
-
- if (y_type < 0 || uv_type < 0) {
- GST_DEBUG_OBJECT (self, "non TILER buffer, fallback to bufferpool");
- *buf = codec_bufferpool_get (self, *buf);
- return codec_prepare_outbuf (self, buf, FALSE);
- }
-
- if (!self->outBufs->numBufs) {
- /* initialize output buffer type */
- self->outBufs->numBufs = 2;
- self->outBufs->descs[0].memType = y_type;
- self->outBufs->descs[1].memType = uv_type;
- if (y_type == XDM_MEMTYPE_RAW || y_type == XDM_MEMTYPE_TILEDPAGE) {
- self->outBufs->descs[0].bufSize.bytes =
- self->stride * self->padded_height;
- self->outBufs->descs[1].bufSize.bytes =
- self->stride * self->padded_height / 2;
- } else {
- self->outBufs->descs[0].bufSize.tileMem.width = self->padded_width;
- self->outBufs->descs[0].bufSize.tileMem.height = self->padded_height;
- /* note that UV interleaved width is same a Y: */
- self->outBufs->descs[1].bufSize.tileMem.width = self->padded_width;
- self->outBufs->descs[1].bufSize.tileMem.height = self->padded_height / 2;
- }
- } else {
- /* verify output buffer type matches what we've already given
- * to the codec
- */
- if ((self->outBufs->descs[0].memType != y_type) ||
- (self->outBufs->descs[1].memType != uv_type)) {
- GST_DEBUG_OBJECT (self, "buffer mismatch, fallback to bufferpool");
- *buf = codec_bufferpool_get (self, *buf);
- return codec_prepare_outbuf (self, buf, FALSE);
- }
- }
-
- self->outBufs->descs[0].buf = (XDAS_Int8 *) y_paddr;
- self->outBufs->descs[1].buf = (XDAS_Int8 *) uv_paddr;
+ self->outBufs->numBufs = 2;
+ self->outBufs->descs[0].memType = XDM_MEMTYPE_BO;
+ self->outBufs->descs[0].buf = (XDAS_Int8 *) omap_bo_handle (priv->bo);
+ self->outBufs->descs[0].bufSize.bytes = priv->uv_offset;
+ self->outBufs->descs[1].memType = XDM_MEMTYPE_BO_OFFSET;
+ self->outBufs->descs[1].buf = (XDAS_Int8 *) priv->uv_offset;
+ self->outBufs->descs[1].bufSize.bytes = priv->size - priv->uv_offset;
- return (XDAS_Int32) * buf; // XXX use lookup table
+ return (XDAS_Int32) * buf;
}
static GstBuffer *
codec_get_outbuf (GstDucatiVidDec * self, XDAS_Int32 id)
{
- GstBuffer *buf = (GstBuffer *) id; // XXX use lookup table
+ GstBuffer *buf = (GstBuffer *) id;
+
if (buf) {
+ g_hash_table_insert (self->passed_in_bufs, buf, buf);
+
gst_buffer_ref (buf);
}
return buf;
static void
codec_unlock_outbuf (GstDucatiVidDec * self, XDAS_Int32 id)
{
- GstBuffer *buf = (GstBuffer *) id; // XXX use lookup table
+ GstBuffer *buf = (GstBuffer *) id;
+
if (buf) {
GST_DEBUG_OBJECT (self, "free buffer: %d %p", id, buf);
- gst_buffer_unref (buf);
+ g_hash_table_remove (self->passed_in_bufs, buf);
+ }
+}
+
+static GstFlowReturn
+gst_ducati_viddec_push_earliest (GstDucatiVidDec * self)
+{
+ guint64 earliest_order = G_MAXUINT64;
+ guint earliest_index = 0, i;
+ GstBuffer *buf;
+
+ if (self->backlog_nframes == 0)
+ return GST_FLOW_OK;
+
+ /* work out which frame has the earliest poc */
+ for (i = 0; i < self->backlog_nframes; i++) {
+ guint64 order = GST_BUFFER_OFFSET_END (self->backlog_frames[i]);
+ if (earliest_order == G_MAXUINT64 || order < earliest_order) {
+ earliest_order = order;
+ earliest_index = i;
+ }
+ }
+
+ /* send it, giving away the ref */
+ buf = self->backlog_frames[earliest_index];
+ self->backlog_frames[earliest_index] =
+ self->backlog_frames[--self->backlog_nframes];
+ GST_DEBUG_OBJECT (self, "Actually pushing backlog buffer %" GST_PTR_FORMAT,
+ buf);
+ return gst_pad_push (self->srcpad, buf);
+}
+
+static void
+gst_ducati_viddec_on_flush (GstDucatiVidDec * self, gboolean eos)
+{
+ /* push everything on the backlog, ignoring errors */
+ while (self->backlog_nframes > 0) {
+ gst_ducati_viddec_push_earliest (self);
}
}
static gint
-codec_process (GstDucatiVidDec * self, gboolean send, gboolean flush)
+codec_process (GstDucatiVidDec * self, gboolean send, gboolean flush,
+ GstFlowReturn * flow_ret)
{
gint err;
GstClockTime t;
GstBuffer *outbuf = NULL;
gint i;
GstDucatiVidDecClass *klass = GST_DUCATIVIDDEC_GET_CLASS (self);
+ GstFlowReturn ret = GST_FLOW_OK;
+ if (flow_ret)
+ /* never leave flow_ret uninitialized */
+ *flow_ret = GST_FLOW_OK;
memset (&self->outArgs->outputID, 0, sizeof (self->outArgs->outputID));
memset (&self->outArgs->freeBufID, 0, sizeof (self->outArgs->freeBufID));
if (err) {
GST_WARNING_OBJECT (self, "err=%d, extendedError=%08x",
err, self->outArgs->extendedError);
+ gst_ducati_log_extended_error_info (self->outArgs->extendedError);
err = VIDDEC3_control (self->codec, XDM_GETSTATUS,
self->dynParams, self->status);
- if (!err) {
+ if (err) {
GST_WARNING_OBJECT (self, "XDM_GETSTATUS: err=%d, extendedError=%08x",
err, self->status->extendedError);
+ gst_ducati_log_extended_error_info (self->status->extendedError);
}
if (flush)
self->outArgs->extendedError, self->status->extendedError);
}
- for (i = 0; self->outArgs->outputID[i]; i++) {
+ /* we now let the codec decide */
+ self->dynParams->newFrameFlag = XDAS_FALSE;
+
+ if (err == XDM_EFAIL)
+ goto skip_outbuf_processing;
+
+ for (i = 0; i < IVIDEO2_MAX_IO_BUFFERS && self->outArgs->outputID[i]; i++) {
gboolean interlaced;
+ /* Getting an extra reference for the decoder */
outbuf = codec_get_outbuf (self, self->outArgs->outputID[i]);
-
interlaced =
self->outArgs->decodedBufs.contentType ==
IVIDEO_PROGRESSIVE ? FALSE : TRUE;
GST_INFO_OBJECT (self, "changing interlace field in caps");
gst_caps_set_simple (caps, "interlaced", G_TYPE_BOOLEAN, interlaced,
NULL);
- gst_ducati_bufferpool_set_caps (self->pool, caps);
+ gst_drm_buffer_pool_set_caps (self->pool, caps);
if (!gst_pad_set_caps (self->srcpad, caps)) {
GST_ERROR_OBJECT (self,
"downstream didn't want to change interlace mode");
if (G_UNLIKELY (self->send_crop_event) && send) {
gint crop_width, crop_height;
- GstDucatiVidDecClass *klass = GST_DUCATIVIDDEC_GET_CLASS (self);
/* send region of interest to sink on first buffer: */
XDM_Rect *r = &(self->outArgs->displayBufs.bufDesc[0].activeFrameRegion);
if (crop_height > self->input_height)
crop_height = self->input_height;
- if (self->interlaced && !strcmp (klass->codec_name, "ivahd_mpeg2vdec"))
- crop_height = crop_height / 2;
-
GST_INFO_OBJECT (self, "active frame region %d, %d, %d, %d, crop %dx%d",
r->topLeft.x, r->topLeft.y, r->bottomRight.x, r->bottomRight.y,
crop_width, crop_height);
gst_event_new_crop (r->topLeft.y, r->topLeft.x,
crop_width, crop_height));
+ if (self->crop)
+ gst_video_crop_unref (self->crop);
+
+ self->crop = gst_video_crop_new (r->topLeft.y, r->topLeft.x,
+ crop_width, crop_height);
+
self->send_crop_event = FALSE;
}
if (G_UNLIKELY (self->first_out_buffer) && send) {
- GstDucatiBufferPool *pool;
+ GstDRMBufferPool *pool;
self->first_out_buffer = FALSE;
/* Destroy the pool so the buffers we used so far are eventually released.
*/
pool = self->pool;
self->pool = NULL;
- gst_ducati_bufferpool_destroy (pool);
+ gst_drm_buffer_pool_destroy (pool);
}
if (send) {
GstClockTime ts;
- if (GST_IS_DUCATIBUFFER (outbuf)) {
- outbuf = gst_ducati_buffer_get (GST_DUCATIBUFFER (outbuf));
- }
-
ts = GST_BUFFER_TIMESTAMP (outbuf);
GST_DEBUG_OBJECT (self, "got buffer: %d %p (%" GST_TIME_FORMAT ")",
i, outbuf, GST_TIME_ARGS (ts));
+#ifdef USE_DTS_PTS_CODE
if (self->ts_may_be_pts) {
if ((self->last_pts != GST_CLOCK_TIME_NONE) && (self->last_pts > ts)) {
GST_DEBUG_OBJECT (self, "detected PTS going backwards, "
self->ts_is_pts = TRUE;
}
}
+#endif
self->last_pts = ts;
gst_buffer_set_caps (outbuf, GST_PAD_CAPS (self->srcpad));
}
- gst_pad_push (self->srcpad, outbuf);
+ if (self->crop)
+ gst_buffer_set_video_crop (outbuf, self->crop);
+
+ ret = klass->push_output (self, outbuf);
+ if (flow_ret)
+ *flow_ret = ret;
+ if (ret != GST_FLOW_OK) {
+ GST_WARNING_OBJECT (self, "push failed %s", gst_flow_get_name (ret));
+ /* just unref the remaining buffers (if any) */
+ send = FALSE;
+ }
} else {
- GST_DEBUG_OBJECT (self, "free buffer: %d %p", i, outbuf);
+ GST_DEBUG_OBJECT (self, "Buffer not pushed, dropping 'chain' ref: %d %p",
+ i, outbuf);
+
gst_buffer_unref (outbuf);
}
}
- for (i = 0; self->outArgs->freeBufID[i]; i++) {
+skip_outbuf_processing:
+ for (i = 0; i < IVIDEO2_MAX_IO_BUFFERS && self->outArgs->freeBufID[i]; i++) {
codec_unlock_outbuf (self, self->outArgs->freeBufID[i]);
}
gboolean
gst_ducati_viddec_codec_flush (GstDucatiVidDec * self, gboolean eos)
{
- gint err;
+ gint err = FALSE;
GST_DEBUG_OBJECT (self, "flush: eos=%d", eos);
+ GST_DUCATIVIDDEC_GET_CLASS (self)->on_flush (self, eos);
+
/* note: flush is synchronized against _chain() to avoid calling
* the codec from multiple threads
*/
GST_PAD_STREAM_LOCK (self->sinkpad);
+#ifdef USE_DTS_PTS_CODE
self->dts_ridx = self->dts_widx = 0;
self->last_dts = self->last_pts = GST_CLOCK_TIME_NONE;
self->ts_may_be_pts = TRUE;
self->ts_is_pts = FALSE;
+#endif
self->wait_keyframe = TRUE;
+ self->in_size = 0;
+ self->needs_flushing = FALSE;
+ self->need_out_buf = TRUE;
if (G_UNLIKELY (self->first_in_buffer)) {
- return TRUE;
+ goto out;
}
if (G_UNLIKELY (!self->codec)) {
GST_WARNING_OBJECT (self, "no codec");
- return TRUE;
+ goto out;
}
err = VIDDEC3_control (self->codec, XDM_FLUSH, self->dynParams, self->status);
}
self->inBufs->descs[0].bufSize.bytes = 0;
+ self->inBufs->numBufs = 0;
self->inArgs->numBytes = 0;
self->inArgs->inputID = 0;
+ self->outBufs->numBufs = 0;
do {
- err = codec_process (self, eos, TRUE);
+ err = codec_process (self, eos, TRUE, NULL);
} while (err != XDM_EFAIL);
+ /* We flushed the decoder, we can now remove the buffer that have never been
+ * unrefed in it */
+ g_hash_table_remove_all (self->passed_in_bufs);
+
+ /* reset outArgs in case we're flushing in codec_process trying to do error
+ * recovery */
+ memset (&self->outArgs->outputID, 0, sizeof (self->outArgs->outputID));
+ memset (&self->outArgs->freeBufID, 0, sizeof (self->outArgs->freeBufID));
+
+ self->dynParams->newFrameFlag = XDAS_TRUE;
+
+ /* Reset the push buffer and YUV buffers */
+ self->inBufs->numBufs = 1;
+ self->outBufs->numBufs = 2;
+
/* on a flush, it is normal (and not an error) for the last _process() call
* to return an error..
*/
if (G_UNLIKELY (!self->status)) {
return FALSE;
}
+ memset (self->status, 0, status_sz);
self->status->size = status_sz;
/* allocate inBufs/outBufs: */
static GstBuffer *
gst_ducati_viddec_push_input (GstDucatiVidDec * self, GstBuffer * buf)
{
+ /* If we're about to push a keyframe, then we can flush all the frames
+ we currently have queued. For formats such as H264, this is actually
+ necessary as picture order count is local to each IDR + set of non
+ IDR frames, so will restart at 0 when next IDR frames comes in. For
+ other formats, it is not necessary, but avoids buffering frames that
+ do not need to be. */
+ if (!GST_BUFFER_FLAG_IS_SET (buf, GST_BUFFER_FLAG_DELTA_UNIT)) {
+ GST_DEBUG_OBJECT (self, "Got keyframe, pushing %u frames",
+ self->backlog_nframes);
+ while (self->backlog_nframes > 0) {
+ gst_ducati_viddec_push_earliest (self);
+ }
+ }
+
if (G_UNLIKELY (self->first_in_buffer) && self->codec_data) {
push_input (self, GST_BUFFER_DATA (self->codec_data),
GST_BUFFER_SIZE (self->codec_data));
return NULL;
}
+static GstFlowReturn
+gst_ducati_viddec_push_output (GstDucatiVidDec * self, GstBuffer * buf)
+{
+ GstFlowReturn ret = GST_FLOW_OK;
+
+ /* add the frame to the list, the array will own the ref */
+ GST_DEBUG_OBJECT (self, "Adding buffer %" GST_PTR_FORMAT " to backlog", buf);
+ self->backlog_frames[self->backlog_nframes++] = buf;
+
+ /* push till we have no more than the max needed, or error */
+ while (self->backlog_nframes > self->backlog_maxframes) {
+ ret = gst_ducati_viddec_push_earliest (self);
+ if (ret != GST_FLOW_OK)
+ break;
+ }
+
+ return ret;
+}
+
static gint
gst_ducati_viddec_handle_error (GstDucatiVidDec * self, gint ret,
gint extended_error, gint status_extended_error)
/* GstElement vmethod implementations */
static gboolean
-gst_ducati_viddec_sink_setcaps (GstPad * pad, GstCaps * caps)
+gst_ducati_viddec_set_sink_caps (GstDucatiVidDec * self, GstCaps * caps)
{
gboolean ret = TRUE;
- GstDucatiVidDec *self = GST_DUCATIVIDDEC (gst_pad_get_parent (pad));
GstDucatiVidDecClass *klass = GST_DUCATIVIDDEC_GET_CLASS (self);
GstStructure *s;
GstCaps *outcaps = NULL;
gint par_width, par_height;
gboolean par_present;
- GST_INFO_OBJECT (self, "setcaps (sink): %" GST_PTR_FORMAT, caps);
-
s = gst_caps_get_structure (caps, 0);
if (!klass->parse_caps (self, s)) {
GST_WARNING_OBJECT (self, "missing required fields");
ret = gst_pad_set_caps (self->srcpad, outcaps);
- GST_INFO_OBJECT (self, "set caps done %d, %"GST_PTR_FORMAT,
- ret, outcaps);
+ GST_INFO_OBJECT (self, "set caps done %d, %" GST_PTR_FORMAT, ret, outcaps);
+
+ /* default to no reordering */
+ self->backlog_maxframes = 0;
out:
if (outcaps)
gst_caps_unref (outcaps);
+
+ return ret;
+}
+
+static gboolean
+gst_ducati_viddec_sink_setcaps (GstPad * pad, GstCaps * caps)
+{
+ gboolean ret = TRUE;
+ GstDucatiVidDec *self = GST_DUCATIVIDDEC (gst_pad_get_parent (pad));
+ GstDucatiVidDecClass *klass = GST_DUCATIVIDDEC_GET_CLASS (self);
+
+ GST_INFO_OBJECT (self, "setcaps (sink): %" GST_PTR_FORMAT, caps);
+
+ ret = klass->set_sink_caps (self, caps);
+
gst_object_unref (self);
return ret;
for (i = 0; i < gst_caps_get_size (caps); i++) {
GstStructure *structure;
GstStructure *modified_structure;
+ GValue value = { 0 };
structure = gst_caps_get_structure (caps, i);
gst_caps_append_structure (outcaps, gst_structure_copy (structure));
if (gst_structure_has_name (structure, "video/x-raw-yuv")) {
gst_structure_set_name (modified_structure, "video/x-raw-yuv-strided");
+ g_value_init (&value, GST_TYPE_INT_RANGE);
+ gst_value_set_int_range (&value, 0, G_MAXINT);
+ gst_structure_set_value (modified_structure, "rowstride", &value);
gst_caps_append_structure (outcaps, modified_structure);
+ g_value_unset (&value);
} else {
gst_structure_set_name (modified_structure, "video/x-raw-yuv");
gst_structure_remove_field (modified_structure, "rowstride");
GstDucatiVidDecClass *klass = GST_DUCATIVIDDEC_GET_CLASS (self);
GST_DEBUG_OBJECT (self, "query: %" GST_PTR_FORMAT, query);
- res = klass->query(self, pad, query, &forward);
+ res = klass->query (self, pad, query, &forward);
if (res && forward)
res = gst_pad_query_default (pad, query);
GST_TIME_ARGS (qostime), GST_TIME_ARGS (self->qos_earliest_time), diff,
self->qos_proportion);
- if (klass->drop_frame (self, buf, diff)) {
+ if (klass->can_drop_frame (self, buf, diff)) {
GST_INFO_OBJECT (self, "dropping frame");
return FALSE;
}
}
static gboolean
-gst_ducati_viddec_drop_frame (GstDucatiVidDec * self, GstBuffer * buf,
+gst_ducati_viddec_can_drop_frame (GstDucatiVidDec * self, GstBuffer * buf,
gint64 diff)
{
gboolean is_keyframe = !GST_BUFFER_FLAG_IS_SET (buf,
{
GstDucatiVidDec *self = GST_DUCATIVIDDEC (GST_OBJECT_PARENT (pad));
GstClockTime ts = GST_BUFFER_TIMESTAMP (buf);
- GstFlowReturn ret;
+ GstFlowReturn ret = GST_FLOW_OK;
Int32 err;
GstBuffer *outbuf = NULL;
GstCaps *outcaps = NULL;
if (G_UNLIKELY (!self->engine)) {
GST_ERROR_OBJECT (self, "no engine");
+ gst_buffer_unref (buf);
return GST_FLOW_ERROR;
}
ret = gst_pad_alloc_buffer (self->srcpad, 0, self->outsize,
GST_PAD_CAPS (self->srcpad), &outbuf);
if (ret != GST_FLOW_OK) {
- GST_ERROR_OBJECT (self, "alloc_buffer failed %s", gst_flow_get_name (ret));
+ GST_WARNING_OBJECT (self, "alloc_buffer failed %s",
+ gst_flow_get_name (ret));
+ gst_buffer_unref (buf);
return ret;
}
if (G_UNLIKELY (!self->codec)) {
if (!codec_create (self)) {
GST_ERROR_OBJECT (self, "could not create codec");
+ gst_buffer_unref (buf);
+ gst_buffer_unref (outbuf);
return GST_FLOW_ERROR;
}
}
codec_prepare_outbuf (self, &outbuf, self->first_out_buffer);
if (!self->inArgs->inputID) {
GST_ERROR_OBJECT (self, "could not prepare output buffer");
+ gst_buffer_unref (buf);
return GST_FLOW_ERROR;
}
+ GST_BUFFER_OFFSET_END (outbuf) = GST_BUFFER_OFFSET_END (buf);
have_out_buf:
- self->in_size = 0;
buf = GST_DUCATIVIDDEC_GET_CLASS (self)->push_input (self, buf);
+#ifdef USE_DTS_PTS_CODE
if (ts != GST_CLOCK_TIME_NONE) {
self->dts_queue[self->dts_widx++ % NDTS] = ts;
/* if next buffer has earlier ts than previous, then the ts
}
self->last_dts = ts;
}
+#endif
if (self->in_size == 0 && outbuf) {
GST_DEBUG_OBJECT (self, "no input, skipping process");
+
gst_buffer_unref (outbuf);
return GST_FLOW_OK;
}
self->inArgs->numBytes = self->in_size;
self->inBufs->descs[0].bufSize.bytes = self->in_size;
+ self->inBufs->descs[0].memType = XDM_MEMTYPE_BO;
- err = codec_process (self, TRUE, FALSE);
+ err = codec_process (self, TRUE, FALSE, &ret);
if (err) {
GST_ELEMENT_ERROR (self, STREAM, DECODE, (NULL),
("process returned error: %d %08x", err, self->outArgs->extendedError));
+ gst_ducati_log_extended_error_info (self->outArgs->extendedError);
+
return GST_FLOW_ERROR;
}
+ if (ret != GST_FLOW_OK) {
+ GST_WARNING_OBJECT (self, "push from codec_process failed %s",
+ gst_flow_get_name (ret));
+
+ return ret;
+ }
+
self->first_in_buffer = FALSE;
+ if (self->params->inputDataMode != IVIDEO_ENTIREFRAME) {
+ /* The copy could be avoided by playing with the buffer pointer,
+ but it seems to be rare and for not many bytes */
+ GST_DEBUG_OBJECT (self, "Consumed %d/%d (%d) bytes, %d left",
+ self->outArgs->bytesConsumed, self->in_size,
+ self->inArgs->numBytes, self->in_size - self->outArgs->bytesConsumed);
+ if (self->outArgs->bytesConsumed > 0) {
+ if (self->outArgs->bytesConsumed > self->in_size) {
+ GST_WARNING_OBJECT (self,
+ "Codec claims to have used more bytes than supplied");
+ self->in_size = 0;
+ } else {
+ if (self->outArgs->bytesConsumed < self->in_size) {
+ memmove (self->input, self->input + self->outArgs->bytesConsumed,
+ self->in_size - self->outArgs->bytesConsumed);
+ }
+ self->in_size -= self->outArgs->bytesConsumed;
+ }
+ }
+ } else {
+ self->in_size = 0;
+ }
+
if (self->outArgs->outBufsInUseFlag) {
GST_DEBUG_OBJECT (self, "outBufsInUseFlag set");
self->need_out_buf = FALSE;
goto allocate_buffer;
}
+ if (self->needs_flushing)
+ gst_ducati_viddec_codec_flush (self, FALSE);
+
return GST_FLOW_OK;
}
case GST_EVENT_FLUSH_STOP:
if (!gst_ducati_viddec_codec_flush (self, FALSE)) {
GST_ERROR_OBJECT (self, "could not flush");
+ gst_event_unref (event);
ret = FALSE;
}
gst_segment_init (&self->segment, GST_FORMAT_UNDEFINED);
@@ -1116,6 +1310,7 @@ gst_ducati_viddec_change_state (GstElement * element, GstStateChange transition)
{
GstStateChangeReturn ret = GST_STATE_CHANGE_SUCCESS;
GstDucatiVidDec *self = GST_DUCATIVIDDEC (element);
+ gboolean supported;
GST_DEBUG_OBJECT (self, "begin: changing state %s -> %s",
gst_element_state_get_name (GST_STATE_TRANSITION_CURRENT (transition)),
@@ -1127,6 +1322,16 @@ gst_ducati_viddec_change_state (GstElement * element, GstStateChange transition)
GST_ERROR_OBJECT (self, "could not open");
return GST_STATE_CHANGE_FAILURE;
}
+ /* try to create/destroy the codec here, it may not be supported */
+ supported = codec_create (self);
+ codec_delete (self);
+ self->codec = NULL;
+ if (!supported) {
+ GST_ERROR_OBJECT (element, "Failed to create codec %s, not supported",
+ GST_DUCATIVIDDEC_GET_CLASS (self)->codec_name);
+ engine_close (self);
+ return GST_STATE_CHANGE_FAILURE;
+ }
break;
default:
break;
{
GstDucatiVidDec *self = GST_DUCATIVIDDEC (obj);
+
switch (prop_id) {
case PROP_VERSION:{
int err;
- char *version = gst_ducati_alloc_1d (VERSION_LENGTH);
-
- /* in case something fails: */
- snprintf (version, VERSION_LENGTH, "unsupported");
+ char *version = NULL;
if (!self->engine)
engine_open (self);
codec_create (self);
if (self->codec) {
- self->status->data.buf = (XDAS_Int8 *) TilerMem_VirtToPhys (version);
+ version = dce_alloc (VERSION_LENGTH);
+ self->status->data.buf = (XDAS_Int8 *) version;
self->status->data.bufSize = VERSION_LENGTH;
err = VIDDEC3_control (self->codec, XDM_GETVERSION,
}
g_value_set_string (value, version);
-
- MemMgr_Free (version);
+ if (version)
+ dce_free (version);
break;
}
codec_delete (self);
engine_close (self);
+ /* Will unref the remaining buffers if needed */
+ g_hash_table_unref (self->passed_in_bufs);
if (self->codec_data) {
gst_buffer_unref (self->codec_data);
self->codec_data = NULL;
GST_DEBUG_FUNCPTR (gst_ducati_viddec_allocate_params);
klass->push_input = GST_DEBUG_FUNCPTR (gst_ducati_viddec_push_input);
klass->handle_error = GST_DEBUG_FUNCPTR (gst_ducati_viddec_handle_error);
- klass->drop_frame = GST_DEBUG_FUNCPTR (gst_ducati_viddec_drop_frame);
+ klass->can_drop_frame = GST_DEBUG_FUNCPTR (gst_ducati_viddec_can_drop_frame);
klass->query = GST_DEBUG_FUNCPTR (gst_ducati_viddec_query);
+ klass->push_output = GST_DEBUG_FUNCPTR (gst_ducati_viddec_push_output);
+ klass->on_flush = GST_DEBUG_FUNCPTR (gst_ducati_viddec_on_flush);
+ klass->set_sink_caps = GST_DEBUG_FUNCPTR (gst_ducati_viddec_set_sink_caps);
g_object_class_install_property (gobject_class, PROP_VERSION,
g_param_spec_string ("version", "Version",
@@ -1300,10 +1509,12 @@ gst_ducati_viddec_init (GstDucatiVidDec * self, GstDucatiVidDecClass * klass)
self->interlaced = FALSE;
self->send_crop_event = TRUE;
+#ifdef USE_DTS_PTS_CODE
self->dts_ridx = self->dts_widx = 0;
self->last_dts = self->last_pts = GST_CLOCK_TIME_NONE;
self->ts_may_be_pts = TRUE;
self->ts_is_pts = FALSE;
+#endif
self->pageMemType = XDM_MEMTYPE_TILEDPAGE;
@@ -1314,4 +1525,12 @@ gst_ducati_viddec_init (GstDucatiVidDec * self, GstDucatiVidDecClass * klass)
self->wait_keyframe = TRUE;
self->need_out_buf = TRUE;
+ self->device = NULL;
+ self->input_bo = NULL;
+
+ self->backlog_maxframes = 0;
+ self->backlog_nframes = 0;
+
+ self->passed_in_bufs = g_hash_table_new_full (g_direct_hash, g_direct_equal,
+ NULL, (GDestroyNotify) gst_buffer_unref);
}