diff --git a/src/gstducatividdec.c b/src/gstducatividdec.c
index 22e0d516971fff72e44ac8543a8ad5b5c49d16f4..efebe107da111085769d1560c5501de8ca79d2ae 100644 (file)
--- a/src/gstducatividdec.c
+++ b/src/gstducatividdec.c
*/
#ifdef HAVE_CONFIG_H
-# include <config.h>
+#include <config.h>
#endif
#include "gstducatividdec.h"
#include "gstducatibufferpriv.h"
+#include <stdlib.h>
-GST_BOILERPLATE (GstDucatiVidDec, gst_ducati_viddec, GstElement,
- GST_TYPE_ELEMENT);
+#define VERSION_LENGTH 256
+
+static void gst_ducati_viddec_class_init (GstDucatiVidDecClass * klass);
+static void gst_ducati_viddec_init (GstDucatiVidDec * self, gpointer klass);
+static void gst_ducati_viddec_base_init (gpointer gclass);
+static GstElementClass *parent_class = NULL;
+
+GType
+gst_ducati_viddec_get_type (void)
+{
+ static GType ducati_viddec_type = 0;
+
+ if (!ducati_viddec_type) {
+ static const GTypeInfo ducati_viddec_info = {
+ sizeof (GstDucatiVidDecClass),
+ (GBaseInitFunc) gst_ducati_viddec_base_init,
+ NULL,
+ (GClassInitFunc) gst_ducati_viddec_class_init,
+ NULL,
+ NULL,
+ sizeof (GstDucatiVidDec),
+ 0,
+ (GInstanceInitFunc) gst_ducati_viddec_init,
+ };
+
+ ducati_viddec_type = g_type_register_static (GST_TYPE_ELEMENT,
+ "GstDucatiVidDec", &ducati_viddec_info, 0);
+ }
+ return ducati_viddec_type;
+}
static GstStaticPadTemplate src_factory = GST_STATIC_PAD_TEMPLATE ("src",
GST_PAD_SRC,
GST_PAD_ALWAYS,
- GST_STATIC_CAPS (GST_VIDEO_CAPS_YUV_STRIDED ("NV12", "[ 0, max ]"))
+ GST_STATIC_CAPS (GST_VIDEO_CAPS_MAKE ("NV12"))
);
enum
PROP_0,
PROP_VERSION,
PROP_MAX_REORDER_FRAMES,
+ PROP_CODEC_DEBUG_INFO
};
/* helper functions */
static void
engine_close (GstDucatiVidDec * self)
{
- if (self->engine) {
- Engine_close (self->engine);
- self->engine = NULL;
- }
-
if (self->params) {
dce_free (self->params);
self->params = NULL;
self->outArgs = NULL;
}
+ if (self->engine) {
+ Engine_close (self->engine);
+ self->engine = NULL;
+ }
+
if (self->device) {
dce_deinit (self->device);
self->device = NULL;
static void
codec_delete (GstDucatiVidDec * self)
{
- if (self->pool) {
- gst_drm_buffer_pool_destroy (self->pool);
- self->pool = NULL;
- }
-
if (self->codec) {
+ GST_DEBUG ("Calling VIDDEC3_delete");
VIDDEC3_delete (self->codec);
self->codec = NULL;
}
if (self->input_bo) {
omap_bo_del (self->input_bo);
+ close ((int) self->inBufs->descs[0].buf);
self->input_bo = NULL;
+ self->input = NULL;
}
}
static gboolean
codec_create (GstDucatiVidDec * self)
{
- gint err;
+ gint err, n;
const gchar *codec_name;
+ char *version = NULL;
codec_delete (self);
return FALSE;
}
+ GST_DEBUG ("Calling VIDDEC3_control XDM_SETPARAMS");
err =
VIDDEC3_control (self->codec, XDM_SETPARAMS, self->dynParams,
self->status);
}
self->first_in_buffer = TRUE;
- self->first_out_buffer = TRUE;
+ self->first_out_buffer = FALSE;
+
+ version = dce_alloc (VERSION_LENGTH);
+ if (version) {
+ self->status->data.buf = (XDAS_Int8 *) version;
+ self->status->data.bufSize = VERSION_LENGTH;
+
+ GST_DEBUG ("Calling VIDDEC3_control XDM_GETVERSION");
+ err = VIDDEC3_control (self->codec, XDM_GETVERSION,
+ self->dynParams, self->status);
+
+ if (err) {
+ GST_ERROR_OBJECT (self, "failed XDM_GETVERSION");
+ } else
+ GST_DEBUG ("Codec version %s", self->status->data.buf);
+
+ self->status->data.buf = NULL;
+ self->status->data.bufSize = 0;
+ dce_free (version);
+
+ }
+
/* allocate input buffer and initialize inBufs: */
/* FIXME: needed size here has nothing to do with width * height */
self->width * self->height, OMAP_BO_WC);
self->input = omap_bo_map (self->input_bo);
self->inBufs->numBufs = 1;
- self->inBufs->descs[0].buf = (XDAS_Int8 *) omap_bo_handle (self->input_bo);
+ /* IPC requires dmabuf fd in place of bo handle */
+ self->inBufs->descs[0].buf = (XDAS_Int8 *) omap_bo_dmabuf (self->input_bo);
+
+ /* Actual buffers will be set later, as they will be different for every
+ frame. We allow derived classes to add their own buffers, however, so
+ we initialize the number of outBufs here, counting the number of extra
+ buffers required, including "holes" in planes, which may not be filled
+ if not assigned. */
+ self->outBufs->numBufs = 2; /* luma and chroma planes, always */
+ for (n = 0; n < 3; n++)
+ if (self->params->metadataType[n] != IVIDEO_METADATAPLANE_NONE)
+ self->outBufs->numBufs = 2 + n + 1;
return TRUE;
}
static inline GstBuffer *
codec_buffer_pool_get (GstDucatiVidDec * self, GstBuffer * buf)
{
+ GstBuffer *ret_buf;
+ GstCaps *caps = gst_pad_get_current_caps (self->srcpad);
+ GstStructure *conf;
+ GstVideoInfo info;
+ if (!gst_video_info_from_caps (&info, caps)) {
+ GST_WARNING_OBJECT (self, "No valid pad caps");
+ }
if (G_UNLIKELY (!self->pool)) {
- guint size = gst_video_format_get_size (GST_VIDEO_FORMAT_NV12,
- self->padded_width, self->padded_height);
+ GstAllocator *allocator;
+ int num_buffers = 0;
+ guint size =
+ GST_ROUND_UP_4 (self->padded_width) *
+ GST_ROUND_UP_2 (self->padded_height) * 3 / 2;
+
+ if (self->status->maxNumDisplayBufs)
+ num_buffers = MAX (6, self->status->maxNumDisplayBufs);
GST_DEBUG_OBJECT (self, "creating bufferpool");
- self->pool = gst_drm_buffer_pool_new (GST_ELEMENT (self),
- dce_get_fd (), GST_PAD_CAPS (self->srcpad), size);
- }
- return GST_BUFFER (gst_drm_buffer_pool_get (self->pool, FALSE));
+ GST_DEBUG_OBJECT (self, "%s\n",
+ gst_caps_to_string (gst_pad_get_current_caps (self->srcpad)));
+
+ allocator = gst_drm_allocator_get ();
+
+ if (!allocator) {
+ GST_DEBUG_OBJECT (self,
+ "Did not get a DRM allocator. Proceeding with default allocator");
+ }
+ self->pool = gst_buffer_pool_new ();
+ conf = gst_buffer_pool_get_config (GST_BUFFER_POOL (self->pool));
+ gst_buffer_pool_config_set_params (conf, caps, size, num_buffers,
+ num_buffers);
+ gst_buffer_pool_config_set_allocator (conf, allocator, NULL);
+ gst_buffer_pool_set_config (GST_BUFFER_POOL (self->pool), conf);
+ gst_buffer_pool_set_active (GST_BUFFER_POOL (self->pool), TRUE);
+ }
+ gst_buffer_pool_acquire_buffer (self->pool, &ret_buf, NULL);
+ gst_buffer_add_video_crop_meta (ret_buf);
+ /* Crop meta will be checked and consumed by codec_process */
+
+ return ret_buf;
}
-static GstDucatiBufferPriv *
+static GstMetaDucatiBufferPriv *
get_buffer_priv (GstDucatiVidDec * self, GstBuffer * buf)
{
- GstDucatiBufferPriv *priv = gst_ducati_buffer_priv_get (buf);
+ GstMetaDucatiBufferPriv *priv = gst_ducati_buffer_priv_get (buf);
if (!priv) {
GstVideoFormat format = GST_VIDEO_FORMAT_NV12;
- GstDmaBuf *dmabuf = gst_buffer_get_dma_buf (buf);
+ struct omap_bo *bo;
+ gint uv_offset, size;
+ GstMemory *mem = gst_buffer_peek_memory (buf, 0);
+ int fd = gst_fd_memory_get_fd (mem);
/* if it isn't a dmabuf buffer that we can import, then there
* is nothing we can do with it:
*/
- if (!dmabuf) {
+ if (fd < 0) {
GST_DEBUG_OBJECT (self, "not importing non dmabuf buffer");
return NULL;
}
- priv = gst_ducati_buffer_priv_new ();
-
- priv->bo = omap_bo_from_dmabuf (self->device, gst_dma_buf_get_fd (dmabuf));
-
- priv->uv_offset = gst_video_format_get_component_offset (format,
- 1, self->stride, self->padded_height);
- priv->size = gst_video_format_get_size (format,
- self->stride, self->padded_height);
-
- gst_ducati_buffer_priv_set (buf, priv);
- gst_mini_object_unref (GST_MINI_OBJECT (priv));
+ bo = omap_bo_from_dmabuf (self->device, fd);
+ uv_offset =
+ GST_ROUND_UP_4 (self->stride) * GST_ROUND_UP_2 (self->padded_height);
+ size =
+ GST_ROUND_UP_4 (self->stride) * GST_ROUND_UP_2 (self->padded_height) *
+ 3 / 2;
+ priv = gst_ducati_buffer_priv_set (buf, bo, uv_offset, size);
}
return priv;
}
codec_prepare_outbuf (GstDucatiVidDec * self, GstBuffer ** buf,
gboolean force_internal)
{
- GstDucatiBufferPriv *priv = NULL;
+ GstMetaDucatiBufferPriv *priv = NULL;
+ int fd = -1;
if (!force_internal)
priv = get_buffer_priv (self, *buf);
GST_DEBUG_OBJECT (self, "internal bufferpool forced");
*buf = codec_buffer_pool_get (self, NULL);
- GST_BUFFER_TIMESTAMP (*buf) = GST_BUFFER_TIMESTAMP (orig);
+ GST_BUFFER_PTS (*buf) = GST_BUFFER_PTS (orig);
GST_BUFFER_DURATION (*buf) = GST_BUFFER_DURATION (orig);
gst_buffer_unref (orig);
return codec_prepare_outbuf (self, buf, FALSE);
}
- self->outBufs->numBufs = 2;
- self->outBufs->descs[0].memType = XDM_MEMTYPE_BO;
- self->outBufs->descs[0].buf = (XDAS_Int8 *) omap_bo_handle (priv->bo);
+ /* There are at least two buffers. Derived classes may add codec specific
+ buffers (eg, debug info) after these two if they want to. */
+ GstMemory *mem = gst_buffer_peek_memory (*buf, 0);
+ fd = gst_fd_memory_get_fd (mem);
+
+ if (fd < 0) {
+ GST_DEBUG_OBJECT (self, "Invalid fd");
+ return 0;
+ }
+
+ /* XDM_MemoryType required by drm to allcoate buffer */
+ self->outBufs->descs[0].memType = XDM_MEMTYPE_RAW;
+ /* IPC requires dmabuf fd in place of bo handle */
+ self->outBufs->descs[0].buf = (XDAS_Int8 *) fd;
self->outBufs->descs[0].bufSize.bytes = priv->uv_offset;
- self->outBufs->descs[1].memType = XDM_MEMTYPE_BO_OFFSET;
- self->outBufs->descs[1].buf = (XDAS_Int8 *) priv->uv_offset;
+ self->outBufs->descs[1].memType = XDM_MEMTYPE_RAW;
+ /* For singleplaner buffer pass a single dmabuf fd for both the outBufs
+ ie: self->outBufs->descs[0].buf and self->outBufs->descs[1].buf
+ should point to a single buffer fd and need to update the
+ descs[0].bufSize.bytes with the size of luminance(Y) data
+ and descs[1].bufSize.bytes with crominance(UV) */
+ self->outBufs->descs[1].buf = (XDAS_Int8 *) self->outBufs->descs[0].buf;
self->outBufs->descs[1].bufSize.bytes = priv->size - priv->uv_offset;
return (XDAS_Int32) * buf;
return buf;
}
+static void
+do_dce_buf_unlock (GstBuffer * buf)
+{
+ SizeT fd;
+ /* Get dmabuf fd of the buffer to unlock */
+ GstMemory *mem = gst_buffer_peek_memory (buf, 0);
+ fd = gst_fd_memory_get_fd (mem);
+
+ if (fd < 0) {
+ GST_DEBUG ("Invalid Fd to unlock");
+ return;
+ }
+ dce_buf_unlock (1, &fd);
+}
+
+static void
+dce_buf_free_all (GstBuffer * buf, gpointer key, GstDucatiVidDec * self)
+{
+ if (FALSE == g_hash_table_remove (self->passed_in_bufs, buf)) {
+ /* Buffer was not found in the hash table, remove it anyway */
+ gst_buffer_unref (buf);
+ }
+}
+
static void
codec_unlock_outbuf (GstDucatiVidDec * self, XDAS_Int32 id)
{
if (buf) {
GST_DEBUG_OBJECT (self, "free buffer: %d %p", id, buf);
- g_hash_table_remove (self->passed_in_bufs, buf);
+ /* Must unlock the buffer before free */
+ g_hash_table_remove (self->dce_locked_bufs, buf);
+ if (FALSE == g_hash_table_remove (self->passed_in_bufs, buf)) {
+ /* Buffer was not found in the hash table, remove it anyway */
+ gst_buffer_unref (buf);
+ }
}
}
+/* Called when playing in reverse */
+static GstFlowReturn
+gst_ducati_viddec_push_latest (GstDucatiVidDec * self)
+{
+ GstBuffer *buf;
+
+ if (self->backlog_nframes == 0)
+ return GST_FLOW_OK;
+
+ /* send it, giving away the ref */
+ buf = self->backlog_frames[--self->backlog_nframes];
+ GST_DEBUG_OBJECT (self, "Actually pushing backlog buffer %" GST_PTR_FORMAT,
+ buf);
+ return gst_pad_push (self->srcpad, buf);
+}
+
static GstFlowReturn
gst_ducati_viddec_push_earliest (GstDucatiVidDec * self)
{
static void
gst_ducati_viddec_on_flush (GstDucatiVidDec * self, gboolean eos)
{
- /* push everything on the backlog, ignoring errors */
- while (self->backlog_nframes > 0) {
- gst_ducati_viddec_push_earliest (self);
+ if (self->segment.format == GST_FORMAT_TIME &&
+ self->segment.rate < (gdouble) 0.0) {
+ /* negative rate */
+ /* push everything on the backlog, ignoring errors */
+ while (self->backlog_nframes > 0) {
+ gst_ducati_viddec_push_latest (self);
+ }
+ } else {
+ /* push everything on the backlog, ignoring errors */
+ while (self->backlog_nframes > 0) {
+ gst_ducati_viddec_push_earliest (self);
+ }
}
}
codec_process (GstDucatiVidDec * self, gboolean send, gboolean flush,
GstFlowReturn * flow_ret)
{
- gint err;
+ gint err, getstatus_err;
GstClockTime t;
GstBuffer *outbuf = NULL;
gint i;
+ SizeT fd;
GstDucatiVidDecClass *klass = GST_DUCATIVIDDEC_GET_CLASS (self);
GstFlowReturn ret = GST_FLOW_OK;
if (flow_ret)
memset (&self->outArgs->outputID, 0, sizeof (self->outArgs->outputID));
memset (&self->outArgs->freeBufID, 0, sizeof (self->outArgs->freeBufID));
+ if (self->inArgs->inputID != 0) {
+ /* Check if this inputID was already sent to the codec */
+ if (g_hash_table_contains (self->dce_locked_bufs,
+ (gpointer) self->inArgs->inputID)) {
+ int out_fd = -1;
+ GstMetaDucatiBufferPriv *priv =
+ gst_ducati_buffer_priv_get ((GstBuffer *) self->inArgs->inputID);
+
+ GST_DEBUG_OBJECT (self, "Resending (inputID: %08x)",
+ self->inArgs->inputID);
+ /* Input ID needs to be resent to the codec for cases like H.264 field coded pictures.
+ The decoder indicates this by setting outArgs->outBufsInUseFlag */
+ self->outBufs->descs[0].memType = XDM_MEMTYPE_RAW;
+
+ GstMemory *mem =
+ gst_buffer_peek_memory ((GstBuffer *) self->inArgs->inputID, 0);
+ out_fd = gst_fd_memory_get_fd (mem);
+ if (out_fd < 0) {
+ GST_DEBUG_OBJECT (self, "Invalid fd %d", out_fd);
+ gst_buffer_unref (((GstBuffer *) self->inArgs->inputID));
+ return GST_FLOW_ERROR;
+ }
+ self->outBufs->descs[0].buf = (XDAS_Int8 *) out_fd;
+ self->outBufs->descs[0].bufSize.bytes = priv->uv_offset;
+ self->outBufs->descs[1].memType = XDM_MEMTYPE_RAW;
+ self->outBufs->descs[1].buf = (XDAS_Int8 *) self->outBufs->descs[0].buf;
+ self->outBufs->descs[1].bufSize.bytes = priv->size - priv->uv_offset;
+ } else {
+ /* Get dmabuf fd of the buffer to lock it */
+ GstMemory *mem =
+ gst_buffer_peek_memory ((GstBuffer *) self->inArgs->inputID, 0);
+ fd = gst_fd_memory_get_fd (mem);
+ if (fd < 0) {
+ GST_DEBUG_OBJECT (self, "Invalid fd %d", fd);
+ gst_buffer_unref (((GstBuffer *) self->inArgs->inputID));
+ return GST_FLOW_ERROR;
+ }
+ /* Must lock all the buffer passed to ducati */
+ GST_DEBUG_OBJECT (self, "dce_buf_lock(inputID: %08x, fd: %d)",
+ self->inArgs->inputID, fd);
+ dce_buf_lock (1, &fd);
+ g_hash_table_insert (self->dce_locked_bufs,
+ (gpointer) self->inArgs->inputID, (gpointer) self->inArgs->inputID);
+ }
+ }
t = gst_util_get_timestamp ();
err = VIDDEC3_process (self->codec,
self->inBufs, self->outBufs, self->inArgs, self->outArgs);
- GST_DEBUG_OBJECT (self, "%10dns", (gint) (gst_util_get_timestamp () - t));
+ t = gst_util_get_timestamp () - t;
+ GST_DEBUG_OBJECT (self, "VIDDEC3_process took %10dns (%d ms)", (gint) t,
+ (gint) (t / 1000000));
if (err) {
GST_WARNING_OBJECT (self, "err=%d, extendedError=%08x",
err, self->outArgs->extendedError);
- gst_ducati_log_extended_error_info (self->outArgs->extendedError);
+ gst_ducati_log_extended_error_info (self->outArgs->extendedError,
+ self->error_strings);
+ }
- err = VIDDEC3_control (self->codec, XDM_GETSTATUS,
+ if (err || self->first_in_buffer) {
+ GST_DEBUG ("Calling VIDDEC3_control XDM_GETSTATUS");
+ getstatus_err = VIDDEC3_control (self->codec, XDM_GETSTATUS,
self->dynParams, self->status);
- if (err) {
+ if (getstatus_err) {
GST_WARNING_OBJECT (self, "XDM_GETSTATUS: err=%d, extendedError=%08x",
- err, self->status->extendedError);
- gst_ducati_log_extended_error_info (self->status->extendedError);
+ getstatus_err, self->status->extendedError);
+ gst_ducati_log_extended_error_info (self->status->extendedError,
+ self->error_strings);
}
+ if (!getstatus_err && self->first_in_buffer) {
+ if (send && self->status->maxNumDisplayBufs != 0) {
+ GstCaps *caps;
+ GST_WARNING_OBJECT (self, "changing max-ref-frames in caps to %d",
+ self->status->maxNumDisplayBufs);
+
+ caps = gst_caps_make_writable (gst_pad_get_current_caps (self->srcpad));
+
+ gst_caps_set_simple (caps, "max-ref-frames", G_TYPE_INT,
+ self->status->maxNumDisplayBufs, NULL);
+ if (!gst_pad_set_caps (self->srcpad, caps)) {
+ GST_ERROR_OBJECT (self, "downstream didn't accept new caps");
+ err = XDM_EFAIL;
+ }
+
+ if (self->pool) {
+ gst_object_unref (self->pool);
+ self->pool = NULL;
+ }
+ gst_caps_unref (caps);
+ }
+ }
+ }
+
+ if (err) {
if (flush)
err = XDM_EFAIL;
else
for (i = 0; i < IVIDEO2_MAX_IO_BUFFERS && self->outArgs->outputID[i]; i++) {
gboolean interlaced;
- /* Getting an extra reference for the decoder */
- outbuf = codec_get_outbuf (self, self->outArgs->outputID[i]);
+ GST_DEBUG_OBJECT (self, "VIDDEC3_process outputID[%d]: %08x",
+ i, self->outArgs->outputID[i]);
interlaced =
- self->outArgs->decodedBufs.contentType ==
+ self->outArgs->displayBufs.bufDesc[0].contentType ==
IVIDEO_PROGRESSIVE ? FALSE : TRUE;
+ if (interlaced) {
+ GstBuffer *buf = GST_BUFFER (self->outArgs->outputID[i]);
+ if (!buf || !gst_buffer_is_writable (buf)) {
+ GST_ERROR_OBJECT (self, "Cannot change buffer flags!!");
+ } else {
+ GST_BUFFER_FLAG_UNSET (buf, GST_VIDEO_BUFFER_FLAG_TFF);
+ GST_BUFFER_FLAG_UNSET (buf, GST_VIDEO_BUFFER_FLAG_RFF);
+ if (self->outArgs->displayBufs.bufDesc[0].topFieldFirstFlag)
+ GST_BUFFER_FLAG_SET (buf, GST_VIDEO_BUFFER_FLAG_TFF);
+ if (self->outArgs->displayBufs.bufDesc[0].repeatFirstFieldFlag)
+ GST_BUFFER_FLAG_SET (buf, GST_VIDEO_BUFFER_FLAG_RFF);
+ }
+ }
+
+ /* Getting an extra reference for the decoder */
+ outbuf = codec_get_outbuf (self, self->outArgs->outputID[i]);
+
/* if send is FALSE, don't try to renegotiate as we could be flushing during
* a PAUSED->READY state change
*/
self->interlaced = interlaced;
- caps =
- gst_caps_make_writable (gst_pad_get_negotiated_caps (self->srcpad));
+ caps = gst_caps_make_writable (gst_pad_get_current_caps (self->srcpad));
GST_INFO_OBJECT (self, "changing interlace field in caps");
gst_caps_set_simple (caps, "interlaced", G_TYPE_BOOLEAN, interlaced,
NULL);
- gst_drm_buffer_pool_set_caps (self->pool, caps);
if (!gst_pad_set_caps (self->srcpad, caps)) {
GST_ERROR_OBJECT (self,
"downstream didn't want to change interlace mode");
err = XDM_EFAIL;
}
gst_caps_unref (caps);
-
- /* this buffer still has the old caps so we skip it */
- send = FALSE;
}
- if (G_UNLIKELY (self->send_crop_event) && send) {
- gint crop_width, crop_height;
-
- /* send region of interest to sink on first buffer: */
- XDM_Rect *r = &(self->outArgs->displayBufs.bufDesc[0].activeFrameRegion);
-
- crop_width = r->bottomRight.x - r->topLeft.x;
- crop_height = r->bottomRight.y - r->topLeft.y;
-
- if (crop_width > self->input_width)
- crop_width = self->input_width;
- if (crop_height > self->input_height)
- crop_height = self->input_height;
-
- GST_INFO_OBJECT (self, "active frame region %d, %d, %d, %d, crop %dx%d",
- r->topLeft.x, r->topLeft.y, r->bottomRight.x, r->bottomRight.y,
- crop_width, crop_height);
-
- gst_pad_push_event (self->srcpad,
- gst_event_new_crop (r->topLeft.y, r->topLeft.x,
- crop_width, crop_height));
-
- if (self->crop)
- gst_video_crop_unref (self->crop);
-
- self->crop = gst_video_crop_new (r->topLeft.y, r->topLeft.x,
- crop_width, crop_height);
-
- self->send_crop_event = FALSE;
+ if (send) {
+ GstVideoCropMeta *crop = gst_buffer_get_video_crop_meta (outbuf);
+ if (crop) {
+ gint crop_width, crop_height;
+ /* send region of interest to sink on first buffer: */
+ XDM_Rect *r =
+ &(self->outArgs->displayBufs.bufDesc[0].activeFrameRegion);
+
+ crop_width = r->bottomRight.x - r->topLeft.x;
+ crop_height = r->bottomRight.y - r->topLeft.y;
+
+ if (crop_width > self->input_width)
+ crop_width = self->input_width;
+ if (crop_height > self->input_height)
+ crop_height = self->input_height;
+
+ GST_INFO_OBJECT (self, "active frame region %d, %d, %d, %d, crop %dx%d",
+ r->topLeft.x, r->topLeft.y, r->bottomRight.x, r->bottomRight.y,
+ crop_width, crop_height);
+
+ crop->x = r->topLeft.x;
+ crop->y = r->topLeft.y;
+ crop->width = crop_width;
+ crop->height = crop_height;
+ } else {
+ GST_INFO_OBJECT (self, "Crop metadata not present in buffer");
+ }
}
if (G_UNLIKELY (self->first_out_buffer) && send) {
- GstDRMBufferPool *pool;
+
self->first_out_buffer = FALSE;
/* Destroy the pool so the buffers we used so far are eventually released.
* The pool will be recreated if needed.
*/
- pool = self->pool;
- self->pool = NULL;
- gst_drm_buffer_pool_destroy (pool);
+
+ if (self->pool) {
+ gst_object_unref (self->pool);
+ self->pool = NULL;
+ }
+
}
- if (send) {
+ if (send && self->out_of_segment == FALSE ) {
GstClockTime ts;
- ts = GST_BUFFER_TIMESTAMP (outbuf);
+ ts = GST_BUFFER_PTS (outbuf);
GST_DEBUG_OBJECT (self, "got buffer: %d %p (%" GST_TIME_FORMAT ")",
i, outbuf, GST_TIME_ARGS (ts));
if (self->ts_is_pts) {
/* if we have a queued DTS from demuxer, use that instead: */
- GST_BUFFER_TIMESTAMP (outbuf) = ts;
+ GST_BUFFER_PTS (outbuf) = ts;
GST_DEBUG_OBJECT (self, "fixed ts: %d %p (%" GST_TIME_FORMAT ")",
i, outbuf, GST_TIME_ARGS (ts));
}
- if (GST_BUFFER_CAPS (outbuf) &&
- !gst_caps_is_equal (GST_BUFFER_CAPS (outbuf),
- GST_PAD_CAPS (self->srcpad))) {
- /* this looks a bit scary but it's really just to change the interlace=
- * field in caps when we start as !interlaced and the codec detects
- * otherwise */
- GST_WARNING_OBJECT (self, "overriding buffer caps to fix "
- "interlace mismatch");
- outbuf = gst_buffer_make_metadata_writable (outbuf);
- gst_buffer_set_caps (outbuf, GST_PAD_CAPS (self->srcpad));
- }
-
- if (self->crop)
- gst_buffer_set_video_crop (outbuf, self->crop);
-
ret = klass->push_output (self, outbuf);
if (flow_ret)
*flow_ret = ret;
skip_outbuf_processing:
for (i = 0; i < IVIDEO2_MAX_IO_BUFFERS && self->outArgs->freeBufID[i]; i++) {
+ GST_DEBUG_OBJECT (self, "VIDDEC3_process freeBufID[%d]: %08x",
+ i, self->outArgs->freeBufID[i]);
codec_unlock_outbuf (self, self->outArgs->freeBufID[i]);
}
+ /* The following condition will occur when it is
+ * not a normal flush and remote proc has crashed */
+ if (!flush && err == XDM_EFAIL) {
+ codec_delete (self);
+ self->codec = NULL;
+ engine_close (self);
+ exit (-1);
+ }
+
return err;
}
gst_ducati_viddec_codec_flush (GstDucatiVidDec * self, gboolean eos)
{
gint err = FALSE;
+ int prev_num_in_bufs, prev_num_out_bufs;
GST_DEBUG_OBJECT (self, "flush: eos=%d", eos);
goto out;
}
+
+ GST_DEBUG ("Calling VIDDEC3_control XDM_FLUSH");
err = VIDDEC3_control (self->codec, XDM_FLUSH, self->dynParams, self->status);
if (err) {
GST_ERROR_OBJECT (self, "failed XDM_FLUSH");
goto out;
}
+ prev_num_in_bufs = self->inBufs->numBufs;
+ prev_num_out_bufs = self->outBufs->numBufs;
+
self->inBufs->descs[0].bufSize.bytes = 0;
self->inBufs->numBufs = 0;
self->inArgs->numBytes = 0;
/* We flushed the decoder, we can now remove the buffer that have never been
* unrefed in it */
+ g_hash_table_foreach (self->dce_locked_bufs, (GHFunc) dce_buf_free_all, self);
+ g_hash_table_remove_all (self->dce_locked_bufs);
g_hash_table_remove_all (self->passed_in_bufs);
/* reset outArgs in case we're flushing in codec_process trying to do error
self->dynParams->newFrameFlag = XDAS_TRUE;
- /* Reset the push buffer and YUV buffers */
- self->inBufs->numBufs = 1;
- self->outBufs->numBufs = 2;
+ /* Reset the push buffer and YUV buffers, plus any codec specific buffers */
+ self->inBufs->numBufs = prev_num_in_bufs;
+ self->outBufs->numBufs = prev_num_out_bufs;
/* on a flush, it is normal (and not an error) for the last _process() call
* to return an error..
h = ALIGN2 (self->input_height, 4); /* round up to MB */
w = ALIGN2 (self->input_width, 4); /* round up to MB */
+
+ } else {
+
+ h = ALIGN2 (1080, 4); /* round up to MB */
+ w = ALIGN2 (1920, 4); /* round up to MB */
+ }
+
/* if we've already created codec, but the resolution has changed, we
* need to re-create the codec:
*/
- if (G_UNLIKELY (self->codec)) {
- if ((h != self->height) || (w != self->width)) {
- codec_delete (self);
- }
+ if (G_UNLIKELY ((self->codec) && ((h != self->height) || (w != self->width)
+ || self->codec_create_params_changed))) {
+ GST_DEBUG_OBJECT (self, "%dx%d => %dx%d, %d", self->width,
+ self->height, w, h, self->codec_create_params_changed);
+ codec_delete (self);
}
+ self->codec_create_params_changed = FALSE;
self->width = w;
self->height = h;
codec_data = gst_structure_get_value (s, "codec_data");
if (codec_data) {
+ int i;
+ GstMapInfo info;
+ gboolean mapped;
GstBuffer *buffer = gst_value_get_buffer (codec_data);
+
GST_DEBUG_OBJECT (self, "codec_data: %" GST_PTR_FORMAT, buffer);
- self->codec_data = gst_buffer_ref (buffer);
- }
- return TRUE;
- }
+ mapped = gst_buffer_map (buffer, &info, GST_MAP_READ);
+ GST_DEBUG_OBJECT (self, "codec_data dump, size = %d ", info.size);
+ for (i = 0; i < info.size; i++) {
+ GST_DEBUG_OBJECT (self, "%02x ", info.data[i]);
+ }
+ if (info.size) {
+ self->codecdata = g_slice_alloc (info.size);
+ if (self->codecdata) {
+ memcpy (self->codecdata, info.data, info.size);
+ } else {
+ GST_DEBUG_OBJECT (self, "g_slice_alloc failed");
+ }
+ self->codecdatasize = info.size;
+ }
+ if (mapped) {
+ gst_buffer_unmap (buffer, &info);
+ }
- return FALSE;
+ }
+
+ return TRUE;
}
static gboolean
static GstBuffer *
gst_ducati_viddec_push_input (GstDucatiVidDec * self, GstBuffer * buf)
{
- /* If we're about to push a keyframe, then we can flush all the frames
- we currently have queued. For formats such as H264, this is actually
- necessary as picture order count is local to each IDR + set of non
- IDR frames, so will restart at 0 when next IDR frames comes in. For
- other formats, it is not necessary, but avoids buffering frames that
- do not need to be. */
- if (!GST_BUFFER_FLAG_IS_SET (buf, GST_BUFFER_FLAG_DELTA_UNIT)) {
- GST_DEBUG_OBJECT (self, "Got keyframe, pushing %u frames",
- self->backlog_nframes);
- while (self->backlog_nframes > 0) {
- gst_ducati_viddec_push_earliest (self);
- }
+ GstMapInfo info;
+ gboolean mapped;
+ if (G_UNLIKELY (self->first_in_buffer) && self->codecdata) {
+ push_input (self, self->codecdata, self->codecdatasize);
}
+ /* just copy entire buffer */
- if (G_UNLIKELY (self->first_in_buffer) && self->codec_data) {
- push_input (self, GST_BUFFER_DATA (self->codec_data),
- GST_BUFFER_SIZE (self->codec_data));
+ mapped = gst_buffer_map (buf, &info, GST_MAP_READ);
+ if (mapped) {
+ push_input (self, info.data, info.size);
+ gst_buffer_unmap (buf, &info);
}
-
- /* just copy entire buffer */
- push_input (self, GST_BUFFER_DATA (buf), GST_BUFFER_SIZE (buf));
gst_buffer_unref (buf);
return NULL;
{
GstFlowReturn ret = GST_FLOW_OK;
- /* if no reordering info was set, just send the buffer */
- if (GST_BUFFER_OFFSET_END (buf) == GST_BUFFER_OFFSET_NONE) {
- GST_DEBUG_OBJECT (self, "No reordering info on that buffer, sending now");
- return gst_pad_push (self->srcpad, buf);
- }
+ if (self->segment.format == GST_FORMAT_TIME &&
+ self->segment.rate < (gdouble) 0.0) {
+ /* negative rate: reverse playback */
+
+ if (self->backlog_nframes > 0 &&
+ (GST_BUFFER_PTS (self->backlog_frames[0]) > GST_BUFFER_PTS (buf))) {
+ /* push out all backlog frames, since we have a buffer that is
+ earlier than any other in the list */
+ while (self->backlog_nframes > 0) {
+ ret = gst_ducati_viddec_push_latest (self);
+ if (ret != GST_FLOW_OK)
+ break;
+ }
+ }
+ /* add the frame to the list, the array will own the ref */
+ GST_DEBUG_OBJECT (self, "Adding buffer %" GST_PTR_FORMAT " to backlog",
+ buf);
+ if (self->backlog_nframes < MAX_BACKLOG_ARRAY_SIZE) {
+ self->backlog_frames[self->backlog_nframes++] = buf;
+ } else {
+ /* No space in the re-order buffer, drop the frame */
+ GST_WARNING_OBJECT (self, "Dropping buffer %" GST_PTR_FORMAT, buf);
+ gst_buffer_unref (buf);
+ }
- /* add the frame to the list, the array will own the ref */
- GST_DEBUG_OBJECT (self, "Adding buffer %" GST_PTR_FORMAT " to backlog", buf);
- self->backlog_frames[self->backlog_nframes++] = buf;
+ } else {
+ /* if no reordering info was set, just send the buffer */
+ if (GST_BUFFER_OFFSET_END (buf) == GST_BUFFER_OFFSET_NONE) {
+ GST_DEBUG_OBJECT (self, "No reordering info on that buffer, sending now");
+ return gst_pad_push (self->srcpad, buf);
+ }
- /* push till we have no more than the max needed, or error */
- while (self->backlog_nframes > self->backlog_maxframes) {
- ret = gst_ducati_viddec_push_earliest (self);
- if (ret != GST_FLOW_OK)
- break;
- }
+ /* add the frame to the list, the array will own the ref */
+ GST_DEBUG_OBJECT (self, "Adding buffer %" GST_PTR_FORMAT " to backlog",
+ buf);
+ self->backlog_frames[self->backlog_nframes++] = buf;
+ /* push till we have no more than the max needed, or error */
+ while (self->backlog_nframes > self->backlog_maxframes) {
+ ret = gst_ducati_viddec_push_earliest (self);
+ if (ret != GST_FLOW_OK)
+ break;
+ }
+ }
return ret;
}
gst_ducati_viddec_handle_error (GstDucatiVidDec * self, gint ret,
gint extended_error, gint status_extended_error)
{
- if (XDM_ISFATALERROR (extended_error))
+ if (XDM_ISFATALERROR (extended_error) || (ret == DCE_EXDM_UNSUPPORTED)
+ || (ret == DCE_EIPC_CALL_FAIL) || (ret == DCE_EINVALID_INPUT))
ret = XDM_EFAIL;
else
ret = XDM_EOK;
gint par_width, par_height;
gboolean par_present;
+ GST_INFO_OBJECT (self, "set_caps (sink): %" GST_PTR_FORMAT, caps);
+
s = gst_caps_get_structure (caps, 0);
if (!klass->parse_caps (self, s)) {
GST_WARNING_OBJECT (self, "missing required fields");
&par_width, &par_height);
outcaps = gst_pad_get_allowed_caps (self->srcpad);
+ GST_DEBUG_OBJECT (self, "%s",
+ gst_caps_to_string (gst_pad_get_current_caps (self->srcpad)));
if (outcaps) {
outcaps = gst_caps_make_writable (outcaps);
- gst_caps_truncate (outcaps);
+ outcaps = gst_caps_truncate (outcaps);
if (gst_caps_is_empty (outcaps)) {
gst_caps_unref (outcaps);
outcaps = NULL;
}
if (!outcaps) {
- /* note: default to non-strided for better compatibility with
- * other gst elements that don't understand stride:
- */
- outcaps = gst_caps_new_simple ("video/x-raw-yuv",
- "format", GST_TYPE_FOURCC, GST_MAKE_FOURCC ('N', 'V', '1', '2'), NULL);
+ outcaps = gst_caps_new_simple ("video/x-raw",
+ "format", G_TYPE_STRING, "NV12", NULL);
}
out_s = gst_caps_get_structure (outcaps, 0);
if (self->interlaced)
gst_structure_set (out_s, "interlaced", G_TYPE_BOOLEAN, TRUE, NULL);
- if (!strcmp (gst_structure_get_name (out_s), "video/x-raw-yuv-strided")) {
- if (!gst_structure_get_int (out_s, "rowstride", &self->stride)) {
- self->stride = 4096;
- gst_structure_set (out_s, "rowstride", G_TYPE_INT, self->stride, NULL);
- }
- } else {
- self->stride = gst_video_format_get_row_stride (GST_VIDEO_FORMAT_NV12,
- 0, self->padded_width);
- }
+ gst_structure_set (out_s, "drm_mem", G_TYPE_BOOLEAN, TRUE, NULL);
+
+ self->stride = GST_ROUND_UP_4 (self->padded_width);
- self->outsize = gst_video_format_get_size (GST_VIDEO_FORMAT_NV12,
- self->stride, self->padded_height);
+ self->outsize =
+ GST_ROUND_UP_4 (self->stride) * GST_ROUND_UP_2 (self->padded_height) * 3 /
+ 2;
GST_INFO_OBJECT (self, "outsize %d stride %d outcaps: %" GST_PTR_FORMAT,
self->outsize, self->stride, outcaps);
gst_ducati_viddec_codec_flush (self, FALSE);
}
- /* (re)send a crop event when caps change */
- self->send_crop_event = TRUE;
ret = gst_pad_set_caps (self->srcpad, outcaps);
/* default to no reordering */
self->backlog_maxframes = 0;
+ if (ret == TRUE) {
+ if (self->sinkcaps)
+ gst_caps_unref (self->sinkcaps);
+ self->sinkcaps = gst_caps_copy (caps);
+ }
+
out:
if (outcaps)
gst_caps_unref (outcaps);
GST_INFO_OBJECT (self, "setcaps (sink): %" GST_PTR_FORMAT, caps);
- ret = klass->set_sink_caps (self, caps);
+ if (!self->sinkcaps || !gst_caps_is_strictly_equal (self->sinkcaps, caps))
+ ret = klass->set_sink_caps (self, caps);
+ else {
+ ret = TRUE;
+ gst_caps_unref (caps);
+ }
gst_object_unref (self);
gst_ducati_viddec_src_getcaps (GstPad * pad)
{
GstCaps *caps = NULL;
- GstCaps *outcaps = NULL;
- int i;
- caps = GST_PAD_CAPS (pad);
+ caps = gst_pad_get_current_caps (pad);
if (caps == NULL) {
- outcaps = gst_caps_copy (gst_pad_get_pad_template_caps (pad));
- return outcaps;
- }
-
- outcaps = gst_caps_new_empty ();
-
- /* allow -rowstrided and regular yuv */
- for (i = 0; i < gst_caps_get_size (caps); i++) {
- GstStructure *structure;
- GstStructure *modified_structure;
- GValue value = { 0 };
-
- structure = gst_caps_get_structure (caps, i);
- gst_caps_append_structure (outcaps, gst_structure_copy (structure));
- modified_structure = gst_structure_copy (structure);
-
- if (gst_structure_has_name (structure, "video/x-raw-yuv")) {
- gst_structure_set_name (modified_structure, "video/x-raw-yuv-strided");
- g_value_init (&value, GST_TYPE_INT_RANGE);
- gst_value_set_int_range (&value, 0, G_MAXINT);
- gst_structure_set_value (modified_structure, "rowstride", &value);
- gst_caps_append_structure (outcaps, modified_structure);
- g_value_unset (&value);
- } else {
- gst_structure_set_name (modified_structure, "video/x-raw-yuv");
- gst_structure_remove_field (modified_structure, "rowstride");
- gst_caps_append_structure (outcaps, modified_structure);
- }
+ GstCaps *fil = gst_pad_get_pad_template_caps (pad);
+ GST_DEBUG ("filter caps = %s \n", gst_caps_to_string (fil));
+ return fil;
+ } else {
+ return caps;
}
- return outcaps;
}
static gboolean
gboolean res = TRUE;
switch (GST_QUERY_TYPE (query)) {
- case GST_QUERY_BUFFERS:
- GST_DEBUG_OBJECT (self, "min buffers: %d", self->min_buffers);
- gst_query_set_buffers_count (query, self->min_buffers);
-
- GST_DEBUG_OBJECT (self, "min dimensions: %dx%d",
- self->padded_width, self->padded_height);
- gst_query_set_buffers_dimensions (query,
- self->padded_width, self->padded_height);
- *forward = FALSE;
+ case GST_QUERY_CAPS:
+ {
+ GstCaps *filter;
+ filter = gst_ducati_viddec_src_getcaps (pad);
+ gst_query_set_caps_result (query, filter);
break;
+ }
+ case GST_QUERY_LATENCY:
+ {
+ gboolean live;
+ GstClockTime min, max, latency;
+
+ if (self->fps_d == 0) {
+ GST_INFO_OBJECT (self, "not ready to report latency");
+ res = FALSE;
+ break;
+ }
+
+ gst_query_parse_latency (query, &live, &min, &max);
+ if (self->fps_n != 0)
+ latency = gst_util_uint64_scale (GST_SECOND, self->fps_d, self->fps_n);
+ else
+ latency = 0;
+
+ /* Take into account the backlog frames for reordering */
+ latency *= (self->backlog_maxframes + 1);
+
+ if (min == GST_CLOCK_TIME_NONE)
+ min = latency;
+ else
+ min += latency;
+
+ if (max != GST_CLOCK_TIME_NONE)
+ max += latency;
+
+ GST_INFO_OBJECT (self,
+ "latency %" GST_TIME_FORMAT " ours %" GST_TIME_FORMAT,
+ GST_TIME_ARGS (min), GST_TIME_ARGS (latency));
+ gst_query_set_latency (query, live, min, max);
+ break;
+ }
default:
break;
}
}
static gboolean
-gst_ducati_viddec_src_query (GstPad * pad, GstQuery * query)
+gst_ducati_viddec_src_query (GstPad * pad, GstObject * parent, GstQuery * query)
{
gboolean res = TRUE, forward = TRUE;
- GstDucatiVidDec *self = GST_DUCATIVIDDEC (GST_OBJECT_PARENT (pad));
+ GstDucatiVidDec *self = GST_DUCATIVIDDEC (parent);
GstDucatiVidDecClass *klass = GST_DUCATIVIDDEC_GET_CLASS (self);
GST_DEBUG_OBJECT (self, "query: %" GST_PTR_FORMAT, query);
res = klass->query (self, pad, query, &forward);
if (res && forward)
- res = gst_pad_query_default (pad, query);
+ res = gst_pad_query_default (pad, parent, query);
return res;
}
GstDucatiVidDecClass *klass = GST_DUCATIVIDDEC_GET_CLASS (self);
gint64 diff;
+ self->out_of_segment = FALSE;
if (self->wait_keyframe) {
if (GST_BUFFER_FLAG_IS_SET (buf, GST_BUFFER_FLAG_DELTA_UNIT)) {
GST_INFO_OBJECT (self, "skipping until the next keyframe");
self->wait_keyframe = FALSE;
}
- timestamp = GST_BUFFER_TIMESTAMP (buf);
- if (self->segment.format != GST_FORMAT_TIME ||
- self->qos_earliest_time == GST_CLOCK_TIME_NONE)
+ timestamp = GST_BUFFER_PTS (buf);
+ if (self->segment.format != GST_FORMAT_TIME)
goto no_qos;
if (G_UNLIKELY (!GST_CLOCK_TIME_IS_VALID (timestamp)))
qostime = gst_segment_to_running_time (&self->segment,
GST_FORMAT_TIME, timestamp);
- if (G_UNLIKELY (!GST_CLOCK_TIME_IS_VALID (qostime)))
+ if (G_UNLIKELY (!GST_CLOCK_TIME_IS_VALID (qostime))) {
+ self->out_of_segment = TRUE;
/* out of segment */
+ GST_DEBUG_OBJECT(self, "out of segment\n");
goto no_qos;
+ }
/* see how our next timestamp relates to the latest qos timestamp. negative
* values mean we are early, positive values mean we are too late. */
}
static GstFlowReturn
-gst_ducati_viddec_chain (GstPad * pad, GstBuffer * buf)
+gst_ducati_viddec_chain (GstPad * pad, GstObject * parent, GstBuffer * buf)
{
- GstDucatiVidDec *self = GST_DUCATIVIDDEC (GST_OBJECT_PARENT (pad));
- GstClockTime ts = GST_BUFFER_TIMESTAMP (buf);
+ SizeT fd;
+
+ GstDucatiVidDec *self = GST_DUCATIVIDDEC (parent);
+ GstClockTime ts = GST_BUFFER_PTS (buf);
GstFlowReturn ret = GST_FLOW_OK;
Int32 err;
GstBuffer *outbuf = NULL;
GstCaps *outcaps = NULL;
gboolean decode;
+ GstQuery *query = NULL;
+ guint min = 0;
+ guint max = 0;
+ guint size = 0;
+
+normal:
if (G_UNLIKELY (!self->engine)) {
GST_ERROR_OBJECT (self, "no engine");
gst_buffer_unref (buf);
}
GST_DEBUG_OBJECT (self, "chain: %" GST_TIME_FORMAT " (%d bytes, flags %d)",
- GST_TIME_ARGS (ts), GST_BUFFER_SIZE (buf), GST_BUFFER_FLAGS (buf));
+ GST_TIME_ARGS (ts), gst_buffer_get_size (buf), GST_BUFFER_FLAGS (buf));
decode = gst_ducati_viddec_do_qos (self, buf);
if (!decode) {
/* do this before creating codec to ensure reverse caps negotiation
* happens first:
*/
-allocate_buffer:
- ret = gst_pad_alloc_buffer (self->srcpad, 0, self->outsize,
- GST_PAD_CAPS (self->srcpad), &outbuf);
- if (ret != GST_FLOW_OK) {
- GST_WARNING_OBJECT (self, "alloc_buffer failed %s",
- gst_flow_get_name (ret));
- gst_buffer_unref (buf);
- return ret;
- }
-
- outcaps = GST_BUFFER_CAPS (outbuf);
- if (outcaps && !gst_caps_is_equal (outcaps, GST_PAD_CAPS (self->srcpad))) {
- GstStructure *s;
- GST_INFO_OBJECT (self, "doing upstream negotiation bufsize %d",
- GST_BUFFER_SIZE (outbuf));
-
- s = gst_caps_get_structure (outcaps, 0);
- gst_structure_get_int (s, "rowstride", &self->stride);
- self->outsize = gst_video_format_get_size (GST_VIDEO_FORMAT_NV12,
- self->stride, self->padded_height);
-
- GST_INFO_OBJECT (self, "outsize %d stride %d outcaps: %" GST_PTR_FORMAT,
- self->outsize, self->stride, outcaps);
-
- gst_pad_set_caps (self->srcpad, outcaps);
+allocate_buffer:
+ outbuf = codec_buffer_pool_get (self, NULL);
- if (GST_BUFFER_SIZE (outbuf) != self->outsize) {
- GST_INFO_OBJECT (self, "dropping buffer (bufsize %d != outsize %d)",
- GST_BUFFER_SIZE (outbuf), self->outsize);
- gst_buffer_unref (outbuf);
- goto allocate_buffer;
- }
+ if (outbuf == NULL) {
+ GST_WARNING_OBJECT (self, "alloc_buffer failed");
+ gst_buffer_unref (buf);
+ return GST_FLOW_ERROR;
}
if (G_UNLIKELY (!self->codec)) {
}
}
- GST_BUFFER_TIMESTAMP (outbuf) = GST_BUFFER_TIMESTAMP (buf);
+ GST_BUFFER_PTS (outbuf) = GST_BUFFER_PTS (buf);
GST_BUFFER_DURATION (outbuf) = GST_BUFFER_DURATION (buf);
/* Pass new output buffer to the decoder to decode into. Use buffers from the
self->inArgs->numBytes = self->in_size;
self->inBufs->descs[0].bufSize.bytes = self->in_size;
- self->inBufs->descs[0].memType = XDM_MEMTYPE_BO;
+ /* XDM_MemoryType required by drm to allcoate buffer */
+ self->inBufs->descs[0].memType = XDM_MEMTYPE_RAW;
err = codec_process (self, TRUE, FALSE, &ret);
if (err) {
GST_ELEMENT_ERROR (self, STREAM, DECODE, (NULL),
("process returned error: %d %08x", err, self->outArgs->extendedError));
- gst_ducati_log_extended_error_info (self->outArgs->extendedError);
+ gst_ducati_log_extended_error_info (self->outArgs->extendedError,
+ self->error_strings);
return GST_FLOW_ERROR;
}
if (buf) {
GST_DEBUG_OBJECT (self, "found remaining data: %d bytes",
- GST_BUFFER_SIZE (buf));
- ts = GST_BUFFER_TIMESTAMP (buf);
+ gst_buffer_get_size (buf));
+ ts = GST_BUFFER_PTS (buf);
goto allocate_buffer;
}
}
static gboolean
-gst_ducati_viddec_event (GstPad * pad, GstEvent * event)
+gst_ducati_viddec_event (GstPad * pad, GstObject * parent, GstEvent * event)
{
- GstDucatiVidDec *self = GST_DUCATIVIDDEC (GST_OBJECT_PARENT (pad));
+ GstDucatiVidDec *self = GST_DUCATIVIDDEC (parent);
gboolean ret = TRUE;
GST_DEBUG_OBJECT (self, "begin: event=%s", GST_EVENT_TYPE_NAME (event));
switch (GST_EVENT_TYPE (event)) {
- case GST_EVENT_NEWSEGMENT:
+ case GST_EVENT_CAPS:
+ {
+ GstCaps *caps;
+ gst_event_parse_caps (event, &caps);
+ gst_event_unref (event);
+ return gst_ducati_viddec_sink_setcaps (pad, caps);
+ break;
+ }
+ case GST_EVENT_SEGMENT:
{
- gboolean update;
- GstFormat fmt;
- gint64 start, stop, time;
- gdouble rate, arate;
-
- gst_event_parse_new_segment_full (event, &update, &rate, &arate, &fmt,
- &start, &stop, &time);
- gst_segment_set_newsegment_full (&self->segment, update,
- rate, arate, fmt, start, stop, time);
+
+ gst_event_copy_segment (event, &self->segment);
+
break;
}
case GST_EVENT_EOS:
if (!gst_ducati_viddec_codec_flush (self, TRUE)) {
GST_ERROR_OBJECT (self, "could not flush on eos");
+ gst_event_unref (event);
ret = FALSE;
}
break;
}
static gboolean
-gst_ducati_viddec_src_event (GstPad * pad, GstEvent * event)
+gst_ducati_viddec_src_event (GstPad * pad, GstObject * parent, GstEvent * event)
{
- GstDucatiVidDec *self = GST_DUCATIVIDDEC (GST_OBJECT_PARENT (pad));
+ GstDucatiVidDec *self = GST_DUCATIVIDDEC (parent);
gboolean ret = TRUE;
GST_LOG_OBJECT (self, "begin: event=%s", GST_EVENT_TYPE_NAME (event));
gdouble proportion;
GstClockTimeDiff diff;
GstClockTime timestamp;
+ GstQOSType type;
- gst_event_parse_qos (event, &proportion, &diff, ×tamp);
+ gst_event_parse_qos (event, &type, &proportion, &diff, ×tamp);
GST_OBJECT_LOCK (self);
self->qos_proportion = proportion;
@@ -1352,7 +1659,6 @@ gst_ducati_viddec_change_state (GstElement * element, GstStateChange transition)
switch (transition) {
case GST_STATE_CHANGE_PAUSED_TO_READY:
self->interlaced = FALSE;
- self->send_crop_event = TRUE;
gst_ducati_viddec_codec_flush (self, FALSE);
break;
case GST_STATE_CHANGE_READY_TO_NULL:
/* GObject vmethod implementations */
-#define VERSION_LENGTH 256
static void
gst_ducati_viddec_get_property (GObject * obj,
if (self->codec) {
version = dce_alloc (VERSION_LENGTH);
- self->status->data.buf = (XDAS_Int8 *) version;
- self->status->data.bufSize = VERSION_LENGTH;
-
- err = VIDDEC3_control (self->codec, XDM_GETVERSION,
- self->dynParams, self->status);
- if (err) {
- GST_ERROR_OBJECT (self, "failed XDM_GETVERSION");
+ if (version) {
+ self->status->data.buf = (XDAS_Int8 *) version;
+ self->status->data.bufSize = VERSION_LENGTH;
+
+ GST_DEBUG ("Calling VIDDEC3_control XDM_GETVERSION");
+ err = VIDDEC3_control (self->codec, XDM_GETVERSION,
+ self->dynParams, self->status);
+
+ if (err) {
+ GST_ERROR_OBJECT (self, "failed XDM_GETVERSION");
+ } else
+ GST_DEBUG ("Codec version %s", self->status->data.buf);
+
+ self->status->data.buf = NULL;
+ self->status->data.bufSize = 0;
+ dce_free (version);
}
-
- self->status->data.buf = NULL;
- self->status->data.bufSize = 0;
}
-
- g_value_set_string (value, version);
- if (version)
- dce_free (version);
-
break;
}
case PROP_MAX_REORDER_FRAMES:
g_value_set_int (value, self->backlog_max_maxframes);
break;
+ case PROP_CODEC_DEBUG_INFO:
+ g_value_set_boolean (value, self->codec_debug_info);
+ break;
default:{
G_OBJECT_WARN_INVALID_PROPERTY_ID (obj, prop_id, pspec);
break;
case PROP_MAX_REORDER_FRAMES:
self->backlog_max_maxframes = g_value_get_int (value);
break;
+ case PROP_CODEC_DEBUG_INFO:
+ self->codec_debug_info = g_value_get_boolean (value);
+ break;
default:{
G_OBJECT_WARN_INVALID_PROPERTY_ID (obj, prop_id, pspec);
break;
GstDucatiVidDec *self = GST_DUCATIVIDDEC (obj);
codec_delete (self);
+
+ if (self->sinkcaps)
+ gst_caps_unref (self->sinkcaps);
+
+ if (self->pool) {
+ gst_object_unref (self->pool);
+ self->pool = NULL;
+ }
+
engine_close (self);
/* Will unref the remaining buffers if needed */
+ g_hash_table_unref (self->dce_locked_bufs);
g_hash_table_unref (self->passed_in_bufs);
- if (self->codec_data) {
- gst_buffer_unref (self->codec_data);
- self->codec_data = NULL;
+
+ if (self->codecdata) {
+ g_slice_free1 (self->codecdatasize, self->codecdata);
+ self->codecdata = NULL;
}
G_OBJECT_CLASS (parent_class)->finalize (obj);
{
GObjectClass *gobject_class = G_OBJECT_CLASS (klass);
GstElementClass *gstelement_class = GST_ELEMENT_CLASS (klass);
+ parent_class = g_type_class_peek_parent (klass);
gobject_class->get_property =
GST_DEBUG_FUNCPTR (gst_ducati_viddec_get_property);
"will cause extra latency.",
0, MAX_BACKLOG_FRAMES, MAX_BACKLOG_FRAMES,
G_PARAM_READWRITE | G_PARAM_STATIC_STRINGS));
+
+ g_object_class_install_property (gobject_class, PROP_CODEC_DEBUG_INFO,
+ g_param_spec_boolean ("codec-debug-info",
+ "Gather debug info from the codec",
+ "Gather and log relevant debug information from the codec. "
+ "What is gathered is typically codec specific", FALSE,
+ G_PARAM_READWRITE | G_PARAM_STATIC_STRINGS));
}
static void
-gst_ducati_viddec_init (GstDucatiVidDec * self, GstDucatiVidDecClass * klass)
+gst_ducati_viddec_init (GstDucatiVidDec * self, gpointer klass)
{
GstElementClass *gstelement_class = GST_ELEMENT_CLASS (klass);
+ gst_ducati_set_generic_error_strings (self->error_strings);
+
self->sinkpad =
gst_pad_new_from_template (gst_element_class_get_pad_template
(gstelement_class, "sink"), "sink");
- gst_pad_set_setcaps_function (self->sinkpad,
- GST_DEBUG_FUNCPTR (gst_ducati_viddec_sink_setcaps));
- gst_pad_set_chain_function (self->sinkpad,
- GST_DEBUG_FUNCPTR (gst_ducati_viddec_chain));
- gst_pad_set_event_function (self->sinkpad,
- GST_DEBUG_FUNCPTR (gst_ducati_viddec_event));
+ gst_pad_set_chain_function (self->sinkpad, gst_ducati_viddec_chain);
+ gst_pad_set_event_function (self->sinkpad, gst_ducati_viddec_event);
self->srcpad = gst_pad_new_from_static_template (&src_factory, "src");
- gst_pad_set_event_function (self->srcpad,
- GST_DEBUG_FUNCPTR (gst_ducati_viddec_src_event));
- gst_pad_set_query_function (self->srcpad,
- GST_DEBUG_FUNCPTR (gst_ducati_viddec_src_query));
- gst_pad_set_getcaps_function (self->srcpad,
- GST_DEBUG_FUNCPTR (gst_ducati_viddec_src_getcaps));
+ gst_pad_set_event_function (self->srcpad, gst_ducati_viddec_src_event);
+ gst_pad_set_query_function (self->srcpad, gst_ducati_viddec_src_query);
gst_element_add_pad (GST_ELEMENT (self), self->sinkpad);
gst_element_add_pad (GST_ELEMENT (self), self->srcpad);
self->fps_d = -1;
self->first_in_buffer = TRUE;
- self->first_out_buffer = TRUE;
+ self->first_out_buffer = FALSE;
self->interlaced = FALSE;
- self->send_crop_event = TRUE;
#ifdef USE_DTS_PTS_CODE
self->dts_ridx = self->dts_widx = 0;
@@ -1556,8 +1880,13 @@ gst_ducati_viddec_init (GstDucatiVidDec * self, GstDucatiVidDecClass * klass)
self->ts_is_pts = FALSE;
#endif
+ self->codec_create_params_changed = FALSE;
+
self->pageMemType = XDM_MEMTYPE_TILEDPAGE;
+ self->codecdata = NULL;
+ self->codecdatasize = 0;
+
gst_segment_init (&self->segment, GST_FORMAT_UNDEFINED);
self->qos_proportion = 1;
@@ -1568,10 +1897,16 @@ gst_ducati_viddec_init (GstDucatiVidDec * self, GstDucatiVidDecClass * klass)
self->device = NULL;
self->input_bo = NULL;
+ self->sinkcaps = NULL;
+
self->backlog_maxframes = 0;
self->backlog_nframes = 0;
self->backlog_max_maxframes = MAX_BACKLOG_FRAMES;
+ self->codec_debug_info = FALSE;
+
+ self->dce_locked_bufs = g_hash_table_new_full (g_direct_hash, g_direct_equal,
+ NULL, (GDestroyNotify) do_dce_buf_unlock);
self->passed_in_bufs = g_hash_table_new_full (g_direct_hash, g_direct_equal,
NULL, (GDestroyNotify) gst_buffer_unref);
}