]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/gst-plugin-ducati.git/blobdiff - src/gstducatividdec.h
ducatividdec: move frame reordering to the base class
[glsdk/gst-plugin-ducati.git] / src / gstducatividdec.h
index 9be1d917560c1ebdf5f05b6228be08881a2dcd25..def8247a4dbad57f8f06952a60f4f968a63086b3 100644 (file)
 #ifndef __GST_DUCATIVIDDEC_H__
 #define __GST_DUCATIVIDDEC_H__
 
-#include <gst/gst.h>
+#include <stdint.h>
+#include <stddef.h>
+#include <omap_drm.h>
+#include <omap_drmif.h>
 
 #include "gstducati.h"
+#include "gstducatibufferpriv.h"
 
+#include <gst/drm/gstdrmbufferpool.h>
+#include <gst/video/video.h>
+#include <gst/video/video-crop.h>
 
 G_BEGIN_DECLS
 
-// XXX move these
-GST_DEBUG_CATEGORY_EXTERN (gst_ducati_debug);
-
-
 #define GST_TYPE_DUCATIVIDDEC               (gst_ducati_viddec_get_type())
 #define GST_DUCATIVIDDEC(obj)               (G_TYPE_CHECK_INSTANCE_CAST((obj), GST_TYPE_DUCATIVIDDEC, GstDucatiVidDec))
 #define GST_DUCATIVIDDEC_CLASS(klass)       (G_TYPE_CHECK_CLASS_CAST((klass), GST_TYPE_DUCATIVIDDEC, GstDucatiVidDecClass))
@@ -41,42 +44,87 @@ GST_DEBUG_CATEGORY_EXTERN (gst_ducati_debug);
 typedef struct _GstDucatiVidDec      GstDucatiVidDec;
 typedef struct _GstDucatiVidDecClass GstDucatiVidDecClass;
 
+#define MAX_BACKLOG_FRAMES 16
+
 struct _GstDucatiVidDec
 {
   GstElement parent;
 
   GstPad *sinkpad, *srcpad;
 
+  GstDRMBufferPool *pool;
+
   /* minimum output size required by the codec: */
   gint outsize;
 
   /* minimum number of buffers required by the codec: */
   gint min_buffers;
 
-  /* input (unpadded) size of video: */
+  /* input (unpadded, unaligned) size of video: */
+  gint input_width, input_height;
+
+  /* input (unpadded, aligned to MB) size of video: */
   gint width, height;
 
+  gint fps_n, fps_d;
+
   /* output (padded) size including any codec padding: */
   gint padded_width, padded_height;
 
   /* output stride (>= padded_width) */
   gint stride;
 
+  gboolean interlaced;
+
+  struct omap_bo *input_bo;
   /* input buffer, allocated when codec is created: */
   guint8 *input;
 
   /* number of bytes pushed to input on current frame: */
   gint in_size;
 
+  /* the crop to attach to output buffers: */
+  GstVideoCrop *crop;
+
   /* on first output buffer, we need to send crop info to sink.. and some
    * operations like flushing should be avoided if we haven't sent any
    * input buffers:
    */
   gboolean first_out_buffer, first_in_buffer;
+  gboolean send_crop_event;
+
+  GstSegment segment;
+  gdouble qos_proportion;
+  GstClockTime qos_earliest_time;
+
+  gboolean need_out_buf;
 
   /* by default, codec_data from sinkpad is prepended to first buffer: */
   GstBuffer *codec_data;
 
+  /* workaround enabled to indicate that timestamp from demuxer is PTS,
+   * not DTS (cough, cough.. avi):
+   */
+  gboolean ts_is_pts;
+
+  /* auto-detection for ts_is_pts workaround.. if we detect out of order
+   * timestamps from demuxer/parser, then the ts is definitely DTS,
+   * otherwise it may be PTS and out of order timestamps out of decoder
+   * will trigger the ts_is_pts workaround.
+   */
+  gboolean ts_may_be_pts;
+
+  gboolean wait_keyframe;
+
+  gboolean needs_flushing;
+
+  GHashTable *passed_in_bufs;
+
+#define NDTS 32
+  GstClockTime dts_queue[NDTS];
+  gint dts_ridx, dts_widx;
+  GstClockTime last_dts, last_pts;
+
   Engine_Handle           engine;
   VIDDEC3_Handle          codec;
   VIDDEC3_Params         *params;
@@ -86,6 +134,14 @@ struct _GstDucatiVidDec
   XDM2_BufDesc           *outBufs;
   VIDDEC3_InArgs         *inArgs;
   VIDDEC3_OutArgs        *outArgs;
+
+  XDAS_Int16 pageMemType;
+  struct omap_device *device;
+
+  /* Frames waiting to be reordered */
+  GstBuffer *backlog_frames[MAX_BACKLOG_FRAMES + 1];
+  gint backlog_maxframes;
+  gint backlog_nframes;
 };
 
 struct _GstDucatiVidDecClass
@@ -118,6 +174,35 @@ struct _GstDucatiVidDecClass
    * any remaining data, or NULL if none.  Consumes reference to 'buf'
    */
   GstBuffer * (*push_input) (GstDucatiVidDec * self, GstBuffer * buf);
+
+  /**
+   * Called to handle errors returned by VIDDEC3_process.
+   */
+  gint (*handle_error) (GstDucatiVidDec * self, gint ret, gint extended_error,
+      gint status_extended_error);
+
+  /**
+   * Called to check whether it's a good idea to drop buf or not.
+   */
+  gboolean (*can_drop_frame) (GstDucatiVidDec * self, GstBuffer * buf, gint64 diff);
+
+  gboolean (*query) (GstDucatiVidDec * self, GstPad * pad, GstQuery * query,
+      gboolean * forward);
+
+  /**
+   * Called to push a decoder buffer. Consumes reference to 'buf'.
+   */
+  GstFlowReturn (*push_output) (GstDucatiVidDec * self, GstBuffer * buf);
+
+  /**
+   * Called before a flush happens.
+   */
+  void (*on_flush) (GstDucatiVidDec * self, gboolean eos);
+
+  /**
+   * Called to set new caps on the sink pad.
+   */
+  gboolean (*set_sink_caps) (GstDucatiVidDec * self, GstCaps *caps);
 };
 
 GType gst_ducati_viddec_get_type (void);
@@ -125,13 +210,49 @@ GType gst_ducati_viddec_get_type (void);
 /* helper methods for derived classes: */
 
 static inline void
-push_input (GstDucatiVidDec * self, guint8 *in, gint sz)
+push_input (GstDucatiVidDec * self, const guint8 *in, gint sz)
 {
   GST_DEBUG_OBJECT (self, "push: %d bytes)", sz);
   memcpy (self->input + self->in_size, in, sz);
   self->in_size += sz;
 }
 
+static inline int
+check_start_code (const guint8 *sc, gint scsize,
+    const guint8 *inbuf, gint insize)
+{
+  if (insize < scsize)
+    return FALSE;
+
+  while (scsize) {
+    if (*sc != *inbuf)
+      return FALSE;
+    scsize--;
+    sc++;
+    inbuf++;
+  }
+
+  return TRUE;
+}
+
+static inline int
+find_start_code (const guint8 *sc, gint scsize,
+    const guint8 *inbuf, gint insize)
+{
+  gint size = 0;
+  while (insize) {
+    if (check_start_code (sc, scsize, inbuf, insize))
+      break;
+    insize--;
+    size++;
+    inbuf++;
+  }
+  return size;
+}
+
+gboolean
+gst_ducati_viddec_codec_flush (GstDucatiVidDec * self, gboolean eos);
+
 G_END_DECLS
 
 #endif /* __GST_DUCATIVIDDEC_H__ */