summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (from parent 1: 6e71bdb)
raw | patch | inline | side by side (from parent 1: 6e71bdb)
author | Rob Clark <rob@ti.com> | |
Sat, 1 Jan 2011 03:59:49 +0000 (21:59 -0600) | ||
committer | Rob Clark <rob@ti.com> | |
Sat, 1 Jan 2011 04:01:16 +0000 (22:01 -0600) |
Use XDM_GETVERSION to get codec version, available as a read-only property.
src/gstducatividdec.c | patch | blob | history |
diff --git a/src/gstducatividdec.c b/src/gstducatividdec.c
index 4cbe6d3ad1a991fce188393ba72933397eead7be..1a04e2c989c6d116b401b2fc9c51d8168c261fcb 100644 (file)
--- a/src/gstducatividdec.c
+++ b/src/gstducatividdec.c
GST_STATIC_CAPS (GST_VIDEO_CAPS_YUV_STRIDED ("NV12", "[ 0, max ]"))
);
+enum
+{
+ PROP_0,
+ PROP_VERSION,
+};
+
/* helper functions */
static void
if (gst_structure_get_int (s, "width", &w) &&
gst_structure_get_int (s, "height", &h)) {
- self->width = ALIGN2 (w, 4); /* round up to MB */
- self->height = ALIGN2 (h, 4); /* round up to MB */
+ h = ALIGN2 (w, 4); /* round up to MB */
+ w = ALIGN2 (h, 4); /* round up to MB */
+
+ /* if we've already created codec, but the resolution has changed, we
+ * need to re-create the codec:
+ */
+ if (G_UNLIKELY (self->codec)) {
+ if ((h != self->height) || (w != self->width)) {
+ codec_delete (self);
+ }
+ }
+
+ self->width = w;
+ self->height = h;
const GValue *codec_data = gst_structure_get_value (s, "codec_data");
/* GObject vmethod implementations */
+#define VERSION_LENGTH 256
+
+static void
+gst_ducati_viddec_get_property (GObject * obj,
+ guint prop_id, GValue * value, GParamSpec * pspec)
+{
+ GstDucatiVidDec *self = GST_DUCATIVIDDEC (obj);
+
+ switch (prop_id) {
+ case PROP_VERSION: {
+ int err;
+ char *version = gst_ducati_alloc_1d (VERSION_LENGTH);
+
+ /* in case something fails: */
+ snprintf (version, VERSION_LENGTH, "unsupported");
+
+ if (! self->engine)
+ engine_open (self);
+
+ if (! self->codec)
+ codec_create (self);
+
+ if (self->codec) {
+ self->status->data.buf = (XDAS_Int8 *) TilerMem_VirtToPhys (version);
+ self->status->data.bufSize = VERSION_LENGTH;
+
+ err = VIDDEC3_control (self->codec, XDM_GETVERSION,
+ self->dynParams, self->status);
+ if (err) {
+ GST_ERROR_OBJECT (self, "failed XDM_GETVERSION");
+ }
+
+ self->status->data.buf = NULL;
+ self->status->data.bufSize = 0;
+ }
+
+ g_value_set_string (value, version);
+
+ MemMgr_Free (version);
+
+ break;
+ }
+ default: {
+ G_OBJECT_WARN_INVALID_PROPERTY_ID (obj, prop_id, pspec);
+ break;
+ }
+ }
+}
+
static void
gst_ducati_viddec_finalize (GObject * obj)
{
GObjectClass *gobject_class = G_OBJECT_CLASS (klass);
GstElementClass *gstelement_class = GST_ELEMENT_CLASS (klass);
- gobject_class->finalize = gst_ducati_viddec_finalize;
- gstelement_class->change_state = gst_ducati_viddec_change_state;
+ gobject_class->get_property =
+ GST_DEBUG_FUNCPTR (gst_ducati_viddec_get_property);
+ gobject_class->finalize =
+ GST_DEBUG_FUNCPTR (gst_ducati_viddec_finalize);
+ gstelement_class->change_state =
+ GST_DEBUG_FUNCPTR (gst_ducati_viddec_change_state);
klass->parse_caps =
GST_DEBUG_FUNCPTR (gst_ducati_viddec_parse_caps);
GST_DEBUG_FUNCPTR (gst_ducati_viddec_allocate_params);
klass->push_input =
GST_DEBUG_FUNCPTR (gst_ducati_viddec_push_input);
+
+ g_object_class_install_property (gobject_class, PROP_VERSION,
+ g_param_spec_string ("version", "Version",
+ "The codec version string", "",
+ G_PARAM_READABLE | G_PARAM_STATIC_STRINGS));
}
static void
gst_element_add_pad (GST_ELEMENT (self), self->sinkpad);
gst_element_add_pad (GST_ELEMENT (self), self->srcpad);
+
+ /* sane defaults in case we need to create codec without caps negotiation
+ * (for example, to get 'version' property)
+ */
+ self->width = 128;
+ self->height = 128;
}