summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: ca84e22)
raw | patch | inline | side by side (parent: ca84e22)
author | Rob Clark <rob@ti.com> | |
Sun, 12 Dec 2010 00:46:48 +0000 (18:46 -0600) | ||
committer | Rob Clark <rob@ti.com> | |
Sun, 12 Dec 2010 18:10:26 +0000 (12:10 -0600) |
src/Makefile.am | patch | blob | history | |
src/gstducati.c | patch | blob | history | |
src/gstducatirvdec.c | [new file with mode: 0644] | patch | blob |
src/gstducatirvdec.h | [new file with mode: 0644] | patch | blob |
src/gstducatividdec.c | patch | blob | history |
diff --git a/src/Makefile.am b/src/Makefile.am
index f3d69f3a911d9d83520699eb01b74abe204136a4..6fecedfba31f66d95c40843300a2afc91cbefc2f 100644 (file)
--- a/src/Makefile.am
+++ b/src/Makefile.am
# headers we need but don't want installed
noinst_HEADERS = \
+ gstducatirvdec.h \
gstducativp7dec.h \
gstducativp6dec.h \
gstducativc1dec.h \
# sources used to compile this plug-in
libgstducati_la_SOURCES = \
+ gstducatirvdec.c \
gstducativp7dec.c \
gstducativp6dec.c \
gstducativc1dec.c \
diff --git a/src/gstducati.c b/src/gstducati.c
index d805911af0852ac39017df28836de40436e20255..75cef71cca86a6807c19d403f67519c368d87d3a 100644 (file)
--- a/src/gstducati.c
+++ b/src/gstducati.c
#include "gstducativc1dec.h"
#include "gstducativp6dec.h"
#include "gstducativp7dec.h"
+#include "gstducatirvdec.h"
GST_DEBUG_CATEGORY (gst_ducati_debug);
gst_element_register (plugin, "ducatimpeg2dec", GST_RANK_PRIMARY, GST_TYPE_DUCATIMPEG2DEC) &&
gst_element_register (plugin, "ducativc1dec", GST_RANK_PRIMARY, GST_TYPE_DUCATIVC1DEC) &&
gst_element_register (plugin, "ducativp6dec", GST_RANK_PRIMARY, GST_TYPE_DUCATIVP6DEC) &&
- gst_element_register (plugin, "ducativp7dec", GST_RANK_PRIMARY, GST_TYPE_DUCATIVP7DEC);
+ gst_element_register (plugin, "ducativp7dec", GST_RANK_PRIMARY, GST_TYPE_DUCATIVP7DEC) &&
+ gst_element_register (plugin, "ducatirvdec", GST_RANK_PRIMARY, GST_TYPE_DUCATIRVDEC);
}
void *
diff --git a/src/gstducatirvdec.c b/src/gstducatirvdec.c
--- /dev/null
+++ b/src/gstducatirvdec.c
@@ -0,0 +1,260 @@
+/*
+ * GStreamer
+ * Copyright (c) 2010, Texas Instruments Incorporated
+ *
+ * This library is free software; you can redistribute it and/or
+ * modify it under the terms of the GNU Lesser General Public
+ * License as published by the Free Software Foundation
+ * version 2.1 of the License.
+ *
+ * This library is distributed in the hope that it will be useful,
+ * but WITHOUT ANY WARRANTY; without even the implied warranty of
+ * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the GNU
+ * Lesser General Public License for more details.
+ *
+ * You should have received a copy of the GNU Lesser General Public
+ * License along with this library; if not, write to the Free Software
+ * Foundation, Inc., 51 Franklin Street, Fifth Floor, Boston, MA 02110-1301 USA
+ */
+
+/**
+ * SECTION:element-ducatirvdec
+ *
+ * FIXME:Describe ducatirvdec here.
+ *
+ * <refsect2>
+ * <title>Example launch line</title>
+ * |[
+ * gst-launch -v -m fakesrc ! ducatirvdec ! fakesink silent=TRUE
+ * ]|
+ * </refsect2>
+ */
+
+#ifdef HAVE_CONFIG_H
+# include <config.h>
+#endif
+
+#include <gst/gst.h>
+#include <gst/video/video.h>
+
+#include "gstducatirvdec.h"
+
+
+#define PADX 32
+#define PADY 32
+
+
+GST_BOILERPLATE (GstDucatiRVDec, gst_ducati_rvdec, GstDucatiVidDec,
+ GST_TYPE_DUCATIVIDDEC);
+
+static GstStaticPadTemplate sink_factory = GST_STATIC_PAD_TEMPLATE ("sink",
+ GST_PAD_SINK,
+ GST_PAD_ALWAYS,
+ GST_STATIC_CAPS ("video/x-pn-realvideo, "
+ "systemstream = (boolean)false, "
+ "rmversion = (int){ 3, 4 }, "
+ "width = (int)[ 16, 2048 ], "
+ "height = (int)[ 16, 2048 ], "
+ "framerate = (fraction)[ 0, max ];")
+ );
+
+/* GstDucatiVidDec vmethod implementations */
+
+static gboolean
+gst_ducati_rvdec_parse_caps (GstDucatiVidDec * vdec, GstStructure * s)
+{
+ GstDucatiRVDec *self = GST_DUCATIRVDEC (vdec);
+
+ if (parent_class->parse_caps (vdec, s)) {
+ gboolean ret = gst_structure_get_int (s, "rmversion", &self->rmversion);
+ if (ret) {
+ IrealVDEC_Params *params = (IrealVDEC_Params *) vdec->params;
+ GST_DEBUG_OBJECT (self, "rmversion: %d", self->rmversion);
+
+ if (self->rmversion == 3) {
+ params->stream_type = 1;
+ params->codec_version = 8;
+ } else if (self->rmversion == 4) {
+ params->stream_type = 1;
+ params->codec_version = 9;
+ } else {
+ ret = FALSE;
+ }
+ }
+
+ return ret;
+ }
+
+ return FALSE;
+}
+
+static void
+gst_ducati_rvdec_update_buffer_size (GstDucatiVidDec * self)
+{
+ /* calculate output buffer parameters: */
+ self->padded_width = ALIGN2 (self->width + (2 * PADX), 7);
+ self->padded_height = self->height + 2 * PADY;
+ self->min_buffers = 8;
+}
+
+static gboolean
+gst_ducati_rvdec_allocate_params (GstDucatiVidDec * vdec, gint params_sz,
+ gint dynparams_sz, gint status_sz, gint inargs_sz, gint outargs_sz)
+{
+ GstDucatiRVDec *self = GST_DUCATIRVDEC (vdec);
+ gboolean ret = parent_class->allocate_params (vdec,
+ sizeof (IrealVDEC_Params), sizeof (IrealVDEC_DynamicParams),
+ sizeof (IrealVDEC_Status), sizeof (IrealVDEC_InArgs),
+ sizeof (IrealVDEC_OutArgs));
+
+ if (ret) {
+ IrealVDEC_Params *params = (IrealVDEC_Params *) vdec->params;
+ vdec->params->displayDelay = IVIDDEC3_DISPLAY_DELAY_1;
+ vdec->dynParams->newFrameFlag = FALSE;
+ vdec->dynParams->lateAcquireArg = -1;
+ vdec->params->numInputDataUnits = 1;
+ vdec->params->numOutputDataUnits = 1;
+ }
+
+ return ret;
+}
+
+static GstBuffer *
+gst_ducati_rvdec_push_input (GstDucatiVidDec * vdec, GstBuffer * buf)
+{
+ GstDucatiRVDec *self = GST_DUCATIRVDEC (vdec);
+ guint8 *data;
+ guint8 val[4];
+ gint i, sz, slice_count;
+
+ /* *** on first buffer, build up the stream header for the codec *** */
+ if (G_UNLIKELY (vdec->first_in_buffer) && vdec->codec_data) {
+
+ sz = GST_BUFFER_SIZE (vdec->codec_data);
+ data = GST_BUFFER_DATA (vdec->codec_data);
+
+ /* header size, 4 bytes, big-endian */
+ GST_WRITE_UINT32_BE (val, sz + 26);
+ push_input (vdec, val, 4);
+
+ /* stream type */
+ if (self->rmversion == 3) {
+ push_input (vdec, "VIDORV30", 8);
+ } else if (self->rmversion == 4) {
+ push_input (vdec, "VIDORV40", 8);
+ }
+
+ /* horiz x vert resolution */
+ GST_WRITE_UINT16_BE (val, vdec->width);
+ push_input (vdec, val, 2);
+ GST_WRITE_UINT16_BE (val, vdec->height);
+ push_input (vdec, val, 2);
+
+ /* unknown? */
+ GST_WRITE_UINT32_BE (val, 0x000c0000);
+ push_input (vdec, val, 4);
+
+ /* unknown? may be framerate.. */
+ GST_WRITE_UINT32_BE (val, 0x0000000f);
+ push_input (vdec, val, 4);
+
+ /* unknown? */
+ GST_WRITE_UINT16_BE (val, 0x0000);
+ push_input (vdec, val, 2);
+
+ /* and rest of stream header is the codec_data */
+ push_input (vdec, data, sz);
+ }
+
+ data = GST_BUFFER_DATA (buf);
+ sz = GST_BUFFER_SIZE (buf);
+ slice_count = (*data++) + 1;
+
+ /* payload size, excluding fixed header and slice header */
+ sz -= 1 + (8 * slice_count);
+
+ /* *** insert frame header *** */
+ /* payload size */
+ GST_WRITE_UINT32_BE (val, sz);
+ push_input (vdec, val, 4);
+
+ /* unknown? may be timestamp, hopefully decoder doesn't care */
+ GST_WRITE_UINT32_BE (val, 0x00000001);
+ push_input (vdec, val, 4);
+
+ /* unknown? may be sequence number, hopefully decoder doesn't care */
+ GST_WRITE_UINT16_BE (val, 0x0000);
+ push_input (vdec, val, 2);
+
+ /* unknown? may indicate I frame, hopefully decoder doesn't care */
+ if (GST_BUFFER_FLAG_IS_SET (buf, GST_BUFFER_FLAG_DELTA_UNIT)) {
+ GST_WRITE_UINT16_BE (val, 0x0000);
+ } else {
+ GST_WRITE_UINT16_BE (val, 0x0002);
+ }
+ push_input (vdec, val, 2);
+
+ /* unknown? seems to be always zeros */
+ GST_WRITE_UINT32_BE (val, 0x00000000);
+ push_input (vdec, val, 4);
+
+ /* convert the slice_header to big endian, and note that the codec
+ * expects to get slice_count rather than slice_count-1
+ */
+ GST_WRITE_UINT32_BE (val, slice_count);
+ push_input (vdec, val, 4);
+
+ for (i = 0; i < slice_count; i++) {
+ GST_WRITE_UINT32_BE (val, 0x00000001);
+ push_input (vdec, val, 4);
+
+ data += 4;
+ GST_WRITE_UINT32_BE (val, GST_READ_UINT32_LE (data));
+ data += 4;
+ push_input (vdec, val, 4);
+ }
+
+ /* copy the payload (rest of buffer) */
+ push_input (vdec, data, sz);
+ gst_buffer_unref (buf);
+
+ return NULL;
+}
+
+/* GObject vmethod implementations */
+
+static void
+gst_ducati_rvdec_base_init (gpointer gclass)
+{
+ GstElementClass *element_class = GST_ELEMENT_CLASS (gclass);
+
+ gst_element_class_set_details_simple (element_class,
+ "DucatiRVDec",
+ "Codec/Decoder/Video",
+ "Decodes video in RealVideo (RV8/9/10) format with ducati",
+ "Rob Clark <rob@ti.com>");
+
+ gst_element_class_add_pad_template (element_class,
+ gst_static_pad_template_get (&sink_factory));
+}
+
+static void
+gst_ducati_rvdec_class_init (GstDucatiRVDecClass * klass)
+{
+ GstDucatiVidDecClass *bclass = GST_DUCATIVIDDEC_CLASS (klass);
+ bclass->codec_name = "ivahd_realvdec";
+ bclass->parse_caps =
+ GST_DEBUG_FUNCPTR (gst_ducati_rvdec_parse_caps);
+ bclass->update_buffer_size =
+ GST_DEBUG_FUNCPTR (gst_ducati_rvdec_update_buffer_size);
+ bclass->allocate_params =
+ GST_DEBUG_FUNCPTR (gst_ducati_rvdec_allocate_params);
+ bclass->push_input =
+ GST_DEBUG_FUNCPTR (gst_ducati_rvdec_push_input);
+}
+
+static void
+gst_ducati_rvdec_init (GstDucatiRVDec * self,
+ GstDucatiRVDecClass * gclass)
+{
+}
diff --git a/src/gstducatirvdec.h b/src/gstducatirvdec.h
--- /dev/null
+++ b/src/gstducatirvdec.h
@@ -0,0 +1,57 @@
+/*
+ * GStreamer
+ * Copyright (c) 2010, Texas Instruments Incorporated
+ *
+ * This library is free software; you can redistribute it and/or
+ * modify it under the terms of the GNU Lesser General Public
+ * License as published by the Free Software Foundation
+ * version 2.1 of the License.
+ *
+ * This library is distributed in the hope that it will be useful,
+ * but WITHOUT ANY WARRANTY; without even the implied warranty of
+ * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the GNU
+ * Lesser General Public License for more details.
+ *
+ * You should have received a copy of the GNU Lesser General Public
+ * License along with this library; if not, write to the Free Software
+ * Foundation, Inc., 51 Franklin Street, Fifth Floor, Boston, MA 02110-1301 USA
+ */
+
+#ifndef __GST_DUCATIRVDEC_H__
+#define __GST_DUCATIRVDEC_H__
+
+#include <gst/gst.h>
+
+#include "gstducatividdec.h"
+
+#include <ti/sdo/codecs/realvdec/irealvdec.h>
+
+
+G_BEGIN_DECLS
+
+#define GST_TYPE_DUCATIRVDEC (gst_ducati_rvdec_get_type())
+#define GST_DUCATIRVDEC(obj) (G_TYPE_CHECK_INSTANCE_CAST((obj), GST_TYPE_DUCATIRVDEC, GstDucatiRVDec))
+#define GST_DUCATIRVDEC_CLASS(klass) (G_TYPE_CHECK_CLASS_CAST((klass), GST_TYPE_DUCATIRVDEC, GstDucatiRVDecClass))
+#define GST_IS_DUCATIRVDEC(obj) (G_TYPE_CHECK_INSTANCE_TYPE((obj), GST_TYPE_DUCATIRVDEC))
+#define GST_IS_DUCATIRVDEC_CLASS(klass) (G_TYPE_CHECK_CLASS_TYPE((klass), GST_TYPE_DUCATIRVDEC))
+
+typedef struct _GstDucatiRVDec GstDucatiRVDec;
+typedef struct _GstDucatiRVDecClass GstDucatiRVDecClass;
+
+struct _GstDucatiRVDec
+{
+ GstDucatiVidDec parent;
+
+ gint rmversion;
+};
+
+struct _GstDucatiRVDecClass
+{
+ GstDucatiVidDecClass parent_class;
+};
+
+GType gst_ducati_rvdec_get_type (void);
+
+G_END_DECLS
+
+#endif /* __GST_DUCATIRVDEC_H__ */
diff --git a/src/gstducatividdec.c b/src/gstducatividdec.c
index ef85676b01ddbf763cf6a4b80f78be455c687d05..8dd3ec270a984aa876e716ce50ebef5d1abeff0b 100644 (file)
--- a/src/gstducatividdec.c
+++ b/src/gstducatividdec.c
self->params->maxFrameRate = 30000;
self->params->maxBitRate = 10000000;
- //rv??
-
self->params->dataEndianness = XDM_BYTE;
self->params->forceChromaFormat = XDM_YUV_420SP;
self->params->operatingMode = IVIDEO_DECODE_ONLY;