ducatih264enc: force inter-interval to 1 for low delay case
[glsdk/gst-plugin-ducati.git] / configure.ac
2012-08-16 Vincent Penquerc'hRevert "ducati: fix build when encoders are missing"
2012-07-24 Alessandro DecinaRevert "configure: ensure HAVE_ENCODERS is placed in...
2012-07-17 Vincent Penquerc'hconfigure: ensure HAVE_ENCODERS is placed in config.h
2012-07-17 Vincent Penquerc'hducati: fix build when encoders are missing
2012-05-09 Alessandro DecinaRemove dependency on libtimemmgr
2011-10-16 Alessandro Decinaducatih264enc: add h264 encoder
2011-08-26 Alessandro Decinaconfigure: depend on -base for gstvideo
2011-08-26 Alessandro Decinaconfigure: libmemmgr was renamed to libtimemmgr
2011-01-26 Rob ClarkImproved compiler warning flags strictness
2010-11-25 Rob Clarkinitial commit