ext/amrnb/: State change function updates.
[glsdk/gst-plugins-ugly0-10.git] / ChangeLog
1 2005-09-06  Wim Taymans  <wim@fluendo.com>
3         * ext/amrnb/amrnbdec.c: (gst_amrnbdec_state_change):
4         * ext/amrnb/amrnbenc.c: (gst_amrnbenc_state_change):
5         * ext/amrnb/amrnbparse.c: (gst_amrnbparse_state_change):
6         State change function updates.
8 2005-09-05  Jan Schmidt  <thaytan@mad.scientist.com>
10         * ext/mpeg2dec/gstmpeg2dec.c:
11         GST_CAT_SEEK disappeared from the public API at some point
13 2005-09-02  Michael Smith <msmith@fluendo.com>
15         * gst/iec958/ac3iec.c:
16           Use the right mime-type for AC3 input, audio/x-private1-ac3, as
17           output by demux
19 2005-09-02  Michael Smith <msmith@fluendo.com>
21         * gst/dvdlpcmdec/gstdvdlpcmdec.c: (gst_dvdlpcmdec_chain_dvd):
22         * gst/iec958/ac3iec.c: (ac3iec_get_type), (ac3iec_base_init),
23         (ac3iec_class_init), (ac3iec_init), (ac3iec_finalize),
24         (ac3iec_setcaps), (ac3iec_set_property), (ac3iec_get_property),
25         (ac3iec_chain_dvd), (ac3iec_chain_raw), (ac3iec_change_state),
26         (plugin_init):
27           Changes to use the first_access parameter correctly in ac3 and lpcm
28           plugins. General cleanups in iec958 framer.
30 2005-09-01  Michael Smith <msmith@fluendo.com>
32         * configure.ac:
33         * gst/iec958/Makefile.am:
34         * gst/iec958/ac3_padder.c: (ac3p_init), (ac3p_push_data),
35         (ac3p_parse):
36         * gst/iec958/ac3_padder.h:
37         * gst/iec958/ac3iec.c: (ac3iec_get_type), (ac3iec_base_init),
38         (ac3iec_class_init), (ac3iec_init), (ac3iec_finalize),
39         (ac3iec_set_property), (ac3iec_get_property), (ac3iec_chain),
40         (ac3iec_change_state), (plugin_init):
41         * gst/iec958/ac3iec.h:
42           AC3 -> IEC958 (S/PDIF) framer, port of Martin Soto's 0.8 plugin.
44 2005-09-01  Wim Taymans  <wim@fluendo.com>
46         * gst/dvdlpcmdec/gstdvdlpcmdec.c: (gst_dvdlpcmdec_setcaps),
47         (gst_dvdlpcmdec_chain_dvd), (gst_dvdlpcmdec_chain_raw),
48         (gst_dvdlpcmdec_change_state):
49         Cleanups, fixed header parsing and stripping.
51 2005-09-01  Michael Smith <msmith@fluendo.com>
53         * gst/dvdlpcmdec/gstdvdlpcmdec.c: (gst_dvdlpcm_reset),
54         (gst_dvdlpcmdec_init), (gst_dvdlpcmdec_setcaps),
55         (update_timestamps), (parse_header), (gst_dvdlpcmdec_chain_dvd),
56         (gst_dvdlpcmdec_chain_raw):
57           Use the right bytes to parse the LPCM dvd header
59 2005-09-01  Michael Smith <msmith@fluendo.com>
61         * gst/dvdlpcmdec/gstdvdlpcmdec.c: (gst_dvdlpcm_reset),
62         (gst_dvdlpcmdec_init), (gst_dvdlpcmdec_setcaps),
63         (update_timestamps), (parse_header), (gst_dvdlpcmdec_chain_dvd),
64         (gst_dvdlpcmdec_chain_raw):
65           Return the correct values from chain function.
67 2005-08-31  Michael Smith <msmith@fluendo.com>
69         * gst/dvdlpcmdec/gstdvdlpcmdec.c: (gst_dvdlpcm_reset),
70         (gst_dvdlpcmdec_init), (gst_dvdlpcmdec_setcaps),
71         (update_timestamps), (parse_header), (gst_dvdlpcmdec_chain_dvd),
72         (gst_dvdlpcmdec_chain_raw):
73         * gst/dvdlpcmdec/gstdvdlpcmdec.h:
74           Restructure LPCM decoder to not expect the demuxer to parse the LPCM
75           header; instead do this internally. Also support the old way, using
76           a different mime-type.
78 2005-08-31  Thomas Vander Stichele  <thomas at apestaart dot org>
80         * Makefile.am:
81         * configure.ac:
82         * docs/plugins/Makefile.am:
83         * docs/plugins/gst-plugins-ugly-plugins-docs.sgml:
84         * docs/plugins/gst-plugins-ugly-plugins-sections.txt:
85         * docs/plugins/gst-plugins-ugly-plugins.types:
86         * ext/dvdnav/dvdnavsrc.c: (dvdnavsrc_tca_seek):
87         * ext/dvdread/dvdreadsrc.c: (_open), (_seek_title),
88         (_seek_chapter), (_read):
89         * gst/mpegaudioparse/gstmpegaudioparse.c:
90           add plugin documentation