1 This is GStreamer Ugly Plug-ins 0.10.3, "Late Plane".
3 Features since 0.10.2:
5 * dvdsubdec ported
6 * fixes in mpeg2dec, asfdemux, mpegdemux, dvddemux, rmdemux,
7 mpegparse, amrnb, mad, lame, a52dec
9 Bugs fixed since 0.10.2:
11 * 300682 : [mpeg2dec] fails to play mpgtx -j joined files to the end
12 * 317310 : Cant play swedish radio station " P3 "
13 * 320022 : [asfdemux] borks on a particular mms asf stream
14 * 323023 : [rmdemux] stops immediately if there are unlinked source ...
15 * 326598 : [mpegstream] does not handle timestamp overflow correctly
16 * 327356 : gst-plugins-ugly fails to build with GCC 4.1
17 * 328957 : [mpegstream] fix build with gcc 2.95
18 * 331588 : [rmdemux] realmedia files with AC3 don't work
19 * 331838 : build problem caused by AS_LIBTOOL_TAGS([CXX])
20 * 331842 : should check for mad and id3tag headers, not libs
21 * 332796 : [asfdemux] cannot play an ASF stream
22 * 333345 : [lame] fix some memory leaks
23 * 333683 : [id3mux] patch to add support for GST_TAG_ALBUM_VOLUME_NU...
24 * 334550 : Some ac3 files fail to play
25 * 336097 : [asfdemux] live ASF streams do not work
26 * 336387 : [mpegdemux] reffing null caps
29 Features since 0.10.1:
31 * DVD Title source (dvdreadsrc) ported (DVD Menus in a future release)
32 * ASF demuxer ported
33 * Fixes for MPEG demuxing
34 * Fixes for the MAD MP3 decoder
35 * Fixes for the LAME MP3 encoder
36 * ID3 tag reading has moved to id3demux in gst-plugins-good
37 * Fixes for the Real Media demuxer
38 * Various other fixes
40 Bugs fixed since 0.10.1:
42 * 171528 : SIGFPE in gstasf with http://joule.via.ecp.fr/~lool/debia...
43 * 317872 : Cannot demux ASF/WMV files with auxillary (non-audio/vide...
44 * 319782 : Lame encoding is broken with vbr=vbr-new and vbr-quality=9
45 * 326711 : [mpegdemux] does not negotiate source pads
46 * 326734 : [mad] Add 24-bit output support
47 * 329575 : misc bugfixes for mad from 0.8
48 * 331035 : [asfdemux] port to 0.10
49 * 331301 : [mpeg2dec] strides issues when cropping
50 * 330844 : mpeg2dec crashes with " cropped " MPEG videos
51 * 331579 : Set asfdemux rank to secondary
52 * 313838 : totem hangs after playing an amazon sample
54 Features since 0.10.0:
56 * fixes in dvddemux, mpegdemux, mad, iec958
57 * removed id3demux (new version in gst-plugins-good)
59 Bugs fixed since 0.10.0:
61 * 322049 : [id3demux] should support pull range
62 * 322856 : [mpeg2dec] Use of wrong variables
63 * 322857 : [mpeg2dec] Seeking in byte format
64 * 325652 : many plugins don't pass unhandled queries upstream
66 API added since 0.10.0:
68 * AC3IEC::raw-audio
70 Bugs fixed since 0.9.7:
72 * 323199 : Remove id3tag element (replaced by id3demux and id3mux)
74 Changes since 0.9.6:
76 * mpegstream fixes
78 Bugs fixed since 0.9.6:
80 * 319784 : mad claims to need more data
81 * 322745 : [mpegdemux] segfaults
83 Changes since 0.9.5:
85 * mpegstream ported
86 * fractional framerates
88 Bugs fixed since 0.9.5:
90 * 319862 : Partial mpegstream/dvddemux port
91 * 321955 : gst-plugins-ugly fail to compile
93 Changes since 0.9.3:
95 * rmdemux fixes
96 * a52dec ported
98 Bugs fixed since 0.9.3:
100 * 318849 : [a52dec] ported to gstreamer 0.9
102 Changes since 0.9.1:
104 * lame, rmdemux, iec958 fixes