DEBIAN: Debianization
[glsdk/gst-plugins-ugly0-10.git] / debian / control
1 Source: gst-plugins-ugly0.10
2 Section: libs
3 Priority: optional
4 Maintainer: Ubuntu Developers <ubuntu-devel-discuss@lists.ubuntu.com>
5 XSBC-Original-Maintainer: Maintainers of GStreamer packages <pkg-gstreamer-maintainers@lists.alioth.debian.org>
6 Uploaders: Loic Minier <lool@dooz.org>,
7            Sebastian Dröge <slomo@debian.org>
8 Build-Depends: autoconf (>= 2.60),
9                automake (>= 1.10),
10                autopoint (>= 0.17),
11                autotools-dev,
12                cdbs (>= 0.4.93),
13                debhelper (>= 8.1.3),
14                dh-autoreconf,
15                dpkg-dev (>= 1.15.1),
16                libgstreamer0.10-dev (>= 0.10.35.2),
17                gstreamer0.10-doc,
18                gstreamer0.10-plugins-base,
19                gstreamer0.10-plugins-base-doc,
20                gstreamer-tools (>= 0.10.14),
21                gtk-doc-tools,
22                liba52-0.7.4-dev,
23                libcdio-dev (>= 0.76),
24                libdvdread-dev (>= 0.9.0),
25                libglib2.0-dev (>= 2.24),
26                libgstreamer-plugins-base0.10-dev (>= 0.10.35.2),
27                libmad0-dev (>= 0.15),
28                libmp3lame-dev,
29                libmpeg2-4-dev (>= 0.4.0),
30                libopencore-amrnb-dev,
31                libopencore-amrwb-dev,
32                liborc-0.4-dev (>= 1:0.4.11),
33                libsidplay1-dev,
34                libtool (>= 2.0),
35                libtwolame-dev (>= 0.3.10),
36                libx264-dev (>= 0.55.0),
37                pkg-config (>= 0.11.0)
38 Standards-Version: 3.8.4
39 Vcs-Git: git://gitorious.org/ubuntu-omap/gst-plugins-ugly0-10.git
40 Vcs-Browser: https://gitorious.org/ubuntu-omap/gst-plugins-ugly0-10
41 Homepage: http://gstreamer.freedesktop.org/modules/gst-plugins-ugly.html
43 Package: gstreamer0.10-plugins-ugly-doc
44 Architecture: all
45 Section: doc
46 Depends: ${misc:Depends},
47          gstreamer0.10-doc,
48          gstreamer0.10-plugins-base-doc
49 Description: GStreamer documentation for plugins from the "ugly" set
50  GStreamer is a streaming media framework, based on graphs of filters
51  which operate on media data.  Applications using this library can do
52  anything from real-time sound processing to playing videos, and just
53  about anything else media-related.  Its plugin-based architecture means
54  that new data types or processing capabilities can be added simply by
55  installing new plug-ins.
56  .
57  This package contains documentation for plugins from the "ugly" set,
58  a set of good-quality plug-ins that might pose distribution problems.
60 Package: gstreamer0.10-plugins-ugly
61 Architecture: armhf
62 Depends: ${misc:Depends},
63          ${shlibs:Depends}
64 Conflicts: gstreamer0.10-plugins-bad (<< 0.10.5.2),
65            gstreamer0.10-x264,
66            gstreamer0.10-lame
67 Replaces: gstreamer0.10-plugins-good (<< 0.10.9.2),
68           gstreamer0.10-plugins-bad (<< 0.10.10.2),
69           gstreamer0.10-x264,
70           gstreamer0.10-lame,
71           gstreamer0.10-plugins-ugly-multiverse (<= 0.10.17-1)
72 XB-GStreamer-Version: ${gstreamer:Version}
73 XB-GStreamer-Elements: ${gstreamer:Elements}
74 XB-GStreamer-URI-Sources: ${gstreamer:URISources}
75 XB-GStreamer-URI-Sinks: ${gstreamer:URISinks}
76 XB-GStreamer-Encoders: ${gstreamer:Encoders}
77 XB-GStreamer-Decoders: ${gstreamer:Decoders}
78 Provides: ${gstreamer:Provides}
79 Description: GStreamer plugins from the "ugly" set
80  GStreamer is a streaming media framework, based on graphs of filters
81  which operate on media data.  Applications using this library can do
82  anything from real-time sound processing to playing videos, and just
83  about anything else media-related.  Its plugin-based architecture means
84  that new data types or processing capabilities can be added simply by
85  installing new plug-ins.
86  .
87  This package contains plugins from the "ugly" set, a set of
88  good-quality plug-ins that might pose distribution problems.
90 Package: gstreamer0.10-plugins-ugly-dbg
91 Architecture: armhf
92 Section: debug
93 Priority: extra
94 Depends: gstreamer0.10-plugins-ugly (= ${binary:Version}),
95          ${misc:Depends}
96 Replaces: gstreamer0.10-plugins-good-dbg (<< 0.10.9.2),
97           gstreamer0.10-plugins-bad-dbg (<< 0.10.10.2)
98 Description: GStreamer plugins from the "ugly" set (debug symbols)
99  GStreamer is a streaming media framework, based on graphs of filters
100  which operate on media data.  Applications using this library can do
101  anything from real-time sound processing to playing videos, and just
102  about anything else media-related.  Its plugin-based architecture means
103  that new data types or processing capabilities can be added simply by
104  installing new plug-ins.
105  .
106  This package contains unstripped shared libraries. It is provided primarily
107  to provide a backtrace with names in a debugger, this makes it somewhat
108  easier to interpret core dumps. The libraries are installed in
109  /usr/lib/debug and are automatically used by gdb.