add test for amrnbenc, enable test infrastructure, and fix a leak
[glsdk/gst-plugins-ugly0-10.git] / ext / amrnb / amrnb.c
1 /* GStreamer Adaptive Multi-Rate Narrow-Band (AMR-NB) plugin
2  * Copyright (C) 2004 Ronald Bultje <rbultje@ronald.bitfreak.net>
3  *
4  * This library is free software; you can redistribute it and/or
5  * modify it under the terms of the GNU Library General Public
6  * License as published by the Free Software Foundation; either
7  * version 2 of the License, or (at your option) any later version.
8  *
9  * This library is distributed in the hope that it will be useful,
10  * but WITHOUT ANY WARRANTY; without even the implied warranty of
11  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the GNU
12  * Library General Public License for more details.
13  *
14  * You should have received a copy of the GNU Library General Public
15  * License along with this library; if not, write to the
16  * Free Software Foundation, Inc., 59 Temple Place - Suite 330,
17  * Boston, MA 02111-1307, USA.
18  */
20 #ifdef HAVE_CONFIG_H
21 #include "config.h"
22 #endif
24 #include "amrnbdec.h"
25 #include "amrnbenc.h"
26 #include "amrnbparse.h"
28 static gboolean
29 plugin_init (GstPlugin * plugin)
30 {
31   return gst_element_register (plugin, "amrnbdec",
32       GST_RANK_PRIMARY, GST_TYPE_AMRNBDEC) &&
33       gst_element_register (plugin, "amrnbparse",
34       GST_RANK_PRIMARY, GST_TYPE_AMRNBPARSE) &&
35       gst_element_register (plugin, "amrnbenc",
36       GST_RANK_NONE, GST_TYPE_AMRNBENC);
37 }
40 GST_PLUGIN_DEFINE (GST_VERSION_MAJOR,
41     GST_VERSION_MINOR,
42     "amrnb",
43     "Adaptive Multi-Rate Narrow-Band",
44     plugin_init, VERSION, GST_LICENSE_UNKNOWN, GST_PACKAGE_NAME,
45     GST_PACKAGE_ORIGIN);