add test for amrnbenc, enable test infrastructure, and fix a leak
[glsdk/gst-plugins-ugly0-10.git] / ext / amrnb / amrnbenc.h
1 /* GStreamer Adaptive Multi-Rate Narrow-Band (AMR-NB) plugin
2  * Copyright (C) 2004 Ronald Bultje <rbultje@ronald.bitfreak.net>
3  *
4  * This library is free software; you can redistribute it and/or
5  * modify it under the terms of the GNU Library General Public
6  * License as published by the Free Software Foundation; either
7  * version 2 of the License, or (at your option) any later version.
8  *
9  * This library is distributed in the hope that it will be useful,
10  * but WITHOUT ANY WARRANTY; without even the implied warranty of
11  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the GNU
12  * Library General Public License for more details.
13  *
14  * You should have received a copy of the GNU Library General Public
15  * License along with this library; if not, write to the
16  * Free Software Foundation, Inc., 59 Temple Place - Suite 330,
17  * Boston, MA 02111-1307, USA.
18  */
20 #ifndef __GST_AMRNBENC_H__
21 #define __GST_AMRNBENC_H__
23 #include <gst/gst.h>
24 #include <amrnb/interf_enc.h>
25 #include <gst/base/gstadapter.h>
27 G_BEGIN_DECLS
29 #define GST_TYPE_AMRNBENC \
30   (gst_amrnbenc_get_type())
31 #define GST_AMRNBENC(obj) \
32   (G_TYPE_CHECK_INSTANCE_CAST((obj), GST_TYPE_AMRNBENC, GstAmrnbEnc))
33 #define GST_AMRNBENC_CLASS(klass) \
34   (G_TYPE_CHECK_CLASS_CAST((klass), GST_TYPE_AMRNBENC, GstAmrnbEnc))
35 #define GST_IS_AMRNBENC(obj) \
36   (G_TYPE_CHECK_INSTANCE_TYPE((obj), GST_TYPE_AMRNBENC))
37 #define GST_IS_AMRNBENC_CLASS(obj) \
38   (G_TYPE_CHECK_CLASS_TYPE((klass), GST_TYPE_AMRNBENC))
40 typedef struct _GstAmrnbEnc GstAmrnbEnc;
41 typedef struct _GstAmrnbEncClass GstAmrnbEncClass;
43 struct _GstAmrnbEnc {
44   GstElement element;
46   /* pads */
47   GstPad *sinkpad, *srcpad;
48   guint64 ts;
50   GstAdapter *adapter;
52   /* library handle */
53   void *handle;
55   /* input settings */
56   gint channels, rate;
57   gint duration;
58 };
60 struct _GstAmrnbEncClass {
61   GstElementClass parent_class;
62 };
64 GType gst_amrnbenc_get_type (void);
66 G_END_DECLS
68 #endif /* __GST_AMRNBENC_H__ */