add test for amrnbenc, enable test infrastructure, and fix a leak
[glsdk/gst-plugins-ugly0-10.git] / ext / amrnb / amrnbparse.h
1 /* GStreamer Adaptive Multi-Rate Narrow-Band (AMR-NB) plugin
2  * Copyright (C) 2004 Ronald Bultje <rbultje@ronald.bitfreak.net>
3  *
4  * This library is free software; you can redistribute it and/or
5  * modify it under the terms of the GNU Library General Public
6  * License as published by the Free Software Foundation; either
7  * version 2 of the License, or (at your option) any later version.
8  *
9  * This library is distributed in the hope that it will be useful,
10  * but WITHOUT ANY WARRANTY; without even the implied warranty of
11  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the GNU
12  * Library General Public License for more details.
13  *
14  * You should have received a copy of the GNU Library General Public
15  * License along with this library; if not, write to the
16  * Free Software Foundation, Inc., 59 Temple Place - Suite 330,
17  * Boston, MA 02111-1307, USA.
18  */
20 #ifndef __GST_AMRNBPARSE_H__
21 #define __GST_AMRNBPARSE_H__
23 #include <gst/gst.h>
24 #include <gst/base/gstadapter.h>
26 G_BEGIN_DECLS
28 #define GST_TYPE_AMRNBPARSE \
29   (gst_amrnbparse_get_type())
30 #define GST_AMRNBPARSE(obj) \
31   (G_TYPE_CHECK_INSTANCE_CAST((obj), GST_TYPE_AMRNBPARSE, GstAmrnbParse))
32 #define GST_AMRNBPARSE_CLASS(klass) \
33   (G_TYPE_CHECK_CLASS_CAST((klass), GST_TYPE_AMRNBPARSE, GstAmrnbParse))
34 #define GST_IS_AMRNBPARSE(obj) \
35   (G_TYPE_CHECK_INSTANCE_TYPE((obj), GST_TYPE_AMRNBPARSE))
36 #define GST_IS_AMRNBPARSE_CLASS(obj) \
37   (G_TYPE_CHECK_CLASS_TYPE((klass), GST_TYPE_AMRNBPARSE))
39 typedef struct _GstAmrnbParse GstAmrnbParse;
40 typedef struct _GstAmrnbParseClass GstAmrnbParseClass;
42 struct _GstAmrnbParse {
43   GstElement element;
45   /* pads */
46   GstPad *sinkpad, *srcpad;
48   GstAdapter *adapter;
50   gboolean seekable;
51   gboolean need_header;
52   gint64 offset;
54   guint64 ts;
55 };
57 struct _GstAmrnbParseClass {
58   GstElementClass parent_class;
59 };
61 GType gst_amrnbparse_get_type (void);
63 G_END_DECLS
65 #endif /* __GST_AMRNBPARSE_H__ */