1 /* GStreamer
2 * Copyright (C) <2009> Sebastian Dröge <sebastian.droege@collabora.co.uk>
3 *
4 * This library is free software; you can redistribute it and/or
5 * modify it under the terms of the GNU Library General Public
6 * License as published by the Free Software Foundation; either
7 * version 2 of the License, or (at your option) any later version.
8 *
9 * This library is distributed in the hope that it will be useful,
10 * but WITHOUT ANY WARRANTY; without even the implied warranty of
11 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the GNU
12 * Library General Public License for more details.
13 *
14 * You should have received a copy of the GNU Library General Public
15 * License along with this library; if not, write to the
16 * Free Software Foundation, Inc., 59 Temple Place - Suite 330,
17 * Boston, MA 02111-1307, USA.
18 */
20 #ifdef HAVE_CONFIG_H
21 #include "config.h"
22 #endif
24 #include <gst/gst.h>
25 #include <gst/gst-i18n-plugin.h>
27 #include "gstlame.h"
28 #include "gstlamemp3enc.h"
30 static gboolean
31 plugin_init (GstPlugin * plugin)
32 {
33 #ifdef ENABLE_NLS
34 bindtextdomain (GETTEXT_PACKAGE, LOCALEDIR);
35 bind_textdomain_codeset (GETTEXT_PACKAGE, "UTF-8");
36 #endif /* ENABLE_NLS */
38 if (!gst_lamemp3enc_register (plugin) || !gst_lame_register (plugin))
39 return FALSE;
41 return TRUE;
42 }
44 GST_PLUGIN_DEFINE (GST_VERSION_MAJOR,
45 GST_VERSION_MINOR,
46 "lame",
47 "Encode MP3s with LAME",
48 plugin_init, VERSION, "LGPL", GST_PACKAGE_NAME, GST_PACKAGE_ORIGIN);