x264enc: remove leaking "optimization"
[glsdk/gst-plugins-ugly0-10.git] / ext / x264 / gstx264enc.h
1 /* GStreamer H264 encoder plugin
2  * Copyright (C) 2005 Michal Benes <michal.benes@itonis.tv>
3  * Copyright (C) 2005 Josef Zlomek <josef.zlomek@itonis.tv>
4  *
5  * This library is free software; you can redistribute it and/or
6  * modify it under the terms of the GNU Library General Public
7  * License as published by the Free Software Foundation; either
8  * version 2 of the License, or (at your option) any later version.
9  *
10  * This library is distributed in the hope that it will be useful,
11  * but WITHOUT ANY WARRANTY; without even the implied warranty of
12  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the GNU
13  * Library General Public License for more details.
14  *
15  * You should have received a copy of the GNU Library General Public
16  * License along with this library; if not, write to the
17  * Free Software Foundation, Inc., 59 Temple Place - Suite 330,
18  * Boston, MA 02111-1307, USA.
19  */
21 #ifndef __GST_X264_ENC_H__
22 #define __GST_X264_ENC_H__
24 #include <gst/gst.h>
25 #include <gst/video/video.h>
26 #include "_stdint.h"
27 #include <x264.h>
29 G_BEGIN_DECLS
31 #define GST_TYPE_X264_ENC \
32   (gst_x264_enc_get_type())
33 #define GST_X264_ENC(obj) \
34   (G_TYPE_CHECK_INSTANCE_CAST((obj),GST_TYPE_X264_ENC,GstX264Enc))
35 #define GST_X264_ENC_CLASS(klass) \
36   (G_TYPE_CHECK_CLASS_CAST((klass),GST_TYPE_X264_ENC,GstX264EncClass))
37 #define GST_IS_X264_ENC(obj) \
38   (G_TYPE_CHECK_INSTANCE_TYPE((obj),GST_TYPE_X264_ENC))
39 #define GST_IS_X264_ENC_CLASS(klass) \
40   (G_TYPE_CHECK_CLASS_TYPE((klass),GST_TYPE_X264_ENC))
42 typedef struct _GstX264Enc GstX264Enc;
43 typedef struct _GstX264EncClass GstX264EncClass;
45 struct _GstX264Enc
46 {
47   GstElement element;
49   /*< private >*/
50   GstPad *sinkpad;
51   GstPad *srcpad;
53   x264_t *x264enc;
54   x264_param_t x264param;
55   gint current_byte_stream;
57   /* properties */
58   guint threads;
59   gboolean sliced_threads;
60   gint sync_lookahead;
61   gint pass;
62   guint quantizer;
63   gchar *mp_cache_file;
64   gboolean byte_stream;
65   guint bitrate;
66   gboolean intra_refresh;
67   gint me;
68   guint subme;
69   guint analyse;
70   gboolean dct8x8;
71   guint ref;
72   guint bframes;
73   gboolean b_adapt;
74   gboolean b_pyramid;
75   gboolean weightb;
76   guint sps_id;
77   gboolean au_nalu;
78   gboolean trellis;
79   guint vbv_buf_capacity;
80   guint keyint_max;
81   gboolean cabac;
82   gfloat ip_factor;
83   gfloat pb_factor;
84   guint qp_min;
85   guint qp_max;
86   guint qp_step;
87   gboolean mb_tree;
88   gint rc_lookahead;
89   guint noise_reduction;
90   gboolean interlaced;
91   gint speed_preset;
92   gint psy_tune;
93   guint tune;
94   GString *tunings;
95   gint profile;
96   GString *option_string_prop; /* option-string property */
97   GString *option_string; /* used by set prop */
99   /* input description */
100   GstVideoFormat format;
101   gint width, height;
102   gint fps_num, fps_den;
103   gint par_num, par_den;
104   /* cache some format properties */
105   gint stride[4], offset[4];
106   gint image_size;
108   /* for b-frame delay handling */
109   GQueue *delay;
111   guint8 *buffer;
112   gulong buffer_size;
114   gint i_type;
115   GstEvent *forcekeyunit_event;
117   /* configuration changed  while playing */
118   gboolean reconfig;
120   /* from the downstream caps */
121   const gchar *peer_profile;
122   gboolean peer_intra_profile;
123   const x264_level_t *peer_level;
124 };
126 struct _GstX264EncClass
128   GstElementClass parent_class;
129 };
131 GType gst_x264_enc_get_type (void);
133 G_END_DECLS
135 #endif /* __GST_X264_ENC_H__ */