/* GStreamer Adaptive Multi-Rate Narrow-Band (AMR-NB) plugin * Copyright (C) 2004 Ronald Bultje * * This library is free software; you can redistribute it and/or * modify it under the terms of the GNU Library General Public * License as published by the Free Software Foundation; either * version 2 of the License, or (at your option) any later version. * * This library is distributed in the hope that it will be useful, * but WITHOUT ANY WARRANTY; without even the implied warranty of * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the GNU * Library General Public License for more details. * * You should have received a copy of the GNU Library General Public * License along with this library; if not, write to the * Free Software Foundation, Inc., 59 Temple Place - Suite 330, * Boston, MA 02111-1307, USA. */ #ifndef __GST_AMRNBDEC_H__ #define __GST_AMRNBDEC_H__ #include #include #include G_BEGIN_DECLS #define GST_TYPE_AMRNBDEC \ (gst_amrnbdec_get_type()) #define GST_AMRNBDEC(obj) \ (G_TYPE_CHECK_INSTANCE_CAST((obj), GST_TYPE_AMRNBDEC, GstAmrnbDec)) #define GST_AMRNBDEC_CLASS(klass) \ (G_TYPE_CHECK_CLASS_CAST((klass), GST_TYPE_AMRNBDEC, GstAmrnbDecClass)) #define GST_IS_AMRNBDEC(obj) \ (G_TYPE_CHECK_INSTANCE_TYPE((obj), GST_TYPE_AMRNBDEC)) #define GST_IS_AMRNBDEC_CLASS(klass) \ (G_TYPE_CHECK_CLASS_TYPE((klass), GST_TYPE_AMRNBDEC)) typedef struct _GstAmrnbDec GstAmrnbDec; typedef struct _GstAmrnbDecClass GstAmrnbDecClass; typedef enum { GST_AMRNB_VARIANT_IF1, GST_AMRNB_VARIANT_IF2 } GstAmrnbVariant; struct _GstAmrnbDec { GstAudioDecoder element; GstAmrnbVariant variant; /* library handle */ void *handle; /* output settings */ gint channels, rate; }; struct _GstAmrnbDecClass { GstAudioDecoderClass parent_class; }; GType gst_amrnbdec_get_type (void); G_END_DECLS #endif /* __GST_AMRNBDEC_H__ */