/* GStreamer * Copyright (C) <1999> Erik Walthinsen * * This library is free software; you can redistribute it and/or * modify it under the terms of the GNU Library General Public * License as published by the Free Software Foundation; either * version 2 of the License, or (at your option) any later version. * * This library is distributed in the hope that it will be useful, * but WITHOUT ANY WARRANTY; without even the implied warranty of * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the GNU * Library General Public License for more details. * * You should have received a copy of the GNU Library General Public * License along with this library; if not, write to the * Free Software Foundation, Inc., 59 Temple Place - Suite 330, * Boston, MA 02111-1307, USA. */ #ifndef __GST_LAME_H__ #define __GST_LAME_H__ #include G_BEGIN_DECLS #include #include #define GST_TYPE_LAME \ (gst_lame_get_type()) #define GST_LAME(obj) \ (G_TYPE_CHECK_INSTANCE_CAST((obj),GST_TYPE_LAME,GstLame)) #define GST_LAME_CLASS(klass) \ (G_TYPE_CHECK_CLASS_CAST((klass),GST_TYPE_LAME,GstLameClass)) #define GST_IS_LAME(obj) \ (G_TYPE_CHECK_INSTANCE_TYPE((obj),GST_TYPE_LAME)) #define GST_IS_LAME_CLASS(klass) \ (G_TYPE_CHECK_CLASS_TYPE((klass),GST_TYPE_LAME)) typedef struct _GstLame GstLame; typedef struct _GstLameClass GstLameClass; /** * GstLame: * * Opaque data structure. */ struct _GstLame { GstAudioEncoder element; /*< private >*/ gint samplerate; gint num_channels; gboolean setup; gint bitrate; gfloat compression_ratio; gint quality; gint mode; /* actual mode in use now */ gint requested_mode; /* requested mode by user/app */ gboolean force_ms; gboolean free_format; gboolean copyright; gboolean original; gboolean error_protection; gboolean extension; gboolean strict_iso; gboolean disable_reservoir; gint vbr; gint vbr_quality; gint vbr_mean_bitrate; gint vbr_min_bitrate; gint vbr_max_bitrate; gint vbr_hard_min; gint lowpass_freq; gint lowpass_width; gint highpass_freq; gint highpass_width; gboolean ath_only; gboolean ath_short; gboolean no_ath; gint ath_type; gint ath_lower; gboolean allow_diff_short; gboolean no_short_blocks; gboolean emphasis; gint preset; /* track this so we don't send a last buffer in eos handler after error */ GstFlowReturn last_flow; lame_global_flags *lgf; /* time tracker */ guint64 last_ts, last_offs, last_duration, eos_ts; }; struct _GstLameClass { GstAudioEncoderClass parent_class; }; GType gst_lame_get_type(void); gboolean gst_lame_register (GstPlugin * plugin); G_END_DECLS #endif /* __GST_LAME_H__ */