# Configure paths for FreeType2 # Marcelo Magallon 2001-10-26, based on gtk.m4 by Owen Taylor dnl AC_CHECK_FT2([MINIMUM-VERSION, [ACTION-IF-FOUND [, ACTION-IF-NOT-FOUND]]]) dnl Test for FreeType2, and define FT2_CFLAGS and FT2_LIBS dnl AC_DEFUN([AC_CHECK_FT2], [dnl dnl Get the cflags and libraries from the freetype-config script dnl AC_ARG_WITH(ft-prefix, [ --with-ft-prefix=PREFIX Prefix where FreeType is installed (optional)], ft_config_prefix="$withval", ft_config_prefix="") AC_ARG_WITH(ft-exec-prefix, [ --with-ft-exec-prefix=PREFIX Exec prefix where FreeType is installed (optional)], ft_config_exec_prefix="$withval", ft_config_exec_prefix="") AC_ARG_ENABLE(freetypetest, [ --disable-freetypetest Do not try to compile and run a test FreeType program], [], enable_fttest=yes) if test x$ft_config_exec_prefix != x ; then ft_config_args="$ft_config_args --exec-prefix=$ft_config_exec_prefix" if test x${FT2_CONFIG+set} != xset ; then FT2_CONFIG=$ft_config_exec_prefix/bin/freetype-config fi fi if test x$ft_config_prefix != x ; then ft_config_args="$ft_config_args --prefix=$ft_config_prefix" if test x${FT2_CONFIG+set} != xset ; then FT2_CONFIG=$ft_config_prefix/bin/freetype-config fi fi AC_PATH_PROG(FT2_CONFIG, freetype-config, no) min_ft_version=ifelse([$1], ,6.1.0,$1) AC_MSG_CHECKING(for FreeType - version >= $min_ft_version) no_ft="" if test "$FT2_CONFIG" = "no" ; then no_ft=yes else FT2_CFLAGS=`$FT2_CONFIG $ft_config_args --cflags` FT2_LIBS=`$FT2_CONFIG $ft_config_args --libs` ft_config_major_version=`$FT2_CONFIG $ft_config_args --version | \ sed 's/\([[0-9]]*\).\([[0-9]]*\).\([[0-9]]*\)/\1/'` ft_config_minor_version=`$FT2_CONFIG $ft_config_args --version | \ sed 's/\([[0-9]]*\).\([[0-9]]*\).\([[0-9]]*\)/\2/'` ft_config_micro_version=`$FT2_CONFIG $ft_config_args --version | \ sed 's/\([[0-9]]*\).\([[0-9]]*\).\([[0-9]]*\)/\3/'` ft_min_major_version=`echo $min_ft_version | \ sed 's/\([[0-9]]*\).\([[0-9]]*\).\([[0-9]]*\)/\1/'` ft_min_minor_version=`echo $min_ft_version | \ sed 's/\([[0-9]]*\).\([[0-9]]*\).\([[0-9]]*\)/\2/'` ft_min_micro_version=`echo $min_ft_version | \ sed 's/\([[0-9]]*\).\([[0-9]]*\).\([[0-9]]*\)/\3/'` if test x$enable_fttest = xyes ; then ft_config_is_lt="" if test $ft_config_major_version -lt $ft_min_major_version ; then ft_config_is_lt=yes else if test $ft_config_major_version -eq $ft_min_major_version ; then if test $ft_config_minor_version -lt $ft_min_minor_version ; then ft_config_is_lt=yes else if test $ft_config_minor_version -eq $ft_min_minor_version ; then if test $ft_config_micro_version -lt $ft_min_micro_version ; then ft_config_is_lt=yes fi fi fi fi fi if test x$ft_config_is_lt = xyes ; then no_ft=yes else ac_save_CFLAGS="$CFLAGS" ac_save_LIBS="$LIBS" CFLAGS="$CFLAGS $FT2_CFLAGS" LIBS="$FT2_LIBS $LIBS" dnl dnl Sanity checks for the results of freetype-config to some extent dnl AC_TRY_RUN([ #include #include FT_FREETYPE_H #include #include int main() { FT_Library library; FT_Error error; error = FT_Init_FreeType(&library); if (error) return 1; else { FT_Done_FreeType(library); return 0; } } ],, no_ft=yes,[echo $ac_n "cross compiling; assumed OK... $ac_c"]) CFLAGS="$ac_save_CFLAGS" LIBS="$ac_save_LIBS" fi # test $ft_config_version -lt $ft_min_version fi # test x$enable_fttest = xyes fi # test "$FT2_CONFIG" = "no" if test x$no_ft = x ; then AC_MSG_RESULT(yes) ifelse([$2], , :, [$2]) else AC_MSG_RESULT(no) if test "$FT2_CONFIG" = "no" ; then echo "*** The freetype-config script installed by FreeType 2 could not be found." echo "*** If FreeType 2 was installed in PREFIX, make sure PREFIX/bin is in" echo "*** your path, or set the FT2_CONFIG environment variable to the" echo "*** full path to freetype-config." else if test x$ft_config_is_lt = xyes ; then echo "*** Your installed version of the FreeType 2 library is too old." echo "*** If you have different versions of FreeType 2, make sure that" echo "*** correct values for --with-ft-prefix or --with-ft-exec-prefix" echo "*** are used, or set the FT2_CONFIG environment variable to the" echo "*** full path to freetype-config." else echo "*** The FreeType test program failed to run. If your system uses" echo "*** shared libraries and they are installed outside the normal" echo "*** system library path, make sure the variable LD_LIBRARY_PATH" echo "*** (or whatever is appropiate for your system) is correctly set." fi fi FT2_CFLAGS="" FT2_LIBS="" ifelse([$3], , :, [$3]) fi AC_SUBST(FT2_CFLAGS) AC_SUBST(FT2_LIBS) ])