diff --git a/ChangeLog b/ChangeLog
index 5778d75e3101ce015707e7b8883b3d96be4fb068..a5467a987888cbfc3e409dcd1056b656e7c16e17 100644 (file)
--- a/ChangeLog
+++ b/ChangeLog
+2004-03-01 David Schleef <ds@schleef.org>
+
+ * MAINTAINERS: Add
+
+2004-03-01 Thomas Vander Stichele <thomas at apestaart dot org>
+
+ * gst-plugins.spec.in: clean up spec file
+
+2004-03-01 Thomas Vander Stichele <thomas at apestaart dot org>
+
+ * gst-libs/gst/video/Makefile.am:
+ * gst-libs/gst/video/gstvideosink.c:
+ * gst-libs/gst/video/gstvideosink.h:
+ rename gstvideosink.h to videosink.h to match other headers
+ * gst/mixmatrix/Makefile.am:
+ fix plugin filename
+ * gst/tags/Makefile.am: fix plugin filename
+
+2004-03-01 Thomas Vander Stichele <thomas at apestaart dot org>
+
+ * gst/tags/Makefile.am: fix plugin filename
+
+2004-03-01 Thomas Vander Stichele <thomas at apestaart dot org>
+
+ * examples/gstplay/player.c: (got_time_tick), (main):
+ add error handler
+ display time_tick more readably
+ * gst/mixmatrix/Makefile.am:
+ fix plugin file name
+
+2004-02-29 Christophe Fergeau <teuf@gnome.org>
+
+ * sys/oss/gstosselement.c: (gst_osselement_probe),
+ (device_combination_append), (gst_osselement_class_probe_devices):
+ * sys/oss/gstosselement.h:
+ Reworked enumeration of oss dsps and mixers so that gst-mixer works
+ on my system using alsa oss emulation, fixes bug #135597
+
+2004-02-29 Ronald Bultje <rbultje@ronald.bitfreak.net>
+
+ * gst/videodrop/gstvideodrop.c: (gst_videodrop_init),
+ (gst_videodrop_chain), (gst_videodrop_change_state):
+ * gst/videodrop/gstvideodrop.h:
+ Work based on timestamp of input data, not based on the expected
+ framerate from the input. The consequence is that this element now
+ not only scales framerates, but also functions as a framerate
+ corrector or framerate stabilizer/constantizer.
+
+2004-02-27 David Schleef <ds@schleef.org>
+
+ patches from jmmv@menta.net (Julio M. Merino Vidal)
+
+ * gst/interleave/deinterleave.c: (deinterleave_chain): Fix
+ GST_ELEMENT_ERROR call (bug #135634)
+ * gst/interleave/interleave.c: (interleave_buffered_loop),
+ (interleave_bytestream_loop): Don't use alloca() (bug #135640)
+ * sys/cdrom/gstcdplayer_ioctl_bsd.h: Fix ioctls on NetBSD (bug #135645)
+ * sys/oss/gstosssink.c: (gst_osssink_get_delay),
+ (gst_osssink_chain): Fix ioctls on NetBSD. (bug #135644)
+ * sys/v4l/v4lmjpegsrc_calls.c: (gst_v4lmjpegsrc_sync_next_frame),
+ (gst_v4lmjpegsrc_set_capture), (gst_v4lmjpegsrc_set_capture_m),
+ (gst_v4lmjpegsrc_capture_init), (gst_v4lmjpegsrc_requeue_frame):
+ Fix GST_ELEMENT_ERROR call.
+ * sys/v4l/v4lsrc_calls.c: (gst_v4lsrc_try_palette): Fix
+ GST_ELEMENT_ERROR call.
+
+2004-02-27 Benjamin Otte <otte@gnome.org>
+
+ * gst-libs/gst/audio/audio.h:
+ add macro to make sure header isn't included twice
+ * gst/asfdemux/gstasfdemux.c: (gst_asf_demux_process_chunk):
+ don't use gst_buffer_free
+ * gst/playondemand/filter.func:
+ don't usae gst_data_free. Free data only once.
+
2004-02-26 David Schleef <ds@schleef.org>
* gst-libs/gst/colorbalance/Makefile.am: