index 1a0d43e7e4ad7be517584b06f010fa14cb5a4a67..7e76bd243ea99766b8c1890595f8f4685c9b41d6 100644 (file)
--- a/README
+++ b/README
* autoconf 2.52 (NOT 2.52d)
* automake 1.5
+* gettext 0.11.5
* libtool 1.4 (NOT Gentoo's genetic failure 1.4.2)
* pkg-config 0.8.0
After the autogen.sh stage, you can follow the directions listed in
"COMPILING FROM SOURCE"
-
PLUG-IN DEPENDENCIES AND LICENSES
---------------------------------
GStreamer is developed under the terms of the LGPL (see LICENSE file for
When using GPL-linked plug-ins, GStreamer is for all practical reasons
under the GPL itself.
-The plug-ins which use a GPL library are as follows:
-cdparanoia libcdparanoia (http://www.xiph.org/paranoia/)
-aasink aalib (http://aa-project.sourceforge.net/aalib/)
-xmms libxmms (http://www.xmms.org)
-decdvd ac3dec,mpeg2dec (http://linuxvideo.org/mpeg2dec/,http://linuxvideo.org/ac3dec/)a
-mad mad (http://www.mars.org/home/rob/proj/mpeg/)
-
-Plug-ins which use an LGPL library are as follows:
-colorspace Hermes (http://www.clanlib.org/hermes/)
-httpsrc libghttp (ftp.gnome.org/pub/GNOME/stable/sources/libghttp/)
-alsasink alsa (http://alsa-project.org)
-arts aRts (http://arts-project.org)
-sdlsink libsdl (http://www.libsdl.org)
-gnomevfssource gnome-vfs (ftp.gnome.org//pub/GNOME/stable/sources/gnome-vfs)
-gnomevfssink gnome-vfs
-esdsink libesd (ftp.gnome.org/pub/GNOME/stable/sources/esound)
-icastsend libshout (http://www.icecast.org)
-lame libmp3lame (http://www.mp3dev.org/mp3/)
-gst1394 libraw1394 (http://linux1394.sourceforge.net)
-flac libFLAC (http://flac.sourceforge.net)
-RTP ortp (http://www.linphone.org/ortp/)
-
-Plug-ins which use a BSD covered library are as follows:
-vorbisenc libogg/libvorbis (http://www.xiph.org/ogg/vorbis)
-vorbisdec libogg/libvorbis
-
-Plug-ins based on libraries with other free licenses:
-xvideosink libXv (MIT X11 / X Consortium license)
-gsm libgsm (MIT license http://kbs.cs.tu-berlin.de/~jutta/toast.html)
-
-Plug-ins using non-free libraries:
-wincodec win32ddl (http://divx.euro.ru/)
-
+There is a LICESENSE_readme file containing licensing information on the plugins