index 310943739d1be445735b2ae6653a97821f0a9d5b..a89531cb580ae0c560835285e0119d4a52f2d12e 100644 (file)
--- a/RELEASE
+++ b/RELEASE
-Release notes for GStreamer Ugly Plug-ins 0.10.13 "Appointed Point"
+Release notes for GStreamer Ugly Plug-ins 0.10.18 "Extra Life"
The GStreamer team is proud to announce a new release
Features of this release
- * Improve A52 decoder
- * Add AMR-WB decoder and AMR-NB decoder/encoder based on OpenCore codecs
- * ASF playback improvements
- * Improve mp3 parser and seeking
+ * amrwbdec: avoid stalling on invalid frame
+ * asfpacket: don't rely on data from duration extension
+ * dvdsubdec: Implement clipping if the video size is smaller than the subpicture size
+ * dvdsubdec: Output only a single buffer per subpicture and set the correct duration
+ * lamemp3enc: implement sinkpad get_caps() function to proxy rate and channels restrictions from downstream
+ * mad: build the mad plugin even if libid3tag is not available
+ * mpeg2dec: do not fail fatally when downstream is unlinked (let upstream handle that)
+ * mpeg2dec: don't deadlock when setting an index
+ * mpegstream: increase allowable gap between streams
+ * x264enc: allow changing the bitrate and quantitizers dynamically
+ * x264enc: don't register flags with a value of 0
+ * x264enc: implement getcaps function to proxy downstream caps restrictions upstream
+ * x264enc: make tag event writable before modifying tag list in place
+ * x264enc: set max bitrate in quality mode
Bugs fixed in this release
- * 519721 : [asfdemux] wma tags are not copied when converting to another format
- * 584890 : AMR plugins based on Opencore codecs
- * 585956 : [mp3parse] indexing improvements
- * 590432 : It's only possible to build the mad plugin when building id3tag as well
- * 591348 : AMR plugins should check for opencore-amr .pc files
- * 592787 : a52dec: Allow liba52 to use djbfft based IMDCT transform
- * 596517 : x264 element no longer compiles against changed upstream API
- * 598272 : a52dec leaks input buffers
- * 598370 : Properly detect pre-releases
+ * 539708 : [mpegstream] Increase allowable gap between streams
+ * 607698 : asfdemux: fix parsing of packets with padding
+ * 619136 : [dvdsubdec] spits out buffers at video framerate
+ * 621663 : x264enc: support changing bitrate property on the fly
+ * 639291 : [xingmux] Return NULL instead of 0 for a function returning gboolean
+ * 639715 : amrparse: seek error with EOS
+ * 640272 : x264enc: make tag event writable before modifying tag list in place
+ * 641151 : lame: doesn't negotiate sample rate properly
+ * 642360 : x264enc: Don't register flags which have 0 as a value
+ * 644704 : [dvdsubedc] no SPU clipping implemented
+ * 647709 : mpeg2dec: errors out on not-linked flow return
Download
Contributors to this release
- * Christian Schaller
- * David Schleef
+ * Brendan Le Foll
* Edward Hervey
- * Iago Toral
- * Jan Schmidt
- * Josep Torra
+ * Luis de Bethencourt
* Mark Nauwelaerts
- * Mart Raudsepp
- * Marvin Schmidt
- * Michael Smith
+ * Miguel Angel Cabrera Moya
* Olivier Crête
- * René Stadler
* Sebastian Dröge
+ * Sjoerd Simons
* Stefan Kost
- * Thiago Santos
+ * Thibault Saunier
* Tim-Philipp Müller
- * Wim Taymans
+ * Vincent Penquerc'h
+ * Yang Xichuan
\ No newline at end of file