index 807e5de7645a088398f69154c50fb716b59c22f8..a89531cb580ae0c560835285e0119d4a52f2d12e 100644 (file)
--- a/RELEASE
+++ b/RELEASE
-Release notes for GStreamer Ugly Plug-ins 0.10.14 "Run Rabbit"
+Release notes for GStreamer Ugly Plug-ins 0.10.18 "Extra Life"
The GStreamer team is proud to announce a new release
Features of this release
- * amrwbdec: give decoder a rank so decodebin/playbin will use it
- * asfdemux: fix flow aggregation
- * asfdemux: try harder to put sane timestamps and durations on buffers
- * asfdemux: accept fragments in a continued packet where the subsequent fragments declare a size of 0
- * asfdemux: improve seek behaviour for audio-only files without an index
- * asfdemux: careful to avoid crash on bogus data; avoid strlen() on NULL pointers
- * asfdemux: add support for chained asfs (push mode)
- * asfdemux: map WM/TrackNumber to GST_TAG_TRACK_NUMBER and prefer over WM/Track
- * asfdemux: post bitrate tags
- * mp3parse: seeking fixes: fix non-flushing seek, conserve stop time for non-accurate seek
- * rtspreal: memory leak fixes; make config header construction valgrind clean
- * rmdemux: fix AC-3 in RealAudio playback; post bitrate tags
- * x264enc: fix up avcC header construction and playback by flash players
- * x264enc: Make upstream GstForceKeyUnit thread-safe
- * x264enc: make use of Access Unit delimiters configurable
- * x264enc: adapt to slightly modified x264 API
- * xingmux: fix unaligned memory access, makes things work better on ARM/SPARC
+ * amrwbdec: avoid stalling on invalid frame
+ * asfpacket: don't rely on data from duration extension
+ * dvdsubdec: Implement clipping if the video size is smaller than the subpicture size
+ * dvdsubdec: Output only a single buffer per subpicture and set the correct duration
+ * lamemp3enc: implement sinkpad get_caps() function to proxy rate and channels restrictions from downstream
+ * mad: build the mad plugin even if libid3tag is not available
+ * mpeg2dec: do not fail fatally when downstream is unlinked (let upstream handle that)
+ * mpeg2dec: don't deadlock when setting an index
+ * mpegstream: increase allowable gap between streams
+ * x264enc: allow changing the bitrate and quantitizers dynamically
+ * x264enc: don't register flags with a value of 0
+ * x264enc: implement getcaps function to proxy downstream caps restrictions upstream
+ * x264enc: make tag event writable before modifying tag list in place
+ * x264enc: set max bitrate in quality mode
Bugs fixed in this release
- * 606662 : h264: add stream-format to output caps
- * 563276 : Internal GStreamer error: negotiation problem - after opening avi file
- * 586464 : [xingmux] Unit test failures on sparc and arm/eabi
- * 598761 : [mpegaudioparse] Reduce processing time by 2
- * 599095 : x264enc: Adapt to slightly modified x264 API
- * 599297 : [asfdemux] Doesn't populate video bitrate field
- * 599299 : [rmdemux] Doesn't populate video bitrate field
- * 599333 : Segfault with asfdemuxer
- * 599676 : RealAudio file with AC-3 audio no longer plays
- * 600037 : [asfdemux] ASF MPEG4 Part 2 file captured from Linksys WVC200 Camera corrupted/fails
- * 601419 : x264enc crashes
- * 602280 : [asfdemux] fix segmentation fault when utf8 tag name is null
- * 602556 : x264enc and ffenc upstream GstForceKeyUnit handling are not thread-safe
- * 603695 : Innaccurate seeking in MP3 files results in cut off playback
- * 608564 : [ffdec_cook] memory leak
- * 610432 : [asfdemux] handle negative payload timestamps
- * 611473 : [regression] outgoing buffers with a duration of zero
- * 608533 : [real] memory leak in real audio stream via rtsp
- * 610089 : Flash players are unable to show x264 encoded streams
+ * 539708 : [mpegstream] Increase allowable gap between streams
+ * 607698 : asfdemux: fix parsing of packets with padding
+ * 619136 : [dvdsubdec] spits out buffers at video framerate
+ * 621663 : x264enc: support changing bitrate property on the fly
+ * 639291 : [xingmux] Return NULL instead of 0 for a function returning gboolean
+ * 639715 : amrparse: seek error with EOS
+ * 640272 : x264enc: make tag event writable before modifying tag list in place
+ * 641151 : lame: doesn't negotiate sample rate properly
+ * 642360 : x264enc: Don't register flags which have 0 as a value
+ * 644704 : [dvdsubedc] no SPU clipping implemented
+ * 647709 : mpeg2dec: errors out on not-linked flow return
Download
Contributors to this release
- * Arnaud Patard
- * Benjamin Gaignard
+ * Brendan Le Foll
* Edward Hervey
- * Jan Schmidt
+ * Luis de Bethencourt
* Mark Nauwelaerts
- * Michael Smith
+ * Miguel Angel Cabrera Moya
* Olivier Crête
- * Robert Swain
* Sebastian Dröge
+ * Sjoerd Simons
* Stefan Kost
- * Thiago Santos
+ * Thibault Saunier
* Tim-Philipp Müller
- * Vittorio Palmisano
- * Wim Taymans
+ * Vincent Penquerc'h
+ * Yang Xichuan
\ No newline at end of file