diff --git a/configure.ac b/configure.ac
index 3d39941141be9c79001f4c2ad9f9ac6a4cf6e5ec..1e8c5e9130f74b24a303c03ff5c238c59314c422 100644 (file)
--- a/configure.ac
+++ b/configure.ac
dnl when going to/from release please set the nano (fourth number) right !
dnl releases only do Wall, cvs and prerelease does Werror too
-AS_VERSION(gst-plugins-ugly, GST_PLUGINS_UGLY_VERSION, 0, 9, 0, 1,
+AS_VERSION(gst-plugins-ugly, GST_PLUGINS_UGLY_VERSION, 0, 9, 1, 0,
GST_CVS="no", GST_CVS="yes")
AM_INIT_AUTOMAKE($PACKAGE,$VERSION)
dnl these are all the gst plug-ins, compilable without additional libs
GST_PLUGINS_ALL="\
dvdlpcmdec \
+ iec958 \
mpegaudioparse \
realmedia \
"
dnl ######################
GTK_DOC_CHECK([1.3])
+AS_PATH_PYTHON([2.1])
dnl ############################
dnl # Set up some more defines #
Makefile
gst/Makefile
gst/dvdlpcmdec/Makefile
+gst/iec958/Makefile
gst/mpegaudioparse/Makefile
gst/realmedia/Makefile
ext/Makefile