]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/gst-plugins-ugly0-10.git/blobdiff - configure.ac
lame: fix printf format in debug statements
[glsdk/gst-plugins-ugly0-10.git] / configure.ac
index 9aecfcd49a76adbf47933f54fe368aa1d56d3c92..7a4d897e77e738dadce170e84da61031f462344d 100644 (file)
@@ -5,7 +5,7 @@ dnl please read gstreamer/docs/random/autotools before changing this file
 dnl initialize autoconf
 dnl releases only do -Wall, cvs and prerelease does -Werror too
 dnl use a three digit version number for releases, and four for cvs/prerelease
-AC_INIT(GStreamer Ugly Plug-ins, 0.10.15.4,
+AC_INIT(GStreamer Ugly Plug-ins, 0.10.18.2,
     http://bugzilla.gnome.org/enter_bug.cgi?product=GStreamer,
     gst-plugins-ugly)
 
@@ -52,8 +52,8 @@ AC_LIBTOOL_WIN32_DLL
 AM_PROG_LIBTOOL
 
 dnl *** required versions of GStreamer stuff ***
-GST_REQ=0.10.26
-GSTPB_REQ=0.10.26
+GST_REQ=0.10.35.2
+GSTPB_REQ=0.10.35.2
 
 dnl *** autotools stuff ****
 
@@ -152,8 +152,8 @@ AG_GST_CHECK_FUNCTION
 dnl *** checks for dependency libraries ***
 
 dnl GLib is required
-AG_GST_GLIB_CHECK([2.20])
-ORC_CHECK([0.4.5])
+AG_GST_GLIB_CHECK([2.24])
+ORC_CHECK([0.4.11])
 
 dnl checks for gstreamer
 dnl uninstalled is selected preferentially -- see pkg-config(1)
@@ -181,6 +181,11 @@ AC_SUBST(GST_LICENSE)
 dnl set location of plugin directory
 AG_GST_SET_PLUGINDIR
 
+dnl set release date/time
+AG_GST_SET_PACKAGE_RELEASE_DATETIME_WITH_NANO([$PACKAGE_VERSION_NANO],
+  ["${srcdir}/gst-plugins-ugly.doap"],
+  [$PACKAGE_VERSION_MAJOR.$PACKAGE_VERSION_MINOR.$PACKAGE_VERSION_MICRO])
+
 dnl define an ERROR_CFLAGS Makefile variable
 AG_GST_SET_ERROR_CFLAGS($GST_GIT, [
     -Wmissing-declarations -Wmissing-prototypes -Wredundant-decls
@@ -245,7 +250,7 @@ translit(dnm, m, l) AM_CONDITIONAL(USE_AMRNB, true)
 AG_GST_CHECK_FEATURE(AMRNB, [amrnb library], amrnb, [
   PKG_CHECK_MODULES(AMRNB, opencore-amrnb, HAVE_AMRNB="yes",
       [ AG_GST_CHECK_LIBHEADER(AMRNB, opencore-amrnb,
-                          Decoder_Interface_init, -lm,
+                          Decoder_Interface_init, $LIBM,
                           opencore-amrnb/interf_dec.h,
                           AMRNB_LIBS="-lopencore-amrnb")
       ])
@@ -282,10 +287,10 @@ AG_GST_CHECK_FEATURE(DVDREAD, [dvdread library], dvdreadsrc, [
 dnl *** lame ***
 translit(dnm, m, l) AM_CONDITIONAL(USE_LAME, true)
 AG_GST_CHECK_FEATURE(LAME, [lame mp3 encoder library], lame, [
-  AG_GST_CHECK_LIBHEADER(LAME, mp3lame, lame_init, -lm, lame/lame.h,
+  AG_GST_CHECK_LIBHEADER(LAME, mp3lame, lame_init, $LIBM, lame/lame.h,
   [
     HAVE_LAME="yes"
-    LAME_LIBS="-lmp3lame -lm"
+    LAME_LIBS="-lmp3lame $LIBM"
     dnl is lame presets available
     LAME_CFLAGS=""
     AC_TRY_COMPILE([#include <lame/lame.h>], [ int preset = MEDIUM ],
@@ -308,34 +313,15 @@ translit(dnm, m, l) AM_CONDITIONAL(USE_MAD, true)
 AG_GST_CHECK_FEATURE(MAD, [mad mp3 decoder], mad, [
 
   dnl check with pkg-config first
-  AG_GST_PKG_CHECK_MODULES(ID3TAG, id3tag >= 0.15)
-  if test "x$HAVE_ID3TAG" = "xno"; then
+  AG_GST_PKG_CHECK_MODULES(MAD, mad >= 0.15)
+  MAD_LIBS="$MAD_LIBS"
+  if test "x$HAVE_MAD" = "xno"; then
     dnl fall back to oldskool detection
-    AC_CHECK_HEADER(id3tag.h, [
-      save_LIBS=$LIBS
-      LIBS="-lz"
-      AC_CHECK_LIB(id3tag, id3_tag_options,
-        HAVE_ID3TAG="yes" ID3TAG_LIBS="-lid3tag -lz")
-      LIBS=$save_LIBS
-      AC_SUBST(ID3TAG_LIBS)
+    AC_CHECK_HEADER(mad.h, [
+      AC_CHECK_LIB(mad, mad_decoder_finish,
+        HAVE_MAD="yes" MAD_LIBS="-lmad")
     ])
   fi
-
-  if test "x$HAVE_ID3TAG" = "xyes"; then
-    dnl check with pkg-config first
-    AG_GST_PKG_CHECK_MODULES(MAD, mad >= 0.15)
-    MAD_LIBS="$MAD_LIBS $ID3TAG_LIBS"
-    if test "x$HAVE_MAD" = "xno"; then
-      dnl fall back to oldskool detection
-      AC_CHECK_HEADER(mad.h, [
-        AC_CHECK_LIB(mad, mad_decoder_finish,
-          HAVE_MAD="yes" MAD_LIBS="-lmad $ID3TAG_LIBS")
-      ])
-    fi
-  else
-    HAVE_MAD="no"
-    AC_MSG_WARN([libid3tag not available, cannot build MAD MP3 decoder plugin])
-  fi
 ])
 AC_SUBST(MAD_LIBS)
 
@@ -357,7 +343,6 @@ AG_GST_CHECK_FEATURE(TWOLAME, [twolame], twolame, [
   PKG_CHECK_MODULES(TWOLAME, twolame >= 0.3.10, [
       HAVE_TWOLAME="yes"], [
       HAVE_TWOLAME="no"
-      AC_MSG_RESULT(no)
   ])
   AC_SUBST(TWOLAME_CFLAGS)
   AC_SUBST(TWOLAME_LIBS)
@@ -366,24 +351,7 @@ AG_GST_CHECK_FEATURE(TWOLAME, [twolame], twolame, [
 dnl *** x264 (MPEG-4 part 10/h.264/AVC encoder) ***
 translit(dnm, m, l) AM_CONDITIONAL(USE_X264, true)
 AG_GST_CHECK_FEATURE(X264, [x264 plug-in], x264, [
-  AG_GST_CHECK_LIBHEADER(X264, x264, x264_encoder_encode, -lm, x264.h,
-      AC_MSG_CHECKING([for uptodate x264 API version])
-      dnl _stdint not yet generated, so no compiling
-      AC_TRY_CPP([
-        #include <x264.h>
-        #if X264_BUILD < 55
-        #error "x264 build too old"
-        #endif
-      ], [
-        AC_MSG_RESULT(yes)
-        X264_LIBS="$LDFLAGS -lx264 -lm"
-        X264_CFLAGS="$CFLAGS"
-        AC_SUBST(X264_LIBS)
-        AC_SUBST(X264_CFLAGS)
-      ], [
-        AC_MSG_RESULT(no)
-        HAVE_X264=no
-      ]))
+  AG_GST_PKG_CHECK_MODULES(X264, x264 >= 0.55.0)
 ])
 
 else
@@ -453,7 +421,7 @@ AC_SUBST(GST_ALL_LDFLAGS)
 
 dnl this really should only contain flags, not libs - they get added before
 dnl whatevertarget_LIBS and -L flags here affect the rest of the linking
-GST_PLUGIN_LDFLAGS="-module -avoid-version -export-symbols-regex '^[_]*gst_plugin_desc\$\$' $GST_ALL_LDFLAGS"
+GST_PLUGIN_LDFLAGS="-module -avoid-version -export-symbols-regex '^[_]*gst_plugin_desc.*' $GST_ALL_LDFLAGS"
 AC_SUBST(GST_PLUGIN_LDFLAGS)
 
 dnl *** output files ***
@@ -492,6 +460,8 @@ tests/Makefile
 tests/check/Makefile
 m4/Makefile
 po/Makefile.in
+pkgconfig/Makefile
+pkgconfig/gstreamer-plugins-ugly-uninstalled.pc
 gst-plugins-ugly.spec
 )
 
@@ -506,6 +476,7 @@ sed \
     -e 's/.* GST_MAJORMINOR$/#define GST_MAJORMINOR "'$GST_MAJORMINOR'"/' \
     -e "s,.* GST_PACKAGE_NAME$,#define GST_PACKAGE_NAME \"${GST_PACKAGE_NAME}\"," \
     -e 's/.* GST_PACKAGE_ORIGIN$/#define GST_PACKAGE_ORIGIN "Unknown package origin"/' \
+    -e "s,.* GST_PACKAGE_RELEASE_DATETIME$,#define GST_PACKAGE_RELEASE_DATETIME \"${GST_PACKAGE_RELEASE_DATETIME}\"," \
     -e 's/.* HAVE_CPU_I386$/#define HAVE_CPU_I386 1/' \
     -e 's/.* HAVE_FGETPOS$/#define HAVE_FGETPOS 1/' \
     -e 's/.* HAVE_FSETPOS$/#define HAVE_FSETPOS 1/' \
@@ -529,7 +500,7 @@ sed \
     -e 's/.* PLUGINDIR$/#ifdef _DEBUG\n#  define PLUGINDIR PREFIX "\\\\debug\\\\lib\\\\gstreamer-0.10"\n#else\n#  define PLUGINDIR PREFIX "\\\\lib\\\\gstreamer-0.10"\n#endif/' \
     -e 's/.* USE_BINARY_REGISTRY$/#define USE_BINARY_REGISTRY/' \
     -e 's/.* VERSION$/#define VERSION "'$VERSION'"/' \
-    -e "s/.* DEFAULT_AUDIOSINK$/#define DEFAULT_AUDIOSINK \"directaudiosink\"/" \
+    -e "s/.* DEFAULT_AUDIOSINK$/#define DEFAULT_AUDIOSINK \"directsoundsink\"/" \
     -e "s/.* DEFAULT_AUDIOSRC$/#define DEFAULT_AUDIOSRC \"audiotestsrc\"/" \
     -e "s/.* DEFAULT_VIDEOSRC$/#define DEFAULT_VIDEOSRC \"videotestsrc\"/" \
     -e "s/.* DEFAULT_VISUALIZER$/#define DEFAULT_VISUALIZER \"goom\"/" \