]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/gst-plugins-ugly0-10.git/blobdiff - configure.ac
lame: ensure parsed output
[glsdk/gst-plugins-ugly0-10.git] / configure.ac
index a38a7f1bcc28d9fd851866615d97763282c0e43f..7a4d897e77e738dadce170e84da61031f462344d 100644 (file)
@@ -1,24 +1,24 @@
-AC_PREREQ(2.52)
+AC_PREREQ(2.60)
 
 dnl please read gstreamer/docs/random/autotools before changing this file
 
 dnl initialize autoconf
 dnl releases only do -Wall, cvs and prerelease does -Werror too
 dnl use a three digit version number for releases, and four for cvs/prerelease
-AC_INIT(GStreamer Ugly Plug-ins, 0.10.12.1,
+AC_INIT(GStreamer Ugly Plug-ins, 0.10.18.2,
     http://bugzilla.gnome.org/enter_bug.cgi?product=GStreamer,
     gst-plugins-ugly)
 
 AG_GST_INIT
 
 dnl initialize automake
-AM_INIT_AUTOMAKE([-Wno-portability])
+AM_INIT_AUTOMAKE([-Wno-portability 1.10])
 
 dnl define PACKAGE_VERSION_* variables
 AS_VERSION
 
 dnl check if this is a release version
-AS_NANO(GST_CVS="no", GST_CVS="yes")
+AS_NANO(GST_GIT="no", GST_GIT="yes")
 
 dnl can autoconf find the source ?
 AC_CONFIG_SRCDIR([ext/mad/gstmad.c])
@@ -32,6 +32,11 @@ AM_MAINTAINER_MODE
 dnl sets host_* variables
 AC_CANONICAL_HOST
 
+dnl use pretty build output with automake >= 1.11
+m4_ifdef([AM_SILENT_RULES],[AM_SILENT_RULES([yes])],
+  [AM_DEFAULT_VERBOSITY=1
+   AC_SUBST(AM_DEFAULT_VERBOSITY)])
+
 dnl our libraries and install dirs use major.minor as a version
 GST_MAJORMINOR=$PACKAGE_VERSION_MAJOR.$PACKAGE_VERSION_MINOR
 dnl we override it here if we need to for the release candidate of new series
@@ -47,8 +52,8 @@ AC_LIBTOOL_WIN32_DLL
 AM_PROG_LIBTOOL
 
 dnl *** required versions of GStreamer stuff ***
-GST_REQ=0.10.23.1
-GSTPB_REQ=0.10.23
+GST_REQ=0.10.35.2
+GSTPB_REQ=0.10.35.2
 
 dnl *** autotools stuff ****
 
@@ -98,6 +103,7 @@ dnl *** checks for programs ***
 
 dnl find a compiler
 AC_PROG_CC
+AC_PROG_CC_STDC
 
 dnl determine c++ compiler
 AC_PROG_CXX
@@ -146,13 +152,8 @@ AG_GST_CHECK_FUNCTION
 dnl *** checks for dependency libraries ***
 
 dnl GLib is required
-AG_GST_GLIB_CHECK([2.12])
-
-dnl liboil is required
-PKG_CHECK_MODULES(LIBOIL, liboil-0.3 >= 0.3.8, HAVE_LIBOIL=yes, HAVE_LIBOIL=no)
-if test "x$HAVE_LIBOIL" != "xyes"; then
-  AC_ERROR([liboil-0.3.8 or later is required])
-fi
+AG_GST_GLIB_CHECK([2.24])
+ORC_CHECK([0.4.11])
 
 dnl checks for gstreamer
 dnl uninstalled is selected preferentially -- see pkg-config(1)
@@ -180,14 +181,27 @@ AC_SUBST(GST_LICENSE)
 dnl set location of plugin directory
 AG_GST_SET_PLUGINDIR
 
+dnl set release date/time
+AG_GST_SET_PACKAGE_RELEASE_DATETIME_WITH_NANO([$PACKAGE_VERSION_NANO],
+  ["${srcdir}/gst-plugins-ugly.doap"],
+  [$PACKAGE_VERSION_MAJOR.$PACKAGE_VERSION_MINOR.$PACKAGE_VERSION_MICRO])
+
 dnl define an ERROR_CFLAGS Makefile variable
-AG_GST_SET_ERROR_CFLAGS($GST_CVS)
+AG_GST_SET_ERROR_CFLAGS($GST_GIT, [
+    -Wmissing-declarations -Wmissing-prototypes -Wredundant-decls
+    -Wwrite-strings -Wformat-nonliteral -Wformat-security -Wold-style-definition
+    -Winit-self -Wmissing-include-dirs -Waddress
+    -Waggregate-return -Wno-multichar -Wnested-externs ])
 
 dnl define an ERROR_CXXFLAGS Makefile variable
-AG_GST_SET_ERROR_CXXFLAGS($GST_CVS)
+AG_GST_SET_ERROR_CXXFLAGS($GST_GIT, [
+    -Wmissing-declarations -Wredundant-decls
+    -Wwrite-strings -Wformat-nonliteral -Wformat-security
+    -Winit-self -Wmissing-include-dirs -Waddress -Waggregate-return
+    -Wno-multichar])
 
 dnl define correct level for debugging messages
-AG_GST_SET_LEVEL_DEFAULT($GST_CVS)
+AG_GST_SET_LEVEL_DEFAULT($GST_GIT)
 
 dnl used in examples
 AG_GST_DEFAULT_ELEMENTS
@@ -234,21 +248,27 @@ AG_GST_CHECK_FEATURE(A52DEC, [a52dec], a52dec, [
 dnl *** amr-nb ***
 translit(dnm, m, l) AM_CONDITIONAL(USE_AMRNB, true)
 AG_GST_CHECK_FEATURE(AMRNB, [amrnb library], amrnb, [
-  AG_GST_CHECK_LIBHEADER(AMRNB, opencore-amrnb,
-                     Decoder_Interface_init, -lm,
-                     opencore-amrnb/interf_dec.h,
-                     AMRNB_LIBS="-lopencore-amrnb -lm"
-                     AC_SUBST(AMRNB_LIBS))
+  PKG_CHECK_MODULES(AMRNB, opencore-amrnb, HAVE_AMRNB="yes",
+      [ AG_GST_CHECK_LIBHEADER(AMRNB, opencore-amrnb,
+                          Decoder_Interface_init, $LIBM,
+                          opencore-amrnb/interf_dec.h,
+                          AMRNB_LIBS="-lopencore-amrnb")
+      ])
+  AC_SUBST(AMRNB_CFLAGS)
+  AC_SUBST(AMRNB_LIBS)
 ])
 
 dnl *** amr-wb dec ***
 translit(dnm, m, l) AM_CONDITIONAL(USE_AMRWB, true)
 AG_GST_CHECK_FEATURE(AMRWB, [amrwb library], amrwbdec, [
-  AG_GST_CHECK_LIBHEADER(AMRWB, opencore-amrwb,
-                       D_IF_decode, ,
-                       opencore-amrwb/dec_if.h,
-                       AMRWB_LIBS="-lopencore-amrwb"
-                       AC_SUBST(AMRWB_LIBS))
+  PKG_CHECK_MODULES(AMRWB, opencore-amrwb, HAVE_AMRWB="yes",
+      [ AG_GST_CHECK_LIBHEADER(AMRWB, opencore-amrwb,
+                          D_IF_decode, ,
+                          opencore-amrwb/dec_if.h,
+                          AMRWB_LIBS="-lopencore-amrwb")
+      ])
+  AC_SUBST(AMRWB_CFLAGS)
+  AC_SUBST(AMRWB_LIBS)
 ])
 
 dnl *** cdio ***
@@ -267,10 +287,10 @@ AG_GST_CHECK_FEATURE(DVDREAD, [dvdread library], dvdreadsrc, [
 dnl *** lame ***
 translit(dnm, m, l) AM_CONDITIONAL(USE_LAME, true)
 AG_GST_CHECK_FEATURE(LAME, [lame mp3 encoder library], lame, [
-  AG_GST_CHECK_LIBHEADER(LAME, mp3lame, lame_init, -lm, lame/lame.h,
+  AG_GST_CHECK_LIBHEADER(LAME, mp3lame, lame_init, $LIBM, lame/lame.h,
   [
     HAVE_LAME="yes"
-    LAME_LIBS="-lmp3lame -lm"
+    LAME_LIBS="-lmp3lame $LIBM"
     dnl is lame presets available
     LAME_CFLAGS=""
     AC_TRY_COMPILE([#include <lame/lame.h>], [ int preset = MEDIUM ],
@@ -288,58 +308,20 @@ AG_GST_CHECK_FEATURE(LAME, [lame mp3 encoder library], lame, [
   ])
 ])
 
-dnl *** id3tag from the MAD project ***
-translit(dnm, m, l) AM_CONDITIONAL(USE_ID3TAG, true)
-AG_GST_CHECK_FEATURE(ID3TAG, [id3tag reading and writing from the MAD project],
-  id3tag, [
-  dnl check with pkg-config first
-  AG_GST_PKG_CHECK_MODULES(ID3TAG, id3tag >= 0.15)
-  if test "x$HAVE_ID3TAG" = "xno"; then
-    dnl fall back to oldskool detection
-    AC_CHECK_HEADER(id3tag.h, [
-      save_LIBS=$LIBS
-      LIBS="-lz"
-      AC_CHECK_LIB(id3tag, id3_tag_options,
-        HAVE_ID3TAG="yes" ID3TAG_LIBS="-lid3tag -lz")
-      LIBS=$save_LIBS
-      AC_SUBST(ID3TAG_LIBS)
-    ])
-  fi
-])
-
 dnl *** mad ***
 translit(dnm, m, l) AM_CONDITIONAL(USE_MAD, true)
 AG_GST_CHECK_FEATURE(MAD, [mad mp3 decoder], mad, [
 
   dnl check with pkg-config first
-  AG_GST_PKG_CHECK_MODULES(ID3TAG, id3tag >= 0.15)
-  if test "x$HAVE_ID3TAG" = "xno"; then
+  AG_GST_PKG_CHECK_MODULES(MAD, mad >= 0.15)
+  MAD_LIBS="$MAD_LIBS"
+  if test "x$HAVE_MAD" = "xno"; then
     dnl fall back to oldskool detection
-    AC_CHECK_HEADER(id3tag.h, [
-      save_LIBS=$LIBS
-      LIBS="-lz"
-      AC_CHECK_LIB(id3tag, id3_tag_options,
-        HAVE_ID3TAG="yes" ID3TAG_LIBS="-lid3tag -lz")
-      LIBS=$save_LIBS
-      AC_SUBST(ID3TAG_LIBS)
+    AC_CHECK_HEADER(mad.h, [
+      AC_CHECK_LIB(mad, mad_decoder_finish,
+        HAVE_MAD="yes" MAD_LIBS="-lmad")
     ])
   fi
-
-  if test "x$HAVE_ID3TAG" = "xyes"; then
-    dnl check with pkg-config first
-    AG_GST_PKG_CHECK_MODULES(MAD, mad >= 0.15)
-    MAD_LIBS="$MAD_LIBS $ID3TAG_LIBS"
-    if test "x$HAVE_MAD" = "xno"; then
-      dnl fall back to oldskool detection
-      AC_CHECK_HEADER(mad.h, [
-        AC_CHECK_LIB(mad, mad_decoder_finish,
-          HAVE_MAD="yes" MAD_LIBS="-lmad $ID3TAG_LIBS")
-      ])
-    fi
-  else
-    HAVE_MAD="no"
-    AC_MSG_WARN([libid3tag not available, cannot build MAD MP3 decoder plugin])
-  fi
 ])
 AC_SUBST(MAD_LIBS)
 
@@ -361,7 +343,6 @@ AG_GST_CHECK_FEATURE(TWOLAME, [twolame], twolame, [
   PKG_CHECK_MODULES(TWOLAME, twolame >= 0.3.10, [
       HAVE_TWOLAME="yes"], [
       HAVE_TWOLAME="no"
-      AC_MSG_RESULT(no)
   ])
   AC_SUBST(TWOLAME_CFLAGS)
   AC_SUBST(TWOLAME_LIBS)
@@ -370,24 +351,7 @@ AG_GST_CHECK_FEATURE(TWOLAME, [twolame], twolame, [
 dnl *** x264 (MPEG-4 part 10/h.264/AVC encoder) ***
 translit(dnm, m, l) AM_CONDITIONAL(USE_X264, true)
 AG_GST_CHECK_FEATURE(X264, [x264 plug-in], x264, [
-  AG_GST_CHECK_LIBHEADER(X264, x264, x264_nal_encode, -lm, x264.h,
-      AC_MSG_CHECKING([for uptodate x264 API version])
-      dnl _stdint not yet generated, so no compiling
-      AC_TRY_CPP([
-        #include <x264.h>
-        #if X264_BUILD < 55
-        #error "x264 build too old"
-        #endif
-      ], [
-        AC_MSG_RESULT(yes)
-        X264_LIBS="$LDFLAGS -lx264 -lm"
-        X264_CFLAGS="$CFLAGS"
-        AC_SUBST(X264_LIBS)
-        AC_SUBST(X264_CFLAGS)
-      ], [
-        AC_MSG_RESULT(no)
-        HAVE_X264=no
-      ]))
+  AG_GST_PKG_CHECK_MODULES(X264, x264 >= 0.55.0)
 ])
 
 else
@@ -401,7 +365,6 @@ AM_CONDITIONAL(USE_AMRWB, false)
 AM_CONDITIONAL(USE_CDIO, false)
 AM_CONDITIONAL(USE_DVDREAD, false)
 AM_CONDITIONAL(USE_LAME, false)
-AM_CONDITIONAL(USE_ID3TAG, false)
 AM_CONDITIONAL(USE_MAD, false)
 AM_CONDITIONAL(USE_MPEG2DEC, false)
 AM_CONDITIONAL(USE_SIDPLAY, false)
@@ -436,8 +399,8 @@ AC_SUBST(DEPRECATED_CFLAGS)
 
 dnl every flag in GST_OPTION_CFLAGS and GST_OPTION_CXXFLAGS can be overridden
 dnl at make time with e.g. make ERROR_CFLAGS=""
-GST_OPTION_CFLAGS="\$(ERROR_CFLAGS) \$(DEBUG_CFLAGS) \$(PROFILE_CFLAGS) \$(GCOV_CFLAGS) \$(OPT_CFLAGS) \$(DEPRECATED_CFLAGS)"
-GST_OPTION_CXXFLAGS="\$(ERROR_CXXFLAGS) \$(DEBUG_CFLAGS) \$(PROFILE_CFLAGS) \$(GCOV_CFLAGS) \$(OPT_CFLAGS) \$(DEPRECATED_CFLAGS)"
+GST_OPTION_CFLAGS="\$(WARNING_CFLAGS) \$(ERROR_CFLAGS) \$(DEBUG_CFLAGS) \$(PROFILE_CFLAGS) \$(GCOV_CFLAGS) \$(OPT_CFLAGS) \$(DEPRECATED_CFLAGS)"
+GST_OPTION_CXXFLAGS="\$(WARNING_CXXFLAGS) \$(ERROR_CXXFLAGS) \$(DEBUG_CFLAGS) \$(PROFILE_CFLAGS) \$(GCOV_CFLAGS) \$(OPT_CFLAGS) \$(DEPRECATED_CFLAGS)"
 AC_SUBST(GST_OPTION_CFLAGS)
 AC_SUBST(GST_OPTION_CXXFLAGS)
 
@@ -445,8 +408,8 @@ dnl FIXME: do we want to rename to GST_ALL_* ?
 dnl prefer internal headers to already installed ones
 dnl also add builddir include for enumtypes and marshal
 dnl add GST_OPTION_CFLAGS, but overridable
-GST_CFLAGS="-I\$(top_srcdir)/gst-libs -I\$(top_builddir)/gst-libs $GST_CFLAGS \$(GST_OPTION_CFLAGS)"
-GST_CXXFLAGS="-I\$(top_srcdir)/gst-libs -I\$(top_builddir)/gst-libs $GST_CXXFLAGS \$(GST_OPTION_CXXFLAGS)"
+GST_CXXFLAGS="-I\$(top_srcdir)/gst-libs -I\$(top_builddir)/gst-libs $GST_CFLAGS $GLIB_EXTRA_CFLAGS \$(GST_OPTION_CXXFLAGS)"
+GST_CFLAGS="-I\$(top_srcdir)/gst-libs -I\$(top_builddir)/gst-libs $GST_CFLAGS $GLIB_EXTRA_CFLAGS \$(GST_OPTION_CFLAGS)"
 AC_SUBST(GST_CFLAGS)
 AC_SUBST(GST_CXXFLAGS)
 AC_SUBST(GST_LIBS)
@@ -458,19 +421,15 @@ AC_SUBST(GST_ALL_LDFLAGS)
 
 dnl this really should only contain flags, not libs - they get added before
 dnl whatevertarget_LIBS and -L flags here affect the rest of the linking
-GST_PLUGIN_LDFLAGS="-module -avoid-version -export-symbols-regex '^[_]*gst_plugin_desc\$\$' $GST_ALL_LDFLAGS"
+GST_PLUGIN_LDFLAGS="-module -avoid-version -export-symbols-regex '^[_]*gst_plugin_desc.*' $GST_ALL_LDFLAGS"
 AC_SUBST(GST_PLUGIN_LDFLAGS)
 
-SHAVE_INIT([common],[enable])
-
 dnl *** output files ***
 
 AC_CONFIG_FILES(
 Makefile
 common/Makefile
 common/m4/Makefile
-common/shave
-common/shave-libtool
 gst-libs/Makefile
 gst-libs/gst/Makefile
 gst/Makefile
@@ -501,9 +460,54 @@ tests/Makefile
 tests/check/Makefile
 m4/Makefile
 po/Makefile.in
-win32/common/config.h
+pkgconfig/Makefile
+pkgconfig/gstreamer-plugins-ugly-uninstalled.pc
 gst-plugins-ugly.spec
 )
+
+dnl Create the config.h file for Visual Studio builds
+dnl Beware of spaces and /'s in some of the shell variable contents.
+sed \
+    -e 's/.*config.h.in.*autoheader.*/\/* Autogenerated config.h created for win32 Visual Studio builds *\/\n\n\/* PREFIX -- specifically added for Windows for easier moving *\/\n#define PREFIX "C:\\\\gstreamer"\n\n/' \
+    -e 's/.* GETTEXT_PACKAGE$/#define GETTEXT_PACKAGE "'$GETTEXT_PACKAGE'"/' \
+    -e 's/.* GST_DATADIR$/#define GST_DATADIR PREFIX "\\\\share"/' \
+    -e 's/.* GST_LEVEL_DEFAULT$/#define GST_LEVEL_DEFAULT GST_LEVEL_ERROR/' \
+    -e 's/.* GST_LICENSE$/#define GST_LICENSE "'$GST_LICENSE'"/' \
+    -e 's/.* GST_MAJORMINOR$/#define GST_MAJORMINOR "'$GST_MAJORMINOR'"/' \
+    -e "s,.* GST_PACKAGE_NAME$,#define GST_PACKAGE_NAME \"${GST_PACKAGE_NAME}\"," \
+    -e 's/.* GST_PACKAGE_ORIGIN$/#define GST_PACKAGE_ORIGIN "Unknown package origin"/' \
+    -e "s,.* GST_PACKAGE_RELEASE_DATETIME$,#define GST_PACKAGE_RELEASE_DATETIME \"${GST_PACKAGE_RELEASE_DATETIME}\"," \
+    -e 's/.* HAVE_CPU_I386$/#define HAVE_CPU_I386 1/' \
+    -e 's/.* HAVE_FGETPOS$/#define HAVE_FGETPOS 1/' \
+    -e 's/.* HAVE_FSETPOS$/#define HAVE_FSETPOS 1/' \
+    -e 's/.* HAVE_LIBXML2$/#define HAVE_LIBXML2 1/' \
+    -e 's/.* HAVE_PROCESS_H$/#define HAVE_PROCESS_H 1/' \
+    -e 's/.* HAVE_STDLIB_H$/#define HAVE_STDLIB_H 1/' \
+    -e 's/.* HAVE_STRING_H$/#define HAVE_STRING_H 1/' \
+    -e 's/.* HAVE_SYS_STAT_H$/#define HAVE_SYS_STAT_H 1/' \
+    -e 's/.* HAVE_SYS_TYPES_H$/#define HAVE_SYS_TYPES_H 1/' \
+    -e 's/.* HAVE_WIN32$/#define HAVE_WIN32 1/' \
+    -e 's/.* HAVE_WINSOCK2_H$/#define HAVE_WINSOCK2_H 1/' \
+    -e 's/.* HOST_CPU$/#define HOST_CPU "i686"/' \
+    -e 's/.* LIBDIR$/#ifdef _DEBUG\n#  define LIBDIR PREFIX "\\\\debug\\\\lib"\n#else\n#  define LIBDIR PREFIX "\\\\lib"\n#endif/' \
+    -e 's/.* LOCALEDIR$/#define LOCALEDIR PREFIX "\\\\share\\\\locale"/' \
+    -e "s/.* PACKAGE$/#define PACKAGE \"$PACKAGE\"/" \
+    -e 's/.* PACKAGE_BUGREPORT$/#define PACKAGE_BUGREPORT "http:\/\/bugzilla.gnome.org\/enter_bug.cgi?product=GStreamer"/' \
+    -e "s/.* PACKAGE_NAME$/#define PACKAGE_NAME \"$PACKAGE_NAME\"/" \
+    -e "s/.* PACKAGE_STRING$/#define PACKAGE_STRING \"$PACKAGE_STRING\"/" \
+    -e 's/.* PACKAGE_TARNAME$/#define PACKAGE_TARNAME "'$PACKAGE_TARNAME'"/' \
+    -e 's/.* PACKAGE_VERSION$/#define PACKAGE_VERSION "'$PACKAGE_VERSION'"/' \
+    -e 's/.* PLUGINDIR$/#ifdef _DEBUG\n#  define PLUGINDIR PREFIX "\\\\debug\\\\lib\\\\gstreamer-0.10"\n#else\n#  define PLUGINDIR PREFIX "\\\\lib\\\\gstreamer-0.10"\n#endif/' \
+    -e 's/.* USE_BINARY_REGISTRY$/#define USE_BINARY_REGISTRY/' \
+    -e 's/.* VERSION$/#define VERSION "'$VERSION'"/' \
+    -e "s/.* DEFAULT_AUDIOSINK$/#define DEFAULT_AUDIOSINK \"directsoundsink\"/" \
+    -e "s/.* DEFAULT_AUDIOSRC$/#define DEFAULT_AUDIOSRC \"audiotestsrc\"/" \
+    -e "s/.* DEFAULT_VIDEOSRC$/#define DEFAULT_VIDEOSRC \"videotestsrc\"/" \
+    -e "s/.* DEFAULT_VISUALIZER$/#define DEFAULT_VISUALIZER \"goom\"/" \
+    config.h.in >win32/common/config.h-new
+
 AC_OUTPUT
 
 AG_GST_OUTPUT_PLUGINS
+
+ORC_OUTPUT