diff --git a/ext/amrnb/amrnbdec.c b/ext/amrnb/amrnbdec.c
index 169f8e0286a3ad714986592c009a9ec8fcb89c13..54d2009bff42161c23a35eb8eebf9b6367821513 100644 (file)
--- a/ext/amrnb/amrnbdec.c
+++ b/ext/amrnb/amrnbdec.c
);
static const gint block_size[16] = { 12, 13, 15, 17, 19, 20, 26, 31, 5,
- 0, 0, 0, 0, 0, 0, 0
+ -1, -1, -1, -1, -1, -1, 0
};
static void gst_amrnbdec_base_init (GstAmrnbDecClass * klass);
static void gst_amrnbdec_class_init (GstAmrnbDecClass * klass);
static void gst_amrnbdec_init (GstAmrnbDec * amrnbdec);
+static gboolean gst_amrnbdec_event (GstPad * pad, GstEvent * event);
static GstFlowReturn gst_amrnbdec_chain (GstPad * pad, GstBuffer * buffer);
static gboolean gst_amrnbdec_setcaps (GstPad * pad, GstCaps * caps);
static GstStateChangeReturn gst_amrnbdec_state_change (GstElement * element,
{
GstElementClass *element_class = GST_ELEMENT_CLASS (klass);
- parent_class = g_type_class_ref (GST_TYPE_ELEMENT);
+ parent_class = g_type_class_peek_parent (klass);
element_class->change_state = gst_amrnbdec_state_change;
}
gst_pad_new_from_template (gst_static_pad_template_get (&sink_template),
"sink");
gst_pad_set_setcaps_function (amrnbdec->sinkpad, gst_amrnbdec_setcaps);
+ gst_pad_set_event_function (amrnbdec->sinkpad, gst_amrnbdec_event);
gst_pad_set_chain_function (amrnbdec->sinkpad, gst_amrnbdec_chain);
gst_element_add_pad (GST_ELEMENT (amrnbdec), amrnbdec->sinkpad);
/* init rest */
amrnbdec->handle = NULL;
- amrnbdec->channels = 0;
- amrnbdec->rate = 0;
- amrnbdec->ts = 0;
}
static gboolean
GstAmrnbDec *amrnbdec;
GstCaps *copy;
- amrnbdec = GST_AMRNBDEC (GST_PAD_PARENT (pad));
+ amrnbdec = GST_AMRNBDEC (gst_pad_get_parent (pad));
structure = gst_caps_get_structure (caps, 0);
"endianness", G_TYPE_INT, G_BYTE_ORDER,
"rate", G_TYPE_INT, amrnbdec->rate, "signed", G_TYPE_BOOLEAN, TRUE, NULL);
+ amrnbdec->duration = gst_util_uint64_scale_int (GST_SECOND, 160,
+ amrnbdec->rate * amrnbdec->channels);
+
gst_pad_set_caps (amrnbdec->srcpad, copy);
gst_caps_unref (copy);
+ gst_object_unref (amrnbdec);
+
return TRUE;
}
+static gboolean
+gst_amrnbdec_event (GstPad * pad, GstEvent * event)
+{
+ GstAmrnbDec *amrnbdec;
+ gboolean ret = TRUE;
+
+ amrnbdec = GST_AMRNBDEC (gst_pad_get_parent (pad));
+
+ switch (GST_EVENT_TYPE (event)) {
+ case GST_EVENT_FLUSH_START:
+ ret = gst_pad_push_event (amrnbdec->srcpad, event);
+ break;
+ case GST_EVENT_FLUSH_STOP:
+ ret = gst_pad_push_event (amrnbdec->srcpad, event);
+ gst_adapter_clear (amrnbdec->adapter);
+ amrnbdec->ts = -1;
+ break;
+ case GST_EVENT_EOS:
+ gst_adapter_clear (amrnbdec->adapter);
+ ret = gst_pad_push_event (amrnbdec->srcpad, event);
+ break;
+ default:
+ ret = gst_pad_push_event (amrnbdec->srcpad, event);
+ break;
+ }
+ gst_object_unref (amrnbdec);
+
+ return ret;
+}
+
static GstFlowReturn
gst_amrnbdec_chain (GstPad * pad, GstBuffer * buffer)
{
GstAmrnbDec *amrnbdec;
GstFlowReturn ret;
- amrnbdec = GST_AMRNBDEC (GST_PAD_PARENT (pad));
+ amrnbdec = GST_AMRNBDEC (gst_pad_get_parent (pad));
if (amrnbdec->rate == 0 || amrnbdec->channels == 0)
goto not_negotiated;
+ /* discontinuity, don't combine samples before and after the
+ * DISCONT */
+ if (GST_BUFFER_FLAG_IS_SET (buffer, GST_BUFFER_FLAG_DISCONT)) {
+ gst_adapter_clear (amrnbdec->adapter);
+ amrnbdec->ts = -1;
+ }
+
+ /* take latest timestamp, FIXME timestamp is the one of the
+ * first buffer in the adapter. */
if (GST_BUFFER_TIMESTAMP_IS_VALID (buffer))
amrnbdec->ts = GST_BUFFER_TIMESTAMP (buffer);
if (gst_adapter_available (amrnbdec->adapter) < block)
break;
- data = (guint8 *) gst_adapter_peek (amrnbdec->adapter, block);
+ /* the library seems to write into the source data, hence
+ * the copy. */
+ data = gst_adapter_take (amrnbdec->adapter, block);
/* get output */
out = gst_buffer_new_and_alloc (160 * 2);
- GST_BUFFER_DURATION (out) = GST_SECOND * 160 /
- (amrnbdec->rate * amrnbdec->channels);
+ GST_BUFFER_DURATION (out) = amrnbdec->duration;
GST_BUFFER_TIMESTAMP (out) = amrnbdec->ts;
- amrnbdec->ts += GST_BUFFER_DURATION (out);
- gst_buffer_set_caps (out, gst_pad_get_caps (amrnbdec->srcpad));
+ if (amrnbdec->ts != -1)
+ amrnbdec->ts += amrnbdec->duration;
+ gst_buffer_set_caps (out, GST_PAD_CAPS (amrnbdec->srcpad));
/* decode */
Decoder_Interface_Decode (amrnbdec->handle, data,
(short *) GST_BUFFER_DATA (out), 0);
-
- gst_adapter_flush (amrnbdec->adapter, block);
+ g_free (data);
/* play */
ret = gst_pad_push (amrnbdec->srcpad, out);
}
+ gst_object_unref (amrnbdec);
return ret;
+ /* ERRORS */
not_negotiated:
{
+ GST_ELEMENT_ERROR (amrnbdec, STREAM, TYPE_NOT_FOUND, (NULL),
+ ("Decoder is not initialized"));
+ gst_object_unref (amrnbdec);
return GST_FLOW_NOT_NEGOTIATED;
}
}
switch (transition) {
case GST_STATE_CHANGE_NULL_TO_READY:
if (!(amrnbdec->handle = Decoder_Interface_init ()))
- return GST_STATE_CHANGE_FAILURE;
+ goto init_failed;
break;
case GST_STATE_CHANGE_READY_TO_PAUSED:
gst_adapter_clear (amrnbdec->adapter);
- amrnbdec->ts = 0;
+ amrnbdec->rate = 0;
+ amrnbdec->channels = 0;
+ amrnbdec->ts = -1;
break;
default:
break;
}
return ret;
+
+ /* ERRORS */
+init_failed:
+ {
+ GST_ELEMENT_ERROR (amrnbdec, LIBRARY, INIT, (NULL),
+ ("Failed to open AMR Decoder"));
+ return GST_STATE_CHANGE_FAILURE;
+ }
}