index 01884894b57eb54667aad152eccb4cddccc2f2dd..7ad7829e555a86567a671af57c85a4969f33be44 100644 (file)
--- a/ext/lame/gstlamemp3enc.c
+++ b/ext/lame/gstlamemp3enc.c
g_object_class_install_property (G_OBJECT_CLASS (klass), ARG_TARGET,
g_param_spec_enum ("target", "Target",
"Optimize for quality or bitrate", GST_TYPE_LAMEMP3ENC_TARGET,
- DEFAULT_TARGET, G_PARAM_READWRITE));
+ DEFAULT_TARGET, G_PARAM_READWRITE | G_PARAM_STATIC_STRINGS));
g_object_class_install_property (G_OBJECT_CLASS (klass), ARG_BITRATE,
g_param_spec_int ("bitrate", "Bitrate (kb/s)",
"Bitrate in kbit/sec (Only valid if target is bitrate, for CBR one "
"of 8, 16, 24, 32, 40, 48, 56, 64, 80, 96, 112, 128, 160, 192, 224, "
- "256 or 320)", 8, 320, DEFAULT_BITRATE, G_PARAM_READWRITE));
+ "256 or 320)", 8, 320, DEFAULT_BITRATE,
+ G_PARAM_READWRITE | G_PARAM_STATIC_STRINGS));
g_object_class_install_property (G_OBJECT_CLASS (klass), ARG_CBR,
g_param_spec_boolean ("cbr", "CBR", "Enforce constant bitrate encoding "
- "(Only valid if target is bitrate)", DEFAULT_CBR, G_PARAM_READWRITE));
+ "(Only valid if target is bitrate)", DEFAULT_CBR,
+ G_PARAM_READWRITE | G_PARAM_STATIC_STRINGS));
g_object_class_install_property (G_OBJECT_CLASS (klass), ARG_QUALITY,
g_param_spec_float ("quality", "Quality",
"VBR Quality from 0 to 10, 0 being the best "
"(Only valid if target is quality)", 0.0, 9.999,
- DEFAULT_QUALITY, G_PARAM_READWRITE));
+ DEFAULT_QUALITY, G_PARAM_READWRITE | G_PARAM_STATIC_STRINGS));
g_object_class_install_property (G_OBJECT_CLASS (klass),
ARG_ENCODING_ENGINE_QUALITY, g_param_spec_enum ("encoding-engine-quality",
"Encoding Engine Quality", "Quality/speed of the encoding engine, "
"this does not affect the bitrate!",
GST_TYPE_LAMEMP3ENC_ENCODING_ENGINE_QUALITY,
- DEFAULT_ENCODING_ENGINE_QUALITY, G_PARAM_READWRITE));
+ DEFAULT_ENCODING_ENGINE_QUALITY,
+ G_PARAM_READWRITE | G_PARAM_STATIC_STRINGS));
g_object_class_install_property (G_OBJECT_CLASS (klass), ARG_MONO,
g_param_spec_boolean ("mono", "Mono", "Enforce mono encoding",
- DEFAULT_MONO, G_PARAM_READWRITE));
+ DEFAULT_MONO, G_PARAM_READWRITE | G_PARAM_STATIC_STRINGS));
gstelement_class->change_state =
GST_DEBUG_FUNCPTR (gst_lamemp3enc_change_state);